Command/Query
:CALCulate:EYE:INPut:JITTer:PERiodic:MAGNitude <numeric>
:CALCulate:EYE:INPut:JITTer:PERiodic:MAGNitude?
This command sets the periodic jitter magnitude in rms. This value is used only when periodic jitter function type is selected.
|
Description |
Periodic jitter magnitude |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
0 to 1 |
|
Preset Value |
0 |
|
Unit |
UI |
|
Resolution |
- |
{numeric}<newline><^END>
10 OUTPUT 717;":CALC:EYE:INP:JTT:TYPE PER"
20 OUTPUT 717;":CALC:EYE:INP:JITT:PER:MAGN 0.5"
:CALCulate:EYE:INPut:JITTer:DLIMit
:CALCulate:EYE:INPut:JITTer:STATe
:CALCulate:EYE:INPut:JITTer:TYPE
:CALCulate:EYE:INPut:JITTer:RANDom:MAGNitude
:CALCulate:EYE:INPut:JITTer:PERiodic:FREQuency
Eye/Mask > Advanced Waveform (Under Stimulus) > Jitter > Magnitude (Under Periodic Jitter)