Command/Query
:CALCulate:EYE:INPut:OLEVel <numeric>
:CALCulate:EYE:INPut:OLEVel?
This command sets the voltage level for bit "1" for the simulated eye function.
|
Description |
Level for bit "1" |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
-5 to +5 |
|
Preset Value |
200m |
|
Unit |
volt |
|
Resolution |
- |
{numeric}<newline><^END>
10 OUTPUT 717;":CALC:EYE:INP:OLEV 100e-3"
20 OUTPUT 717;":CALC:EYE:INP:ZLEV -100e-3"
30 OUTPUT 717;":CALC:EYE:INP:OLEV?"
40 ENTER 717;A
50 OUTPUT 717;":CALC:EYE:INP:ZLEV?"
60 ENTER 717;B
:CALCulate:EYE:INPut:OFFSet
Eye Mask > One Lv. (Under Bit Pattern)