Command/Query
:CALCulate:EYE:INPut:RTIMe:THReshold {T1_9|T2_8}
:CALCulate:EYE:INPut:RTIMe:THReshold?
This command sets the rise time threshold for the simulated eye.
|
Description |
Treshold levels define rise time |
|
Data Type |
Character string type (String) |
|
Range |
T1_9: 10%-90% |
|
Preset Value |
T1_9 |
|
Unit |
- |
|
Resolution |
- |
{T1_9|T2_8}<newline><^END>
10 OUTPUT 717;":CALC:EYE:INP:RTIM:THR T1_9"
20 OUTPUT 717;":CALC:EYE:INP:RTIM:THR?"
30 ENTER 717;A$
:CALCulate:EYE:INPut:RTIMe:DATA
Eye Mask > Rise Time (Under Bit Pattern)