:CALCulate:TRACe{Tr}:AMARkers:ACTive

Type

Command/Query

Syntax

:CALCulate:TRACe{Tr}:AMARkers:ACTive <numeric>

:CALCulate:TRACe{Tr}:AMARkers:ACTive?

Description

This command sets active marker number.

Parameter

Description

Marker number to active

Data Type

Long integer type (Long)

Range

0 to 10

Preset Value

0

Unit

-

Resolution

-

Query Response

{numeric}<newline><^END>

Examples

10 OUTPUT 717;":CALC:TRAC1:AMAR:ACT 1"
20 OUTPUT 717;":CALC:TRAC1:AMAR:ACT?"
30 ENTER 717;A

Related Commands

:CALCulate:TRACe{Tr}:MARKer{Mk}:FUNCtion:EXECute

Equivalent GUI

Marker > Select the marker number OR

Marker > Select the marker number