Command/Query
:SENSe:CORRection:DCONstant <numeric>
:SENSe:CORRection:DCONstant?
This command sets dielectric constant value.
|
Description |
Dielectric constant value |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
10m to 100 |
|
Preset Value |
1000m |
|
Unit |
- |
|
Resolution |
- |
{numeric} <newline><^END>
10 OUTPUT 717;":SENS:CORR:DCON 0.01"
20 OUTPUT 717;":SENS:CORR:DCON?"
30 ENTER 717;A
Setup > Dielectric Const. (under More Functions)