Measurement

 

 

8753ES

E5072A 

Reset

 

 

Can be executed by using the front panel and the GPIB command.

Can be executed by using the front panel, the GPIB command, and telnet.

Channel

Number of channels

 

4 channels

Up to 36 independent measurement channels.

 

Coupling between channels

 

Channels 3 and 4 are auxiliary channels for channels 1 and 2 and subject to the same sweep conditions, etc. applicable to channels 1 and 2.
Couple/Uncouple between channels 1 and 2 can be set up.

Channels are independent of each other.

Trace

 

 

A trace for each channel.

Up to 16 traces.

Measurement parameter

 

 

  • S-parameters

  • A

  • B

  • R

  • A/R

  • B/R

  • A/B

  • analog bus

  • S-parameters (Mixed-mode S-parameters)

  • Absolute value meas parameter

  • DC Measurement

S-parameter conversion

 

 

  • Impedance (reflection and transmission)

  • admittance (reflection and transmission)

  • 1/S

 Same

Display format (Data format)

 

 

  • log magnitude

  • linear magnitude

  • phase

  • group delay

  • Smith chart

  • polar format

  • SWR

  • real

  • imaginary

  • log magnitude

  • linear magnitude

  • phase

  • expanded phase

  • positive phase

  • group delay

  • Smith chart

  • polar format

  • SWR

  • real

  • imaginary

Test port output

Number of ports

 

  • 2 ports

  • 2 ports

 

Frequency

 

  • 30 kHz to 3 GHz (Std.)

  • 30 kHz to 6 GHz (Opt. 006)

  • 30 kHz to 4.5  GHz (Opt.245)

  • 30 kHz to 8.5  GHz (Opt.285)

 

Power level

 

  • -85 to +10 dBm (Std.)

  • -85 to +8 dBm (Opts. 014/075)

  • -85 to 16 dBm (Spec)

  • -85 to 20 dBm (SPD)

 

Characteristic Impedance

 

  • 50 ohm (Std.)

  • 75 ohm (Opt. 075)

  • 50 ohm

 

Coupled/Uncoupled power levels

 

You can define Couple/Uncouple between channels and between ports.

 

 

Power slope function

 

Available

 Available

 

Turning the output ON/OFF

 

Allowed

 Available

 

Power range

Items to be set up

Per port and per channel

Same

 

 

Automatic setting

ON/OFF setting capability.

ON/OFF setting capability.

 

 

Setting range

Range setting with 10 dBm resolution is definable from between -15 and +10 dBm down to between -85 and -60 dBm.

Range setting with 10 dBm resolution is definable from between -49 and +20 dBm down to between -109 and -40 dBm.

Sweep conditions

Number of points
(except for the list frequency sweep operation)

 

3, 11, 21, 26, 51, 101, 201, 401, 801, 1601

Arbitrary value from 2 to 1601. (Can be set only when the Channel/trace is set to 1 ch/ 4 Tr 20001 points.)

 

Sweep type

 

  • linear sweep

  • log sweep

  • list sweep

  • power sweep

  • CW time sweep

  • linear sweep

  • log sweep

  • segment sweep

  • power sweep

 

List frequency sweep

Number of list tables

One for channels 1 and 3 and one for channels 2 and 4, two in total

One for each channel (16 in total)

 

 

Number of segments per table

Up to 30

Up to 201

 

 

Creation of a table using GPIB(SCPI) command

Creating a table using more than one command

Creating a table using a single command

 

 

Number of points

1 to 1601 points per segment.
Up to 1601 points in total.

2 to 200001 points per segment.
Up to 20001 points in total.

 

 

Stepped/swept mode

Stepped mode and swept mode.
Selectable only when list frequency sweep is performed

Stepped mode and swept mode. Selectable also when list frequency sweep is not performed.

 

 

Sweep of designated segments.

Allowed

Not allowed (Always sweeps all segments.)

 

Sweep time

 

Automatic, Manual (definable from the shortest time to 24 hours)

Automatic, Manual (range of definable sweep depends on sweep condition)

 

IF bandwidth

 

10 Hz, 30 Hz, 100 Hz, 300 Hz,
1 KHz, 3 kHz, 3.7 kHz, 6 kHz

10 Hz, 15 Hz, 20 Hz, 30 Hz,
40 Hz, 50 Hz, 70 Hz, 100 Hz,
150 Hz, 200 Hz, 300 Hz,
400 Hz, 500 Hz, 700 Hz, 1 kHz,
1.5 kHz, 2 kHz, 3 kHz, 4 kHz,
5 kHz, 7 kHz, 10 kHz, 15 kHz,
20 kHz, 30 kHz, 40 kHz, 50 kHz,
70 kHz, 100 kHz, 150 kHz
200 kHz, 300 kHz, 400 kHz
500 kHz

 

Averaging

 

Can be set from 1 to 999.

 Can be set from 1 to 999.

Smoothing

 

 

The smoothing aperture can be set from 0.05% to 20%.

Same

Electrical delay

Transmission line

 

Compatible with coaxial cables and waveguides

Same

 

Value

 

Any value from 0 to 10 seconds

Any value from -10 to +10 seconds

Phase offset

 

 

Any value from -360 degree to +360 degree.

Same

Setting sweep conditions for Couple/Uncouple

 

 

Channels 1 and 3 and channels 2 and 4 are always coupled. Channels 1 and 2 can be set either at Couple or Uncouple. 

 Traces in the same channel are coupled; traces in different channels are not coupled.

Trigger mode

 

 

  • Continuous

  • Single

  • Hold

  • Specified number of sweeps

  • Continuous

  • Single

  • Hold

Trigger source

 

 

  • Internal

  • External (per sweep, per point)

  • Manual (per point)

  • Internal

  • External (per sweep)

  • bus

  • manual (per sweep)

External trigger line

 

 

Can be set to High or Low

Same