Method (Write-only)
SCPI.SENSe(Ch).CORRection.OFFSet.COLLect.ECAL.SOLT1 = EPort
This command executes 1-port calibration using ECal (Electronic Calibration) for the specified port when the frequency offset feature is ON for the selected channel (Ch).
If this command is executed when the ECal module is not connected or when ports are not connected to each other properly, a runtime error occurs.
To turn ON the frequency offset feature,see SCPI.SENSe(Ch).OFFSet.STATe.
Parameter |
EPort |
Description |
Executes 1-port calibration for frequency offset measurement. |
Data type |
Long integer type (Long) |
Range |
1 to 2 |
Note |
If the specified variable is out of the allowable setup range, an error occurs when executed. |
SCPI.SENSe(1).CORRection.OFFSet.COLLect.ECAL.SOLT1 = 1
SCPI.SENSe(Ch).CORRection.OFFSet.COLLect.ECAL.SMIX2
Cal > Mixer/Converter Caribration > Scalar Cal(ECal) > Select Ports > Port 1|Port 2
Cal > Mixer/Converter Caribration > Scalar Cal(ECal) > ECal & Done
:SENSe{[1]-160}:CORRection:OFFSet:COLLect:ECAL:SOLT1 <numeric>
10 OUTPUT 717;":SENS1:CORR:OFFS:COLL:ECAL:SOLT1 2"
20 OUTPUT 717;"*OPC?"
30 ENTER 717;A