Property (Read-Write)
SCPI.SENSe(Ch).MULTiplexer(Id).TSET9.PORT1 = Param
Param = SCPI.SENSe(Ch).MULTiplexer(Id).TSET9.PORT1
This command sets/gets a port assigned to Port 1 of the E5091A whose ID is Id when measuring selected channel (Ch) in the measurement using the E5091A.
If the port assigned to Port 2 is T1 and you select T1 as the port assigned to Port 1, the port assigned to Port 2 is changed to T2 automatically.
|
Parameter |
Param |
|
Description |
The port assigned to Port 1 |
|
Data type |
Character string type (String) |
|
Range |
Select from either of the following:
|
|
Preset Value |
A |
Dim Port As String
SCPI.SENSe(1).MULTiplexer1.TSET9.PORT1 = "T1"
Port = SCPI.SENSe(1).MULTiplexer1.TSET9.PORT1
SCPI.SENSe(Ch).MULTiplexer(Id).STATe
SCPI.SENSe(Ch).MULTiplexer(Id).TSET9.PORT2
SCPI.SENSe(Ch).MULTiplexer(Id).TSET9.PORT3
SCPI.SENSe(Ch).MULTiplexer(Id).TSET9.PORT4
SCPI.SENSe(Ch).MULTiplexer(Id).DISPlay.STATe
SCPI.SENSe(Ch).MULTiplexer(Id).PORT(Pt).CATalog
System > Multiport Test Set Setup > Test Set 1|Test Set 2 > Port 1 > A|T1
:SENSe{[1]-160}:MULTiplexer{[1]|2}:TSET9:PORT1 {A|T1}
:SENSe{[1]-160}:MULTiplexer{[1]|2}:TSET9:PORT1?
{A|T1}<newline><^END>
10 OUTPUT 717;":SENS1:MULT1:TSET9:PORT1 T1"
20 OUTPUT 717;":SENS1:MULT1:TSET9:PORT1?"
30 ENTER 717;A$