Power Commands - Scalar Mixer/Converter Measurement Class

Only the Main, Port Power, and Leveling & Offsets Power commands corresponding to the Scalar Mixer/Converter measurement class are documented here. The Attenuators commands are identical to the Attenuator commands for the Standard measurement class and can be accessed by clicking here or by clicking on the softtab on the graphic below.

Click here to view links to Power commands for all Measurement Classes.

Main

Port Power

Leveling
& Offsets

Main Tab Commands
Softkey Sub-item SCPI
Power Level   SOURce:POWer[:LEVel][:IMMediate][:AMPLitude] DISPlay:GUI:POWer:SPIN:RESolution
RF Power ON/OFF OUTPut[:STATe]

Power and Attenuators...

   
SMC Setup... (Scalar Mixer/Converter Measurement Class only)    
Port Power Tab Commands
Softkey Sub-item SCPI
Select Port 1

None

Port 2

None

Port 3

None

Port 4

None

Port 1 Src2

None

Source3

None

Power Level   SOURce:POWer[:LEVel][:IMMediate][:AMPLitude]
Source State AUTO SOURce:POWer:MODE
ON SOURce:POWer:MODE
OFF SOURce:POWer:MODE
Coupling ON SOURce:POWer:COUPle
OFF SOURce:POWer:COUPle
Leveling & Offsets Tab Commands
Softkey Sub-item SCPI
Select Port 1

None

Port 2

None

Port 3

None

Port 4

None

Port 1 Src2

None

Source3

None

Slope ON/OFF SOURce:POWer[:LEVel]:SLOPe:STATe
Power Slope SOURce:POWer[:LEVel]:SLOPe
Offset   SOURce:POWer:ALC[:MODE]:RECeiver:OFFSet
Limit ON/OFF SYSTem:POWer:LIMit:STATe
Power Limit SYSTem:POWer:LIMit

Offsets and Limits...

   

ALC Hardware

Internal

SOURce:POWer:ALC[:MODE]

Open Loop

SOURce:POWer:ALC[:MODE]

Receiver Leveling...