The following Tools, Utilities, and Adjustments are available to help you keep your VNA at peak performance.
Display Test
Speaker Volume
Not all of the adjustments listed below are valid for every VNA model. Only the adjustments needed for each particular VNA will be listed.
To access the service adjustments on the VNA, click Utility, then System, then Service, then Adjustment Routines...
NOTE: The built-in adjustment is not available for M98xxA, P50xxA/B, P93xxB and E5080A/B. An adjustment software is provided as an external software.
NOTE: The built-in adjustment is not available for M98xxA, P50xxA/B, P93xxB and E5080A/B. An adjustment software is provided as an external software.
10 MHz Reference Frequency Adjustment
Source Adjustment
Receiver Adjustment