LTE-Advanced TDD/FDD Transmit ON/OFF measurement inherits all the functionality of the same measurement of LTE TDD/FDD. And LTE-Advanced TDD/FDD supports Transmit ON/OFF measurement in the intra-band contiguous aggregation mode.
The Bandwidth of the signal being measured for the transmitter OFF power is different on X-Series Signal Analyzers with Option B25 and B40 or wider.
On X-Series Signal Analyzers with Option B25, the Bandwidth of the signal being measured for the transmitter OFF power for BS and UE is defined below:
|
Channel Bandwidth |
Bandwidth measured |
|
>=1.4 MHz and <= 1.5 MHz |
1.5 MHz |
|
> 1.5MHz and <= 3.0 MHz |
3.0 MHz |
|
> 3.0 MHz and <= 4.0 MHz |
4.0 MHz |
|
> 4.0 MHz and <= 5.0 MHz |
5.0 MHz |
|
> 5.0 MHz and <= 6.0 MHz |
6.0 MHz |
|
> 6.0 MHz and <= 8.0 MHz |
8.0 MHz |
|
> 8.0 MHz and <= 10.0 MHz |
10.0 MHz |
|
> 10.0 MHz |
25.0 MHz |
On X-Series Signal Analyzers with Option B40 or wider Bandwidth option, the Bandwidth of the signal being measured for the transmitter OFF power for BS is defined below:
|
BS Channel Bandwidth (single carrier) |
BS Bandwidth measured |
|
1.4 MHz ( 6 RB) |
1.095 MHz |
|
3.0 MHz ( 15 RB) |
2.715 MHz |
|
5.0 MHz ( 25 RB) |
4.515 MHz |
|
10.0 MHz (50 RB) |
9.015 MHz |
|
15.0 MHz (75 RB) |
13.515 MHz |
|
20.0 MHz (100 RB) |
18.015 MHz |
|
BS Channel Bandwidth (multi-carriers) |
BS Bandwidth measured |
|
< Bandwidth Option Bxx (for example, B40=40 MHz) |
BWChannel_CA |
|
>= Bandwidth Option Bxx (for example, B40=40 MHz) |
Maximum bandwidth supported (For example, 40MHz) |
On X-Series Signal Analyzers with Option B40 or wider, the Bandwidth of the signal being measured for the transmitter OFF power for UE is defined below, and it is measured on per component carrier.
|
UE Channel Bandwidth |
UE Bandwidth measured |
|
1.4 MHz ( 6 RB) |
1.08 MHz |
|
3.0 MHz ( 15 RB) |
2.7 MHz |
|
5.0 MHz ( 25 RB) |
4.5 MHz |
|
10.0 MHz (50 RB) |
9.0 MHz |
|
15.0 MHz (75 RB) |
13.5 MHz |
|
20.0 MHz (100 RB) |
18.0 MHz |