5G NR
Channel-State Information Reference Signal (CSI-RS) is used for DL CSI downlink acquisition. It is also used for Reference Signal Received Power (RSRP) measurements used during mobility and beam management It is also used for frequency and time tracking, demodulation and UL reciprocity based pre-coding.
CSI-RS is configured specific to UE, however multiple users can share the same resource.
The 5G NR standard allows a high level of flexibility in CSI-RS configurations. A CSI-RS resource may start at any OFDM symbol of the slot and it usually occupies 1, 2, or 4 OFDM symbols depending upon the configured number of ports. It can be periodic, semi-persistent, or aperiodic (this is due to DCI triggering). For time and frequency tracking, CSI-RS can either be periodic or aperiodic. It is transmitted in bursts of two or four symbols which are spread across one or two slots.
This topic describes the following CSI-RS properties:
Row Index of CSI-RS Location table
PRB Allocation for Density = 0.
Resource Elements used for PDSCH
Adds a CSI-RS to the transmission. Supports up to 32 CSI-RS channels.
See also, Adding, Copying, and Deleting BWP or Channels.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > + sign > Add |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs:ADD |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:ADD |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Deletes the highlight CSI-RS.
See also, Adding, Copying, and Deleting BWP or Channels.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Ellipsis icon > Delete |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs:DELete <integer> |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:DEL 1 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Copies the currently selected CSI-RS channel to the last column of the setup table. Supports up to CSI-RS 32 channels.
See also, Adding, Copying, and Deleting BWP or Channels.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Ellipsis icon > Copy |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIR:COPY <integer> |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:COPY 1 |
Initial S/W Revision |
A.02.00 |
Modified S/W Revision |
A.09.00 |
Displays the available CSI-RS resources.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Displays the Count |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs:COUNt? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:COUN? |
Preset |
1 |
State Saved |
No |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Sets the name of the CSI-RS channel.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > General Settings > Name |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:NAMe <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:NAMe? |
SCPI Example |
|
State Saved |
Yes |
Initial S/W Revision |
A.09.00 |
Enables or disables CSI-RS.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > General Settings > Enabled |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>[:STATe]? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:STAT ON RAD:NR5G:WAV:CCAR0:DLIN:CSIR:STAT? |
Preset |
Off |
State Saved |
Yes |
Range |
Off | On |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Specifies the power level for the selected CSI-RS.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > General Settings > Power Boosting |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:POWer <rel_ampl> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:POWer? [MAXimum|MINimum] |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:POW 2 RAD:NR5G:WAV:CCAR0:DLIN:CSIR:POW? |
Preset |
0 dB |
Min |
-40 dB |
Max |
40 dB |
Resolution |
0.01 dB |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Sets the mapping between physical antennas and logical antenna ports, the number of physical antennas is under the Waveform Setup node. Multiple antenna ports are supported (see image).
The logical antenna ports are expressed as p0, p1, p2 etc.
For API and SCPI usage, a string like "p0,p1+p2+p3,p1+p2" is supported to map multiple ports to one antenna.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > General Settings > Antenna Ports Generated |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:APORt <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>: CSIRs<channel>:APORt? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:APOR 'P1' RAD:NR5G:WAV:CCAR0:DLIN:CSIR:APOR? |
Preset |
"p0" |
State Saved |
Yes |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00, A.11.00 |
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > General Settings > n_ID |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:NID <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>: CSIRs<channel>:NID? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:NID 2 RAD:NR5G:WAV:CCAR0:DLIN:CSIR:NID? |
Preset |
0 |
State Saved |
Yes |
Min |
0 |
Max |
65535 |
Resolution |
1 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Specifies whether the selected CSI-RS is zero power or non-zero power.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > General Settings > Zero Power |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:ZPOWer[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:ZPOWer [:STATe]? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:ZPOW ON RAD:NR5G:WAV:CCAR0:DLIN:CSIR:ZPOW? |
Preset |
Off |
State Saved |
No |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Time domain: Use Allocated Slots to set slot allocation, and the symbol allocation is determined by the CORESET selection.
Frequency domain: Select BWP first, and then CORESET index in the BWP. After selecting CORESET index, use CCE offset and CCE number to set the frequency location of DCI.
Sets the slot indexes allocated for the selected CSI-RS. Allocated Slots are entered as an array of slot indexes allocated for the CSI-RS. 5G NR slot format combination structures are defined in 5G NR 3GPP TS 38.200 series standards.
There are three ways to configure:
Sets the allocated slot index for the channel. Allocated Slots are entered as an array of slot indexes allocated for the PUCCH. There are three ways to configure:
To configure by individual index, use ',' as the delimiter, e.g. 0,1,2,3.
To configure by a range of index, use ':' to indicate the start index and the last index, e.g. 3:10 means 3,4,5,6,7,8,9,10.
To configure by a certain step, use two ':' to indicate the start index, the step and the last index, e.g. 0:4:12 means 0, 4, 8, 12.
These three configuration methods can be used in combination, by using ',' as the delimiter, e.g. 0,1,4:7,8:2:19 means index 0,1,4,5,6,7,8,10,12,14,16,18.
If the slot allocation is different for different frame, use '{ }' and '|' to specify the frame index, for example, {0|0,1,2},{1|3,4,5} means slot 0,1,2 for frame 0, and slot 3,4,5 for frame 1. Ensure the Number of Radio Frames under Waveform Setup node is large enough.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Resource Allocation > Allocated Slots |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:SLOTs <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:SLOTs? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:SLOT "0:9" RAD:NR5G:WAV:CCAR0:DLIN:CSIR:SLOT? |
Preset |
"2" |
State Saved |
Yes |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Specifies the bandwidth portion for selected CSI-RS.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Resource Allocation > Bandwidth Part |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:BWP 0|1 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:BWP? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:BWP 1 RAD:NR5G:WAV:CCAR0:DLIN:CSIR:BWP? |
Preset |
1 |
State Saved |
Yes |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Specifies the RB Offset relative to the selected BWP. This value specifies the RB starting point within the containing resource allocation.
The Maximum value is bwp RB Offset + bwp RB Number – 4 The value will be clipped to a multiple of 4.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Resource Allocation > RB Offset |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:RB:OFFSet <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:RB:OFFSet? [MAXimum|MINimum] |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:RB:OFFS 4 RAD:NR5G:WAV:CCAR0:DLIN:CSIR:RB:OFFS? |
Preset |
0 |
State Saved |
Yes |
Min |
0 |
Max |
268 |
Resolution |
4 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Specifies the resource block number used for a CSI-RS transmission. This value specifies the contiguous set of RB starting at RB Offset within the containing resource allocation.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Resource Allocation > RB Number |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:RB:NUMBer <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:RB:NUMBer? [MAXimum|MINimum] |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:RB:NUMB 148 RAD:NR5G:WAV:CCAR0:DLIN:CSIR:RB:NUMB? |
Preset |
272 |
State Saved |
Yes |
Min |
4 |
Max |
272 |
Resolution |
4 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Sets the first symbol index (I0) of CSI.RS
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Resource Allocation > First Symbol (l0) |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:SYMBol:FS <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:SYMBol:FS? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:SYMB:FS 3 RAD:NR5G:WAV:CCAR0:DLIN:CSIR:SYMB:FS? |
Couplings |
Coupled with numerology of the selected BWP and Row Index. When BWP CP Type is Normal nSymbolPerSlot = 14 When BWP CP Type is Extended nSymbolPerSlot = 12 When Row Index: 13, 16 Max value = nSymbolPerSlot – 1 When Row Index: 14 17 Max value = nSymbolPerSlot – 2 When Row Index: 15, 18 Max Value = nSymbolPerSlot – 4 When Row Index: 8, 10, 12 Max Value = nSymbolPerSlot – 2 When Row Index: Other values Max value = nSymbolPerSlot – 1 |
Preset |
12 |
State Saved |
Yes |
Min |
0 |
Max |
13 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Sets the first symbol index 2 (I2) of CSI-RS.
This parameter is only configurable when Row Index of CSI-RS location table is 13/14/16/17.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Resource Allocation > First Symbol2 (l1) |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:SYMBol:FS2 <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:SYMBol:FS2? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:SYMB:FS2 3 RAD:NR5G:WAV:CCAR0:DLIN:CSIR:SYMB:FS2? |
Couplings |
Coupled with numerology of the selected BWP and Row Index. When BWP CP Type is Normal nSymbolPerSlot = 14 When BWP CP Type is Extended nSymbolPerSlot = 12 When Row Index: 13, 16 Min value = 2 Max value = min(12, nSymbolPerSlot -1) When Row Index: 14, 17 Min value = 2 Max value = min(12, nSymbolPerSlot -2) When Row Index: other values Invisible Value = -1 |
Preset |
-1 |
State Saved |
Yes |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Sets the frequency-domain bitmap of CORESET. The available CDM types depend on the Table Row Index of the CSI-RS location table (see 38.211 Table 7.4.1.5.3-1), which is determined by the selected number of ports in the Antenna Port Number setting.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Resource Allocation > Frequency Domain Bitmap |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:FDBitmap <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:FDBitmap <string>? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:FDB '11111' RAD:NR5G:WAV:CCAR0:DLIN:CSIR:FDB? |
Couplings |
Length couplings: Row Index: 1 The value is left padded with 0 and the length is clipped to 4 For example, if user input "01", it will be padded to "0001" If user input "0101011", it will be clipped to "1011" Row Index: 2 The value is left padded with 0 and the length is clipped to 12 Row Index: 4 The value is left padded with 0 and the length is clipped to 3 Row Index: Other values The value is left padded with 0 and the length is clipped to 6 Number of ‘1’ couplings (required minimum number of ‘1’s) Row Index: 7, 8 Number of ‘1’ needed: 2 Row Index: 10, 13, 14, 15 Number of ‘1’ needed: 3 Row Index: 6, 11, 12,16, 17,18 Number of ‘1’ needed: 4 Row Index: 9 Number of ‘1’ needed: 6 Row Index: other values Number of ‘1’ needed: 1 For example, if Row Index is 4, user input "00001011", according to length couplings rule, the value will be clipped to "001011" at first. Then according Number of ‘1’s couplings rule, the Number of ‘1’s needed should be 4. So the value "001011" will automatically adjusted to "001111". |
Preset |
"001" |
State Saved |
Yes |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Displays the row index of the CSI-RS location table (38.211 Table 7.4.1.5.3-1), which is determined by the selected number of ports in the Antenna Port Number setting and the selected CDM Type and Frequency Domain Bitmap.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Resource Allocation > Row Index of CSI-RS Location Table |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:LTRindex <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:LTRindex? [MAXimum|MINimum] |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:LTR 2 RAD:NR5G:WAV:CCAR0:DLIN:CSIR:LTR? |
Preset |
4 |
State Saved |
Yes |
Min |
1 |
Max |
18 |
Resolution |
1 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Displays the number of Antenna Ports used for CSI-RS, it is automatically coupled with Row Index.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Resource Allocation > Number of Antenna Ports |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:APORts:COUNt? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:APOR:COUN? |
Couplings |
Read-only. Coupled with Row Index. Row Index: 1, 2 Value is adjusted to 1 Row Index: 3 Value is adjusted to 2 Row Index: 4, 5 Value is adjusted to 4 Row Index: 6,7,8 Value is adjusted to 8 Row Index:9, 10 Value is adjusted to 12 Row Index: 11,12 Value is adjusted to 16 Row Index: 13,14,15 Value is adjusted to 24 Row Index: 16,17,18 Value is adjusted to 32 |
Preset |
4 |
State Saved |
Yes |
Initial S/W Revision |
|
Modified S/W Revision |
A.09.00 |
Sets the Density of the selected CSI-RS. The available density choices depend on the Table Row Index of the CSI-RS location table (see 38.211 Table 7.4.1.5.3-1), which is determined by the selected number of ports in the Antenna Port Number setting and the selected CDM Type and Frequency Domain Bitmap.
Choices are: Three (RBs), One (RB), 0.5 (Even RB), 0.5 (Odd RB)
To set the Density, the Row Index of CSI-RS Location table must be set to 2, 3, 12, 13, 14,15,16,17, or 18.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Resource Allocation > Density |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:DENSity DP5|D1|D3 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:DENSity? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:DENS DP5 RAD:NR5G:WAV:CCAR0:DLIN:CSIR:DENS? |
Couplings |
Row Index: 1 The value is read-only and adjusted to D3 (3) Row Index: 4, 5,6, 7, 8, 9, 10, 11 The value is read-only and adjusted to D1 (1) Row Index: 2, 3, 12, 13, 14,15,16,17,18 The value can be set. The valid values are D1 (1) and DP5 (0.5) |
Preset |
D1 |
State Saved |
Yes |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Sets Even or Odd PRBs used for CSI-RS when Density is 0.5.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Resource Allocation > PRB Allocation |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:PRB:ALLocation EVEN|ODD [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:PRB:ALLocation? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:PRB:ALL ODD RAD:NR5G:WAV:CCAR0:DLIN:CSIR:PRB:ALL? |
Preset |
Even |
State Saved |
Yes |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Displays the CDM type for the selected CSI-RS. The available CDM types depend on the Table Row Index of the CSI-RS location table (see 38.211 Table 7.4.1.5.3-1), which is determined by the selected number of ports in the Antenna Port Number setting.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Resource Allocation > CDM Type |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:CDM:TYPE? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:CSIR:CDM:TYPE? |
Couplings |
Read-only Row Index: 1, 2 "No CDM" Row Index: 8, 10, 12, 14, 17 "CDM 4 (FD2, TD2)" Row Index: 15, 18 "CDM8 (FD2, TD4)" Row Index: other values "FD-CDM2" |
Preset |
"FD-CDM2" |
State Saved |
Yes |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
When On, the resource elements assigned to CSI-RS can be used for PDSCH, if CSI-RS collides with PDSCH. If true, PDSCH will be mapped to the resource element and CSI-RS will overwrite the values. If false, PDSCH will not be mapped to the resource elements.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > CSI-RS > Resource Allocation > Resource Elements used for PDSCH |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:PDSCh:REUSed[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:CSIRs<channel>:PDSCh:REUSed[:STATe]? |
SCPI Example |
|
Preset |
On |
State Saved |
Yes |
Initial S/W Revision |
A.09.00 |