5G NR
Downlink Control Information (DCI) is used to transport downlink control information for one or more cells with one radio network transportation identifier (RNTI) to the PDCCH physical channel.
This topic describes the following DCI properties:
Adds a DCI to the setup table. Supports up to 32 channels.
See also, Adding, Copying, and Deleting BWP or Channels.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > DCI > + sign to Add |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI:ADD |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:DCI:ADD |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Removes the highlighted DCI.
See also, Adding, Copying, and Deleting BWP or Channels.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > DCI > Ellipsis icon > Delete |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI:DELete <integer> |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:DCI:DEL 1 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Copies the currently selected DCI channel to the last column of the setup table. Supports up to 32 channels.
See also, Adding, Copying, and Deleting BWP or Channels.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > DCI > Ellipsis icon > Copy |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI:COPY <integer> |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:DCI:COPY 1 |
Initial S/W Revision |
A.02.00 |
Modified S/W Revision |
A.09.00 |
Displays or returns the number of DCIs.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > Displays the available DCIs |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI:COUNt? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:DCI:COUN? |
Preset |
1 |
State Saved |
No |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Sets the name of the DCI channel.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > DCI >General Settings > Name |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:NAMe <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:NAMe? |
SCPI Example |
|
Saved State | Yes |
Initial S/W Revision |
A.09.00 |
Enables or disables the state of DCI.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > DCI > General Settings > DCI Enabled |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>[:STATe]? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:DCI:STAT ON RAD:NR5G:WAV:CCAR0:DLIN:DCI:STAT? |
Preset |
Off |
State Saved |
Yes |
Range |
Off | On |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Set the additional power boosting for the channel.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > DCI > General Settings > Power Boosting |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:POWer <rel_ampl> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:POWer? [MAXimum|MINimum] |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:DCI0:POW 0 RAD:NR5G:WAV:CCAR0:DLIN:DCI0:POW? |
Preset |
0 dB |
Min |
-40 dB |
Max |
40 dB |
Resolution |
0.01 dB |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
A number array separated by ",".
The length is equal to "Total Number of Antennas" in the Waveform Setup node.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > DCI > General Settings > Antenna Port Weight |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:APORt:WEIGht [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:APORt:WEIGht? |
SCPI Example |
|
Preset |
1 |
State Saved |
Yes |
Range |
-2 to 2 |
Initial S/W Revision |
A.11.00 |
Enables or disables scrambling for the selected channel.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > General Settings > Scrambling |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:SCRambling[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:SCRambling[:STATe]? |
SCPI Example | RAD:NR5G:WAV:CCAR0:DLIN:DCI0:SCR OFF RAD:NR5G:WAV:CCAR0:DLIN:DCI0:SCR? |
Preset | On |
State Saved | Yes |
Initial S/W Revision | A.01.00 |
Modified S/W Revision | A.09.00 |
Specifies the PDCCH DMR Scrambling ID for sequence generation. A minus 1 (-1) means not configured.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > General Settings > PDCCH-DMRS-Scrambling-ID |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:PDSCrambling:ID <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:PDSCrambling:ID? [MAXimum|MINimum] |
SCPI Example | RAD:NR5G:WAV:CCAR0:DLIN:DCI0:PDSC:ID 2 RAD:NR5G:WAV:CCAR0:DLIN:DCI0:PDSC:ID? |
Preset | -1 |
State Saved | Yes |
Min | -1 |
Max | 65535 |
Resolution | 1 |
Initial S/W Revision | A.01.00 |
Modified S/W Revision | A.09.00 |
Sets the RNTI for the channel.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > General Settings > RNTI |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:RNTI:TYPE SIRNTI|PRNTI|RARNTI|TCRNTI|CCSMCSC [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:RNTI:TYPE? |
SCPI Example | |
Preset | CCSMCS |
State Saved | Yes |
Initial S/W Revision | A.09.00 |
Sets the C-RNTI for a PDCCH, used for the following conditions:
Scrambling in UE-specific search space if the pdcch-DMRS-ScramblingID is configured.
CCE offset calculation in UE-specific search space if it is not 0.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > General Settings > C-RNTI |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:RNTI <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:RNTI? [MAXimum|MINimum] |
SCPI Example | RAD:NR5G:WAV:CCAR0:DLIN:DCI0:RNTI 2 RAD:NR5G:WAV:CCAR0:DLIN:DCI0:RNTI? |
Preset | 0 |
State Saved | Yes |
Min | 0 |
Max | 65535 |
Resolution | 1 |
Initial S/W Revision | A.01.00 |
Modified S/W Revision | A.09.00 |
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > General Settings > DMRS Power Boosting |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:DMRS:POWer <real> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:DMRS:POWer? |
SCPI Example | |
Preset | 0 |
State Saved | Yes |
Min | -40 |
Max | 40 |
Initial S/W Revision | A.09.00 |
Displays the DMRS mapping reference of DCI, CORESET0 is selected if DCI is transmitted in CORESET0, otherwise CRB0 is selected, see section 7.4.1.3.2 of TS38.211 for more information.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > General Settings > DMRS Mapping Reference |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:DMRS:MAPPing? |
SCPI Example | |
Preset | CRB0 |
State Saved | Yes |
Initial S/W Revision | A.09.00 |
Time domain: Use Allocated Slots to set slot allocation, and the symbol allocation is determined by the CORESET selection.
Frequency domain: Select BWP first, and then CORESET index in the BWP. After selecting CORESET index, use CCE offset and CCE number to set the frequency location of DCI.
Controls the allocated slot index for DCI transmission.
Sets the allocated slot index for the channel. Allocated Slots are entered as an array of slot indexes allocated for the PUCCH. There are three ways to configure:
To configure by individual index, use ',' as the delimiter, e.g. 0,1,2,3.
To configure by a range of index, use ':' to indicate the start index and the last index, e.g. 3:10 means 3,4,5,6,7,8,9,10.
To configure by a certain step, use two ':' to indicate the start index, the step and the last index, e.g. 0:4:12 means 0, 4, 8, 12.
These three configuration methods can be used in combination, by using ',' as the delimiter, e.g. 0,1,4:7,8:2:19 means index 0,1,4,5,6,7,8,10,12,14,16,18.
If the slot allocation is different for different frame, use '{ }' and '|' to specify the frame index, for example, {0|0,1,2},{1|3,4,5} means slot 0,1,2 for frame 0, and slot 3,4,5 for frame 1. Ensure the Number of Radio Frames under Waveform Setup node is large enough.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > Resource Allocation > Allocated Slots |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:SLOTs <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>: DCI<channel>:SLOTs? |
SCPI Example | RAD:NR5G:WAV:CCAR0:DLIN:DCI0:SLOT "0:10" RAD:NR5G:WAV:CCAR0:DLIN:DCI0:SLOT? |
Couplings | The range of slot index is from 0 to the number of slots in the frame of the current numerology - 1. The to number of slots in the frame is coupled with the numerology used by this channel, which is defined in the selected BWP and refer to the Frame Structure table for the details about the relationship between number of slots in the frame and numerology. |
Preset | "0" |
State Saved | Yes |
Initial S/W Revision | A.01.00 |
Modified S/W Revision | A.09.00 |
Displays the first symbol index for the DCI transmission, the symbol number of DCI is defined in selected CORESET.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > Resource Allocation >First Symbol |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:SYMBol:FIRSt <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:SYMBol:FIRSt? |
SCPI Example | RAD:NR5G:WAV:CCAR0:DLIN:DCI0:SYMB:FIRS 2 RAD:NR5G:WAV:CCAR0:DLIN:DCI0:SYMB:FIRS? |
Preset | 0 |
State Saved | Yes |
Min | 0 |
Max | 13 |
Initial S/W Revision | A.01.00 |
Modified S/W Revision | A.09.00 |
Selects the search space type of current PDCCH: UE Specific or Common.
For the initial BWP, the search space is always Common and is set to read-only.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > Resource Allocation > Search Space |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:SSPace UESPecific|COMMon [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:SSPace? |
SCPI Example | RAD:NR5G:WAV:CCAR0:DLIN:DCI0:SSP UESP RAD:NR5G:WAV:CCAR0:DLIN:DCI0:SSP? |
Preset | UE-Specific |
State Saved | Yes |
Initial S/W Revision | A.01.00 |
Modified S/W Revision | A.09.00 |
Sets aggregation level for current PDCCH.
The choices may be limited by the total number of CCEs of the selected CORESET.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > Resource Allocation > Aggregation Level |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:AGGRegation:LEVel <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:AGGRegation:LEVel? [MAXimum|MINimum] |
SCPI Example | RAD:NR5G:WAV:CCAR0:DLIN:DCI0:AGGR:LEV 2 RAD:NR5G:WAV:CCAR0:DLIN:DCI0:AGGR:LEV? |
Choices | 1 | 2 | 4 | 8 | 16 |
Couplings | NumberOfRB = (Count of 1 in frequencyDomainBitmap)*6; nReg = NumberOfRB * coreset SymbolNumber; nCCE = nReg / 6; For Initial BWP nCCE >= 16 Valid values are {4, 8, 16} 8 <= nCCE < 16 Valid values are {4, 8} 4 <= nCCE < 8 Valid value is 4 For other BWPs nCCE >= 16 Valid values are {1, 2,4,8,16} 8 <= nCCE < 16 Valid values are {1, 2, 4, 8} 4 <= nCCE < 8 Valid values are {1, 2, 4} 2 <= nCCE < 4 Valid values are {1, 2} Other nCCE Valid value is 1. |
Preset | 4 |
State Saved | Yes |
Min | 1 |
Max | 16 |
Initial S/W Revision | A.01.00 |
Modified S/W Revision | A.09.00 |
Sets the number of PDCCH candidates to calculate the CCE Offset.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > Resource Allocation > Number of PDCCH Candidates |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:PCANdidates:COUNt <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:PCANdidates:COUNt? [MAXimum|MINimum] |
SCPI Example | RAD:NR5G:WAV:CCAR0:DLIN:DCI0:PCAN:COUN 6 RAD:NR5G:WAV:CCAR0:DLIN:DCI0:PCAN:COUN? |
Choices | 1 | 2 | 3 | 4 | 5 | 6 | 8 |
Preset | 4 |
State Saved | Yes |
Min | 1 |
Max | 8 |
Resolution | 1 |
Initial S/W Revision | A.01.00 |
Modified S/W Revision | A.09.00 |
Sets the candidate index of the search space to where the PDCCH is located.
If the Candidate Index is set to -1, then you can input the CCE Offset manually, but only one CCE Offset value is accepted.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > Resource Allocation > Candidate Index |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:PCANdidates:INDex <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:PCANdidates:INDex? [MAXimum|MINimum] |
SCPI Example | RAD:NR5G:WAV:CCAR0:DLIN:DCI0:PCAN:IND 2 RAD:NR5G:WAV:CCAR0:DLIN:DCI0:PCAN:IND? |
Preset | 0 |
State Saved | Yes |
Min | -1 |
Max | 3 |
Resolution | 1 |
Initial S/W Revision | A.01.00 |
Modified S/W Revision | A.09.00 |
Automatically sets the CCE offset indicating to where DCI starts.
The range is based on the selected CORESET settings. For UE-specific search space and if RNTI is not 0, the CCE Offset is different for each slot with each value corresponding to one slot. If Candidate Index is set to -1, you can input CCE Offset manually, but only one value is accepted.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > Resource Allocation > Candidate Offset |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:CCE:OFFSet? |
SCPI Example | RAD:NR5G:WAV:CCAR0:DLIN:DCI0:CCE:OFFS? |
Couplings | Calculated by Slot Index, Search Space, Aggregation Level, Number of PDDCh Candidates and Candidate Index. NumberOfRB = (Count of 1 in frequencyDomainBitmap)*6; nReg = NumberOfRB * coreset SymbolNumber; nCCE = nReg / 6;
mu is the BWP mu value. Mu is calculated from BWP Numerology. Numerology is 15k, mu is 0 Numerology is 30k, mu is 1 Numerology is 60k (Normal CP or Extended CP), mu is 2 Numerology is 120k, mu is 3 Numerology is 240k, mu is 4
slotIdx is the array of the parsed Allocated Slots. For example, Allocated Slots "0:3" will be parsed to {0,1,2,3} m = Candidate Index. L = Aggregation Level. M = Number of Candidates nCI = 0 p = CORESET Index
If Search Space is UE Specific A = {39827, 39829, 39839}; D = 65537; Y is an array the length of which is number of frame per slot.
Y[0] = (A[p] * RNTI) % D; for (i = 1; i < Y.size(); i++) { Y[i] = (A[p] * Y[i - 1]) % D; } cceIndex is an array the length of which is the length of slotIdx. for (i = 0; i < cceIndex.size(); i++) { cceIndex[i] = (int)(L * ((Y[slotIdx[i]] + (m * nCCE) / (L * M) + nCI) % (nCCE / L))); } CceOffsetStr = convert cceIndex from array to string.;
if (RNTI == 0) CceOffset = the string value of cceIndex[0]; If Search Space is Common CceOffset = the string value of (L * (((m * nCCE) / (L * M) + nCI) % (nCCE / L))) |
Preset | "0" |
State Saved | Yes |
Initial S/W Revision | A.01.00 |
Modified S/W Revision | A.09.00 |
Choices: All the CORESETS in all the BWPs
Default: BWP1_CORESET1
Select the CORESET to be used for DCI transmission.
Enables or disables transport layer channel coding.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > DCI Payload Data > Channel Coding |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:CCODing[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:CCODing:[:STATe]? |
SCPI Example | |
Preset | On |
State Saved | Yes |
Initial S/W Revision | A.01.00 |
Modified S/W Revision | A.09.00 |
Controls the C-RNTI for a PDCCH in a UE-specific search space. When the pdcch-DMRS-ScramblingID is configured (Not -1) it is used for scrambling. When it is out-of-scope(invisible) then 0 will be used for scrambling.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > DCI Payload Data > C-RNTI for Scrambling |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:CRNTi <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:CRNTi? [MAXimum|MINimum] |
SCPI Example | RAD:NR5G:WAV:CCAR0:DLIN:DCI0:CRNT 2 RAD:NR5G:WAV:CCAR0:DLIN:DCI0:CRNT? |
Preset | 0 |
State Saved | Yes |
Min | 0 |
Max | 65535 |
Resolution | 1 |
Initial S/W Revision | A.04.00 |
Modified S/W Revision | A.09.00 |
Enables or disables Auto DC. When enabled, you can edit the parameters for DCI contents.
DCI Format
RNTI Type
DL-SCH Couplings
DCI Bits
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > DCI Payload Data > Auto DCI |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:AUTO ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:AUTO? |
SCPI Example |
|
Preset | Off |
State Saved | Yes |
Initial S/W Revision | A.09.00 |
Selects the DCI format.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > DCI Payload Data > DCI Format |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:FORMat F00|F01|F02|F10|F11|F12 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:FORMat? |
SCPI Example | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier{0:47}:DLINk:DCI{0:31}:FORMat F00 |
Couplings | When DCI Format 0_2 is selected, the "RNTI Type" can only be "C-RNTI/CS-RNTI/MCS-C-RNTI" and "DCI Coupling" is read-only and "None." When DCI Format 1_2 is selected, the "RNTI Type" can only be "C-RNTI/CS-RNTI/MCS-C-RNTI" and "DCI Coupling" choices are "None" or the DL-SCH in the list, same as Format 1_0 and 1_1. |
Preset | Format 0_0 (F00) |
State Saved | Yes |
Initial S/W Revision | A.09.00 |
Selects the RNTI Type.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > DCI Payload Data > RNTI Type |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:RNTI:TYPE SIRNTI|PRNTI|RARNTI|TCRNTI|CCSMCSC [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:RNTI:TYPE? |
SCPI Example |
|
Preset | C-RNTI/CS-RNTI/MCS-C-RNTi (CCSMCSC) |
State Saved | Yes |
Initial S/W Revision | A.09.00 |
Set which DL-SCH is coupled with current DCI.
If DCI is coupled with a DL-SCH, after any changes on the DL-SCH side, scheduling information will be automatically filled into the DCI field, RNTI, allocated slots and BWP selection are also coupled with DL-SCH.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > DCI Payload Data > DL-SCH Couplings |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:DLSCh:INDex <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:DLSCh:INDex? |
SCPI Example |
|
Preset | -1 |
Min | -1 |
Max | 31 |
State Saved | Yes |
Initial S/W Revision | A.09.00 |
Displays the number of DCI bits. Click to open the DCI Fields editor to set each field of DCI, based on the selected DCI format and RNTI type.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > DCI Payload Data > DCI Bits |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:BITS <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:BITS? |
SCPI Example |
|
Preset | 10000001000100001000000000010000000000000000 |
State Saved | Yes |
Initial S/W Revision | A.09.00 |
Opens the Payload Data dialog where you can select a payload data type. You can also create a custom pattern or load a user file.
Payload Data | Seeds | Inverted | Generated sequence begins with... |
---|---|---|---|
PN9 | All 1s | No | 111111111… |
PN15 | All 1s | Yes | 000000000000000… |
PN23 | All 1s | Yes | 00000000000000000000000… |
PN31 | All 1s | Yes | 0000000000000000000000000000000… |
See also Using Custom Payload Data for more information.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > DCI Payload Data > Payload Data |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:DATA:TYPE PN9|PN15|PN23|CUSTom|FILE [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI0\1|2|3|4|5|6|7:DATA:TYPE? |
SCPI Example | RAD:NR5G:WAV:CCAR0:DLIN:DCI0:DATA:TYPE PN15 RAD:NR5G:WAV:CCAR0:DLIN:DCI0:DATA:TYPE? |
Choices | PN9 | PN15 | PN23 | PN31 | Custom Pattern | User File |
Preset | PN9 |
State Saved | Yes |
Initial S/W Revision | A.01.00 |
Modified S/W Revision | A.09.00 |
Opens an editor so you can create and save customized payload data.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > DCI Payload Data > Payload Data > Customized Pattern |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:DATA <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:DATA? |
SCPI Example | RAD:NR5G:WAV:CCAR0:DLIN:DCI0:DATA "0101" RAD:NR5G:WAV:CCAR0:DLIN:DCI0:DATA? |
Preset | "" |
State Saved | Yes |
Initial S/W Revision | A.01.00 |
Modified S/W Revision | A.09.00 |
Opens a dialog so you can select a previously saved payload data file.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > DCI Payload Data > Payload Data > User file |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:DATA:FILE <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:DATA:FILE? |
SCPI Example | RAD:NR5G:WAV:CCAR0:DLIN:DCI0:DATA:FILE "c:\temp\data.txt" RAD:NR5G:WAV:CCAR0:DLIN:DCI0:DATA:FILE? |
Preset | "" |
State Saved | Yes |
Initial S/W Revision | A.01.00 |
Modified S/W Revision | A.09.00 |
Set the DCI payload data length.
GUI Location | Apps > 5G NR > Carrier DL > Downlink > DCI > DCI Payload Data > Payload Size |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:DATA:LENGth <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:DATA:LENGth? [MAXimum|MINimum] |
SCPI Example | RAD:NR5G:WAV:CCAR0:DLIN:DCI0:DATA:LENG? |
Couplings | The maximum value is CCENumber*108 -24 |
Preset | 20 |
Min | 1 |
Max | 408 |
State Saved | Yes |
Initial S/W Revision | A.01.00 |
Modified S/W Revision | A.09.00 |