5G NR
This topic describes the following RIM-RS properties, based on 3GPP 38.211 V17.2.0:
n_T_RIM Number of RIM-RS Transmission
Adds a new RIM-RS to the setup table. Supports up to 32 channels.
See also, Adding, Copying, and Deleting BWP or Channels.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS > + sign to Add  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs:ADD  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:RIMR:ADD  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
Deletes the currently selected RIM-RS from the setup table.
See also, Adding, Copying, and Deleting BWP or Channels.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS > + Elippsis icon > Delete  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs:DELete <integer>  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:RIMR:DEL 1  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
Copies the currently selected RIM-RS to the last column of the setup table. Supports up to 32 channels.
See also, Adding, Copying, and Deleting BWP or Channels.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS > Elippsis icon > Copy  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs:COPY <integer>  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:RIMR:COPY 1  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
Displays the existing PRS channels.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs:COUNt?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:RIMR:COUN?  | 
            
| 
                     Preset  | 
                
                     1  | 
            
| 
                     State Saved  | 
                
                     No  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
Sets the name of the RIM-RS channel.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS> General Settings > Name  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:NAME?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:RIMR:NAME?  | 
            
| 
                     Preset  | 
                
                     “RIM-RS0”  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
Enables or disables the channel or signal in a radio frame.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS> General Settings > Enabled  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>[:STATe]?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:RIMR?  | 
            
| 
                     Preset  | 
                
                     0  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS> General Settings > Subcarrier Spacing  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:SCSPacing SCS15K|SCS30K  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Preset  | 
                
                     “SCS30K”  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS> General Settings > Power Boosting  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:POW <rel_ampl>  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:RIMR:POW 2  | 
            
| 
                     Preset  | 
                
                     0  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS> General Settings > Cyclic Prefix  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:CPRefix NORMal|EXTended [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:CPRefix?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Preset  | 
                
                     “NORM”  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS> Time-Frequency Resource Allocation > Allocated Slots  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:SLOTs <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:SLOTs?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:RIMR:SLOT '0:2'  | 
            
| 
                     Preset  | 
                
                     “0”  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS> Time-Frequency Resource Allocation > RB Number  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:RB:NUMBer <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:RB:NUMBer?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:RIMR:RB:NUMB 48  | 
            
| 
                     Preset  | 
                
                     48  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS> Time-Frequency Resource Allocation > Start PRB (RB Offset)  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:RB:OFFSet <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:RB:OFFSet?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:RIMR:RB:OFFSet 10  | 
            
| 
                     Preset  | 
                
                     0  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS> Time-Frequency Resource Allocation > Start Symbol  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:SYMBol:STARt <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:SYMBol:STARt?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:RIMR:SYMB:STAR 1  | 
            
| 
                     Preset  | 
                
                     0  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Min  | 
                
                     0  | 
            
| 
                     Max  | 
                
                     13  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS> Sequence Generation > n_SCID  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:SCIDn <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:SCIDn?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:RIMR:SCID 3  | 
            
| 
                     Preset  | 
                
                     0  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Min  | 
                
                     0  | 
            
| 
                     Max  | 
                
                     1023  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS> Sequence Generation > n_T_RIM Number of RIM-RS Transmission  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:NTRim <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:NTRim?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:RIMR:NTR 3  | 
            
| 
                     Preset  | 
                
                     0  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Min  | 
                
                     0  | 
            
| 
                     Max  | 
                
                     2147483647  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS> Sequence Generation > Multiplier Factor  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:MFACtor <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:MFACtor?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:RIMR:MFAC 3  | 
            
| 
                     Preset  | 
                
                     1  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Min  | 
                
                     0  | 
            
| 
                     Max  | 
                
                     2147483647  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > RIM-RS> Sequence Generation > Offset  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:OFFSet <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:RIMRs<channel>:OFFSet?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:RIMR:OFFS 3  | 
            
| 
                     Preset  | 
                
                     0  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Min  | 
                
                     0  | 
            
| 
                     Max  | 
                
                     2147483647  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.12.00  |