5G NR
The SS/PBCH panel contains properties for synchronization signals (SS) and physical broadcast channel (PBCH).
This topic describes the following SS-PBCH properties:
Shared Spectrum Channel Access
Power Boosting of each SS Block
Delta Frequency of Carrier Center
Scrambling Before Channel Coding
Scrambling After Channel Coding
subcarrierSpacingCommon (RMSI-scs)
pdcch-ConfigSIB1 (RMSI-PDCCH-Config)
Sets the name of the SS-PBCH channel.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > SS/PBCH Block > Name  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:NAMe <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:NAMe?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Enables or disables the primary (PSS) and secondary (SSS) synchronization signals/ physical broadcast channel (SS/PBCH) in a radio frame. PBCH carries the Master Information block (that is, the minimum system information) such as SFN, subcarrier spacing( SIB1, msg 2,4, SI messages), CORESET for SIB1, cell barred, DMRS position, and intra frequency selection. PBCH is transmitted very frequently at TTI 80 ms, uses QPSK modulation and Polar channel coding for error protection.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > SS/PBCH Block > Enabled  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock[:STATe]?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:SSBL:STAT OFF RAD:NR5G:WAV:CCAR0:DLIN:SSBL:STAT?  | 
            
| 
                     Preset  | 
                
                     On  | 
            
| 
                     State Saved  | 
                
                     No  | 
            
| 
                     Range  | 
                
                     On | Off  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
A number array separated by ",".
The length is equal to "Total Number of Antennas" in the Waveform Setup node.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > SS/PBCH Block > Antenna Port Weight  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:APORt:WEIGht [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:APORt:WEIGht?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Preset  | 
                
                     1  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Range  | 
                
                     -2 to 2  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.11.00  | 
            
For the Single Numerology mode, this parameter is read-only and is automatically coupled with the numerology under carrier node. For Multiple Numerology mode, the choices are based on the FR1 or FR2 setting.
When multiple numerology is selected, the Resource Grid panel is activated on the bottom half of the user interface, where you can select multiple numerologies to use.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > SS/PBCH Block > Numerology  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:NUMerology MU0|MU1|MU2Ncp|MU2Ecp|MU3|MU4 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:NUMerology?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:SSBL:NUM MU1 RAD:NR5G:WAV:CCAR0:DLIN:SSBL:NUM?  | 
            
| 
                     Couplings  | 
                
                     Coupled with Numerology Mode and Numerology Enable of resource grid and carrier numerology and Max RB. When Numerology Mode is single mode, this setting’s value will be coupled to be same with carrier numerology. When Numerology Mode is multiple mode, the value ranges of this setting are those Numerology Enable of resource grid being enabled except MU2Ncp|MU2Ecp. For example if Numerology Enable of resource grid with numerology 0 and 1 are enabled, then this setting’s value range will be u = 0: 15 kHz | u = 1: 30 kHz. When current value of this setting is not in the valid value ranges, this setting will be coupled to the valid value automatically. When Numerology Mode is single mode and carrier numerology is set to MU2Ncp or MU2Ecp, error +690 "5GNR error; SS PBCH can’t be enabled because under single numerology mode with 60k subcarrier spacing, please turn it off." will be shown. When Numerology Mode is single mode and Max RB is less than 20, error "SS PBCH can’t be enabled because under Max RB is too small, please turn it off." will be shown. When Numerology Mode is multiple mode and in FR1, resource grid 0 and grid1 are in disabled states, error +690 "5GNR error; The Resource Grid used for SS/PBCH is not enabled." When Numerology Mode is multiple mode and in FR2, resource grid 3 and grid 4 are in disabled states, error +690 "5GNR error; The Resource Grid used for SS/PBCH is not enabled." When Numerology Mode is multiple mode and the grid size of resource grid with same numerology with SS/PBCH is less than 20, then error +690 "5GNR error; The Resource Grid used for SS PBCH is too small to include SS PBCH."  | 
            
| 
                     Preset  | 
                
                     MU1  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Sets the Time Domain pattern of SSB Transmission as defined in 3GPP 38.213.
3GPP specifies a primary synchronization signal (PSS) and a secondary synchronization signal (SSS). They work in synchronization with the PBCH. PSS and SSS provide radio frame synchronization and detection of the physical layer cell ID and PBCH carriers the general system information.
The selected SS Block numerology determines the available SS Block pattern(s), depending on the subcarrier spacing
Default SS Block Numerology u = 1 :30 kHz : Case B
SS Block numerology µ = 1 :15 kHz - Case A
SS Block numerology µ = 1 :30 kHz – Case B, Case C
SS Block numerology µ = 1 :120 kHz – Case D
SS Block numerology µ = 1 :240 kHz – Case E
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > SS/PBCH Block > SS Block Pattern  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:PATTern CA|CB|CC|CD|CE [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:PATTern?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:SSBL:PATT CC RAD:NR5G:WAV:CCAR0:DLIN:SSBL:PATT?  | 
            
| 
                     Couplings  | 
                
                     When the numerology of SSPBCH is MU0,this setting is set to CaseA (CA)automatically and is only readable. When numerology of SSPBCH is MU1, the range of this setting is set to CaseB(CB) | CaseC (CC). When switch numerology to MU1, the value of this setting is set to CaseB(CB) automatically. When numerology of SSPBCH is MU3, the value of this setting is set to CaseD(CD) automatically and is only readable. When numerologyof SSPBCH is MU4, the value of this setting is set to CaseE(CE) automatically and is only readable.  | 
            
| 
                     Preset  | 
                
                     CB  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Specifies the periodicity of SS/PPCH block. Periodicity refers to how often an SS/PBCH occurs in a signal transmission.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > SS/PBCH Block > Periodicity  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:PERiodicity P5MS|P10MS|P20MS|P40MS|P80MS|P160MS [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:PERiodicity?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:SSBL:PER P20MS RAD:NR5G:WAV:CCAR0:DLIN:SSBL:PER?  | 
            
| 
                     Preset  | 
                
                     P10MS  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Sets the maximum number of possible SS/PBCH blocks in a beamforming transmission over a single antenna. This value is fixed for a given carrier bandwidth.
The maximum number of possible candidate SS Burst locations (Lmax) are:
4 - for frequencies below 3 GHz (FR1) for FDD, or 2.4 GHz for TDD, with subcarrier spacing of 15 kHz
8 - for frequencies from 3 to 6 GHz (FR1), with subcarrier spacing of 30 kHz
64 - for frequencies from 6 to 44 GHz (FR2) with subcarrier spacing of 120 kHz or 240 kHz
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > SS/PBCH Block > Lmax  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:LMAX <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:LMAX?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:SSBL:LMAX 8 RAD:NR5G:WAV:CCAR0:DLIN:SSBL:LMAX?  | 
            
| 
                     Couplings  | 
                
                     When numerology of SS/PBCH is MU0 or MU1, Lmax can be 4 and 8, if the value is other than these two values, it will automatically be set to 4. When numerology of SS/PBCH is MU2Ncp or MU2Ecp or MU3 or MU4, 64 is the only valid value.  | 
            
| 
                     Preset  | 
                
                     4  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
When “Shared Spectrum Channel Access” is on, Numerology is “µ = 1: 30 kHz”, Lmax is 8 and SS Block Pattern is Case C, the maximum number in “Active Indeces” can be 19;
When “Shared Spectrum Channel Access” is on, Numerology is “µ = 0: 15 kHz” and Lmax is 8, the maximum number in “Active Indeces” can be 9;
For other cases, the maximum number in “Active Indices” is Lmax-1.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > SS/PBCH Block > Shared Spectrum Channel Access  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:SCACcess ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:SCACcess?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Preset  | 
                
                     Off  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.10.00  | 
            
Allows you to select a subset of the SS Blocks. For example, if Lmax is set to 64, instead of transmitting all 64 beams, you could enable only 8 of them (Active Indices = 0:7).
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > SS/PBCH Block > Active Indices  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:ACTive:INDices <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:ACTive:INDices?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:SSBL:ACT:IND "0:6" RAD:NR5G:WAV:CCAR0:DLIN:SSBL:ACT:IND?  | 
            
| 
                     Notes  | 
                
                     There are three was to set the active indices of the SSB: By individual index, use ',' as the delimiter, e.g. 0,1,2,3. By a range of index, use ':' to indicate the start index and the last index, e.g. 3:10 means 3,4,5,6,7,8,9,10. By a certain step, use two ':' to indicate the start index, the step and the last index, e.g. 0:4:12 means 0, 4, 8, 12. These three configuration methods can be used in combination, by using ',' as the delimiter, e.g. 0,1,4:7,8:2:19 means index 0,1,4,5,6,7,8,10,12,14,16,18.  | 
            
| 
                     Preset  | 
                
                     "0:3"  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Specifies the power of each SS block.
Enter a comma-separated string to set the power boosting (in dB) for each active SS Block, the value for in-active SS Blocks are ignored.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > SS/PBCH Block > Power Boosting of each SS Block  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:POWer:LIST <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:POWer:LIST?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:SSBL:POW:LIST "0,1,0,0" RAD:NR5G:WAV:CCAR0:DLIN:SSBL:POW:LIST?  | 
            
| 
                     Notes  | 
                
                     Use ‘,’ as delimiter to each power of SS blocks. Such as if Active Indices is 0:3, the power boosting can be input as "0,1,-1,2"  | 
            
| 
                     Preset  | 
                
                     "0.00,0.00,0.00,0.00"  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Sets the SS Block RB offset for this SS/PBCH. Use the kSSB setting to adjust the SS Block's offset at the subcarrier level.
The default value is 253 RB (center of default FR1, 100 MHz Bandwidth with 30 kHz subcarrier spacing).
The range is based on the max RB and numerology of the carrier.
When the numerology of carrier is changed, RB Offset and k0 are automatically updated to ensure the SSB is in the middle of carrier for the new numerology.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > SS/PBCH Block > RB Offset by 15 kHz SCS  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:RB:OFFSet <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:RB:OFFSet? [MAXimum|MINimum]  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:SSBL:RB:OFFS 50 RAD:NR5G:WAV:CCAR0:DLIN:SSBL:RB:OFFS?  | 
            
| 
                     Couplings  | 
                
                     In single numerology mode: When numerology is Mu0 the maximum value of it is Max RB – 20. When numerology is Mu1 the maximum value of it is Max RB *2 – 40 When numerology is Mu3 the maximum value of it is Max RB*2 – 40 When numerology is Mu4 the maximum value of it is Max RB* 4 – 80 In multiple numerology mode: When numerology is Mu0 the maximum value of it is grid size with same numerology – 20. When numerology is Mu1 the maximum value of it is grid size *2 – 40 When numerology is Mu3 the maximum value of it is grid size*2 – 40 When numerology is Mu4 the maximum value of it is grid size* 4 – 80  | 
            
| 
                     Preset  | 
                
                     253  | 
            
| 
                     Min  | 
                
                     0  | 
            
| 
                     Max  | 
                
                     506  | 
            
| 
                     Resolution  | 
                
                     1  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Sets the subcarrier offset between the first subcarrier of SS/PBCH and the last subcarrier of RB Offset (15 kHz|60 kHz). The numerology used for this depends on the numerology of SS/PBCH. If SS/PBCH numerology is 15 kHz or 30 kHz, the unit of this kSSB is 15 kHz. If SS/PBCH numerology is 120 kHz or 240 kHz, the unit of kSSB is 60 kHz.
SSB location is not fixed in cell bandwidth like LTE, which had PBCH and PSS/SSS around the center frequency. The position of SSB in frequency domain is identified by a higher-layer parameter, offsetToPointA and by the higher-layer parameter, ssb-SubcarrierOffset. The quantity kSSB is the subcarrier offset from subcarrier 0 in SSB common resource block to subcarrier 0 of the SS/PBCH block. Where SSB common resource block is obtained from the higher-layer parameter offsetToPointA and the 4 least significant bits of kSSB are given by the higher-layer parameter SSB-SubcarrierOffset. If SSB-SubcarrierOffset is not provided, kSSB is derived from the frequency difference between the SS/PBCH block and Point A. SS block signals would apply default numerology defined per frequency band/range so that UE in initial access can assume single numerology for these signals. However, in case of NSA carrier access, NR supports the indication of SCS used for SS block transmission so that the mixed numerology between the data/control can be avoided.
If there is a frequency delta (difference) between the measurement center frequency and the carrier center, adjust the SS/PBCH RB Offset and kSSB accordingly to reflect this difference. It is best to match offsets; however, if you cannot achieve an exact match between the generated signal's center frequency offset and the offset created using the RB Offset and kSSB settings, you may still get good EVM results as long as the residual frequency offset is within the frequency lock range.
For SS/PBCH block in numerology 0 and 1, SSB common resource block is expressed in terms of 15 kHz subcarrier spacing.
For SS/PBCH block in numerology 3 and 4, SSB common resource block is expressed in terms of 60 kHz subcarrier spacing.
When the numerology of carrier is changed, RB Offset and k0 are automatically updated to ensure the SSB is in the middle of carrier for the new numerology.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > SS/PBCH Block > kSSB by 15 kHz SCS  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:KSSB <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:KSSB? [MAXimum|MINimum]  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:SSBL:KSSB 2 RAD:NR5G:WAV:CCAR0:DLIN:SSBL:KSSB?  | 
            
| 
                     Couplings  | 
                
                     When numerology is MU1, it can only be an even number; When numerology is Mu4, it can only be multiple of 4. When numerology is MU0, the maximum is 23; When numerology is MU1, the maximum is 22; When numerology is MU3, the maximum is 11. When numerology is MU4, the maximum is 10.  | 
            
| 
                     Preset  | 
                
                     0  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Min  | 
                
                     0  | 
            
| 
                     Max  | 
                
                     22  | 
            
| 
                     Resolution  | 
                
                     1  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Displays the relative location of SS/PBCH center in Hz directly compared to the CC center.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > SS/PBCH Block > Delta Frequency to Carrier Center  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:FREQuency:DELTa?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:SSBL:FREQ:DELT?  | 
            
| 
                     Preset  | 
                
                     0  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Sets the SSB location to the first half frame or the second half frame when SSB period is not 5 ms.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > SS/PBCH Block > Half Frame Index  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:HFRame:INDex <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:HFRame:INDex?  | 
            
| SCPI Example | |
| 
                     Preset  | 
                
                     0  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| Min | 0 | 
| Max | 1 | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Sets the PSS power boosting relative to SSS or PBCH.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > SS/PBCH Block >PSS Power Boosting  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:PSS:POWer <real> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SSBLock:PSS:POWer?  | 
            
| SCPI Example | |
| 
                     Preset  | 
                
                     0  | 
            
| Min | -40 | 
| Max | 40 | 
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Enables or disables transport layer channel coding.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > NR-PBCH > Channel Coding  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:CCODing[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:CCODing[:STATe]?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:PBCH:CCOD:STAT ON RAD:NR5G:WAV:CCAR0:DLIN:PBCH:CCOD:STAT?  | 
            
| 
                     Preset  | 
                
                     On  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Enables or disables the scrambling before channel coding for PBCH.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > NR-PBCH > Scrambling Before Channel Coding  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:SCRamble:PRE[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:SCRamble:PRE[:STATe]?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:PBCH:SCR:PRE:STAT ON RAD:NR5G:WAV:CCAR0:DLIN:PBCH:SCR:PRE:STAT?  | 
            
| 
                     Couplings  | 
                
                     This setting is coupled with Channel Coding. When Channel Coding is set to Off, this setting will be adjusted to Off and read only automatically . When Channel Coding is set to On, this setting will be adjusted back to both settable and readable.  | 
            
| 
                     Preset  | 
                
                     On  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Enables or disables the scrambling after channel coding for PBCH.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > NR-PBCH > Scrambling After Channel Coding  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:SCRamble:POST[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:SCRamble:POST[:STATe]?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:PBCH:SCR:POST:STAT ON RAD:NR5G:WAV:CCAR0:DLIN:PBCH:SCR:POST:STAT?  | 
            
| 
                     Preset  | 
                
                     On  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Specifies if MIB is automatically generated. When enabled, the contents under the Master Information Block will be included in the payload data.
Auto MIB is disabled when channel coding is off.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > NR-PBCH > Auto MIB  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:MIB:AUTO[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:MIB:AUTO[:STATe]?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:PBCH:MIB:AUTO:STAT OFF RAD:NR5G:WAV:CCAR0:DLIN:PBCH:MIB:AUTO:STAT?  | 
            
| 
                     Couplings  | 
                
                     This setting is coupled with Channel Coding. When Channel Coding is set to Off, this setting will be adjusted to Off and read only automatically . When Channel Coding is set to On, this setting will be adjusted back to both settable and readable. When it is set to ON, Payload Data Type setting and Payload Data Length setting will be set to disabled( gray out) When it set to Off, Payload Data Type setting and Payload Data Length will be set to enabled and payload data type will be set to PN9 automatically.  | 
            
| 
                     Preset  | 
                
                     On  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Opens the Payload Data 
dialog where you can select a payload data type. You can also create a custom pattern or load a user file.
| 
                         Payload Data  | 
                    
                         Seeds  | 
                    
                         Inverted  | 
                    
                         Generated sequence begins with...  | 
                
|---|---|---|---|
| 
                         PN9  | 
                    
                         All 1s  | 
                    
                         No  | 
                    
                         111111111…  | 
                
| 
                         PN15  | 
                    
                         All 1s  | 
                    
                         Yes  | 
                    
                         000000000000000…  | 
                
| 
                         PN23  | 
                    
                         All 1s  | 
                    
                         Yes  | 
                    
                         00000000000000000000000…  | 
                
| 
                         PN31  | 
                    
                         All 1s  | 
                    
                         Yes  | 
                    
                         0000000000000000000000000000000…  | 
                
See also Using Custom Payload Data for more information.
Auto MIB must be off to select Payload Data types.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > NR-PBCH > Auto MIB (Off) > Payload Data  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:DATA:TYPE PN9|PN15|PN23|CUSTom|FILE [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:DATA:TYPE?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:PBCH:DATA:TYPE PN15 RAD:NR5G:WAV:CCAR0:DLIN:PBCH:DATA:TYPE?  | 
            
| 
                     Choices:  | 
                
                     PN9 | PN15 | PN23 | PN31 | Custom Pattern | User File  | 
            
| 
                     Preset  | 
                
                     PN9  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Allows you to create a customized Payload data file.
See also Using Custom Payload Data for more information.
Auto MIB must be off to select Payload Data types.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > NR-PBCH > Payload Data set to Custom Pattern  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:DATA <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:DATA?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:PBCH:DATA "01010101" RAD:NR5G:WAV:CCAR0:DLIN:PBCH:DATA?  | 
            
| 
                     Preset  | 
                
                     ""  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Specifies the file location for the payload data.
See also Using Custom Payload Data for more information.
Auto MIB must be off to select Payload Data types.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > NR-PBCH > Payload Data set to User File  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:DATA:FILE <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:DATA:FILE?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:PBCH:DATA:FILE "c:\temp\data.txt" RAD:NR5G:WAV:CCAR0:DLIN:PBCH:DATA:FILE?  | 
            
| 
                     Preset  | 
                
                     ""  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Displays the MIB length before channel coding. The Payload Data Length is a fixed value of 24.
See also Using Custom Payload Data for more information.
Auto MIB must be off to select Payload Data types.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > NR-PBCH > Payload Data Length  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:DATA:LENGth?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:PBCH:DATA:LENG?  | 
            
| 
                     Preset  | 
                
                     24  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Specifies the System Frame Number (SFN) for the first generated frame, the SFN will be increased for multiple frames.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > NR-PBCH > SFN Start  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:SFN:STARt <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:SFN:STARt?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:PBCH:SFN:STAR 2 RAD:NR5G:WAV:CCAR0:DLIN:PBCH:SFN:STAR?  | 
            
| 
                     Preset  | 
                
                     0  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Min  | 
                
                     0  | 
            
| 
                     Max  | 
                
                     1023  | 
            
| 
                     Resolution  | 
                
                     1  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Displays the Master Information Block Data
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > MIB  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:MIB:CONTent?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:PBCH:MIB:CONT?  | 
            
| 
                     Couplings  | 
                
                     When Auto MIB is set to ON, this setting will be used for the payload data.  | 
            
| 
                     Preset  | 
                
                     "000000010000000000000000"  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Sets the subcarrierSpacingCommon value in MIB.
This parameter will determine the numerology of Initial downlink BWP if Initial downlink BWP is set to Auto Configuration.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > MIB > Subcarrier Spacing Common  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:MIB:SCSPacing SCS15K|SCS30K|SCS60K|SCS120K [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:MIB:SCSPacing?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Couplings  | 
                
                     Coupled with Numerology Mode and Bandwidth. 
  | 
            
| 
                     Preset  | 
                
                     SCS30K  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Specifies the Synchronization Signal Blocks (SSB)-Subcarrier Offset value in the Master Information Block (MIB) content.
SSB consists of both primary and secondary synchronization signals. There is one symbol used for PSS, 1 for SSS and 2 symbols for PBCH. One or more SS Blocks forms an SS Burst. One or more SS burst is called a SS Burst set where the transmission is periodic at 20 ms by default. It is confined within a 5 ms window.
This parameter corresponds to kSSB. When kSSB changes, it will be equal to kSSB, but you can manually modify it to a value larger than 23.
The 4 least significant bits of kSSB are in the MIB contents, and the most significant bit of kSSB is in the PBCH payload.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > MIB > ssb-Subcarrier Offset  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:MIB:SCOFfset?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:PBCH:MIB:SCOF?  | 
            
| 
                     Preset  | 
                
                     0  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Sets the value of the Demodulation Reference Signal (dmrs)-TypeA-position in the MIB content.
DM-RS provides synchronization and uplink channel information. There is a separate DM-RS for PUSCH and PUCCH. It is sent in either 1 or 2 symbols in every time slot for PUSCH. For PBCH, PDCCH and PDSCH. DMRS for PBCH is spread over the same bandwidth as the PBCH (on the same symbols). PUSCH DMRS is the uplink user's shared channel DMRS and is transmitted in each resource block allocated to the user. PUSCH is transmitted during symbol 3 (normal CP) or symbol 2 (extended CP). The modulation type used is Zadoff-Chu, causing the constellation for DMRS to look like irregularly spaced points in a circle.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > MIB > dmrs TypeA Position  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:MIB:DMRS:TAPosition <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:MIB:DMRS:TAPosition?  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:PBCH:MIB:DMRS:TAP 3 RAD:NR5G:WAV:CCAR0:DLIN:PBCH:MIB:DMRS:TAP?  | 
            
| 
                     Preset  | 
                
                     2  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Min  | 
                
                     2  | 
            
| 
                     Max  | 
                
                     3  | 
            
| 
                     Resolution  | 
                
                     1  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Set the value of pdcch-ConfigSIB1 (RMSI-PDCCH-Config) in MIB content, which is used to determine the location of Initial downlink BWP, see more information in section 13 of the 3GPP Std 38.213 section 4.1.
If the field ssb-SubcarrierOffset indicates that SIB1 is not present, the field pdcch-ConfigSIB1 indicates the frequency positions where the UE may find an SS/PBCH block with SIB1, or the frequency range where the network does not provide SS/PBCH block with SIB1.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > MIB > pdcch Config SIB1(RMSI-PDCCH-Config)  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:MIB:PDCCh:RMSI <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:MIB:PDCCh:RMSI? [MAXimum|MINimum]  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:CCAR0:DLIN:PBCH:MIB:PDCC:RMSI 2 RAD:NR5G:WAV:CCAR0:DLIN:PBCH:MIB:PDCC:RMSI?  | 
            
| 
                     Preset  | 
                
                     0  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Min  | 
                
                     0  | 
            
| 
                     Max  | 
                
                     255  | 
            
| 
                     Resolution  | 
                
                     1  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  | 
            
Sets the value of cellBarred in MIB content, which. indicates whether or not UEs in the cell are allowed to access the cell (:not barred); 'barred' ( 0 barred) indicates, the UEs are not allowed to access the cell. intraFreqReselection (1-bit): Carried within MIB as per specification TS 38.304.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > MIB > cellBarred  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:MIB:CBARred BARRed|NOTBarred [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:MIB:CBARred?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Preset  | 
                
                     Barred  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Sets the value of intraFreqReselection in MIB content, which indicates if Intra frequency cell reselection is allowed (0)or notAllowed (1). This controls cell reselection to intra-frequency cells when the highest ranked cell is barred, or treated as barred by the UE as specified in TS 38.304
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier DL > Downlink > SS/PBCH > MIB > intraFreqReselection  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:MIB:IFRSelection ALLowed|NALLowed [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:PBCH:MIB:IFRSelection?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Preset  | 
                
                     Allowed  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  |