5G NR

Full-Filled Configuration

Remote Command - Full-filled Config

User Interface - Full-filled Config

Remote Command - Full-filled Config

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:CONFig:FFILled "Bandwidth: FR1BW5M|FR1BW10M|FR1BW15M|FR1BW20M|FR1BW25M|FR1BW30M|FR1BW35M|FR1BW40M|FR1BW45M|FR1BW50M|FR1BW60M|FR1BW70M|FR1BW80M|FR1BW90M|FR1BW90M|FR1BW100M|FR2BW50M|FR2BW100M|FR2BW200M|FR2BW400M|FR2BW800M|FR2BW1600M|FR2BW2000M, Numerology: MU0|MU1|MU2Ncp|MU2Ecp|MU3|MU5|MU6, Modulation: PIBPsk|QPSK|QAM16|QAM64|QAM256|QAM1024, OFDMType: DFTS|CP, RBNumberRestriction: ON|OFF, DuplexType: FDD|TDD, SlotConfigurationPeriod: MS0P5|MS0P625|MS1|MS2|MS1P25|MS2P5|MS5|MS10, NumberOfDownlinkSlots:<integer>, NumberOfDownlinkSymbols: <integer>, NumberOfUplinkSlots:<integer>, NumberOfUplinkSymbols: <integer>"

SCPI Example

RAD:NR5G:WAV:CCAR:CONF:FFIL "Bandwidth: FR1BW90M, Numerology: MU1, DuplexType: TDD, Modulation : QAM16, SlotConfigurationPeriod: MS5, NumberOfDownlinkSlots: 5, NumberOfDownlinkSymbols: 4, NumberOfUplinkSlots: 5, NumberOfUplinkSymbols: 3"

Couplings

Parameters and default values of Full Filled Config are listed below:

Bandwidth: FR1BW100M

Numerology: MU1

Modulation: QPSK

OFDMType: CP

RBNumberRestriction: OFF

DuplexType: FDD

SlotConfigurationPeriod: MS5

NumberOfDownlinkSlots: 7

NumberOfDownlinkSymbols: 6

NumberOfUplinkSlots: 2

NumberOfUplinkSymbols: 4

One combined string is needed to be inputted in SCPI command. The format of it is "name: value , name: value …" . Default value will be used if parameter is not provided.

The order of parameters does not matter. Parameter's name and value are case sensitive.

If parameter's name is incorrect, error " -224, "Illegal parameter value; xxx is incorrect parameter name." will be generated.

If parameter's type is enum and the inputted enum value is illegal , error " -224, Illegal parameter value; xxx has incorrect value." will be generated.

Notes

In A.10.00, Modulation=QAM1024 is available when carrier type is downlink.

Initial S/W Revision

A.09.00

Modified S/W Revision

A.10.00, A12.00

User Interface - Full-filled Config

GUI Location

Apps > 5G NR > Carrier > Full-filled Config

Initial S/W Revision

A.01.00

Modified S/W Revision

A.09.00, A.10.00, A.12.00

Bandwidth

Numerology

Duplex Type

OFDM Type

Modulation

Bandwidth

Choices:

Downlink: Based on the Table 5.3.2-1 and 5.3.2-2 in 38.104

Uplink: Based on the Table 5.3.2-1 in 38.101-1 and 38.101-2

Selects the bandwidth configuration for the carrier.

Numerology

Selects the numerology of the configuration. The choices are related to the selected bandwidth.

Duplex Type

Choices: TDD | FDD

Selects the duplex type.

When TDD is selected, several TDD parameters appear below. These TDD parameters are reset to default values whenever numerology changes or FR changes. (The default values are different for each numerology.)

Transmission Periodicity

Sets the periodicity of DL-UL pattern. The choices are related to numerology.

Number of Downlink Slots

Sets the number of consecutive full DL slots at the beginning of each DL-UL pattern. The range is related to the numerology and slot configuration period.

Number of Downlink Symbols

Range: 0 ~ 14 for Normal CP; 0 ~ 12 for Extended CP

Sets the number of consecutive DL symbols in the beginning of the slot following the last full DL slot.

Number of Uplink Slots

Sets the number of consecutive full UL slots at the end of each DL-UL pattern. The range is related to the numerology and slot configuration period.

Number of Uplink Symbols

Range: 0 ~ 14 for Normal CP; 0 ~ 12 for Extended CP

Sets the number of consecutive UL symbols in the end of the slot preceding the first full UL slot.

Number of Special Slots

Displays the number of special slots.

TDD Slot Allocation

Displays the TDD slot allocation for one period.

OFDM Type

Choices: DFT-s-OFDM | CP-OFDM

Select the OFDM Type for uplink.

Modulation

Choices:

Downlink Carrier: QPSK | 16QAM | 64QAM | 256QAM

Uplink Carrier: pi/2 BPSK | QPSK | 16QAM | 64QAM | 256QAMQPSK

Select the Modulation type to be configured for current carrier.

Carrier Downlink

Carrier Uplink