5G NR
This topic describes the following PRACH Burst properties:
Multi-Burst Configuration Table
Logical Root Sequence Index (i)
Use this table to add, remove, and copy multiple PRACH bursts. For each burst, you can edit any of the non-grayed parameters.
For time-domain candidate location of each PRACH burst, you can edit Frame Offset, Subframe Index (Slot Index), n_RA_t, and n_RA_slot, but candidate values should be determined by the current configuration index.
For a frequency-domain candidate location of each PRACH burst, the range of n_RA_f is 0 to (Msg1 FDM - 1).
For each PRACH burst, use Preamble Index and PRACH Root Sequence Index to determine the Root Sequence Index and Cyclic Shift Index. You can also edit Root Sequence Index and Cyclic Shift Index if Preamble Index is set to -1.
RA_RNTI is a read-only parameter for your information only.
You can also set the Configuration Index to -1 for a user-defined PRACH. In this case, you can specify PRACH Format, Symbol Start, Subframe Index (slot index), and n_RA_f, but the following will automatically be set:
Frame Period is fixed to 1
Number of PRACH slots is fixed to 2
Number of time-domain PRACH occasions within a PRACH slot is fixed to 1
When recalling a settings file (*.scp) with N7631C v2.0, the configuration index is automatically set to -1 for backwards compatibility.
Adds a Burst to the Multi-Burst Configuration Table. The Burst is inserted above the currently selected Burst in the table. Up to 100 bursts can be added.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > + sign to Add  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt:ADD  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Deletes the currently selected Burst from the Multi-Burst Configuration Table. The initial Burst in PRACH cannot be removed.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > Ellipsis icon > Delete  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt:DELete <integer>  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Copies the currently selected Burst to the last row of the Multi-Burst Configuration Table. Up to 100 bursts can be configured.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > Ellipsis icon > Copy  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt:COPY <integer>  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Displays the number of configured bursts.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > Displays the configured bursts  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt:COUNt?  | 
            
| 
                     SCPI Example  | 
                
                     RADio:NR5G:WAVeform:CCAR0:PRACh:BURSt:COUN?  | 
            
| Preset | 1 | 
| Saved State | Yes | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Enables the selected Burst.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > Enabled  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>[:STATe]?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | On | 
| Saved State | Yes | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Sets the relative power boosting (in dB) of the PRACH physical channel. This is a power scaling based on the constellation defined in 5.1.3/4/5/6 of 38.211.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > Power Boosting  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:POWer <real> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:POWer?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | 0 dB | 
| Saved State | Yes | 
| Min | -40 | 
| Max | 40 | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > Timing Offset  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:TOFFset <real> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:TOFFset?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | 0 | 
| Saved State | Yes | 
| Min | 0 | 
| Max | 0.001 (1 ms) | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Displays the PRACH burst format.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > PRACH Format  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:FORMat?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | Format 0 (F0) | 
| Saved State | Yes | 
| Range | F0 | F1 | F2 | F3 | FA0 | FA1 | FA2 | FA3 | FB1 | FB2 | FB3 | FB4 | FC0 | FC2 | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Sets the preamble index for the selected PRACH.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > Preamble Index  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:PREamble <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:PREamble?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | 0 | 
| Saved State | Yes | 
| Min | -1 | 
| Max | 63 | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Preamble Index must be set to -1 (User Defined) in order to set this parameter.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > Logical Root Sequence Index (i)  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:LRSindex <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:LRSindex?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | 0 | 
| Saved State | Yes | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > Sequence Number  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:SNUMber?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | 129 | 
| Saved State | Yes | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Preamble Index must be set to -1 (User Defined) in order to set this parameter.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > Cyclic Shift Index (v)  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:CSINdex <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:CSINdex?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | 1 | 
| Saved State | Yes | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > Cyclic Shift Index (Cv)  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:CSHift?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | 0 | 
| Saved State | Yes | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > Frame Offset  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:FRAMe:OFFSet <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:FRAMe:OFFSet?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | 0 | 
| Saved State | Yes | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > Subframe Index  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:SLOT:INDex <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:SLOT:INDex?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | 1 | 
| Saved State | Yes | 
| Choices | 1 - 9 | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > n_RA_t  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:NRAT <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:NRAT?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | 1 | 
| Saved State | Yes | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > n_RA_slot  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:NRASlot <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:NRASlot?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | 0 | 
| Saved State | Yes | 
| Min | 0 | 
| Max | 1 | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > n_RA_F  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:NRAF <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:NRAF?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | 0 | 
| Saved State | Yes | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > Occasion Index  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:OCCasion?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | 0 | 
| Saved State | Yes | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier PRACH > PRACH > Bursts > RA_RNTI  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:PRACh:BURSt<channel>:RARNti?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| Preset | 15 | 
| Saved State | Yes | 
| 
                     Initial S/W Revision  | 
                
                     A.09.00  |