5G NR
Adds a new RateMatchPattern row to the table with default values. Up to 8 rate match patterns can be used.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier > DL > Downlink > DL-SCH > RateMatchPattern(s) > + sign to Add  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern:ADD  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Couplings  | 
                
                     If count of Rate Match Pattern is 8 and try to add a new Rate Match Pattern, error -224 "Illegal parameter value; Failed to add Rate Match Pattern because limit of 8 has been reached." will be shown.  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Removes the currently selected RateMatchPattern row from the table. The remaining patterns will be re-indexed.
Clicking this button when there is only one RateMatchPattern row in the table displays a message stating, "The last RateMatchPattern can't be removed, you can set it to off to disable it."
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier > DL > Downlink > DL-SCH > RateMatchPattern(s) > Ellipsis icon > Delete  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern:DELete <integer>  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Couplings  | 
                
                     If the Rate Match Pattern to be delete does not exist, error -224 "Illegal parameter value; Can’t delete non-existing Rate Match Pattern " be shown. Re-index will be done for the left Rate Match Pattern.  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Copies the currently selected RateMatchPattern row with it's values and adds it to the table. The maximum number of supported BWPs is 8.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier > DL > Downlink > DL-SCH > RateMatchPattern(s) >Ellipsis icon > Copy  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern:COPY <integer>  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Couplings  | 
                
                     If count of Rate Match Pattern is 8 and try to copy Rate Match Pattern, error -224 "Illegal parameter value; Failed to copy Rate Match Pattern because limit of 8 has been reached." will be shown.  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Returns the number of RateMatchPattern(s). You can also see the number of pattern rows in the GUI.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier > DL > Downlink > DL-SCH > RateMatchPattern(s )  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern:COUNt?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Preset  | 
                
                     1  | 
            
| 
                     State Saved  | 
                
                     No  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Display the ID of RateMatchPattern, it is automatically generated based on the index of RateMatchPattern array.
Enables the channel or signal in a radio frame. When enabled and the subcarrier spacing is same as the subcarrier spacing of 
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier > DL > Downlink > DL-SCH > RateMatchPattern(s) > Enabled  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7[:STATe]?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Preset  | 
                
                     Off  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Choices: BWP Level
Default: BWP Level
Selects the Level for RateMatchPattern.
For BWP Level, the RB Index is refer to PRB index inside the BWP.
For Cell Level, the RB Index is refer to the CRB index corresponding to the selected subcarrier spacing.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier > DL > Downlink > DL-SCH > RateMatchPattern(s) > Level  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7:LEVel CELL|BWP [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7:LEVel?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Preset  | 
                
                     BWP  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Choices:
BWP Level: Same as Subcarrier Spacing of the BWP of DLSCH
Cell Level: 15 kHz | 30kHz | 60kHz for FR1, 60 kHz | 120kHz for FR2
Select the Subcarrier Spacing for RateMatchPattern.
When Level is set to BWP, the subcarrier spacing is always set to the SCS of the associated BWP (default = 30 kHz). When Level is set to Cell Level, the subcarrier spacing is selectable as 15 kHz, 30 kHz or 60 kHz (FR1), and 60 kHz or 120 kHz (FR2). See TS 38.331 V16.1.0 for more information.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier > DL > Downlink > DL-SCH > RateMatchPattern(s) > Subcarrier Spacing  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7:SCSPacing SCS15K|SCS30K|SCS60K|SCS120K [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7:SCSPacing?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Preset  | 
                
                     SCS30K (30 kHz)  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Range:
For BWP Level, RB Index is referred to PRB index inside the BWP, the range is 0 ~ (BWP.RBNumber - 1)
For Cell Level, the range of RB Index is 0 ~ N_grid_start[mu] + N_grid_size[mu] - 1, i.e. the length of RB Bitmap is N_grid_start[mu] + N_grid_size[mu]
If the selected numerology is not enabled, the range of RB Index is 0 ~ 274
Defines the resource blocks (RB) to which the rate match is applied. If an RB's index is included in the RB Index field, the rate match is applied to that resource block. See TS 38.331 V16.1.0 for more information. RBs are entered as an array of resource block indexes. There are 3 ways to configure:
To configure by individual index, use ',' as the delimiter, e.g. 0,1,2,3
To configure by a range of index, use ':' to indicate the start index and the last index, e.g. 3:10 means 3,4,5,6,7,8,9,10
To configure by a certain step, use two ':' to indicate the start index, the step and the last index, e.g. 0:4:12 means 0, 4, 8, 12
These 3 configuration methods can be used in combination, by using ',' as the delimiter, e.g. 0,1,4:7,8:2:19 means index 0,1,4,5,6,7,8,10,12,14,16,18.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier > DL > Downlink > DL-SCH > RateMatchPattern(s) > RB Index  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7:RB:INDex <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7:RB:INDex?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Preset  | 
                
                     0:272  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Choices: OneSlot
Default: OneSlot
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier > DL > Downlink > DL-SCH > RateMatchPattern(s) > Symbol Bitmap Span  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7:SBSPan ONE|TWO [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7:SBSPan?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Preset  | 
                
                     One  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Default: 00000000000000
Enter a one-zero string to set the Symbol Bitmap, the length of this bitmap is equal to 14 for OneSlot, or 28 for TwoSlots. It indicates with a bit set to true that the UE shall rate match around the corresponding symbol. For Extended CP, the last two bits for OneSlot or the last four bits for TwoSlots are ignored.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier > DL > Downlink > DL-SCH > RateMatchPattern(s) > Symbol Bitmap  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7:SBITmap <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7:SBITmap?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Preset  | 
                
                     00000000000000  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Choices: 1
Default: 1
            
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier > DL > Downlink > DL-SCH > RateMatchPattern(s) > Periodicity  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7:PERiodicity <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7:PERiodicity?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Preset  | 
                
                     1  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  | 
            
Default: 1
            
Each bit of 'Periodicity Pattern Bitmap' corresponds to a unit equal to a duration of the symbol level bitmap, and a bit value equal to 1 indicates that the pair is present in the unit.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier > DL > Downlink > DL-SCH > RateMatchPattern(s) > Periodicity Pattern Bitmap  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7:PPBitmap <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMPattern0|1|2|3|4|5|6|7:PPBitmap?  | 
            
| 
                     SCPI Example  | 
                
                     
  | 
            
| 
                     Preset  | 
                
                     1  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.09.00  |