This topic describes the requirements and procedure for creating and downloading waveforms for playback on the VXG signal generator.
For more detailed information on waveform file creation and theory, refer to the Keysight Technologies Signal Generators; Creating and Downloading Waveforms document.
The VXG signal generator supports the following waveform file types:
| 
                         Format  | 
                    
                         File Extension  | 
                    
                         Description  | 
                
|---|---|---|
| 
                         Signal Studio  | 
                    
                         *.wfm  | 
                    
                         Waveforms exported from Keysight Signal Studio applications.  | 
                
| 
                         Keysight 16-bit binary  | 
                    
                         *.wiq *.bin *.WAVEFORM  | 
                    
                         Contains interleaved I/Q samples (I0, Q0, I1, Q1, …). Values must be stored in 16-bit signed integers. The Default Binary File Format can be set to either Big Endian or Little Endian. See Keysight 16-Bit Binary below.  | 
                
| 
                         ASCII  | 
                    
                         *.csv *.txt  | 
                    
                         Two floating-point numbers (one for I and the other for Q) delimited by a comma, a tab or a whitespace, should appear in each line. Each line can have more than two values, but only the first two values are read as IQ point data. For example, the csv file may have values for I, Q, Marker1, Marker2, Marker3, and Marker4 in one line. In this case, only the first two values in the line are imported as an IQ point. The rest of the values are discarded. Only UTF-8 encoding with and without BOM is supported. If the max abs value of I or Q is less than or equal to 1.0, no scaling is applied to the IQ data. If it is more than 1.0, the IQ data is normalized with the max abs value of I or Q.  | 
                
| 
                         Sequence  | 
                    
                         *.seq  | 
                    
                         Created by Keysight signal generators.  | 
                
| 
                         MATLAB  | 
                    
                         *.mat  | 
                    
                         The MAT file format (version 4, 6, 7, and 7.3) and the HDF5 format are supported. See MATLAB below.  | 
                
Binary waveform files must conform to these requirements:
Signed 2's compliment
Two-byte integer values
Big endian or little endian byte order (See Default Binary File Format.)
Value range of -32768 to 32767
Interleaved I and Q data
Minimum of 512 samples per waveform (512 I and 512 Q data points)
Depending on the sample rate, waveforms less than 512 samples can be played.
Multiple of eight samples (see How do I make my waveform a multiple of eight samples?)
The maximum number of samples is dependent on the option configuration of the instrument; refer to the Configuration Guide for your particular instrument
You can add zeros to the I/Q data until your waveform is exactly a multiple of eight samples, that is, dividing by eight yields an integer value. This method may not be suitable for continuous waveforms; in those cases, you can repeat the waveform up to eight times to achieve the same result.
Use the MMEMory:DATA command to transfer the contents of the binary waveform file into the signal generator:
            
        
| 
                         A  | 
                    
                         my_file.wiq  | 
                    
                         enter a file name to apply to the I/Q file in the signal generator's memory catalog  | 
                
| 
                         B  | 
                    
                         #  | 
                    
                         indicates the start of the data block  | 
                
| 
                         C  | 
                    
                         3  | 
                    
                         D has three decimal digits  | 
                
| 
                         D  | 
                    
                         240  | 
                    
                         240 bytes of data to follow in E  | 
                
| 
                         E  | 
                    
                         12%S!4&07#8g*Y9@7...  | 
                    
                         representation of some of the binary data downloaded to the signal generator  | 
                
Then use the following commands to select the waveform file to play and set the signal’s characteristics:
SOURce:SIGNal:WAVeform:SELect "my_file.wiq"
SOURce:SIGNal:WAVeform:SCLock:RATE <sample rate in frequency>
SOURce:SIGNal:WAVeform:RMS <range 0.1 to 1.0>
SOURce:SIGNal:STATe ON
The above example is for channel 1, if your instrument supports multi-channe,l apply the appropriate channel designators.
The MAT file format (version 4, 6, 7, and 7.3) and the HDF5 format are supported. Only arrays in the mat file or the hdf5 file are imported as data, and scalar values are ignored. If there is only one array in the file, it is treated as an array of interleaved I/Q samples (I0, Q0, I1, Q1, …). If there are more than one array, simple case insensitive variable naming rules are applied to identify I, Q, and Marker data in the file.
If the variable name starts with IQ, it is regarded as an array that holds IQ interleaved data. It can be a complex array or a real array filled with interleaved I and Q data (I0, Q0, I1, Q1, …).
If the variable name starts with I and the second character is not Q, it is regarded as an I array.
If the variable name starts with Q, it is regarded as a Q data array.
If the variable name starts with M, it is regarded as a Marker data array.
Even when names of variables don’t start with any of I, Q, or M, the first and second arrays are regarded as I and Q data arrays respectively.
If there are multiple arrays, the lengths of the I, Q, and Marker arrays must be the same.
In the case where IQ data are floating values, if the max abs value of I or Q is less than 1.0, no scaling is applied to the IQ data from the matlab file. If it is more than 1.0, the IQ data is normalized with the max abs value of I or Q. The IQ data is also scaled in the same way for Int32, as well.
Marker data array in the matlab file is used only when the associated wmk doesn’t exist. For example, if there are myWaveform.mat and myWaveform.wmk in the same folder, myWaveform.wmk is used as marker data even if myWaveform.mat has the marker data array.
dataSize = 2560;
phase = 10 * (2 * pi / dataSize) * (0:(dataSize - 1));
iData = cos(phase);
qData = sin(phase);
theData = iData + 1i * qData;
save('myData.mat', 'theData');
Any variable name is OK because there is only one array in the file.
dataSize = 2560;
phase = 10 * (2 * pi / dataSize) * (0:(dataSize - 1));
iData = cos(phase);
qData = sin(phase);
combined_matrix = [iData; qData];
iqData = transpose(combined_matrix(:));
theData = iqData;
save('myData.mat', 'theData');
Any variable name is OK because there’s only one array in the file.
data1 = iData;
data2 = qData;
save('mydata.mat', 'data1', 'data2');
The first data and the second data are treated as I and Q respectively.
save('mydata.mat', 'qData', 'iData');
The first data and the second data are treated as I and Q respectively.
Firstly, you can create marker data with 4 x N matrix.
marker4N = int16(zeros(4,dataSize));
marker4N(1,1:1) = 1; % Marker 1
marker4N(2,1:2) = 1; % Marker 2
marker4N(3,1:3) = 1; % Marker 3
marker4N(4,1:4) = 1; % Marker 4
save('mydata.mat', 'qData', 'iData', 'marker4N');
The Data Type for the marker can be Double, Float, Int32, or Int16. Zero values become zero and non-zero values become 1.
marker1N = int32(zeros(1,dataSize));
marker1N(1) = 15; % Marker 4, 3, 2, 1 = 0b1111 = 15
marker1N(2) = 14; % Marker 4, 3, 2, 1 = 0b1110 = 14
marker1N(3) = 12; % Marker 4, 3, 2, 1 = 0b1100 = 12
marker1N(4) = 8; % Marker 4, 3, 2, 1 = 0b1000 = 8
save('mydata.mat', 'iData', 'qData', 'marker1N');
import numpy as np
import h5py
import math
data_size = 2560
phase = 10 * (2 * math.pi / data_size ) * np.arange(0, data_size)
i_data = np.cos(phase)
q_data = np.sin(phase)
marker_data = np.zeros(data_size, dtype=int)
marker_data[0] = 15
marker_data[1] = 14
marker_data[2] = 12
marker_data[3] = 8
with h5py.File("hdf5_data.h5", "w") as hdf:
    hdf.create_dataset('iData', data=i_data)
    hdf.create_dataset('qData', data=q_data)
    hdf.create_dataset('markerData', data=marker_data)
Waveform File (GUI and SCPI description)