5G NR
A feature of 5G NR is a Bandwidth Part (BWP). With cells being up to 400-MHz wide, very complex processing would be required to cover the entire bandwidth. BWP is a contiguous set of physical resource blocks (PRBs) on a given carrier. These RBs are selected from a contiguous subset of the common resource blocks for a given numerology (u). Reserved resources can be configured within the BWP and each BWP has its own numerology, that is, subcarrier spacing and cyclic prefix (CP).
Up to four BWPs can be allocated, but only one BWP in the downlink and one in the uplink is active at a given time. Configuration parameters include:
Numerology, the subcarrier space, with a cyclic prefix (CP)
Shared Spectrum Channel Access
Adds a new Bandwidth Part (BWP) to the setup table. BWP setup nodes are required so that each data channel can select which BWP to use. The maximum number of supported BWPs is 16.
See also, Adding, Copying, and Deleting BWP or Channels.
GUI Location |
Apps > 5G NR > Carrier > Carrier n (DL) > Downlink > BWP > + (plus symbol) |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP:ADD |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP:ADD |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Deletes the selected BWP from the setup table.
See also, Adding, Copying, and Deleting BWP or Channels.
GUI Location |
Apps > 5G NR > Carrier > Carrier n (DL) > Downlink > BWP > ... (eclipses symbol) > Delete |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP:DELete <integer> |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP:DEL 1 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Copies the currently selected BWP to the last column of the setup table. The maximum number of supported BWPs is 16.
See also, Adding, Copying, and Deleting BWP or Channels.
GUI Location |
Apps > 5G NR > Carrier > Carrier n (DL) > Downlink > BWP > ... (eclipses symbol) > Copy |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP:COPY <integer> |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP:COPY 1 |
Initial S/W Revision |
A.02.00 |
Modified S/W Revision |
A.09.00 |
Displays or queries the number of BWPs configured.
GUI Location |
Apps > 5G NR > Carrier > Carrier n (DL) > Downlink > BWP > displays the configured BWPs |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP:COUNt? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP:COUN? |
Preset |
02 |
State Saved |
No |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Displays the ID of current BWP, it is automatically generated based on the index of the BWP array.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > Bandwidth part > BWP_ID |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:ID? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP0:ID? |
Preset |
0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
State Saved |
Yes |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Displays the auto-filled, read-only name of the BWP. It is used to select the BWP for the data channel.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > Bandwidth part > Name |
Initial S/W Revision |
A.01.00 |
When Cell-Specific > Numerology Mode is set to Single Numerology, the BWPs numerology setting is coupled to the value set in the Carrier (Cell-Specific) numerology.
When Cell-Specific > Numerology Mode is set to Multiple Numerologies, a Resource Grid tab is added to the bottom pane of the GUI where you can select one to three numerologies for the selected Bandwidth.
For FR1, the choices are: 15 kHz, 30 kHz, or 60 kHz.
For FR2, the choices are: 60 kHz, 120 kHz, and 240 kHz.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > Bandwidth part > Numerology |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:NUMerology MU0|MU1|MU2Ncp|MU2Ecp|MU3|MU4 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:NUMerology? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP1:NUM MU0 RAD:NR5G:WAV:CCAR0:DLIN:BWP1:NUM? |
Couplings |
Coupled with Numerology Mode and Numerology Enable of resource grid and carrier numerology. When Numerology Mode is single mode, this setting’s value will be coupled to be same with carrier numerology. When Numerology Mode is multiple mode, the value ranges of this setting are those Numerology Enable of resource grid being enabled except MU2Ncp|MU2Ecp For example if Numerology Enable of resource grid with numerology 0 and 1 are enabled, then this setting’s value range will be u = 0: 15 kHz | u = 1: 30 kHz. When current value of this setting is not in the valid value ranges, this setting will be coupled to the valid value automatically. For initial BWP Auto Configuration == On Numerology Value is determined by MIB subcarrierSpacingCommon (RMSI-scs), and subcarrierSpacingCommon also has other dependencies. subcarrierSpacingCommon = 15kHz => μ = 0 : 15kHz subcarrierSpacingCommon = 30kHz => μ = 1 : 30kHz subcarrierSpacingCommon = 60kHz => μ = 2 : 60kHz Normal CP subcarrierSpacingCommon = 120kHz => µ = 3: 120 kHz Auto Configuration == Off SingleNumerology Mode Numerology value = carrier Numerology value. MultiNumerology Mode Numerology choices: those being enabled resource grids For example if Numerology Enable of resource grid with numerology 0 and 1 are enabled, then this setting’s value range will be u = 0: 15 kHz | u = 1: 30 kHz. Non-initial BWP SingleNumerology Mode Numerology value = carrier Numerology value. MultiNumerology Mode Numerology choices: those being enabled resource grids
|
Preset |
MU1 |
State Saved |
Yes |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Sets the RB offset of the current bandwidth part (BWP) relative to CRB0.
A resource block (RB) consists of 12 contiguous subcarriers. The RB Number determines the contiguous amount of spectrum available to the specified BWP, starting from the RB Offset within the containing component carrier. The maximum number of RBs potentially available to this BWP is determined by the numerology of this BWP and the maximum RB limit specified for the component carrier for that particular numerology.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > Bandwidth part > RB Offset (N_BWP_start) |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:RB:OFFSet <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:RB:OFFSet? [MAXimum|MINimum] |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP1:RB:OFFS 3 RAD:NR5G:WAV:CCAR0:DLIN:BWP1:RB:OFFS? |
Couplings |
For Initial BWP, if Auto Configuration is ON, this setting cannot be set and the value is calculated automatically. For BWP1 , this setting is settable and readable. The maximum value of this setting couples with Numerology Mode and resource grid defined in carrier Preset it to 126 for Initial BWP Preset it to 0 for other BWPs. |
Preset |
126 | 0 | 0 |0 | 0 | 0 | 0 |0 |
State Saved |
Yes |
Min |
0 |
Max |
272 |
Resolution |
1 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Set the resource block (RB) number of the bandwidth part (BWP).
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > Bandwidth part > RB Number (N_BWP_size) |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:RB:NUMBer <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:RB:NUMBer? [MAXimum|MINimum] |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP1:RB:NUMB 100 RAD:NR5G:WAV:CCAR0:DLIN:BWP1:RB:NUMB? |
Couplings |
For Initial BWP, if Auto Configuration is On, this setting cannot be set and the value is calculated automatically. For BWP1, this setting is settable and readable. |
Preset |
24 | 273 | 273 |273 | 273 | 273 | 273 |273 |
State Saved |
Yes |
Min |
1 |
Max |
273 |
Resolution |
1 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Specifies whether Initial BWP (that is, BWP0) is configured automatically by the RMSI-scs and RMSI-PDCCH-Config (in Carrier DL > Downlink > SS PBCH > MIB). This setting is on by default and cannot be turned off.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > BWP0 > Bandwidth part > Auto Configuration |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP[0]:CONFigure:AUTO[:STATe]? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP0:CONF:AUTO? |
Couplings |
Valid only for BWP0 (Initial BWP) When On, RB Offset and RB Number of the current BWP cannot be set and the value is automatically calculated |
Preset |
On |
State Saved |
Yes |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Specifies the minimum channel bandwidth.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > BWP0 > Bandwidth part > Minimum Channel Bandwidth |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:BWIDth:MIN BW5M10M|BW40M|BW3M [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:BWIDth:MIN? |
SCPI Example |
|
Preset |
5 MHz or 10 MHz selection |
State Saved |
Yes |
Initial S/W Revision |
A.09.00 |
Enables or disables he state of shared spectrum channel access. When enabled, the CORESET0 is determined by Table 13-1A/13-4A of 38.213, chapter 13.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > BWP0 > Bandwidth part > Shared Spectrum Channel Access |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:SCACess ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:SCACess? |
SCPI Example |
|
Preset |
Off |
State Saved |
Yes |
Initial S/W Revision |
A.09.00 |
Set the number of CORESET of the BWP. A maximum of 3 CORESETs are allowed for each BWP. When this parameter is changed, there are individual CORESET settings that need to be specified for each CORESET.
The resource allocation unit in 5G NR is a Control Resource Set (CORESET). Both Frequency and time domain regions of a CORESET can be defined by a Radio Resource Control (RRC) signaling message. PDCCHs transmit in a specifically designed CORESET (set of six RBs and OFDM symbols). RE's in a CORESET are organized in RE Groups (REGs). Each REG consists of 12 Resource Elements (RE's) of one OFDM symbol in one Resource Block (RB). A CORESET is made up of multiple Physical Resource Blocks (PRBs) in the frequency domain and 1, 2, or 3 OFDM symbols in the time domain.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > Control Resources Sets > Number of CORESET |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<channel>:COReset:COUNt <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<channel>:COReset:COUNt? |
SCPI Example |
|
Couplings |
For Initial BWP, this setting cannot be set and the value is always 1. For BWP1, this setting is settable and readable. |
Preset |
1 |
State Saved |
Yes |
Min |
1 |
Max |
3 |
Resolution |
1 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Sets the CORESET ID.
1. For Downlink, the CORESET ID 0 is related to the RMSI-PDCCH-Config in MIB, and can not be used for other CORESETs
2. The CORESET ID is unique to the current BWP.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > CORESET (ID = n) > CORESET ID |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:COReset0|1|2:ID <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:COReset0|1|2:ID? |
SCPI Example |
|
Preset |
0 |
State Saved |
Yes |
Min |
0 |
Max |
11 |
Initial S/W Revision |
A.09.00 |
Sets the number of symbols of the CORESET.
Symbol Number is read-only for CORESET 0.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > CORESET (ID = n) > CORESET Symbol Number |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<channel>:COReset0|1|2:SYMBol:NUMBer <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<channel>:COReset0|1|2:SYMBol:NUMBer? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP1:COR0:SYMB:NUMB 2 RAD:NR5G:WAV:CCAR0:DLIN:BWP1:COR0:SYMB:NUMB? |
Preset |
2 | 1 | 1 |
State Saved |
Yes |
Min |
1 |
Max |
3 |
Resolution |
1 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Sets the RB offset of the current BWP.
A resource block (RB) consists of 12 contiguous subcarriers. The RB Number determines the contiguous amount of spectrum available to the specified bandwidth part starting from RB Offset within the containing Component Carrier. The maximum number of RB potentially available to this bandwidth part is determined by the Numerology of this bandwidth part and the maximum RB limit specified for the Component Carrier for that particular Numerology.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > CORESET (ID = n) > RB Offset |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:COReset0|1|2:RB:OFFSet <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:COReset0|1|2:RB:OFFSet? |
SCPI Example |
|
Preset |
-1 |
State Saved |
Yes |
Min |
-1 |
Max |
5 |
Initial S/W Revision |
A.09.00 |
Displays the RB Number of the CORESET0 which is determined by RMSI-PDCCH-Config in MIB.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > CORESET (ID = n) > RB Number |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:RB:NUMBer <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:RB:NUMBer? [MAXimum|MINimum] |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP1:RB:NUMB 100 RAD:NR5G:WAV:CCAR0:DLIN:BWP1:RB:NUMB? |
Couplings |
For Initial BWP: If Auto Configuration is ON, this setting cannot be set and the value is calculated automatically. |
Preset |
24 | 273 | 273 |273 | 273 | 273 | 273 |273 |
State Saved |
Yes |
Min |
1 |
Max |
273 |
Resolution |
1 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Displays the frequency domain bitmap editor of CORESET. This parameter is used to represent the CORESET frequency location in RRC signaling and specify the RB allocation of CORESET.
Frequency Domain Bitmap is only available for CORESET 1, 2, or 3.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > CORESET (ID = n) > Frequency Domain Bitmap |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<channel>:COReset0|1|2:FDBitmap <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<channel>:COReset0|1|2:FDBitmap? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP1:COR0:FDB "00001" RAD:NR5G:WAV:CCAR0:DLIN:BWP1:COR0:FDB? |
Couplings |
Does not apply to Initial BWP. Currently only continuous "1" is valid input, such as "11111000000", if a discontinuous "1" is found ,then the value will be adjusted to correct value , all "0" located between first "1" and the last"1" will be replaced with "1". For example, "10011" will be adjusted to "11111". If user tries to input all "0" or an empty string, then such action will be rejected with error message "Invalid frequency domain bitmap value". |
Preset |
"111111111111111111111111111111111111111111111" |
State Saved |
Yes |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > CORESET (ID = n) > Frequency Monitor Location |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:COReset0|1|2:FMLocation <string> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:COReset0|1|2:FMLocation? |
SCPI Example |
|
Couplings |
When the numerology of the BWP is 15 KHz and Intra-Cell Guard Band (u = 0) is not None, or the BWP is 30 kHz and Intra-Cell Guard Band (u = 1) is not None, a new parameter Frequency Monitor Location will appear. Frequency Monitor Location is a string formed by 0 and 1. One digit in the string defines that whether the RB Set is used in the CORESET, so the length of the string is the number of RB Set covered by this BWP. 1 means the RB Set is used in this CORESET and 0 means the RB Set is not used in this CORESET. |
Preset |
10 |
State Saved |
Yes |
Initial S/W Revision |
A.010.00 |
See also the Frequency Monitor Location section in the NR-U DL Intra-Cell Guard Band with RB Set topic.
Sets the mapping type for the selected CORESET. See the 38.211 specification for more information on interleaved and non-interleaved Control Channel Element (CCE)-to-Resource Element Group (REG) mapping.
For Initial BWP, CCE to REG mapping type is only available for CORESET 1 or 2.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > CORESET (ID = n) > CCE to REG Mapping Type |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<channel>:COReset0|1|2:CTRMapping NINTerleaved|INTerleaved [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<channel>:COReset0|1|2:CTRMapping? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP1:COR0:CTRM NINT RAD:NR5G:WAV:CCAR0:DLIN:BWP1:COR0:CTRM? |
Couplings |
For Initial BWP, COReset1 and COReset2 SCPI node are out of scope. For other BWPs, if it is set to non-interleaved, REG Bundle Size, Interleaver Size, and Shift Index settings are out of scope. |
Preset |
Interleaved for initial BWP, Non Interleaved for all others |
State Saved |
Yes |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Sets the REG bundle size for the selected CORESET. See the 38.211 specification for more information on interleaved CCE-to-REG mapping and REG bundle size.
Only available when CCE to REG mapping type is set to Interleaved.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > CORESET (ID = n) > REG Bundle Size (L) |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<channel>:COReset0|1|2:REG:BSIZe <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<channel>:COReset0|1|2:REG:BSIZe? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP1:COR0:REG:BSIZ 2 RAD:NR5G:WAV:CCAR0:DLIN:BWP1:COR0:REG:BSIZ? |
Couplings |
For Initial BWP, COReset1 and COReset2 scpi node are out of scope. For Initial BWP, this setting is read only. For other BWPs, it is coupled with CCE to REG Mapping Type. CCE Mapping Type is non-interleaved REG Bundle Size = 6. CCE Mapping Type is interleaved Symbol Number is 1 REG Bundle Size can be 2 or 6 Symbol Number is not 1 REG Bundle Size can be equal to Symbol Number or 6 |
Preset |
6 |
State Saved |
Yes |
Min |
2 |
Max |
6 |
Resolution |
1 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Sets the interleave size for the selected CORESET. See the 38.211 specification for more information on interleaved CCE-to-REG mapping and interleave size.
Only available when CCE to REG mapping type is set to Interleaved.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > CORESET (ID = n) > Interleaver Size |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<channel>:COReset0|1|2:INTerleaver:SIZE <integer [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<channel>:COReset0|1|2:INTerleaver:SIZE? |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP1:COR0:INT:SIZE 3 RAD:NR5G:WAV:CCAR0:DLIN:BWP1:COR0:INT:SIZE? |
Couplings |
For Initial BWP, COReset1 and COReset2 scpi nodes do not apply. For Initial BWP, it is read only setting. Interleaver Size = 2 For other BWPs, it is coupled with CCE to REG Mapping Type, please refer to CCE to REG Mapping Type for more details. It is visible under Interleaved CCE Mapping Type. InterLeaver Size can only be 2, 3 or 6. |
Preset |
2 |
State Saved |
Yes |
Min |
2 |
Max |
6 |
Resolution |
1 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Sets the shift index for the selected CORESET. See the 38.211 specification for more information on interleaved CCE-to-REG mapping and shift index.
Only available when CCE to REG mapping type is set to Interleaved.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > CORESET (ID = n) > Shift Index |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<channel>:COReset0|1|2:SHIFt:INDex <integer> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<channel>:COReset0|1|2:SHIFt:INDex? [MAXimum|MINimum] |
SCPI Example |
RAD:NR5G:WAV:CCAR0:DLIN:BWP1:COR0:SHIF:IND 2 RAD:NR5G:WAV:CCAR0:DLIN:BWP1:COR0:SHIF:IND? |
Couplings |
For Initial BWP, COReset1 and COReset2 scpi nodes are out of scope. For Initial BWP, it is read only setting ShiftIndex = Carrier Cell ID For other BWPs, it is coupled with CCE to REG Mapping Type. ShiftIndex is visible under Interleaved CCE Mapping Type. |
Preset |
0 |
State Saved |
Yes |
Min |
0 |
Max |
274 |
Resolution |
1 |
Initial S/W Revision |
A.01.00 |
Modified S/W Revision |
A.09.00 |
Sets the Precoder Granularity of the CORESET.
GUI Location |
Apps > 5G NR > Carrier DL > Downlink > BWP > CORESET (ID = n) > Precoder Granularity |
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:BWIDth:MIN BW5M10M|BW40M [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:BWP<bwp>:BWIDth:MIN? |
SCPI Example |
|
Couplings |
For Initial BWP, COReset1 and COReset2 scpi nodes are out of scope. For Initial BWP, it is read only setting Shift Index = Carrier Cell ID For other BWPs, it is coupled with CCE to REG Mapping Type. Shift Index is visible under Interleaved CCE Mapping Type. |
Preset |
REG Bundle Size |
State Saved |
Yes |
Initial S/W Revision |
A.09.00 |