5G NR
Remote Command - Common UL Config
User Interface - Common UL Config
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:CONFig:COMMonul "Bandwidth:FR1BW5M|FR1BW10M|FR1BW15M|FR1BW20M|FR1BW25M|FR1BW30M|FR1BW35M|FR1BW40M|FR1BW45M|FR1BW50M|FR1BW60M|FR1BW70M|FR1BW80M|FR1BW90M|FR1BW100M|FR2BW50M|FR2BW100M|FR2BW200M|FR2BW400M,SubcarrierSpacing:SCS15K|SCS30K|SCS60K|SCS120K,OFDMType:DFTS|CP,RBLocation:EDGFL|EDGFR|EDGL|EDGR|OUTF|INNF|INNL|INNR,Modulation:PIBPsk|QPSK|QAM16|QAM64|QAM256" |
|
SCPI Example |
RAD:NR5G:WAV:CCAR:CONF:COMM "Bandwidth:FR1BW90M,SubcarrierSpacing:SCS30K,OFDMType:CP,RBLocation:EDGFR,Modulation:QAM256" |
|
Couplings |
Common UL configuration parameters and their default values are listed below: Bandwidth: FR1BW100M, SubcarrierSpacing: SCS30K, OFDMType: DFTS, RBLocation : EDGFL, Modulation: PIBPsk. One combined string is needed to be inputted in SCPI command. The format of it is "name: value , name: value …" . Default value will be used if parameter is not provided. The order of parameters does not matter. Parameter's name and value are case sensitive. If parameter's type is enum and the inputted enum value is illegal , error " -224, Illegal parameter value; xxx has incorrect value." will be generated. |
|
Initial S/W Revision |
A.09.00 |
|
Modified S/W Revision |
A.12.00 |
|
GUI Location |
Apps > 5G NR > Carrier UL > Common UL Config |
|
Initial S/W Revision |
A.01.00 |
|
Modified S/W Revision |
A.09.00, A.12.00 |
Choices:
Downlink: Based on the Table 5.3.2-1, 5.3.2-2, and 5.3.2-3 in 38.104
Uplink: Based on the Table 5.3.2-1 in 38.101-1 and 38.101-2
Selects the bandwidth configuration for the carrier.
Choices: Based on the Table 6.1-1 in 38.521
Select the Subcarrier Spacing.
Choices: DFT-s-OFDM | CP-OFDM
Select the OFDM Type for uplink.
Choices: Based on the Table 6.1-1 in 38.521
Select the RB Location for Common uplink config.
Display the RB Offset based on the Table 6.1-1 in 38.521.
Display the RB Number based on the Table 6.1-1 in 38.521.
Choices: pi/2 BPSK | QPSK | 16QAM | 64QAM | 256QAM
Select the Modulation type to be configured for current carrier.