5G NR
Based on 3GPP Spec 38.181 v18.3
The Cell ID is assigned based on the current carrier index, i.e. Carrier 1 uses Cell ID 1, Carrier 2 uses Cell ID 2.
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:CONFig:NTNDtmodel "Bandwidth: FR1BW5M|FR1BW10M|FR1BW15M|FR1BW20M|FR1BW30M|FR2BW50M|FR2BW100M|FR2BW200M|FR2BW400M, Numerology: MU0|MU1|MU2Ncp|MU3|MU5|MU6, DuplexType: FDD, TestModel: FR1TM11|FR1TM12|FR1TM2|FR1TM31|FR1TM32|FR1TM33|FR2TM11|FR2TM2|FR2TM31, Modulation: QPSK|QAM16|QAM64, PhaseCompensation: AUTO|MANual|OFF, PayloadData: PN23|PN9 TDDSlotAllocation: <string> NumberOfDownlinkSymbols1: <integer>, NumberOfDownlinkSymbols2: <integer>, NumberOfDownlinkSymbols3: <integer>, NumberOfDownlinkSymbols4: <integer>" |
|
SCPI Example |
RAD:NR5G:WAV:CCAR:CONF:NTND "Bandwidth: FR1BW20M, Numerology: MU1, DuplexType: FDD, TestModel: FR1TM12, PhaseCompensation:AUTO, PayloadData: PN23" |
|
Couplings |
Parameters and default values of NTN Test Model Config are listed below:
Points to remember while providing input for this SCPI command:
|
|
Notes |
Modulation is visible in the user interface only when TestModel is set to FR1TM2, FR2TM2, or FR2TM31. For SCPI users, modulation is only applicable when TestModel is FR1TM2, FR2TM2, or FR2TM31 though you can input the modulation even when Test Model is not set to FR1TM2, FR2TM2, or FR2TM31. |
|
Initial S/W Revision |
A.17.00 |
|
GUI Location |
Apps > 5G NR > Carrier DL > NTN Test Model |
|
Initial S/W Revision |
A.17.00 |
Choices:
Downlink: Based on the Table 5.3.2-1, 5.3.2-2, and 5.3.2-3 in 38.104
Uplink: Based on the Table 5.3.2-1 in 38.101-1 and 38.101-2
Selects the bandwidth configuration for the carrier.
Choices: FDD
Selects the duplex type.
Selects the numerology of the
Choices: See the table below.
Default: NR-SAN-FR1-TM1.1
Selects the Test Model to configure. A description of the currently selected test model appears in the hint window on the right pane of the dialog box.
Based on the selected Bandwidth option, the Test Model options are available as listed in the following table.
Bandwidth | Test Models |
|---|---|
FR1 5Mhz FR1 10Mhz FR1 15Mhz FR1 20Mhz FR1 30Mhz | NR-SAN-FR1-TM1.1 NR-SAN-FR1-TM1.2 NR-SAN-FR1-TM2 NR-SAN-FR1-TM3.1 NR-SAN-FR1-TM3.2 NR-SAN-FR1-TM3.3 |
FR2 50Mhz FR2 100Mhz FR2 200Mhz FR2 400Mhz | NR-SAN-FR2-TM1.1 NR-SAN-FR2-TM2 NR-SAN-FR-2TM3.1 |
Choices: QPSK | 16QAM | 64QAM
Default: 64QAM
Set the Modulation Type for NR-SAN-FR2-TM2 or NR-SAN-FR2-TM3.1.
Choices: Auto | Manual | Off
Default: Auto
Set the phase compensation mode on the baseband signal before upconversion.
Phase compensation is not applicable for PRACH carrier.
Auto: Use the RF frequency from the instrument node.
Manual: Enter the RF frequency manually.
Off: Disable phase compensation on baseband signal.
Choices: PN9 | PN23
Default: PN23
Select the PN type for Downlink NTN Test Model.