Advanced Waveform Utility
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CORRection:FILTer[:STATe] ON|OFF|1|0 [:SOURce]:RADio:AWU:WAVeform:CORRection:FILTer[:STATe]? |
|
Preset |
OFF |
|
State Saved |
Yes |
|
Range |
ON | OFF |
| Initial S/W Revision |
A.19.03 |
Allows you to select the correction filter type.
This feature is available only if Apply Correction Filter is selected.
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CORRection:FILTer:TYPE EQUalization|MULTitone|DEEMbedding [:SOURce]:RADio:AWU:WAVeform:CORRection:FILTer:TYPE? |
|
Couplings |
This setting is visible only when Apply Correction Filter is checked. |
|
Preset |
Channel Equalization |
|
State Saved |
Yes |
|
Choices |
EQUalization | MULTitone | DEEMbedding |
| Initial S/W Revision |
A.19.03 |
Allows you to navigate and open a customer correction filter file.
This feature is available only if Apply Correction Filter is selected.
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:[EQ:]CORRection:FILTer:FILE:NAME [:SOURce]:RADio:AWU:WAVeform:[EQ:]CORRection:FILTer:FILE:NAME? |
|
Notes |
There is a file browser dialog button related to this setting. Custom file can be selected. |
|
Couplings |
This setting is visible only when Apply Correction Filter is checked. |
|
Preset |
C:\Temp\ChannelCorrection.csv |
|
State Saved |
Yes |
| Initial S/W Revision |
A.19.03 |
Sets the bandwidth in which correction is applied for EQ calibration.
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:[EQ:]CORRection:BWIDth <real> [:SOURce]:RADio:AWU:WAVeform:[EQ:]CORRection:BWIDth? |
|
Couplings |
Coupled with original sample rate of imported waveform file and resampling ratio applied on imported waveform file. |
|
Preset |
100MHz |
|
State Saved |
Yes |
|
Min |
5e6 |
|
Max |
128e9 |
|
Resolution |
1 |
| Initial S/W Revision |
A.19.03 |
This setting value is the bandwidth which correction filter file has covered for EQ calibration.
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:[EQ:]CALIbrated:BWIDth? |
|
Preset |
100MHz |
|
State Saved |
Yes |
|
Min |
5e6 |
|
Max |
128e9 |
|
Resolution |
1 |
| Initial S/W Revision |
A.19.03 |
This feature is available only if Apply Correction Filter is selected.
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:MTONe:CORRection:FILTer:FILE:NAME [:SOURce]:RADio:AWU:WAVeform:MTONe:CORRection:FILTer:FILE:NAME? |
|
Notes |
There is a file browser dialog button related to this setting. Custom file can be selected. |
|
Couplings |
This setting is visible only when Apply Correction Filter is checked. |
|
Preset |
"%USERPROFILE\Documents\Keysight\PathWave\SignalGenerationDesktop\Data\MtResp.csv" |
|
State Saved |
Yes |
| Initial S/W Revision |
A.19.03 |
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:MTONe:CORRection:BWIDth <real> [:SOURce]:RADio:AWU:WAVeform:MTONe:CORRection:BWIDth? |
|
Couplings |
Visible in Multitone Calibration |
|
Preset |
100MHz |
|
State Saved |
Yes |
|
Min |
5e6 |
|
Max |
32e9 |
|
Resolution |
1 |
| Initial S/W Revision |
A.19.03 |
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:MTONe:CALIbrated:BWIDth? |
|
Notes |
This setting value is meaning bandwidth which correction filter file has covered for multitone calibration |
|
Couplings |
Read from Correction Filter File |
|
Preset |
100MHz |
|
State Saved |
Yes |
|
Min |
5e6 |
|
Max |
32e9 |
|
Resolution |
1 |
| Initial S/W Revision |
A.19.03 |
This feature is used to remove the effects of the fixtures, including cables, connectors, and other passive components between output port of signal generator and DUT.
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:DEEMbedding:BLOCk:CORRection:FILE:NAME [:SOURce]:RADio:AWU:WAVeform:DEEMbedding:BLOCk:CORRection:FILE:NAME? |
|
Notes |
There is a file browser dialog button related to this setting, custom file can be selected |
|
State Saved |
Yes |
| Initial S/W Revision |
A.19.03 |
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:DEEMbedding:CORRection:BWIDth <real> [:SOURce]:RADio:AWU:WAVeform:DEEMbedding:CORRection:BWIDth? |
|
Notes |
This setting set bandwidth in which used to do S2P Correction |
|
Preset |
400MHz |
|
State Saved |
Yes |
|
Min |
1000 |
|
Max |
128e9 |
|
Resolution |
1 |
| Initial S/W Revision |
A.19.03 |
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:DEEMbedding:BLOCk:CALIbrated:BWIDth? |
|
Notes |
This setting value is meaning bandwidth which correction filter file has covered in S2P file |
|
Preset |
100MHz |
|
State Saved |
Yes |
|
Min |
1e6 |
|
Max |
128e9 |
|
Resolution |
1 |
| Initial S/W Revision |
A.19.03 |
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:DEEMbedding:BLOCk:FREQuery <real> [:SOURce]:RADio:AWU:WAVeform:DEEMbedding:BLOCk:FREQuery? |
|
Preset |
6e9Hz |
|
State Saved |
Yes |
|
Min |
1000 |
|
Max |
128e9 |
| Initial S/W Revision |
A.19.03 |