Advanced Waveform Utility
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent:ADD |
|
SCPI Example |
|
|
State Saved |
Yes |
| Initial S/W Revision |
A.19.03 |
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent:DELete <integer> |
|
SCPI Example |
|
|
State Saved |
Yes |
| Initial S/W Revision |
A.19.03 |
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:Segment:COPY <integer> |
|
SCPI Example |
|
|
State Saved |
Yes |
| Initial S/W Revision |
A.19.03 |
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent:MOVE:UP <integer> |
|
SCPI Example |
|
|
State Saved |
Yes |
| Initial S/W Revision |
A.19.03 |
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent:MOVE:DOWN <integer> |
|
SCPI Example |
|
|
State Saved |
Yes |
| Initial S/W Revision |
A.19.03 |
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:TYPE DATA|IDLE [:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:TYPE? |
|
SCPI Example |
|
| Couplings | This setting is editable only when there are more than one segments in a carrier. |
|
Preset |
DATA |
|
State Saved |
Yes |
|
Choices |
Data | Idle |
| Initial S/W Revision |
A.19.03 |
Specifies the waveform file type.
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:WAVeform:TYPE SSTudio|CSV|KB16|MATLab|WVF|BINF [:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:WAVeform:TYPE? |
|
SCPI Example |
|
|
Preset |
Signal Studio Waveform (SSTudio) |
|
State Saved |
Yes |
|
Choices |
Signal Studio Waveform (.wfm) | CSV (.dat, .csv, .txt) | Keysight 16 Bits (.bin, .wiq) | MATLAB Variable (.mat) | WVFile | Little Endian Real32 Binary (.binf) |
|
Couplings |
CSV (.dat, .csv, .txt) provides additional settings for choosing between Decimal and Hexadecimal values and enabling Swap IQ. Keysight 16 Bits (.bin) format is interleaved I/Q samples (I0, Q0, I1, Q1, …) in 16-bit signed integers, it provides the additional setting of choosing between Big Endian and Little Endian. |
| Initial S/W Revision |
A.19.03 |
Specifies the file name to be imported.
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:FILE [:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:FILE? |
|
SCPI Example |
|
|
Notes |
After this SCPI is sent, the following SCPI should be sent to get correct file information before the generate and download operation. [:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:UPDate:FILE:INFO See Update File Info. |
|
Couplings |
When selecting .wfm file, Sample Rate and Number of Samples are read out and displayed on GUI. When selecting other waveform types, only Number of Samples is read out and displayed and correct sample rate should be set to playback waveform correctly. License info is read out and used when exporting to local disk. RuntimeScaling, MarkerRoutingAlcHold and MarkerRoutingPulse of waveform are read out and used as the default settings of hardware. |
|
State Saved |
Yes |
| Initial S/W Revision |
A.19.03 |
This setting is applicable when MATLAB is selected as the Waveform Type. The I/Q variable should be a 1-d complex array from a .mat file.
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:IQ:NAME [:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:IQ:NAME? |
|
SCPI Example |
|
|
State Saved |
Yes |
| Initial S/W Revision |
A.19.03 |
This value is the sample rate of imported waveform file.
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:SRATe <real> [:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:SRATe? |
|
SCPI Example |
|
|
Couplings |
When a new. wfm file is selected, the sample rate will be read out from waveform header and assigned to this setting. When selecting other waveform types, a sample rate should be set to playback the waveform correctly. |
|
Preset |
50 MHz |
|
State Saved |
Yes |
|
Min |
1e3 |
|
Max |
128e9 |
|
Resolution |
1 |
| Initial S/W Revision |
A.19.03 |
The sample rate is determined by the selected waveform file.
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:SAMPle:COUNt? |
|
SCPI Example |
|
|
Notes |
If Segment Type is Data, then when a new waveform file is selected, the sample count is used to assign value to this setting. If Segment Type is Idle, then this value is carrier sample* time length. |
|
Preset |
10000 Sa |
|
State Saved |
Yes |
|
Min |
1 |
|
Max |
1024*1024*1024 |
|
Resolution |
1 |
| Initial S/W Revision |
A.19.03 |
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:ASCii:TYPE DEC|HEX [:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:ASCii:TYPE? |
|
SCPI Example |
|
|
Couplings |
This setting is applicable only when Waveform Type is CSV. |
|
Preset |
DEC |
|
State Saved |
Yes |
|
Range |
Dec | Hex |
| Initial S/W Revision |
A.19.03 |
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:ASCii:HEX:ENDian BIG|LITTle [:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:ASCii:HEX:ENDian? |
|
SCPI Example |
|
|
Couplings |
This setting is applicable only when Waveform Type is Keysight16bitBinary. |
|
Preset |
BIG |
|
State Saved |
Yes |
|
Range |
Big | Little |
| Initial S/W Revision |
A.19.03 |
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>::ASCii:SIGN SIGNed|UNSigned [:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>::ASCii:SIGN? |
|
SCPI Example |
|
|
Couplings |
This setting is applicable only when Waveform Type is CSV and Data Type is Hex. |
|
Preset |
SIGNed |
|
State Saved |
Yes |
|
Range |
Signed | Unsigned |
| Initial S/W Revision |
A.19.03 |
Double-click or use the drop-down menu to enable or disable the inverse phase rotation of the IQ signal by swapping the I and Q inputs.
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:IQ:SWAP[:STATe] ON|OFF|1|0 [:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:IQ:SWAP[:STATe]? |
|
SCPI Example |
|
|
Couplings |
This setting is applicable only when Waveform Type is CSV. |
|
Preset |
OFF |
|
State Saved |
Yes |
| Initial S/W Revision |
A.19.03 |
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:REPeat:NUMBer <integer> [:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:REPeat:NUMBer? |
|
SCPI Example |
|
|
Couplings |
If there is only one segment in carrier, then repeat number of this segment is always 1. If there is only one carrier, and this carrier has only one segment, then repeat number of this segment is 1 and read-only. |
|
Preset |
1 |
|
State Saved |
Yes |
|
Min |
1 |
|
Max |
1000 |
| Initial S/W Revision |
A.19.03 |
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:TIME:LENGth <real> [:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:TIME:LENGth? |
|
SCPI Example |
|
|
Couplings |
This setting is read-only from GUI. With SCPI, only get action is meaningful. |
|
Preset |
No idle segment when preset. |
|
State Saved |
Yes |
|
Min |
0 |
|
Max |
1 |
| Initial S/W Revision |
A.19.03 |
Set the power boost level of the segment.
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>::POWer <real> [:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>::POWer? |
|
SCPI Example |
|
|
Couplings |
Only effective when there are more than one segment in a carrier. |
|
Preset |
0 |
|
State Saved |
Yes |
|
Min |
-130 |
|
Max |
130 |
| Initial S/W Revision |
A.19.03 |
After sending File Name SCPI, this SCPI should be sent to get correct file information before the generate & download operation.
|
SCPI Command |
[:SOURce]:RADio:AWU:WAVeform:CCARrier<carrier>:SEGMent<channel>:UPDate:FILE:INFO |
|
SCPI Example |
|
|
State Saved |
Yes |
| Initial S/W Revision |
A.19.03 |