Custom Modulation
The Custom IQ Type: ASK & PSK & QAM waveform setup allows you to configure a frame with multiple data segments and/or idle segments. For each data segment, the modulation type can be further configured using a graphical constellation settings editor.
Use this drop-down menu to select a modulation type from several supported formats. A single data segment using that modulation type appears in the segment list below. Click the cell in the Constellation column to open the Constellation Setting window, providing a graphical display and editing features. Quick setups enable you to configure complex signals for signal generation, equivalent to 89600B VSA setups in signal analysis.
DVB-S2 and DVB-S2X quick setups also add a PLHEADER segment before the data segment, as defined in the standard.
Quick Setups IQ Settings
|
Standard |
Modulation |
Symbol Rate |
Filter |
|
|---|---|---|---|---|
|
DVB-S2 |
QPSK |
|
1.0 Msps |
RNYQ (0.5) |
|
8PSK |
|
|||
|
16APSK |
4+12APSK 2/3, 4+12APSK 3/4, 4+12APSK 4/5, 4+12APSK 5/6, 4+12APSK 8/9, 4+12APSK 9/10 |
|||
|
32APSK |
4+12+16APSK 3/4, 4+12+16APSK 4/5, 4+12+16APSK 5/6, 4+12+16APSK 8/9, 4+12+16APSK 9/10 |
|||
|
DVB-S2X |
QPSK |
|
1.0 Msps |
RNYQ (0.5) |
|
8PSK |
|
|||
|
8APSK |
2+4+2APSK 100/180, 2+4+2APSK 104/180 |
|||
|
16APSK |
4+12APSK Normal 26/45; 4+12APSK Normal 3/5; 4+12APSK Normal 28/45; 4+12APSK Normal 23/36; 4+12APSK Normal 25/36; 4+12APSK Normal 13/18; 4+12APSK Normal 140/180; 4+12APSK Normal 154/180; 4+12APSK Short 7/15; 4+12APSK Short 8/15; 4+12APSK Short 26/45; 4+12APSK Short 3/5; 4+12APSK Short 32/45; 8+8APSK Normal 90/180, 96/180, 100/180; 8+8APSK Normal 18/30; 8+8APSK Normal 20/30 |
|||
|
32APSK |
4+12+16APSK Normal 2/3, 4+12+16APSK Short 2/3, 4+12+16APSK Short 32/45, 4+8+4+16APSK 128/180, 4+8+4+16APSK 132/180, 4+8+4+16APSK 140/180 |
|||
|
64APSK |
16+16+16+16APSK 128/180, 8+16+20+20APSK 7/9, 8+16+20+20APSK 4/5, 8+16+20+20APSK 5/6, 4+12+20+28APSK 132/180, |
|||
|
128APSK |
128APSK 135/180, 128APSK 140/180 |
|||
|
256APSK |
256APSK 116/180, 256APSK 124/180, 256APSK 128/180, 256APSK 135/180, 256APSK 20/30, 256APSK 22/30 |
|||
|
APCO25 |
C4FM |
4FSK (0.6 kHz, 1.8 kHz, -0.6 kHz, -1.8 kHz) |
4.8 ksps |
NYQ (0.2) + 1/Sinc |
|
CQPSK* |
Pi/4 DQPSK |
4.8 ksps |
NYQ |
|
|
HCPM |
4FSK (1 kHz, 3 kHz, -1 kHz, -3 kHz) |
6 ksps |
APCO25 HCPM |
|
|
HDQPSK |
Pi/4 DQPSK |
6 ksps |
APCO25 HDQPSK |
|
|
TETRA |
Pi/4 DQPSK |
18 ksps |
RNYQ (0.35) |
|
|
NXDN |
4800 bps |
4FSK (0.35 kHz, 1.05 kHz, -0.35 kHz, -1.05 kHz) |
2.4 ksps |
RNYQ (0.2) + Sinc |
|
9600 bps |
4FSK (0.8 kHz, 2.4 kHz, -0.8 kHz, 2.4 kHz) |
4.8 ksps |
RNYQ (0.2) + Sinc |
|
|
dPMR |
4FSK (0.35 kHz, 1.05 kHz, -0.35 kHz, -1.05 kHz) |
2.4 ksps |
RNYQ (0.2) |
|
|
DECT |
2FSK (-288 kHz, 288 kHz) |
1.152 Msps |
Gaussian (0.5) |
|
|
DMR |
4FSK (0.648 kHz, 1.944 kHz, -0.648 kHz, -1.944 kHz) |
4.8 ksps |
RNYQ (0.2) |
|
| ARIB |
T98/T61* |
Pi/4 DQPSK |
9.6 ksps |
RNYQ (0.2) |
|
T102 |
4FSK (0.33 kHz, 0.99 kHz, -0.33 kHz, -0.99 kHz) |
4.8 ksps |
ARIB T102 RNYQ (0.2) + Gaussian (0.769) |
|
|
Zigbee |
BPSK |
BPSK |
600 ksps |
NYQ (1) |
|
OQPSK |
OQPSK |
1 Msps |
Half Sine |
|
|
WiSUN (802.15.4g) |
2FSK 50/1 |
2FSK (-25 kHz, 25 kHz) |
50 ksps |
Gaussian (0.5) |
|
2FSK 100/0.5 |
2FSK (-25 kHz, 25 kHz) |
100 ksps |
Gaussian (0.5) |
|
|
ITU-T G.9959 |
R2 |
2FSK (-20 kHz, 20 kHz) |
40 ksps |
Rectangle |
|
R3 |
2FSK (-29 kHz, 29 kHz) |
100 ksps |
Gaussian (0.6) |
|
|
802.15.3d |
CES: pi/2 BPSK Frame Header: pi/2 BPSK Payload: 64QAM |
25.92 Gsps |
RNYQ (0.25) |
|
* For APCO25 CQPSK and ARIB T98/T61, the ALC is set to off to achieve better EVM. For all other cases, the ALC is on.
Payload, Idle Interval, Ramp Symbols, and Number of Symbols will be set to default values.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:SETup C4FM|HCPM|TETRa|DECT|HDQPsk|ZIGBEE_BPSK|ZIGBEE_O_QPSK|DMR|ARIB_T98| ARIB_T61|ARIB_T102|WI_SUN_2FSK_50_1|WI_SUN_2FSK_100_0P5|ITU_T_G9959_R2|ITU_T_G9959_R3| CQPSk| NXDN_4800BPS| NXDN_9600BPS| DPMR|DVB_S2X_256APSK_116_180| DVB_S2X_256APSK_124_180| DVB_S2X_256APSK_135_180| DVB_S2X_256APSK_20_30| DVB_S2X_256APSK_22_30| DVB_S2X_128APSK_135_180| DVB_S2X_128APSK_140_180| DVB_S2X_16_16_16_16APSK_128_180| DVB_S2X_8_16_20_20APSK_7_9| DVB_S2X_8_16_20_20APSK_4_5| DVB_S2X_8_16_20_20APSK_5_6| DVB_S2X_4_12_20_28APSK_132_180| DVB_S2X_4_12_16APSK_NORMAL_2_3| DVB_S2X_4_12_16APSK_SHORT_2_3| DVB_S2X_4_12_16APSK_SHORT_32_45| DVB_S2X_4_8_4_16APSK_128_180| DVB_S2X_4_8_4_16APSK_132_180| DVB_S2X_4_8_4_16APSK_140_180| DVB_S2X_4_12APSK_NORMAL_26_45| DVB_S2X_4_12APSK_NORMAL_3_5| DVB_S2X_4_12APSK_NORMAL_28_45| DVB_S2X_4_12APSK_NORMAL_23_36| DVB_S2X_4_12APSK_NORMAL_25_36| DVB_S2X_4_12APSK_NORMAL_13_18| DVB_S2X_4_12APSK_NORMAL_140_180| DVB_S2X_4_12APSK_NORMAL_154_180| DVB_S2X_4_12APSK_SHORT_7_15| DVB_S2X_4_12APSK_SHORT_8_15| DVB_S2X_4_12APSK_SHORT_26_45| DVB_S2X_4_12APSK_SHORT_3_5| DVB_S2X_4_12APSK_SHORT_32_45| DVB_S2X_8_8APSK_NORMAL_90_180_96_180_100_180| DVB_S2X_8_8APSK_NORMAL_18_30| DVB_S2X_8_8APSK_NORMAL_20_30| DVB_S2X_2_4_2APSK_100_180| DVB_S2X_2_4_2APSK_104_180| DVB_S2X_SCRAMBLED_2_4_2APSK_100_180| DVB_S2X_SCRAMBLED_2_4_2APSK_104_180| DVB_S2X_SCRAMBLED_256APSK_20_30| DVB_S2X_SCRAMBLED_256APSK_22_30| DVB_S2X_QPSK| DVB_S2X_8PSK | DVB_S2_QPSK| DVB_S2_8PSK| DVB_S2_4_12APSK_2_3| DVB_S2_4_12APSK_3_4| DVB_S2_4_12APSK_4_5| DVB_S2_4_12APSK_5_6| DVB_S2_4_12APSK_8_9| DVB_S2_4_12APSK_9_10| DVB_S2_4_12_16APSK_3_4|DVB_S2_4_12_16APSK_4_5 | DVB_S2_4_12_16APSK_5_6 | DVB_S2_4_12_16APSK_8_9| DVB_S2_4_12_16APSK_9_10| _802_15_3D
|
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
|
|
State Saved |
No |
|
Initial S/W Revision |
A.14.00 |
The Modulation Config option is available only when you set the Custom IQ Type to QAM & ASK & PSK.
You need to set the following three parameters for Modulation Config:
Symbol Rate: default 1 Msps
Number of Symbols: default 1000
Modulation Type: default 16QAM
|
SCPI Command |
[SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:CONFig:MODulation "SymbolRate: <real>, NumberOfSymbols: <integer>, ModulationType: OOK|ASK2|ASK4|ASK8|BPSK|QPSK|PSK8|QAM16|QAM32|QAM64|QAM128|QAM256|QAM512|QAM1028|QAM2048|QAM4096" |
|
SCPI Example |
RAD:CMOD:WAV:IQ:QAPS:CONF:MOD "SymbolRate: 1000000, NumberOfSymbols: 1000, ModulationType: QAM16" |
|
Couplings |
|
|
Preset |
|
|
State Saved |
Yes |
|
Initial S/W Revision |
A.16.00 |
This feature saves the Custom IQ configuration as an 89600B VSA setup file, making it easier to configure complex constellations, such as 256APSK.
VSA software must be version 18.0 or later to support Custom IQ demodulation. If there is more than one data segment configured in the list, they will be saved as VSA setup file with FlexFrame measurement, which was supported from VSA2022 release. Idle segments cannot be saved to the setup file.
Differential and offset modulation types (e.g. pi/4 DQPSK or OQPSK) are found under DigitalDemod on the VSA.
The VSA does not support the APCO25 HDQPSK filter.
FSK configurations are found under DigitalDemod on the VSA.
The VSA does not support ARIB T102 and NXDN filters.
For added convenience, you can save the VSA setup as a quick setup in the VSA's Custom IQ Demod Property window. To do this, recall the PathWave Signal Generation VSA setup file, perform the measurement, and then click . Now, whenever you click , you will find your previously saved setup listed among the other setups provided with the VSA software. Using this method, you no longer need to recall the PathWave Signal Generation VSA setup file each time you want to perform a measurement.
Select the type of Custom IQ.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:TYPE QAPSk|FSK|SOQPsk|ARTM [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:TYPE? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
QAPSk |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Sets the symbol rate of the waveform.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SRATe <real> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SRATe? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
1000000 |
|
State Saved |
Yes |
|
Minimum Value |
1000 |
|
Maximum Value |
100000000000 |
|
Initial S/W Revision |
A.14.00 |
Choices: Low Pass| Gaussian | Root Nyquist | Nyquist | Rectangle | APCO25 HDQPSK | Half Sine | User Defined
Default: Root Nyquist
Select the filter type to be applied to the waveform.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:FILTer:TYPE RNYQuist|NYQuist|GAUSsian|LPASs||RECTangle|UDEFined||AHDQpsk|HSINe| [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:FILTer:TYPE? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
RNYQuist |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Sets the alpha factor of the Root Raised Cosine, Root Nyquist, or Nyquist filter.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:FILTer:ALPHa <real> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:FILTer:ALPHa? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
0.5 |
|
State Saved |
Yes |
|
Minimum Value |
0.01 |
|
Maximum Value |
1 |
|
Initial S/W Revision |
A.14.00 |
Sets the bandwidth for a low-pass filter.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:FILTer:BWIDth <real> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:FILTer:BWIDth? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
1000000 |
|
State Saved |
Yes |
|
Minimum Value |
1000 |
|
Maximum Value |
1000000000 |
|
Initial S/W Revision |
A.14.00 |
Sets the BT product of the Gaussian filter. It is visible when Filter Type is set to Gaussian.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:FILTer:BT <real> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:FILTer:BT? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
0.5 |
|
State Saved |
Yes |
|
Minimum Value |
0.1 |
|
Maximum Value |
1 |
|
Initial S/W Revision |
A.14.00 |
Sets the length of the filter in symbols.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:FILTer:SYMBol:LENGth <integer> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:FILTer:SYMBol:LENGth? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
32 |
|
State Saved |
Yes |
|
Minimum Value |
1 |
|
Maximum Value |
2048 |
|
Initial S/W Revision |
A.14.00 |
Opens a
Filter Editor window where you can import, export, and edit filter coefficients. A convenient plot of the filter's impulse response is displayed and updates as coefficients are changed. Imported and exported coefficient files are in text (*.txt) or comma-separated values (*.csv) format.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:FILTer:COEFficient <string> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:FILTer:COEFficient? |
|
SCPI Example |
:RADio:CMODulation:WAVeform:IQ:QAPSk:FILTer:COEFficient "0,1,2" |
|
Couplings |
Filter coefficients are separated by "," for example 0,0,1,0,2 |
|
Preset |
"1" |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Choices: Data Segment | Idle Segment
Use the plus icon (+) in the GUI to add a segment to the end of the segments column. Choose between data and idle segments.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent:ADD DATA|IDLE |
|
SCPI Example |
|
|
Couplings |
The maximum count of segments is 1024. If the current count is 1024 and you try to add a new segment, the error -224 "Illegal parameter value; Failed to add segment because limit of 1024 has been reached" will be shown. |
|
Preset |
|
|
State Saved |
No |
|
Initial S/W Revision |
A.14.00 |
Use the minus icon (-) in the GUI to remove the selected segment from the segments column.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent:DELete <integer> |
|
SCPI Example |
|
|
Couplings |
If index to be deleted is less than 0 or greater than the current count – 1, the error -224 "Illegal parameter value; Failed to delete segment because invalid segment index" will be shown. |
|
Preset |
|
|
State Saved |
No |
|
Initial S/W Revision |
A.14.00 |
Sets the name of the segment. Click on the name to edit.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:NAME <string> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:NAME? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
"DataSeg" |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Displays the segment type: DATA or IDLE.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:TYPE? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
DATA |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Choices: BPSK | QPSK | 8PSK | 16QAM | 32QAM | 64QAM | 128QAM | 256QAM | 512QAM | 1024QAM | 2048QAM | 4096QAM | User defined
Default: 16QAM
Displays the modulation type for the segment. Click the arrow to open the Constellation Setting window where you can customize the constellation.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:CONStellation:NAME <string> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:CONStellation:NAME? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
"16QAM" |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Set the length of the segment in number of modulated symbols.
It is better to set an even number for Pi/4 DQPSK and Pi/8 D8PSK case for non-burst signals.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:SYMBols:COUNt <integer> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:SYMBols:COUNt? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
1000 |
|
State Saved |
Yes |
|
Minimum Value |
1 |
|
Maximum Value |
8388608 |
|
Initial S/W Revision |
A.14.00 |
Set the length of ramp samples for each data segment. Not configurable for idle segments.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:RAMP:SAMPles <integer> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:RAMP:SAMPles? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
0 |
|
State Saved |
Yes |
|
Minimum Value |
0 |
|
Maximum Value |
1000 |
|
Initial S/W Revision |
A.14.00 |
Displays the number of bits contained in one modulated symbol.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:BPSYmbol? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
4 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Enable or disable the differential encoding for the segment. This can be enabled only for BPSK, QPSK, and 8PSK constellations. Differential and Offset modes cannot be enabled simultaneously.
The last symbol of the waveform may be modified to ensure that the demodulated bits are correct in the beginning of the waveform.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:DIFFerential ON|OFF|1|0 [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:DIFFerential? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
OFF |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Enable or disable IQ offset by half symbol time. This can only be enabled for a QPSK constellation. Differential and Offset modes cannot be enabled simultaneously.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:OFFSet ON|OFF|1|0 [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:OFFSet? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
OFF |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Enable or disable shift for phase rotation. When enabled, the phase rotation is only applied to the odd symbol. For example: pi/2 shift BPSK, pi/4 shift QPSK. When shift is enabled, differential and offset are disabled and set to false. When differential or offset is enabled, shift is disabled and set to false.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:SHIFt ON|OFF|1|0 [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:SHIFt? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
OFF |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Set an additional phase rotation applied to the constellation for the segment. To view the phase rotation, you can check the checkbox in the Constellation Setting window.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:ROTation <real> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:ROTation? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
0 |
|
State Saved |
Yes |
|
Minimum Value |
0 |
|
Maximum Value |
360 |
|
Initial S/W Revision |
A.14.00 |
Choices: PN9 | PN15 | PN23 | Custom | User File
Default: PN9
Opens the
Data Setup editor to configure payload bits. You can also load, save, and create
custom bit patterns.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:DATA:TYPE PN9|PN15|PN23|CUSTom|FILE [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:DATA:TYPE? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
PN9 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Create custom bit patterns when the Payload Data type is set to Custom.
|
SCPI Command |
[SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:DATA <string> [SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:DATA? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
|
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Set the Payload data file name when the Payload Data type is set to User File.
|
SCPI Command |
[SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:DATA:FILE <string> [SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:DATA:FILE? |
|
SCPI Example |
|
|
Couplings |
If you specify just the file name or relative path + file name, then it will be converted to absolute path + file name. Examples:
If you specify the absolute path + file name, for example, C:\temp\test.txt, on the instrument, then error +671,"Application error;Invalid file path c:\temp\test.rxt." will be generated. |
|
Preset |
"" |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Set the Payload PN Seed when the Payload Data type is set to PN9, PN15, or PN23.
|
SCPI Command |
[SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:DATA:PNSeed <integer> [SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:DATA:PNSeed? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
1FF |
| Min | 0 |
| Max | 8388607 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.16.00 |
Set the Payload offset. This setting is applicable to all Payload Data types.
|
SCPI Command |
[SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:DATA:OFFSet <integer> [SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:QAPSk:SEGMent<segment>:DATA:OFFSet? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
0 |
| Min | 0 |
| Max | 2147483647 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.16.00 |