Custom Modulation
Use this drop-down menu to select a modulation type from several supported formats. A single data segment using that modulation type appears in the segment list below. Click the cell in the Constellation column to open the Constellation Setting window, providing a graphical display and editing features. Quick setups enable you to configure complex signals for signal generation, equivalent to 89600B VSA setups in signal analysis.
DVB-S2 and DVB-S2X quick setups also add a PLHEADER segment before the data segment, as defined in the standard.
Quick Setups IQ Settings
|
Standard |
Modulation |
Symbol Rate |
Filter |
|
|---|---|---|---|---|
|
DVB-S2 |
QPSK |
|
1.0 Msps |
RNYQ (0.5) |
|
8PSK |
|
|||
|
16APSK |
4+12APSK 2/3, 4+12APSK 3/4, 4+12APSK 4/5, 4+12APSK 5/6, 4+12APSK 8/9, 4+12APSK 9/10 |
|||
|
32APSK |
4+12+16APSK 3/4, 4+12+16APSK 4/5, 4+12+16APSK 5/6, 4+12+16APSK 8/9, 4+12+16APSK 9/10 |
|||
|
DVB-S2X |
QPSK |
|
1.0 Msps |
RNYQ (0.5) |
|
8PSK |
|
|||
|
8APSK |
2+4+2APSK 100/180, 2+4+2APSK 104/180 |
|||
|
16APSK |
4+12APSK Normal 26/45; 4+12APSK Normal 3/5; 4+12APSK Normal 28/45; 4+12APSK Normal 23/36; 4+12APSK Normal 25/36; 4+12APSK Normal 13/18; 4+12APSK Normal 140/180; 4+12APSK Normal 154/180; 4+12APSK Short 7/15; 4+12APSK Short 8/15; 4+12APSK Short 26/45; 4+12APSK Short 3/5; 4+12APSK Short 32/45; 8+8APSK Normal 90/180, 96/180, 100/180; 8+8APSK Normal 18/30; 8+8APSK Normal 20/30 |
|||
|
32APSK |
4+12+16APSK Normal 2/3, 4+12+16APSK Short 2/3, 4+12+16APSK Short 32/45, 4+8+4+16APSK 128/180, 4+8+4+16APSK 132/180, 4+8+4+16APSK 140/180 |
|||
|
64APSK |
16+16+16+16APSK 128/180, 8+16+20+20APSK 7/9, 8+16+20+20APSK 4/5, 8+16+20+20APSK 5/6, 4+12+20+28APSK 132/180, |
|||
|
128APSK |
128APSK 135/180, 128APSK 140/180 |
|||
|
256APSK |
256APSK 116/180, 256APSK 124/180, 256APSK 128/180, 256APSK 135/180, 256APSK 20/30, 256APSK 22/30 |
|||
|
APCO25 |
C4FM |
4FSK (0.6 kHz, 1.8 kHz, -0.6 kHz, -1.8 kHz) |
4.8 ksps |
NYQ (0.2) + 1/Sinc |
|
CQPSK* |
Pi/4 DQPSK |
4.8 ksps |
NYQ |
|
|
HCPM |
4FSK (1 kHz, 3 kHz, -1 kHz, -3 kHz) |
6 ksps |
APCO25 HCPM |
|
|
HDQPSK |
Pi/4 DQPSK |
6 ksps |
APCO25 HDQPSK |
|
|
TETRA |
Pi/4 DQPSK |
18 ksps |
RNYQ (0.35) |
|
|
NXDN |
4800 bps |
4FSK (0.35 kHz, 1.05 kHz, -0.35 kHz, -1.05 kHz) |
2.4 ksps |
RNYQ (0.2) + Sinc |
|
9600 bps |
4FSK (0.8 kHz, 2.4 kHz, -0.8 kHz, 2.4 kHz) |
4.8 ksps |
RNYQ (0.2) + Sinc |
|
|
dPMR |
4FSK (0.35 kHz, 1.05 kHz, -0.35 kHz, -1.05 kHz) |
2.4 ksps |
RNYQ (0.2) |
|
|
DECT |
2FSK (-288 kHz, 288 kHz) |
1.152 Msps |
Gaussian (0.5) |
|
|
DMR |
4FSK (0.648 kHz, 1.944 kHz, -0.648 kHz, -1.944 kHz) |
4.8 ksps |
RNYQ (0.2) |
|
| ARIB |
T98/T61* |
Pi/4 DQPSK |
9.6 ksps |
RNYQ (0.2) |
|
T102 |
4FSK (0.33 kHz, 0.99 kHz, -0.33 kHz, -0.99 kHz) |
4.8 ksps |
ARIB T102 RNYQ (0.2) + Gaussian (0.769) |
|
|
Zigbee |
BPSK |
BPSK |
600 ksps |
NYQ (1) |
|
OQPSK |
OQPSK |
1 Msps |
Half Sine |
|
|
WiSUN (802.15.4g) |
2FSK 50/1 |
2FSK (-25 kHz, 25 kHz) |
50 ksps |
Gaussian (0.5) |
|
2FSK 100/0.5 |
2FSK (-25 kHz, 25 kHz) |
100 ksps |
Gaussian (0.5) |
|
|
ITU-T G.9959 |
R2 |
2FSK (-20 kHz, 20 kHz) |
40 ksps |
Rectangle |
|
R3 |
2FSK (-29 kHz, 29 kHz) |
100 ksps |
Gaussian (0.6) |
|
|
802.15.3d |
CES: pi/2 BPSK Frame Header: pi/2 BPSK Payload: 64QAM |
25.92 Gsps |
RNYQ (0.25) |
|
* For APCO25 CQPSK and ARIB T98/T61, the ALC is set to off to achieve better EVM. For all other cases, the ALC is on.
Payload, Idle Interval, Ramp Symbols, and Number of Symbols will be set to default values.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:SETup C4FM|HCPM|TETRa|DECT|HDQPsk|ZIGBEE_BPSK|ZIGBEE_O_QPSK|DMR|ARIB_T98| ARIB_T61|ARIB_T102|WI_SUN_2FSK_50_1|WI_SUN_2FSK_100_0P5|ITU_T_G9959_R2|ITU_T_G9959_R3| CQPSk| NXDN_4800BPS| NXDN_9600BPS| DPMR|DVB_S2X_256APSK_116_180| DVB_S2X_256APSK_124_180| DVB_S2X_256APSK_135_180| DVB_S2X_256APSK_20_30| DVB_S2X_256APSK_22_30| DVB_S2X_128APSK_135_180| DVB_S2X_128APSK_140_180| DVB_S2X_16_16_16_16APSK_128_180| DVB_S2X_8_16_20_20APSK_7_9| DVB_S2X_8_16_20_20APSK_4_5| DVB_S2X_8_16_20_20APSK_5_6| DVB_S2X_4_12_20_28APSK_132_180| DVB_S2X_4_12_16APSK_NORMAL_2_3| DVB_S2X_4_12_16APSK_SHORT_2_3| DVB_S2X_4_12_16APSK_SHORT_32_45| DVB_S2X_4_8_4_16APSK_128_180| DVB_S2X_4_8_4_16APSK_132_180| DVB_S2X_4_8_4_16APSK_140_180| DVB_S2X_4_12APSK_NORMAL_26_45| DVB_S2X_4_12APSK_NORMAL_3_5| DVB_S2X_4_12APSK_NORMAL_28_45| DVB_S2X_4_12APSK_NORMAL_23_36| DVB_S2X_4_12APSK_NORMAL_25_36| DVB_S2X_4_12APSK_NORMAL_13_18| DVB_S2X_4_12APSK_NORMAL_140_180| DVB_S2X_4_12APSK_NORMAL_154_180| DVB_S2X_4_12APSK_SHORT_7_15| DVB_S2X_4_12APSK_SHORT_8_15| DVB_S2X_4_12APSK_SHORT_26_45| DVB_S2X_4_12APSK_SHORT_3_5| DVB_S2X_4_12APSK_SHORT_32_45| DVB_S2X_8_8APSK_NORMAL_90_180_96_180_100_180| DVB_S2X_8_8APSK_NORMAL_18_30| DVB_S2X_8_8APSK_NORMAL_20_30| DVB_S2X_2_4_2APSK_100_180| DVB_S2X_2_4_2APSK_104_180| DVB_S2X_SCRAMBLED_2_4_2APSK_100_180| DVB_S2X_SCRAMBLED_2_4_2APSK_104_180| DVB_S2X_SCRAMBLED_256APSK_20_30| DVB_S2X_SCRAMBLED_256APSK_22_30| DVB_S2X_QPSK| DVB_S2X_8PSK | DVB_S2_QPSK| DVB_S2_8PSK| DVB_S2_4_12APSK_2_3| DVB_S2_4_12APSK_3_4| DVB_S2_4_12APSK_4_5| DVB_S2_4_12APSK_5_6| DVB_S2_4_12APSK_8_9| DVB_S2_4_12APSK_9_10| DVB_S2_4_12_16APSK_3_4|DVB_S2_4_12_16APSK_4_5 | DVB_S2_4_12_16APSK_5_6 | DVB_S2_4_12_16APSK_8_9| DVB_S2_4_12_16APSK_9_10| _802_15_3D
|
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
|
|
State Saved |
No |
|
Initial S/W Revision |
A.14.00 |
This feature saves the Custom IQ configuration as an 89600B VSA setup file, making it easier to configure complex constellations, such as 256APSK.
VSA software must be version 18.0 or later to support Custom IQ demodulation. If there is more than one data segment configured in the list, they will be saved as VSA setup file with FlexFrame measurement, which was supported from VSA2022 release. Idle segments cannot be saved to the setup file.
Differential and offset modulation types (e.g. pi/4 DQPSK or OQPSK) are found under DigitalDemod on the VSA.
The VSA does not support the APCO25 HDQPSK filter.
FSK configurations are found under DigitalDemod on the VSA.
The VSA does not support ARIB T102 and NXDN filters.
For added convenience, you can save the VSA setup as a quick setup in the VSA's Custom IQ Demod Property window. To do this, recall the PathWave Signal Generation VSA setup file, perform the measurement, and then click . Now, whenever you click , you will find your previously saved setup listed among the other setups provided with the VSA software. Using this method, you no longer need to recall the PathWave Signal Generation VSA setup file each time you want to perform a measurement.
Select the type of Custom IQ.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:TYPE QAPSk|FSK|SOQPsk|ARTM [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:TYPE? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
QAPSk |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Choices: 2-FSK | 4-FSK | 8-FSK | 16-FSK | 32-FSK | 64-FSK | MSK
Default: 2-FSK
Selects the FSK type.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:TYPE FSK2|FSK4|FSK8|FSK16|FSK32|FSK64|MSK [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:TYPE? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
FSK2 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Sets the FSK deviation reference.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:DEViation:REFerence <real> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:DEViation:REFerence? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
1000000 |
|
State Saved |
Yes |
|
Minimum Value |
1 |
|
Maximum Value |
4e9 |
| Default Value | 1 MHz |
|
Note |
In the current SCPI design, the dynamic maximum value is not supported and the maximum value is fixed to 4e9. However, the maximum value is coupled to the correct value. For example, current value is 30000. If symbol rate is set to 2000, then value will be coupled to 20000. |
|
Initial S/W Revision |
A.14.00 |
Sets the symbol rate of the FSK signal.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:SRATe <real> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:SRATe? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
1000000 |
|
State Saved |
Yes |
|
Minimum Value |
1000 |
|
Maximum Value |
4000000000 |
|
Default Value |
1 Msps |
|
Initial S/W Revision |
A.14.00 |
Choices: PN9 | PN15 | PN23 | Custom | User File
Default: PN9
Opens the
Data Setup editor to configure payload bits. You can also load, save, and create
custom bit patterns.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:DATA:TYPE PN9|PN15|PN23|CUSTom|FILE [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:DATA:TYPE? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
PN9 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Create custom bit patterns when the Payload Data type is set to Custom.
|
SCPI Command |
[SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:DATA [SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:DATA? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
|
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Set the Payload data file name when the Payload Data type is set to User File.
|
SCPI Command |
[SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:DATA:FILE [SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:DATA:FILE? |
|
SCPI Example |
|
|
Couplings |
If you specify just the file name or relative path + file name, then it will be converted to absolute path + file name. Examples:
If you specify the absolute path + file name, for example, C:\temp\test.txt, on the instrument, then error +671,"Application error;Invalid file path c:\temp\test.rxt." will be generated. |
|
Preset |
"" |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Set the Payload PN Seed when the Payload Data type is set to PN9, PN15, or PN23.
|
SCPI Command |
[SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:DATA:PNSeed <integer> [SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:DATA:PNSeed? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
1FF |
| Min | 0 |
| Max | 8388607 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.16.00 |
Set the Payload offset. This setting is applicable to all Payload Data types.
|
SCPI Command |
[SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:DATA:OFFSet <integer> [SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:DATA:OFFSet? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
0 |
| Min | 0 |
| Max | 2147483647 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.16.00 |
Sets the length of the FSK symbols.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:SYMBol:COUNt <integer> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:SYMBol:COUNt? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
1000 |
|
State Saved |
Yes |
|
Minimum Value |
100 |
|
Maximum Value |
8388608 |
|
Default Value |
1000 |
|
Initial S/W Revision |
A.14.00 |
Sets the idle interval in-between FSK frames in seconds. When the idle interval is set to zero, a continuous waveform will be generated.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:IDLE:INTerval <real> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:IDLE:INTerval? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
0 |
|
State Saved |
Yes |
|
Minimum Value |
0 |
|
Maximum Value |
200 ms |
|
Default Value |
0 us |
|
Initial S/W Revision |
A.14.00 |
Sets the number of ramp symbols for burst signal (Idle Interval is not zero).
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:RAMP:SYMBols <integer> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:RAMP:SYMBols? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
0 |
|
State Saved |
Yes |
|
Minimum Value |
0 |
|
Maximum value |
20 |
|
Default Value |
0 |
|
Initial S/W Revision |
A.14.00 |
Choices: Gaussian | Root Nyquist | Nyquist | Rectangle | APCO25 C4FM | APCO25 HCPM | ARIB T 102 | NXDN | User Defined
Default: Rectangle
Selects the FSK filter type.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FILTer:TYPE RNYQuist|NYQuist|GAUSsian||RECTangle|UDEFined|AC4Fm|AHCPm|AT102|NXDN [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FILTer:TYPE? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
RECTangle |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Sets the alpha factor of the Root Nyquist or Nyquist filter.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FILTer:ALPHa <real> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FILTer:ALPHa? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
0.5 |
|
State Saved |
Yes |
|
Minimum Value |
0.01 |
|
Maximum Value |
1 |
|
Default Value |
0.5 |
|
Initial S/W Revision |
A.14.00 |
Sets the BT product of the Gaussian filter.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FILTer:BT <real> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FILTer:BT? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
0.5 |
|
State Saved |
Yes |
|
Minimum Value |
0.1 |
|
Maximum Value |
1 |
|
Default Value |
0.5 |
|
Initial S/W Revision |
A.14.00 |
Sets the length of the filter in symbols.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FILTer:SYMBol:LENGth <integer> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FILTer:SYMBol:LENGth? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
32 |
|
State Saved |
Yes |
|
Minimum Value |
1 |
|
Maximum Value |
2048 |
|
Initial S/W Revision |
A.14.00 |
Opens a
Filter Editor window where you can import, export, and edit filter coefficients. A convenient plot of the filter's impulse response is displayed and updates as coefficients are changed. Imported and exported coefficient files are in text (*.txt) or comma-separated values (*.csv) format.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FILTer:COEFficient [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FILTer:COEFficient? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
1 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Resets Frequency Deviation Value to the default value.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FREQuency:DEViation:PRESet |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
|
|
State Saved |
No |
|
Initial S/W Revision |
A.14.00 |
Displays the FSK symbol.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FREQuency:DEViation<deviation>:SYMBol? |
|
SCPI Example |
|
|
Couplings |
It is read-only setting. The value is the hex format of index of this deviation. |
|
Preset |
|
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Set the FSK deviation value for each FSK symbol.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FREQuency:DEViation<channel>:VALue <real> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FREQuency:DEViation<channel>:VALue? |
|
SCPI Example |
|
|
Couplings |
Range: -FSK Deviation Reference - FSK Deviation Reference |
|
Preset |
0 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.14.00 |
Set the FSK deviation by percentage for each FSK symbol.
|
SCPI Command |
[:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FREQuency:DEViation<channel>:PERCentage <real> [:SOURce]:RADio:CMODulation:WAVeform[:ARB]:IQ:FSK:FREQuency:DEViation<channel>:PERCentage? |
|
SCPI Example |
|
|
Couplings |
|
|
Preset |
0 |
|
State Saved |
Yes |
|
Minimum Value |
-100 |
|
Maximum Value |
100 |
|
Initial S/W Revision |
A.14.00 |