LTE FDD

UL FRC Config (E-UTRA/eMTC)

For Waveform Playback (ARB) capability.

Configures uplink carrier with FRC settings. This button is shown when an uplink carrier is selected in the categories of the upper pane.

Refer 3GPP TS 36.141 clause A.x for FRC definitions.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:CONFig:FRC <string>

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:CONF:FRC "ReferenceChannel:A1N2,SystemBandwidth:B10M,TestType:Repeater"

Notes

Set only (Immediate Action)

The setting of "FRC" indicates the combination of FRC Type and Reference Channel Ax in below sections

<string>: "name:value,name:value,…"

State Saved

No

Preset

Refer to the element definition of the data part below.

Range

Refer to the element definition of the data part below.

Initial S/W Revision

A.14.00

Element definition of the data part. The preset value is basically the same as the default value of each setting definition.

Settings

Symbols in the data part

Values in the data part

Preset values

System Bandwidth

SystemBandwidth

B1M4|B3M|B5M|B10M|B15M|B20M

B10M

Reference Channel (for Base Station test type)

ReferenceChannel

A1N1|A1N2|A1N3|...|A11N1

A1N1

FRC Type (for Repeater test type)

FrcRepeterType

REPeter|TOffset

Repeater

RB Offset

RBOffset

<integer>

0

SRS Enabled

SrsEnabled

0|1|OFF|ON

OFF

Conformance Test Type

TestType

ENB|REPeater

ENB

UL FRC Configuration Settings

System Bandwidth

FRC Type (for Base Station Test Case)

FRC Type (for Repeater Test Case)

Reference Channel A1 for Reference sensitivity and in-channel selectivity (QPSK, R=1/3)

Reference Channel A2 for Dynamic range (16QAM, R=2/3)

Reference Channel A3 for Performance requirements (QPSK, R=1/3)

Reference Channel A4 for Performance requirements (16QAM, R=3/4)

Reference Channel A5 for Performance requirements (64QAM, R=5/6)

Reference Channel A7 for UL timing adjustment (Scenario 1)

Reference Channel A8 for UL timing adjustment (Scenario 2)

Reference Channel A11 for TTI bundling and enhanced HARQ pattern

RB Offset

SRS Enabled (Optional)

Conformance Test Type

Setting Information Related to FRC Configuration

Allocated Resource Blocks

DFT-OFDM Symbols per Subframe

Modulation

Code Rate

Payload Size (bits)

Transport Block CRC (bits)

Code Block CRC Size (bits)

Number of Code Blocks – C

Code Block Size including 12 bits Trellis Termination (bits)

Total Number of Bits per Subframe

Total Symbols per Subframe

SRS Bandwidth Configuration

SRS Bandwidth b

UL FRC Configuration Settings

This section describes setting parameters of UL FRC configuration.

Group Title: Uplink FRC Configuration (Base Station Rx Test based on 36.141)

System Bandwidth

Sets the system bandwidth and number of resource blocks for the fixed reference channel.

Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.

For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)

If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.

SCPI Command

N/A

Notes

No SCPI, GUI only, Set and Query

When the UL FRC config dialog is invoked, the current value of System Bandwidth of carrier is shown initially

State Saved

No

Preset

10 MHz (50RB)

Range

1.4 MHz (6RB) | 3 MHz (15RB) | 5 MHz (25RB) | 10 MHz (50RB) | 15 MHz (75RB) | 20 MHz (100RB)

Initial S/W Revision

A.14.00

FRC Type (for Base Station Test Case)

Sets the FRC type.

The software sets the parameters displayed in the right section of the window to predetermined values for the Conformance Test type and the FRC Type.

FRC Type    Reference channel

A1: FRC for reference sensitivity and in-channel selectivity (QPSK, R=1/3)    A1-1 to A1-9

A2: FRC for dynamic range (16QAM, R=2/3)    A2-1 to A2-5

A3: FRC for performance requirements (QPSK, R=1/3)    A3-1 to A3-7

A4: FRC for performance requirements (16QAM, R=3/4)    A4-1 to A4-8

A5: FRC for performance requirements (64QAM, R=5/6)    A5-1 to A5-7

A7: FRC for UL timing adjustment (Scenario 1)    A7-1 to A7-6

A8: FRC for UL timing adjustment (Scenario 2)    A8-1 to A8-6

A11: FRC for PUSCH with TTI bundling and enhanced HARQ pattern     A11-1

Refer TS 36.141 clause 8 and clause Annex A.

SCPI Command

N/A

Notes

No SCPI, GUI only, Set and Query

State Saved

No

Preset

A1: FRC for reference sensitivity and in-channel selectivity (QPSK, R=1/3)

Range

A1: FRC for reference sensitivity and in-channel selectivity (QPSK, R=1/3) |

A2: FRC for dynamic range (16QAM, R=2/3) |

A3: FRC for performance requirements (QPSK, R=1/3) |

A4: FRC for performance requirements (16QAM, R=3/4) |

A5: FRC for performance requirements (64QAM, R=5/6) |

A7: FRC for UL timing adjustment (Scenario 1) |

A8: FRC for UL timing adjustment (Scenario 2) |

A11: FRC for PUSCH with TTI bundling and enhanced HARQ pattern

Initial S/W Revision

A.14.00

FRC Type (for Repeater Test Case)

Sets the FRC type. This setting is displayed when Conformance Test Type is Repeater. The Reference x selection is hidden when Conformance Test Type is Repeater.

The software sets the parameters displayed in the right section of the window to predetermined values for the Conformance Test type and the FRC Type.

SCPI Command

N/A

Notes

No SCPI, GUI only, Set and Query

GUI label: FRC Type

State Saved

No

Preset

FRC for reference sensitivity and in-channel selectivity (QPSK, R=1/3)

Range

FRC Type    SCPI

FRC for Repeater Stimulus Signal 1 and 3    REPeter

FRC for Repeater Stimulus Signal 1 and 3 with 266.7us Timing Offset    TOffset

Initial S/W Revision

A.14.00

Reference Channel A1 for Reference sensitivity and in-channel selectivity (QPSK, R=1/3)

Sets the A1 value for the FRC. This setting is shown when FRC Type is FRC for reference sensitivity and in-channel selectivity (QPSK, R=1/3).

The software adjusts corresponding parameter values in the right section based on your selection.

Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.

For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)

If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.

Sets the A1 value for the FRC.

SCPI Command

N/A

Notes

No SCPI, GUI only, Set and Query

State Saved

No

Preset

A1-1

Range

A1-1 | A1-2 | A1-3 | A1-4 | A1-5 | A1-6 | A1-7 | A1-8 | A1-9

Selectable values are dependent on System Bandwidth

System Bandwidth    Range

1.4 MHz    A1-1 | A1-4

3 MHz    A1-1 | A1-2 | A1-4 | A1-5 | A1-6

10 MHz    A1-1 | A1-2 | A1-3 | A1-4 | A1-5 | A1-6 | A1-7 | A1-8

20 MHz    A1-1 | A1-2 | A1-3 | A1-4 | A1-5 | A1-6 | A1-7 | A1-9

others    A1-1 | A1-2 | A1-3 | A1-4 | A1-5 | A1-6 | A1-7

Initial S/W Revision

A.14.00

The related settings are configured by the reference channel selection. Refer the following table for the details. Refer TS 36.141.

Reference channel

A1-1

A1-2

A1-3

A1-4

A1-5

A1-6

A1-7

A1-8

A1-9

Allocated resource blocks

6

15

25

3

9

12

24

101

102

DFT-OFDM Symbols per subframe

12

12

12

12

12

12

12

12

12

Modulation

QPSK

QPSK

QPSK

QPSK

QPSK

QPSK

QPSK

QPSK

QPSK

Code rate

1/3

1/3

1/3

1/3

1/3

1/3

1/3

1/3

1/3

Payload size (bits)

600

1544

2216

256

936

1224

2088

1032

1032

Transport block CRC (bits)

24

24

24

24

24

24

24

24

24

Code block CRC size (bits)

0

0

0

0

0

0

0

0

0

Number of code blocks - C

1

1

1

1

1

1

1

1

1

Coded block size including 12bits trellis termination (bits)

1884

4716

6732

852

2892

3756

6348

3180

3180

Total number of bits per sub-frame

1728

4320

7200

864

2592

3456

6912

2880

2880

Total symbols per sub-frame

864

2160

3600

432

1296

1728

3456

1440

1440

NOTE 1:    For reference channel A1-8, the allocated RB’s are uniformly spaced over the channel bandwidth at RB index N, N+5, N+10, ..., N+45 where N = {0, 1, 2, 3, 4}.

NOTE 2:    For reference channel A1-9, the allocated RB’s are uniformly spaced over the channel bandwidth at RB index N, N+10, N+20, ..., N+90 where N = {0, 1, 2, … 9}.

Reference Channel A2 for Dynamic range (16QAM, R=2/3)

Sets the A2 value for the FRC. This setting shown when FRC Type is FRC for dynamic range (16QAM, R=2/3).

The software adjusts corresponding parameter values in the right section based on your selection. This setting shown when FRC Type is FRC for dynamic range (16QAM, R=2/3).

Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.

For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)

If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.

SCPI Command

N/A

Notes

No SCPI, GUI only, Set and Query

State Saved

No

Preset

A2-1

Range

A2-1 | A2-2 | A2-3 | A2-4 | A2-5

Selectable values are dependent on System Bandwidth

System Bandwidth    Range

1.4 MHz    A2-1

3 MHz    A2-1 | A2-2

10 MHz    A2-1 | A2-2 | A2-3 | A2-4

20 MHz    A2-1 | A2-2 | A2-3 | A2-5

others    A2-1 | A2-2 | A2-3

Initial S/W Revision

A.14.00

The related settings are configured by the reference channel selection. Refer the following table for the details. Refer TS 36.141.

Reference channel

A2-1

A2-2

A2-3

A2-4

A2-5

Allocated resource blocks

6

15

25

101

102

DFT-OFDM Symbols per subframe

12

12

12

12

12

Modulation

16QAM

16QAM

16QAM

16QAM

16QAM

Code rate

2/3

2/3

2/3

2/3

2/3

Payload size (bits)

2344

5992

9912

4008

4008

Transport block CRC (bits)

24

24

24

24

24

Code block CRC size (bits)

0

0

24

0

0

Number of code blocks – C

1

1

2

1

1

Coded block size including 12bits trellis termination (bits)

7116

18060

14988

12108

12108

Total number of bits per sub-frame

3456

8640

14400

5760

5760

Total symbols per sub-frame

864

2160

3600

1440

1440

NOTE 1:    For reference channel A2-4, the allocated RB’s are uniformly spaced over the channel bandwidth at RB index N, N+5, N+10, ..., N+45 where N = {0, 1, 2, 3, 4}.

NOTE 2:    For reference channel A2-5, the allocated RB’s are uniformly spaced over the channel bandwidth at RB index N, N+10, N+20, ..., N+90 where N = {0, 1, 2, … 9}.

Reference Channel A3 for Performance requirements (QPSK, R=1/3)

Sets the A3 value for the FRC. This setting is shown when FRC Type is FRC for performance requirements (QPSK, R=1/3).

The software adjusts corresponding parameter values in the right section based on your selection.

Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.

For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)

If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.

SCPI Command

N/A

Notes

No SCPI, GUI only, Set and Query

State Saved

No

Preset

A3-1

Range

A3-1 | A3-2 | A3-3 | A3-4 | A3-5 | A3-6 | A3-7

Selectable values are dependent on System Bandwidth

System Bandwidth    Range

1.4 MHz    A3-1 | A3-2

3 MHz    A3-1 | A3-2 | A3-3

5 MHz    A3-1 | A3-2 | A3-3 | A3-4

10 MHz    A3-1 | A3-2 | A3-3 | A3-4 | A3-5

15 MHz    A3-1 | A3-2 | A3-3 | A3-4 | A3-5 | A3-6

20 MHz    A3-1 | A3-2 | A3-3 | A3-4 | A3-5 | A3-6 | A3-7

Initial S/W Revision

A.14.00

The related settings are configured by the reference channel selection. Refer the following table for the details. Refer TS 36.141.

Reference channel

A3-1

A3-2

A3-3

A3-4

A3-5

A3-6

A3-7

Allocated resource blocks

1

6

15

25

50

75

100

DFT-OFDM Symbols per subframe

12

12

12

12

12

12

12

Modulation

QPSK

QPSK

QPSK

QPSK

QPSK

QPSK

QPSK

Code rate

1/3

1/3

1/3

1/3

1/3

1/3

1/3

Payload size (bits)

104

600

1544

2216

5160

6712

10296

Transport block CRC (bits)

24

24

24

24

24

24

24

Code block CRC size (bits)

0

0

0

0

0

24

24

Number of code blocks - C

1

1

1

1

1

2

2

Coded block size including 12bits trellis termination (bits)

396

1884

4716

6732

15564

10188

15564

Total number of bits per sub-frame

288

1728

4320

7200

14400

21600

28800

Total symbols per sub-frame

144

864

2160

3600

7200

10800

14400

Reference Channel A4 for Performance requirements (16QAM, R=3/4)

Sets the A4 value for the FRC. This setting is shown when FRC Type is FRC for performance requirements (16QAM, R=3/4).

The software adjusts corresponding parameter values in the right section based on your selection.

Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.

For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)

If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.

SCPI Command

N/A

Notes

No SCPI, GUI only, Set and Query

State Saved

No

Preset

A4-1

Range

A4-1 | A4-2 | A4-3 | A4-4 | A4-5 | A4-6 | A4-7 | A4-8

Selectable values are dependent on System Bandwidth

System Bandwidth    Range

1.4 MHz    A4-1 | A4-2 | A4-3

3 MHz    A4-1 | A4-2 | A4-3 | A4-4

5 MHz    A4-1 | A4-2 | A4-3 | A4-4 | A4-5

10 MHz    A4-1 | A4-2 | A4-3 | A4-4 | A4-5 | A4-6

15 MHz    A4-1 | A4-2 | A4-3 | A4-4 | A4-5 | A4-6 | A4-7

20 MHz    A4-1 | A4-2 | A4-3 | A4-4 | A4-5 | A4-6 | A4-7 | A4-8

Initial S/W Revision

A.14.00

The related settings are configured by the reference channel selection. Refer the following table for the details. Refer TS 36.141.

Reference channel

A4-1

A4-2

A4-3

A4-4

A4-5

A4-6

A4-7

A4-8

Allocated resource blocks

1

1

6

15

25

50

75

100

DFT-OFDM Symbols per subframe

12

10

12

12

12

12

12

12

Modulation

16QAM

16QAM

16QAM

16QAM

16QAM

16QAM

16QAM

16QAM

Code rate

3/4

3/4

3/4

3/4

3/4

3/4

3/4

3/4

Payload size (bits)

408

376

2600

6456

10680

21384

32856

43816

Transport block CRC (bits)

24

24

24

24

24

24

24

24

Code block CRC size (bits)

0

0

0

24

24

24

24

24

Number of code blocks - C

1

1

1

2

2

4

6

8

Coded block size including 12bits trellis termination (bits)

1308

1212

7884

9804

16140

16140

16524

16524

Total number of bits per sub-frame

576

480

3456

8640

14400

28800

43200

57600

Total symbols per sub-frame

144

120

864

2160

3600

7200

10800

14400

Reference Channel A5 for Performance requirements (64QAM, R=5/6)

Sets the A5 value for the FRC. This setting is shown when FRC Type is FRC for performance requirements (64QAM, R=5/6).

The software adjusts corresponding parameter values in the right section based on your selection.

Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.

For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)

If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.

SCPI Command

N/A

Notes

No SCPI, GUI only, Set and Query

State Saved

No

Preset

A5-1

Range

A5-1 | A5-2 | A5-3 | A5-4 | A5-5 | A5-6 | A5-7

Selectable values are dependent on System Bandwidth

System Bandwidth    Range

1.4 MHz    A5-1 | A5-2

3 MHz    A5-1 | A5-2 | A5-3

5 MHz    A5-1 | A5-2 | A5-3 | A5-4

10 MHz    A5-1 | A5-2 | A5-3 | A5-4 | A5-5

15 MHz    A5-1 | A5-2 | A5-3 | A5-4 | A5-5 | A5-6

20 MHz    A5-1 | A5-2 | A5-3 | A5-4 | A5-5 | A5-6 | A5-7

Initial S/W Revision

A.14.00

The related settings are configured by the reference channel selection. Refer the following table for the details. Refer TS 36.141.

Reference channel

A5-1

A5-2

A5-3

A5-4

A5-5

A5-6

A5-7

Allocated resource blocks

1

6

15

25

50

75

100

DFT-OFDM Symbols per subframe

12

12

12

12

12

12

12

Modulation

64QAM

64QAM

64QAM

64QAM

64QAM

64QAM

64QAM

Code rate

5/6

5/6

5/6

5/6

5/6

5/6

5/6

Payload size (bits)

712

4392

11064

18336

36696

55056

75376

Transport block CRC (bits)

24

24

24

24

24

24

24

Code block CRC size (bits)

0

0

24

24

24

24

24

Number of code blocks - C

1

1

2

3

6

9

13

Coded block size including 12bits trellis termination (bits)

2220

13260

16716

18444

18444

18444

17484

Total number of bits per sub-frame

864

5184

12960

21600

43200

64800

86400

Total symbols per sub-frame

144

864

2160

3600

7200

10800

14400

Reference Channel A7 for UL timing adjustment (Scenario 1)

Sets the A7 value for the FRC. This setting is shown when FRC Type is FRC for UL timing adjustment (Scenario 1).

The software adjusts corresponding parameter values in the right section based on your selection.

Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.

For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)

If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.

SCPI Command

N/A

Notes

No SCPI, GUI only, Set and Query

State Saved

No

Preset

A7-1

Range

A7-1 | A7-2 | A7-3 | A7-4 | A7-5 | A7-6

Selectable values are dependent on System Bandwidth

System Bandwidth    Range

1.4 MHz    A7-1 | A7-2

3 MHz    A7-1 | A7-2 | A7-3

others    A7-1 | A7-2 | A7-3 | A7-4 | A7-5 | A7-6

Initial S/W Revision

A.14.00

The related settings are configured by the reference channel selection. Refer the following table for the details. Refer TS 36.141.

Reference channel

A7-1

A7-2

A7-3

A7-4

A7-5

A7-6

Allocated resource blocks

3

6

12

25

25

25

DFT-OFDM Symbols per subframe

12

12

12

12

12

12

Modulation

16QAM

16QAM

16QAM

16QAM

16QAM

16QAM

Code rate

3/4

3/4

3/4

3/4

3/4

3/4

Payload size (bits)

1288

2600

5160

10680

10680

10680

Transport block CRC (bits)

24

24

24

24

24

24

Code block CRC size (bits)

0

0

0

24

24

24

Number of code blocks - C

1

1

1

2

2

2

Coded block size including 12bits trellis termination (bits)

3948

7884

15564

16140

16140

16140

Total number of bits per sub-frame

1728

3456

6912

14400

14400

14400

Total symbols per sub-frame

432

864

1728

3600

3600

3600

SRS bandwidth configuration (See TS 36.211, 5.5.3) (Note 1)

7

5

3

2

5

2

SRS-Bandwidth b (See TS 36.211, 5.5.3) (Note 1, 2)

0

0

0

0

0

1

Note 1. The transmission of SRS is optional

Note 2. PUSCH resource blocks shall be included in SRS resource blocks

Reference Channel A8 for UL timing adjustment (Scenario 2)

Sets the A8 value for the FRC. This setting is shown when FRC Type is FRC for UL timing adjustment (Scenario 2).

The software adjusts corresponding parameter values in the right section based on your selection.

Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.

For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)

If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.

SCPI Command

N/A

Notes

No SCPI, GUI only, Set and Query

State Saved

No

Preset

A8-1

Range

A8-1 | A8-2 | A8-3 | A8-4 | A8-5 | A8-6

Selectable values are dependent on System Bandwidth

System Bandwidth    Range

1.4 MHz    A8-1 | A8-2

3 MHz    A8-1 | A8-2 | A8-3

others    A8-1 | A8-2 | A8-3 | A8-4 | A8-5 | A8-6

Initial S/W Revision

A.14.00

The related settings are configured by the reference channel selection. Refer the following table for the details. Refer TS 36.141.

Reference channel

A8-1

A8-2

A8-3

A8-4

A8-5

A8-6

Allocated resource blocks

3

6

12

25

25

25

DFT-OFDM Symbols per subframe

12

12

12

12

12

12

Modulation

QPSK

QPSK

QPSK

QPSK

QPSK

QPSK

Code rate

1/3

1/3

1/3

1/3

1/3

1/3

Payload size (bits)

256

600

1224

2216

2216

2216

Transport block CRC (bits)

24

24

24

24

24

24

Code block CRC size (bits)

0

0

0

0

0

0

Number of code blocks - C

1

1

1

1

1

1

Coded block size including 12bits trellis termination (bits)

852

1884

3756

6732

6732

6732

Total number of bits per sub-frame

864

1728

3456

7200

7200

7200

Total symbols per sub-frame

432

864

1728

3600

3600

3600

SRS bandwidth configuration (See TS 36.211, 5.5.3) (Note 1)

7

5

3

2

5

2

SRS-Bandwidth b (See TS 36.211, 5.5.3) (Note 1, 2)

0

0

0

0

0

1

Note 1. The transmission of SRS is optional

Note 2. PUSCH resource blocks shall be included in SRS resource blocks

Reference Channel A11 for TTI bundling and enhanced HARQ pattern

Sets the A11 value for the FRC. This setting is shown when FRC Type is FRC for PUSCH with TTI bundling and enhanced HARQ pattern.

The software adjusts corresponding parameter values in the right section based on your selection.

Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.

For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)

If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.

SCPI Command

N/A

Notes

No SCPI, GUI only, Set and Query

State Saved

No

Preset

A11-1

Range

A11-1

Initial S/W Revision

A.14.00

The related settings are configured by the reference channel selection. Refer the following table for the details. Refer TS 36.141.

Reference channel

A11-1

Allocated resource blocks

3

DFT-OFDM Symbols per subframe

12

Modulation

QPSK

Code rate

11/27*

Payload size (bits)

328

Transport block CRC (bits)

24

Code block CRC size (bits)

0

Number of code blocks - C

1

Coded block size including 12bits trellis termination (bits)

1068

Total number of bits per sub-frame

864

Total symbols per sub-frame

432

Note *:    code rate per TTI

RB Offset

Sets the resource block offset for the FRC.

SCPI Command

N/A

Notes

No SCPI, GUI only, Set and Query

State Saved

No

Preset

0

Min

0

Max

< The number of resource blocks determined by the System Bandwidth selection = Max RB – Allocated resource blocks>

Initial S/W Revision

A.14.00

SRS Enabled (Optional)

Sets the state of the sounding reference signal (SRS) on or off.

This setting is available when FRC Type is FRC for UL timing adjustment (Scenario 1) or FRC for UL timing adjustment (Scenario 2). Otherwise, it is read-only.

SCPI Command

N/A

Notes

No SCPI, GUI only, Set and Query

State Saved

No

Preset

Off

Initial S/W Revision

A.14.00

Conformance Test Type

Sets the Conformance Test type. The software sets the parameters displayed in the right section of the window to predetermined values for the Conformance Test type and the FRC Type.

Base Station: Reference is 3GPP TS 36.141.

Repeater: Reference is 3GPP TS 36.143.

SCPI Command

N/A

Notes

No SCPI, GUI only, Set and Query

State Saved

No

Preset

Base Station

Range

Base Station | Repeater

Initial S/W Revision

A.14.00

Setting Information Related to FRC Configuration

Read only fields, displayed for customer convenience.

The title of the setting group is changed by the value of FRC Type, and the selected value of FRC Type is used as the title of this group.

The settings in this section are displayed at the right side of the configuration dialog.

Allocated Resource Blocks

Displays the allocated resource blocks for the selected FRC Type and Reference Channel “A” value.

SCPI Command

N/A

Notes

No SCPI, GUI only, Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

DFT-OFDM Symbols per Subframe

Displays the DFT-OFDM symbols per subframe.

SCPI Command

N/A

Notes

No SCPI, GUI only, Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Modulation

Displays the modulation type for the selected FRC Type.

SCPI Command

N/A

Notes

No SCPI, GUI only, Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Code Rate

Displays the code rate for the selected FRC Type.

SCPI Command

N/A

Notes

No SCPI, GUI only, Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Payload Size (bits)

Displays the payload size for the selected FRC Type and Reference Channel “A” value.

SCPI Command

N/A

Notes

No SCPI, GUI only, Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Transport Block CRC (bits)

Displays the transport block CRC size, in bits, for the selected FRC Type and Reference Channel “A” value.

SCPI Command

N/A

Notes

No SCPI, GUI only, Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Code Block CRC Size (bits)

Displays the code block CRC size, in bits, for the selected FRC Type and Reference Channel “A” value.

SCPI Command

N/A

Notes

No SCPI, GUI only, Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Number of Code Blocks – C

Displays the number of code blocks for the selected FRC Type and Reference Channel “A” value.

SCPI Command

N/A

Notes

No SCPI, GUI only, Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Code Block Size including 12 bits Trellis Termination (bits)

Displays the coded block size for the selected FRC Type and Reference Channel “A” value.

SCPI Command

N/A

Notes

No SCPI, GUI only, Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Total Number of Bits per Subframe

Displays the number of bits per subframe for the selected FRC Type and Reference Channel “A” value.

SCPI Command

N/A

Notes

No SCPI, GUI only, Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Total Symbols per Subframe

Displays the number of symbols per subframe for the selected FRC Type and Reference Channel “A” value.

SCPI Command

N/A

Notes

No SCPI, GUI only, Query only

State Saved

 

Preset

 

Range

 

Initial S/W Revision

A.14.00

SRS Bandwidth Configuration

Displays the SRS bandwidth configuration, for the selected FRC Type and Reference Channel “A” value.

SCPI Command

N/A

Notes

No SCPI, GUI only, Query only

State Saved

 

Preset

 

Range

 

Initial S/W Revision

A.14.00

SRS Bandwidth b

Displays the SRS bandwidth b, for the selected FRC Type and Reference Channel “A” value

(See TS 36.211, 5.5.3)(Note 1, 2)

SCPI Command

N/A

Notes

No SCPI, GUI only, Query only

State Saved

 

Preset

 

Range

 

Initial S/W Revision

A.14.00

Carrier Uplink Real-Time

Welcome to LTE FDD