LTE FDD
For Real-Time capability.
Configures uplink carrier with FRC settings. This button is shown when an uplink carrier is selected in the categories of the upper pane.
Refer 3GPP TS 36.141 clause A.x for FRC definitions.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:CONFig:FRC <string> |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:CONF:FRC "ReferenceChannel:A3N5,SystemBandwidth:B10M" |
|
Notes |
Set only (Immediate Action) The setting of "FRC" indicates the combination of FRC Type and Reference Channel Ax in below sections <string>: "name:value,name:value,…" |
|
State Saved |
No |
|
Preset |
Refer to the element definition of the data part below. |
|
Range |
Refer to the element definition of the data part below. |
|
Initial S/W Revision |
A.14.00 |
Element definition of the data part. The preset value is basically the same as the default value of each setting definition.
|
Settings |
Symbols in the data part |
Values in the data part |
Preset values |
|---|---|---|---|
|
System Bandwidth |
SystemBandwidth |
B1M4|B3M|B5M|B10M|B15M|B20M |
B10M |
|
Reference Channel (for Base Station test type) |
ReferenceChannel |
A1N1|A1N2|A1N3|...|A11N1 |
A1N1 |
|
FRC Type (for Repeater test type) |
FrcRepeterType |
REPeter|TOffset |
Repeater |
|
RB Offset |
RBOffset |
<integer> |
0 |
|
SRS Enabled |
SrsEnabled |
0|1|OFF|ON |
OFF |
|
Conformance Test Type |
TestType |
ENB|REPeater |
ENB |
FRC Type (for Base Station Test Case)
FRC Type (for Repeater Test Case)
Reference Channel A1 for Reference sensitivity and in-channel selectivity (QPSK, R=1/3)
Reference Channel A2 for Dynamic range (16QAM, R=2/3)
Reference Channel A3 for Performance requirements (QPSK, R=1/3)
Reference Channel A4 for Performance requirements (16QAM, R=3/4)
Reference Channel A5 for Performance requirements (64QAM, R=5/6)
Reference Channel A7 for UL timing adjustment (Scenario 1)
Reference Channel A8 for UL timing adjustment (Scenario 2)
Coded Block Size including 12 bits Trellis Termination (bits)
Total Number of Bits per Subframe
This section describes setting parameters of UL FRC configuration.
Group Title: Uplink FRC Configuration (Base Station Rx Test based on 36.141)
Sets the system bandwidth and number of resource blocks for the fixed reference channel.
Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.
For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)
If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Set and Query When the UL FRC config dialog is invoked, the current value of System Bandwidth of carrier is shown initially |
|
State Saved |
No |
|
Preset |
10 MHz (50RB) |
|
Range |
1.4 MHz (6RB) | 3 MHz (15RB) | 5 MHz (25RB) | 10 MHz (50RB) | 15 MHz (75RB) | 20 MHz (100RB) |
|
Initial S/W Revision |
A.14.00 |
Sets the FRC type.
The software sets the parameters displayed in the right section of the window to predetermined values for the Conformance Test type and the FRC Type.
FRC Type Reference channel
A1: FRC for reference sensitivity and in-channel selectivity (QPSK, R=1/3) A1-1 to A1-9
A2: FRC for dynamic range (16QAM, R=2/3) A2-1 to A2-5
A3: FRC for performance requirements (QPSK, R=1/3) A3-1 to A3-7
A4: FRC for performance requirements (16QAM, R=3/4) A4-1 to A4-8
A5: FRC for performance requirements (64QAM, R=5/6) A5-1 to A5-7
A7: FRC for UL timing adjustment (Scenario 1) A7-1 to A7-6
A8: FRC for UL timing adjustment (Scenario 2) A8-1 to A8-6
Refer TS 36.141 clause 8 and clause Annex A.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Set and Query |
|
State Saved |
No |
|
Preset |
A1: FRC for reference sensitivity and in-channel selectivity (QPSK, R=1/3) |
|
Range |
A1: FRC for reference sensitivity and in-channel selectivity (QPSK, R=1/3) | A2: FRC for dynamic range (16QAM, R=2/3) | A3: FRC for performance requirements (QPSK, R=1/3) | A4: FRC for performance requirements (16QAM, R=3/4) | A5: FRC for performance requirements (64QAM, R=5/6) | A7: FRC for UL timing adjustment (Scenario 1) | A8: FRC for UL timing adjustment (Scenario 2) | |
|
Initial S/W Revision |
A.14.00 |
Sets the FRC type. This setting is displayed when Conformance Test Type is Repeater. The Reference x selection is hidden when Conformance Test Type is Repeater.
The software sets the parameters displayed in the right section of the window to predetermined values for the Conformance Test type and the FRC Type.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Set and Query GUI label: FRC Type |
|
State Saved |
No |
|
Preset |
FRC for reference sensitivity and in-channel selectivity (QPSK, R=1/3) |
|
Range |
FRC Type SCPI FRC for Repeater Stimulus Signal 1 and 3 REPeter FRC for Repeater Stimulus Signal 1 and 3 with 266.7us Timing Offset TOffset |
|
Initial S/W Revision |
A.14.00 |
Sets the A1 value for the FRC. This setting is shown when FRC Type is FRC for reference sensitivity and in-channel selectivity (QPSK, R=1/3).
The software adjusts corresponding parameter values in the right section based on your selection.
Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.
For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)
If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.
Sets the A1 value for the FRC.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Set and Query |
|
State Saved |
No |
|
Preset |
A1-1 |
|
Range |
A1-1 | A1-2 | A1-3 | A1-4 | A1-5 | A1-6 | A1-7 | A1-8 | A1-9 Selectable values are dependent on System Bandwidth System Bandwidth Range 1.4 MHz A1-1 | A1-4 3 MHz A1-1 | A1-2 | A1-4 | A1-5 | A1-6 10 MHz A1-1 | A1-2 | A1-3 | A1-4 | A1-5 | A1-6 | A1-7 | A1-8 20 MHz A1-1 | A1-2 | A1-3 | A1-4 | A1-5 | A1-6 | A1-7 | A1-9 others A1-1 | A1-2 | A1-3 | A1-4 | A1-5 | A1-6 | A1-7 |
|
Initial S/W Revision |
A.14.00 |
The related settings are configured by the reference channel selection. Refer the following table for the details. Refer TS 36.141.
|
Reference channel |
A1-1 |
A1-2 |
A1-3 |
A1-4 |
A1-5 |
A1-6 |
A1-7 |
A1-8 |
A1-9 |
|
Allocated resource blocks |
6 |
15 |
25 |
3 |
9 |
12 |
24 |
101 |
102 |
|
DFT-OFDM Symbols per subframe |
12 |
12 |
12 |
12 |
12 |
12 |
12 |
12 |
12 |
|
Modulation |
QPSK |
QPSK |
QPSK |
QPSK |
QPSK |
QPSK |
QPSK |
QPSK |
QPSK |
|
Code rate |
1/3 |
1/3 |
1/3 |
1/3 |
1/3 |
1/3 |
1/3 |
1/3 |
1/3 |
|
Payload size (bits) |
600 |
1544 |
2216 |
256 |
936 |
1224 |
2088 |
1032 |
1032 |
|
Transport block CRC (bits) |
24 |
24 |
24 |
24 |
24 |
24 |
24 |
24 |
24 |
|
Code block CRC size (bits) |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
|
Number of code blocks - C |
1 |
1 |
1 |
1 |
1 |
1 |
1 |
1 |
1 |
|
Coded block size including 12bits trellis termination (bits) |
1884 |
4716 |
6732 |
852 |
2892 |
3756 |
6348 |
3180 |
3180 |
|
Total number of bits per sub-frame |
1728 |
4320 |
7200 |
864 |
2592 |
3456 |
6912 |
2880 |
2880 |
|
Total symbols per sub-frame |
864 |
2160 |
3600 |
432 |
1296 |
1728 |
3456 |
1440 |
1440 |
|
NOTE 1: For reference channel A1-8, the allocated RB’s are uniformly spaced over the channel bandwidth at RB index N, N+5, N+10, ..., N+45 where N = {0, 1, 2, 3, 4}. NOTE 2: For reference channel A1-9, the allocated RB’s are uniformly spaced over the channel bandwidth at RB index N, N+10, N+20, ..., N+90 where N = {0, 1, 2, … 9}. |
|||||||||
Sets the A2 value for the FRC.
The software adjusts corresponding parameter values in the right section based on your selection. This setting shown when FRC Type is FRC for dynamic range (16QAM, R=2/3).
Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.
For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)
If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Set and Query |
|
State Saved |
No |
|
Preset |
A2-1 |
|
Range |
A2-1 | A2-2 | A2-3 | A2-4 | A2-5 Selectable values are dependent on System Bandwidth System Bandwidth Range 1.4 MHz A2-1 3 MHz A2-1 | A2-2 10 MHz A2-1 | A2-2 | A2-3 | A2-4 20 MHz A2-1 | A2-2 | A2-3 | A2-5 others A2-1 | A2-2 | A2-3 |
|
Initial S/W Revision |
A.14.00 |
The related settings are configured by the reference channel selection. Refer the following table for the details. Refer TS 36.141.
|
Reference channel |
A2-1 |
A2-2 |
A2-3 |
A2-4 |
A2-5 |
|
Allocated resource blocks |
6 |
15 |
25 |
101 |
102 |
|
DFT-OFDM Symbols per subframe |
12 |
12 |
12 |
12 |
12 |
|
Modulation |
16QAM |
16QAM |
16QAM |
16QAM |
16QAM |
|
Code rate |
2/3 |
2/3 |
2/3 |
2/3 |
2/3 |
|
Payload size (bits) |
2344 |
5992 |
9912 |
4008 |
4008 |
|
Transport block CRC (bits) |
24 |
24 |
24 |
24 |
24 |
|
Code block CRC size (bits) |
0 |
0 |
24 |
0 |
0 |
|
Number of code blocks – C |
1 |
1 |
2 |
1 |
1 |
|
Coded block size including 12bits trellis termination (bits) |
7116 |
18060 |
14988 |
12108 |
12108 |
|
Total number of bits per sub-frame |
3456 |
8640 |
14400 |
5760 |
5760 |
|
Total symbols per sub-frame |
864 |
2160 |
3600 |
1440 |
1440 |
|
NOTE 1: For reference channel A2-4, the allocated RB’s are uniformly spaced over the channel bandwidth at RB index N, N+5, N+10, ..., N+45 where N = {0, 1, 2, 3, 4}. NOTE 2: For reference channel A2-5, the allocated RB’s are uniformly spaced over the channel bandwidth at RB index N, N+10, N+20, ..., N+90 where N = {0, 1, 2, … 9}. |
|||||
Sets the A3 value for the FRC. This setting is shown when FRC Type is FRC for performance requirements (QPSK, R=1/3).
The software adjusts corresponding parameter values in the right section based on your selection.
Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.
For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)
If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Set and Query |
|
State Saved |
No |
|
Preset |
A3-1 |
|
Range |
A3-1 | A3-2 | A3-3 | A3-4 | A3-5 | A3-6 | A3-7 Selectable values are dependent on System Bandwidth System Bandwidth Range 1.4 MHz A3-1 | A3-2 3 MHz A3-1 | A3-2 | A3-3 5 MHz A3-1 | A3-2 | A3-3 | A3-4 10 MHz A3-1 | A3-2 | A3-3 | A3-4 | A3-5 15 MHz A3-1 | A3-2 | A3-3 | A3-4 | A3-5 | A3-6 20 MHz A3-1 | A3-2 | A3-3 | A3-4 | A3-5 | A3-6 | A3-7 |
|
Initial S/W Revision |
A.14.00 |
The related settings are configured by the reference channel selection. Refer the following table for the details. Refer TS 36.141.
|
Reference channel |
A3-1 |
A3-2 |
A3-3 |
A3-4 |
A3-5 |
A3-6 |
A3-7 |
|
Allocated resource blocks |
1 |
6 |
15 |
25 |
50 |
75 |
100 |
|
DFT-OFDM Symbols per subframe |
12 |
12 |
12 |
12 |
12 |
12 |
12 |
|
Modulation |
QPSK |
QPSK |
QPSK |
QPSK |
QPSK |
QPSK |
QPSK |
|
Code rate |
1/3 |
1/3 |
1/3 |
1/3 |
1/3 |
1/3 |
1/3 |
|
Payload size (bits) |
104 |
600 |
1544 |
2216 |
5160 |
6712 |
10296 |
|
Transport block CRC (bits) |
24 |
24 |
24 |
24 |
24 |
24 |
24 |
|
Code block CRC size (bits) |
0 |
0 |
0 |
0 |
0 |
24 |
24 |
|
Number of code blocks - C |
1 |
1 |
1 |
1 |
1 |
2 |
2 |
|
Coded block size including 12bits trellis termination (bits) |
396 |
1884 |
4716 |
6732 |
15564 |
10188 |
15564 |
|
Total number of bits per sub-frame |
288 |
1728 |
4320 |
7200 |
14400 |
21600 |
28800 |
|
Total symbols per sub-frame |
144 |
864 |
2160 |
3600 |
7200 |
10800 |
14400 |
Sets the A4 value for the FRC.
The software adjusts corresponding parameter values in the right section based on your selection. This setting is shown when FRC Type is FRC for performance requirements (16QAM, R=3/4).
Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.
For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)
If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Set and Query |
|
State Saved |
No |
|
Preset |
A4-1 |
|
Range |
A4-1 | A4-2 | A4-3 | A4-4 | A4-5 | A4-6 | A4-7 | A4-8 Selectable values are dependent on System Bandwidth System Bandwidth Range 1.4 MHz A4-1 | A4-2 | A4-3 3 MHz A4-1 | A4-2 | A4-3 | A4-4 5 MHz A4-1 | A4-2 | A4-3 | A4-4 | A4-5 10 MHz A4-1 | A4-2 | A4-3 | A4-4 | A4-5 | A4-6 15 MHz A4-1 | A4-2 | A4-3 | A4-4 | A4-5 | A4-6 | A4-7 20 MHz A4-1 | A4-2 | A4-3 | A4-4 | A4-5 | A4-6 | A4-7 | A4-8 |
|
Initial S/W Revision |
A.14.00 |
The related settings are configured by the reference channel selection. Refer the following table for the details. Refer TS 36.141.
|
Reference channel |
A4-1 |
A4-2 |
A4-3 |
A4-4 |
A4-5 |
A4-6 |
A4-7 |
A4-8 |
|
Allocated resource blocks |
1 |
1 |
6 |
15 |
25 |
50 |
75 |
100 |
|
DFT-OFDM Symbols per subframe |
12 |
10 |
12 |
12 |
12 |
12 |
12 |
12 |
|
Modulation |
16QAM |
16QAM |
16QAM |
16QAM |
16QAM |
16QAM |
16QAM |
16QAM |
|
Code rate |
3/4 |
3/4 |
3/4 |
3/4 |
3/4 |
3/4 |
3/4 |
3/4 |
|
Payload size (bits) |
408 |
376 |
2600 |
6456 |
10680 |
21384 |
32856 |
43816 |
|
Transport block CRC (bits) |
24 |
24 |
24 |
24 |
24 |
24 |
24 |
24 |
|
Code block CRC size (bits) |
0 |
0 |
0 |
24 |
24 |
24 |
24 |
24 |
|
Number of code blocks - C |
1 |
1 |
1 |
2 |
2 |
4 |
6 |
8 |
|
Coded block size including 12bits trellis termination (bits) |
1308 |
1212 |
7884 |
9804 |
16140 |
16140 |
16524 |
16524 |
|
Total number of bits per sub-frame |
576 |
480 |
3456 |
8640 |
14400 |
28800 |
43200 |
57600 |
|
Total symbols per sub-frame |
144 |
120 |
864 |
2160 |
3600 |
7200 |
10800 |
14400 |
Sets the A5 value for the FRC.
The software adjusts corresponding parameter values in the right section based on your selection. This setting is shown when FRC Type is FRC for performance requirements (64QAM, R=5/6).
Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.
For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)
If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Set and Query |
|
State Saved |
No |
|
Preset |
A5-1 |
|
Range |
A5-1 | A5-2 | A5-3 | A5-4 | A5-5 | A5-6 | A5-7 Selectable values are dependent on System Bandwidth System Bandwidth Range 1.4 MHz A5-1 | A5-2 3 MHz A5-1 | A5-2 | A5-3 5 MHz A5-1 | A5-2 | A5-3 | A5-4 10 MHz A5-1 | A5-2 | A5-3 | A5-4 | A5-5 15 MHz A5-1 | A5-2 | A5-3 | A5-4 | A5-5 | A5-6 20 MHz A5-1 | A5-2 | A5-3 | A5-4 | A5-5 | A5-6 | A5-7 |
|
Initial S/W Revision |
A.14.00 |
The related settings are configured by the reference channel selection. Refer the following table for the details. Refer TS 36.141.
|
Reference channel |
A5-1 |
A5-2 |
A5-3 |
A5-4 |
A5-5 |
A5-6 |
A5-7 |
|
Allocated resource blocks |
1 |
6 |
15 |
25 |
50 |
75 |
100 |
|
DFT-OFDM Symbols per subframe |
12 |
12 |
12 |
12 |
12 |
12 |
12 |
|
Modulation |
64QAM |
64QAM |
64QAM |
64QAM |
64QAM |
64QAM |
64QAM |
|
Code rate |
5/6 |
5/6 |
5/6 |
5/6 |
5/6 |
5/6 |
5/6 |
|
Payload size (bits) |
712 |
4392 |
11064 |
18336 |
36696 |
55056 |
75376 |
|
Transport block CRC (bits) |
24 |
24 |
24 |
24 |
24 |
24 |
24 |
|
Code block CRC size (bits) |
0 |
0 |
24 |
24 |
24 |
24 |
24 |
|
Number of code blocks - C |
1 |
1 |
2 |
3 |
6 |
9 |
13 |
|
Coded block size including 12bits trellis termination (bits) |
2220 |
13260 |
16716 |
18444 |
18444 |
18444 |
17484 |
|
Total number of bits per sub-frame |
864 |
5184 |
12960 |
21600 |
43200 |
64800 |
86400 |
|
Total symbols per sub-frame |
144 |
864 |
2160 |
3600 |
7200 |
10800 |
14400 |
Sets the A7 value for the FRC. This setting is shown when FRC Type is FRC for UL timing adjustment (Scenario 1).
The software adjusts corresponding parameter values in the right section based on your selection.
Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.
For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)
If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Set and Query |
|
State Saved |
No |
|
Preset |
A7-1 |
|
Range |
A7-1 | A7-2 | A7-3 | A7-4 | A7-5 | A7-6 Selectable values are dependent on System Bandwidth System Bandwidth Range 1.4 MHz A7-1 | A7-2 3 MHz A7-1 | A7-2 | A7-3 others A7-1 | A7-2 | A7-3 | A7-4 | A7-5 | A7-6 |
|
Initial S/W Revision |
A.14.00 |
The related settings are configured by the reference channel selection. Refer the following table for the details. Refer TS 36.141.
|
Reference channel |
A7-1 |
A7-2 |
A7-3 |
A7-4 |
A7-5 |
A7-6 |
|
Allocated resource blocks |
3 |
6 |
12 |
25 |
25 |
25 |
|
DFT-OFDM Symbols per subframe |
12 |
12 |
12 |
12 |
12 |
12 |
|
Modulation |
16QAM |
16QAM |
16QAM |
16QAM |
16QAM |
16QAM |
|
Code rate |
3/4 |
3/4 |
3/4 |
3/4 |
3/4 |
3/4 |
|
Payload size (bits) |
1288 |
2600 |
5160 |
10680 |
10680 |
10680 |
|
Transport block CRC (bits) |
24 |
24 |
24 |
24 |
24 |
24 |
|
Code block CRC size (bits) |
0 |
0 |
0 |
24 |
24 |
24 |
|
Number of code blocks - C |
1 |
1 |
1 |
2 |
2 |
2 |
|
Coded block size including 12bits trellis termination (bits) |
3948 |
7884 |
15564 |
16140 |
16140 |
16140 |
|
Total number of bits per sub-frame |
1728 |
3456 |
6912 |
14400 |
14400 |
14400 |
|
Total symbols per sub-frame |
432 |
864 |
1728 |
3600 |
3600 |
3600 |
|
SRS bandwidth configuration (See TS 36.211, 5.5.3) (Note 1) |
7 |
5 |
3 |
2 |
5 |
2 |
|
SRS-Bandwidth b (See TS 36.211, 5.5.3) (Note 1, 2) |
0 |
0 |
0 |
0 |
0 |
1 |
|
Note 1. The transmission of SRS is optional Note 2. PUSCH resource blocks shall be included in SRS resource blocks |
||||||
Sets the A8 value for the FRC. This setting is shown when FRC Type is FRC for UL timing adjustment (Scenario 2).
The software adjusts corresponding parameter values in the right section based on your selection.
Any combination of System Bandwidth and Reference Channel can be selected on the FRC Wizard window, and an error check is executed after clicking the OK button.
For Reference Channel A1-8, A1-9, A2-4, and A2-5 are an exception, System Bandwidth and Reference Channel combination is limited. (A1-8 and A2-4 for 10MHz System Bandwidth, A1-9 and A2-5 for 20MHz System Bandwidth)
If RB Size of the Reference Channel is larger than the System Bandwidth, an error message is displayed and FRC wizard is aborted.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Set and Query |
|
State Saved |
No |
|
Preset |
A8-1 |
|
Range |
A8-1 | A8-2 | A8-3 | A8-4 | A8-5 | A8-6 Selectable values are dependent on System Bandwidth System Bandwidth Range 1.4 MHz A8-1 | A8-2 3 MHz A8-1 | A8-2 | A8-3 others A8-1 | A8-2 | A8-3 | A8-4 | A8-5 | A8-6 |
|
Initial S/W Revision |
A.14.00 |
The related settings are configured by the reference channel selection. Refer the following table for the details. Refer TS 36.141.
|
Reference channel |
A8-1 |
A8-2 |
A8-3 |
A8-4 |
A8-5 |
A8-6 |
|
Allocated resource blocks |
3 |
6 |
12 |
25 |
25 |
25 |
|
DFT-OFDM Symbols per subframe |
12 |
12 |
12 |
12 |
12 |
12 |
|
Modulation |
QPSK |
QPSK |
QPSK |
QPSK |
QPSK |
QPSK |
|
Code rate |
1/3 |
1/3 |
1/3 |
1/3 |
1/3 |
1/3 |
|
Payload size (bits) |
256 |
600 |
1224 |
2216 |
2216 |
2216 |
|
Transport block CRC (bits) |
24 |
24 |
24 |
24 |
24 |
24 |
|
Code block CRC size (bits) |
0 |
0 |
0 |
0 |
0 |
0 |
|
Number of code blocks - C |
1 |
1 |
1 |
1 |
1 |
1 |
|
Coded block size including 12bits trellis termination (bits) |
852 |
1884 |
3756 |
6732 |
6732 |
6732 |
|
Total number of bits per sub-frame |
864 |
1728 |
3456 |
7200 |
7200 |
7200 |
|
Total symbols per sub-frame |
432 |
864 |
1728 |
3600 |
3600 |
3600 |
|
SRS bandwidth configuration (See TS 36.211, 5.5.3) (Note 1) |
7 |
5 |
3 |
2 |
5 |
2 |
|
SRS-Bandwidth b (See TS 36.211, 5.5.3) (Note 1, 2) |
0 |
0 |
0 |
0 |
0 |
1 |
|
Note 1. The transmission of SRS is optional Note 2. PUSCH resource blocks shall be included in SRS resource blocks |
||||||
Sets the resource block offset for the FRC.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Set and Query |
|
State Saved |
No |
|
Preset |
0 |
|
Min |
0 |
|
Max |
<The number of resource blocks determined by the System Bandwidth selection = Max RB – Allocated resource blocks> |
|
Initial S/W Revision |
A.14.00 |
Sets the sounding reference signal (SRS) on or off.
This setting is available when FRC Type is FRC for UL timing adjustment (Scenario 1) or FRC for UL timing adjustment (Scenario 2). Otherwise, it is read-only.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Set and Query |
|
State Saved |
No |
|
Preset |
Off |
|
Initial S/W Revision |
A.14.00 |
Sets the Conformance Test type. The software sets the parameters displayed in the right section of the window to predetermined values for the Conformance Test type and the FRC Type.
Base Station: Reference is 3GPP TS 36.141.
Repeater: Reference is 3GPP TS 36.143.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Set and Query |
|
State Saved |
No |
|
Preset |
Base Station |
|
Range |
Base Station | Repeater |
|
Initial S/W Revision |
A.14.00 |
Read only fields, displayed for customer convenience.
The title of the setting group is changed by the value of FRC Type, and the selected value of FRC Type is used as the title of this group.
The settings in this section are displayed at the right side of the configuration dialog.
Displays the allocated resource blocks for the selected FRC Type and Reference Channel “A” value.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Query only |
|
State Saved |
No |
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays the DFT-OFDM symbols per subframe.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Query only |
|
State Saved |
No |
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays the modulation type for the selected FRC Type.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Query only |
|
State Saved |
No |
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays the code rate for the selected FRC Type.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Query only |
|
State Saved |
No |
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays the payload size for the selected FRC Type and Reference Channel “A” value.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Query only |
|
State Saved |
No |
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays the transport block CRC size, in bits, for the selected FRC Type and Reference Channel “A” value.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Query only |
|
State Saved |
No |
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays the code block CRC size, in bits, for the selected FRC Type and Reference Channel “A” value.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Query only |
|
State Saved |
No |
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays the number of code blocks for the selected FRC Type and Reference Channel “A” value.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Query only |
|
State Saved |
No |
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays the coded block size for the selected FRC Type and Reference Channel “A” value.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Query only |
|
State Saved |
No |
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays the number of bits per subframe for the selected FRC Type and Reference Channel “A” value.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Query only |
|
State Saved |
No |
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays the number of symbols per subframe for the selected FRC Type and Reference Channel “A” value.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Query only |
|
State Saved |
|
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays the SRS bandwidth configuration, for the selected FRC Type and Reference Channel “A” value.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Query only |
|
State Saved |
|
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays the SRS bandwidth b, for the selected FRC Type and Reference Channel “A” value
(See TS 36.211, 5.5.3)(Note 1, 2)
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Query only |
|
State Saved |
|
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |