LTE FDD
For Real-Time capability.
Full-filled Config sets the channels with fully filled UL-SCH configuration. This button is shown when an uplink carrier is selected in the vertical tabs of the upper pane.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<n>:ULINk:CONFig:FFILled <string> |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:CONF:FFIL "SystemBandwidth:B5M,Modulation:QPSK" |
Notes |
Set only (Immediate Action) <string>: "name:value,name:value,…" |
State Saved |
No |
Preset |
Refer to the element definition of the data part below. |
Range |
Refer to the element definition of the data part below. |
Initial S/W Revision |
A.14.00 |
Element definition of the data part. The preset value is basically the same as the default value of each setting definition.
Settings |
Symbols in the data part |
Values in the data part |
Preset values |
---|---|---|---|
SystemBandwidth |
B1M4|B3M|B5M|B10M|B15M|B20M |
B10M |
|
Modulation |
QPSK|QAM16|QAM64|QAM256 |
QPSK |
Sets System Bandwidth for full filled configuration.
SCPI Command |
– |
SCPI Example |
– |
Notes |
No SCPI, GUI only, Set and Query |
State Saved |
No |
Preset |
10 MHz (50RB) |
Range |
1.4 MHz (6RB) | 3 MHz (15RB) | 5 MHz (25RB) | 10 MHz (50RB) | 15 MHz (75RB) | 20 MHz (100RB) |
Initial S/W Revision |
A.14.00 |
Sets Modulation type for full filled configuration.
SCPI Command |
– |
SCPI Example |
– |
Notes |
No SCPI, GUI only, Set and Query |
State Saved |
No |
Preset |
QPSK |
Range |
QPSK | 16QAM | 64QAM | 256QAM |
Initial S/W Revision |
A.14.00 |