LTE FDD

UL RMC Config (E-UTRA/eMTC)

For Waveform Playback (ARB) capability.

This button is shown when an uplink carrier is selected in the categories of the upper pane.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:CONFig:RMC <string>

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:CONF:RMC "SystemBandwidth:B10M,Modulation:QAM16, RBPosition:LEND"

Notes

Set only

<string>: "name:value,name:value,…"

State Saved

No

Preset

Refer to the element definition of the data part below

Range

Refer to the element definition of the data part below

Initial S/W Revision

A.14.00

Element definition of the data part. The preset value is basically the same as the default value of each setting definition.

Settings

Symbols in the data part

Values in the data part

Preset values

System Bandwidth

SystemBandwidth

B1M4|B3M|B5M|B10M|B15M|B20M

B10M

Modulation

Modulation

QPSK|QAM16|QAM64|QAM256

QPSK

Allocated Resource Blocks

AllocatedRBs

<integer> 1 to 100

50

RB Position

RBPosition

LEND|UEND

LEND

UE Category

UECategory

1|2|3|4|5

5

UL RMC Configuration Settings

System Bandwidth

Modulation

Allocated Resource Blocks

RB Position

UE Category

Setting Information Related to RMC Settings

Channel Bandwidth

Allocated Reference Blocks

DFT-OFDM Symbols per Subframe

Modulation

Target Coding Rate

Payload Size (bits)

Transport Block CRC (bits)

Number of Code Blocks per Subframe

Total Number of Bits per Subframe (bits)

Total Symbols per Subframe

UE Category

UL RMC Configuration Settings

This section describes setting parameters of UL RMC configuration.

Group Title: UL RMC Configuration (UE Tx Test based on 36.521-1)

System Bandwidth

Sets the system bandwidth (= Channel Bandwidth) and number of resource blocks for the reference measurement channel.

For more details, refer to 3GPP TS 36.521-1.

SCPI Command

N/A

Notes

Set and QueryWhen the UL RMC config dialog is invoked, the current value of System Bandwidth of carrier is shown.

State Saved

No

Preset

10 MHz (50RB)

Range

1.4 MHz (6RB) | 3 MHz (15RB) | 5 MHz (25RB) | 10 MHz (50RB) | 15 MHz (75RB) | 20 MHz (100RB)

Initial S/W Revision

A.14.00

Modulation

Sets the modulation for the reference measurement channel.

For more details, refer to 3GPP TS 36.521-1.

SCPI Command

N/A

Notes

Set and Query

State Saved

No

Preset

QPSK

Range

QPSK | 16QAM

Initial S/W Revision

A.14.00

Allocated Resource Blocks

Sets the allocated resource blocks for the reference measurement channel. Choice parameters depend on System Bandwidth and Modulation.

For more details, refer to 3GPP TS 36.521-1.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

Dependencies

System bandwidth, Modulation

State Saved

No

Preset

6 (for System Bandwidth: 1.4 MHz)

15 (for System Bandwidth: 3 MHz)

25 (for System Bandwidth: 5 MHz)

50 (for System Bandwidth: 10 MHz)

75 (for System Bandwidth: 15 MHz)

100 (for System Bandwidth: 20 MHz)

Min

1

Max

Max and possible values:

1 | 2 | 3 | 4 | 5 | 6 (System Bandwidth: 1.4 MHz, Modulation: QPSK)

1 | 5 | 6 (System Bandwidth: 1.4 MHz, Modulation: 16QAM)

1 | 2 | 3 | 4 | 5 | 6 | 10 | 15 (System Bandwidth: 3 MHz, Modulation: QPSK)

1 | 4 | 15 (System Bandwidth: 3 MHz, Modulation: 16QAM)

1 | 2 | 5 | 6 | 8 | 10 | 15 | 18 | 20 | 24 | 25 (System Bandwidth: 5 MHz, Modulation: QPSK)

1 | 8 | 25 (System Bandwidth: 5 MHz, Modulation: 16QAM)

1 | 2 | 5 | 6 | 8 | 10 | 12 | 16 | 18 | 20 | 24 | 25 | 27 | 30 | 36 | 40 | 48 | 50 (System Bandwidth: 10 MHz, Modulation: QPSK)

1 | 12 | 16 | 30 | 36 | 50 (System Bandwidth: 10 MHz, Modulation: 16QAM)

1 | 2 | 5 | 6 | 8 | 10 | 16 | 18 | 24 | 25 | 27 | 36 | 40 | 48 | 50 | 75 (System Bandwidth: 15 MHz, Modulation: QPSK)

1 | 16 | 75 (System Bandwidth: 15 MHz, Modulation: 16QAM)

1 | 2 | 5 | 6 | 8 | 10 | 18 | 24 | 25 | 48 | 50 | 75 | 100 (System Bandwidth: 20 MHz, Modulation: QPSK)

1 | 18 | 75 | 100 (System Bandwidth: 20 MHz, Modulation: 16QAM)

Initial S/W Revision

A.14.00

RB Position

Sets the resource block (RB) position for the reference measurement channel.

Lower End: PUSCH RBs are placed lower frequency end of system bandwidth.

Upper End: PUSCH RBs are placed upper frequency end of system bandwidth.

For more details, refer to 3GPP TS 36.521-1.

SCPI Command

N/A

Notes

Set and Query

State Saved

No

Preset

Lower End

Range

RB Position    SCPI

Lower End    LEND

Upper End    UEND

Initial S/W Revision

A.14.00

UE Category

Sets the UE Category for the reference measurement channel.

If UE Category 5, the Support 64QAM is set to on. Otherwise off.

See 3GPP TS 36.306 and 36.521-1 for more information.

SCPI Command

N/A

Notes

Set and Query

Dependencies

Available values depend on System Bandwidth, Modulation and Allocation Resource Blocks.

State Saved

No

Preset

5

Min

1

Max

Range:

2, 3, 4, 5 (System Bandwidth ≥ 10MHz (50RB), Modulation ≥ 16QAM and Allocated Resource Blocks ≥ 30)

1, 2, 3, 4, 5 (otherwise)

Range

1 to 5

Initial S/W Revision

A.14.00

Setting Information Related to RMC Settings

Read only fields, displayed for customer convenience.

The settings in this section are displayed at the right side of the configuration dialog.

Title of this group:

Reference Channel for <System Bandwidth> <Modulation> with full RB allocation (<RB>RB)

Reference Channel for <System Bandwidth> <Modulation> with partial RB allocation (<RB>RB)

Examples:

Reference Channel for 10MHz 16QAM with full RB allocation (50RB)

Reference Channel for 5MHz QPSK with partial RB allocation (1RB)

Channel Bandwidth

Display the channel bandwidth of UL reference measurement channel based on above RMC configurations.

For more details, refer to 3GPP TS 36.521-1.

SCPI Command

N/A

Notes

Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Allocated Reference Blocks

Display the allocated resource blocks of UL reference measurement channel based on above RMC configurations.

For more details, refer to 3GPP TS 36.521-1.

SCPI Command

N/A

Notes

Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

DFT-OFDM Symbols per Subframe

Display the DFT-OFDM symbols per sub-frame of UL reference measurement channel based on above RMC configurations.

For more details, refer to 3GPP TS 36.521-1.

SCPI Command

N/A

Notes

Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Modulation

Display the modulation of UL reference measurement channel based on above RMC configurations.

For more details, refer to 3GPP TS 36.521-1.

SCPI Command

N/A

Notes

Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Target Coding Rate

Display the target coding rate of UL reference measurement channel based on above RMC configurations.

For more details, refer to 3GPP TS 36.521-1.

SCPI Command

N/A

Notes

Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Payload Size (bits)

Display the payload size of UL reference measurement channel based on above RMC configurations.

For more details, refer to 3GPP TS 36.521-1.

SCPI Command

N/A

Notes

Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Transport Block CRC (bits)

Display the transport block CRC of UL reference measurement channel based on above RMC configurations.

For more details, refer to 3GPP TS 36.521-1.

SCPI Command

N/A

Notes

Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Number of Code Blocks per Subframe

Display the number of code blocks per sub-frame of UL reference measurement channel based on above RMC configurations.

For more details, refer to 3GPP TS 36.521-1.

SCPI Command

N/A

Notes

Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Total Number of Bits per Subframe (bits)

Display the total number of bits per sub-frame of UL reference measurement channel based on above RMC configurations.

For more details, refer to 3GPP TS 36.521-1.

SCPI Command

N/A

Notes

Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Total Symbols per Subframe

Display the total symbols per sub-frame of UL reference measurement channel based on above RMC configurations.

For more details, refer to 3GPP TS 36.521-1.

SCPI Command

N/A

Notes

Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

UE Category

Displays the UE category of UL reference measurement channel based on above RMC configurations.

See 3GPP TS 36.306 and 36.521-1 for more information.

SCPI Command

N/A

Notes

Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Carrier Uplink Real-Time

Welcome to LTE FDD