LTE FDD
For Waveform Playback (ARB) capability.
This button is shown when an uplink carrier is selected in the categories of the upper pane. Four antennas configuration case, this button is disabled.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<n>:ULINk:CONFig:PUCCh <string> <string>: "name:value,name:value,…" |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:CONF:PUCC "TestConfigType:F1BAMDCS,SystemBandwidth:B5M" |
|
Notes |
Set only (Immediate Action) |
|
State Saved |
No |
|
Preset |
Refer to the element definition of the data part below |
|
Range |
Refer to the element definition of the data part below |
|
Initial S/W Revision |
A.14.00 |
Element definition of the data part. The preset value is basically the same as the default value of each setting definition.
|
Settings |
Symbols in the data part |
Values in the data part |
Preset values |
|---|---|---|---|
|
PUCCH Test Config Type |
TestConfigType |
F1AAMDMU|F1BAMDCS|F3AMD|F1AAMDTA|F2CPRTA|F2CPRDD |
F1AAMDMU |
|
Signal/Interferer Type |
SignalType |
TSIGnal|IFERer1|IFERer2|IFERer3 |
TSIGnal |
|
System Bandwidth |
SystemBandwidth |
B1M4|B3M|B5M|B10M|B15M|B20M |
B10M |
|
PUCCH Resource (A) |
PucchResourceA |
2|3|4 |
4 |
|
Cell_ID |
CellId |
<integer> 0 to 503 |
150 |
|
N_CS(1) |
NCS1 |
<integer> 0 to 7 |
0 |
|
Delta Shift PUCCH |
DeltaShiftPucch |
<integer> 1 to 3 |
2 |
|
nPUCCH(3,0) |
NPucch3Port0 |
<integer> |
0 |
|
n(1)PUCCH,0 |
N1Pucch0 |
<integer> |
0 |
|
n(1)PUCCH,1 |
N1Pucch1 |
<integer> |
1 |
|
n(1)PUCCH,2 |
N1Pucch2 |
<integer> |
2 |
|
n(1)PUCCH,3 |
N1Pucch3 |
<integer> |
3 |
|
N_RB(2) |
NRB2 |
<integer> 1 to 99 |
1 |
|
HARQ-ACK Config Set Number |
HarqAckConfigSetNumber |
<integer> 1 to 17 |
1 |
RS Orthogonal Cover / ACK/NACK Orthogonal Cover
Sets the PUCCH Test Configuration Type.
Note the choice and default value depend on radio format and antenna configuration.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read and Write Value symbols used in SCPI command of PUCCH Test Config: F1AAMDMU|F1BAMDCS|F3AMD|F1AAMDTA|F2CPRTA|F2CPRDD |
|
Dependencies |
Available selections depend on the number of antennas. |
|
State Saved |
No |
|
Preset |
36.141-8.3.3 ACK missed detection for multi user PUCCH format 1a |
|
Range |
Config Type SCPI 36.141-8.3.3 ACK missed detection for multi user PUCCH format 1a F1AAMDMU 36.141-8.3.4 ACK missed detection for PUCCH format 1b with Channel Selection F1BAMDCS 36.141-8.3.5 ACK missed detection for PUCCH format 3 F3AMD 36.141-8.3.7 ACK missed detection for PUCCH format 1a transmission on two antenna ports F1AAMDTA 36.141-8.3.8 CQI performance requirements for PUCCH format 2 transmission on two antenna F2CPRTA 36.141-8.3.9 CQI performance requirements for PUCCH format 2 with DTX detection F2CPRDD
Selections depend on the number of antennas. (Only 3GPP standard chapter numbers are shown here instead of the full descriptions.) Single antenna: 36.141-8.3.3, 36.141-8.3.4, 36.141-8.3.5, 36.141-8.3.9 Two Antennas: 36.141-8.3.7, 36.141-8.3.8, 36.141-8.3.9 Four antennas: N/A |
|
F1AAMDMU|F1BAMDCS|F3AMD|F1AAMDTA|F2CPRTA|F2CPRDDInitial S/W Revision |
A.14.00 |
Sets the Signal/Interferer Type.
Shows when PUCCH Test Config Type is 36.141-8.3.3 ACK missed detection for multi user PUCCH format 1a.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read and Write Value symbols used in SCPI command of PUCCH Test Config: Wanted|IF1|IF2|IF3 |
|
State Saved |
No |
|
Preset |
Tested Signal |
|
Range |
Tested Signal | Interferer #1 | Interferer #2 | Interferer #3 |
|
Initial S/W Revision |
A.14.00 |
Displays the Random HARQ-ACK Length as 4bits (4AN).
This setting is shown when the PUCCH Test Configuration Type is 36.141-8.3.5.
See 3GPP TS 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
No |
|
Preset |
4AN |
|
Range |
4AN |
|
Initial S/W Revision |
A.14.00 |
Displays the CQI Data.
Visibility: This setting is shown, when the PUCCH Test Configuration Type is 36.141-8.3.8 or 36.141-8.3.9.
See 3GPP TS 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
No |
|
Preset |
Random 4 Bits |
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Sets the system bandwidth and number of resource blocks.
Note this parameter choice is limited by 10/15/20MHz system bandwidth when PUCCH Test Configuration Type is 36.141-8.3.4 or 8.3.5. Otherwise, it is no limitation.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read and Write The current System Bandwidth is set when PUCCH Test Config GUI is shown. |
|
State Saved |
No |
|
Preset |
10 MHz (50RB) |
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays the PUCCH format that is defined for each PUCCH Test Configuration Type.
See 3GPP TS 36.211 and 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
No |
|
Preset |
|
|
Range |
1a | 1b | 2 | 3 36.141-8.3.3: 1a 36.141-8.3.4: 1b 36.141-8.3.5: 3 36.141-8.3.7: 1a 36.141-8.3.8: 2 36.141-8.3.9: 2 |
|
Initial S/W Revision |
A.14.00 |
Displays the Cell ID that is defined for each PUCCH Test Configuration Type.
Cell ID = [(3 x Physical Cell ID Group) + Physical Cell ID Sector]
See 3GPP TS 36.211 and 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read and Write |
|
State Saved |
No |
|
Preset |
|
|
Range |
36.141-8.3.3: 150 36.141-8.3.7: 150 36.141-8.3.8: 150 36.141-8.3.9: 150 Otherwise: 0 to 503 |
|
Initial S/W Revision |
A.14.00 |
Sets the N_CS(1) value that is defined for each PUCCH Test Configuration Type.
Visible when PUCCH Test Configuration is 36.141-8.3.3, 36.141-8.3.4, 36.141-8.3.7, 36.141-8.3.8, 36.141-8.3.9.
Disabled when PUCCH Test Configuration is 36.141-8.3.3, 36.141-8.3.7, 36.141-8.3.8, 36.141-8.3.9.
See 3GPP TS 36.211 and 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read and Write |
|
State Saved |
No |
|
Preset |
0 |
|
Min |
0 |
|
Max |
7 (36.141-8.3.4) 0 (36.141-8.3.3) 0 (36.141-8.3.7) 0 (36.141-8.3.8) 0 (36.141-8.3.9) |
|
Initial S/W Revision |
A.14.00 |
Displays the Delta Shift PUCCH value that is defined for each PUCCH Test Configuration Type as followings.
Hidden when Test Config Type is not one of 36.141-8.3.4, 36.141-8.3.3, 36.141-8.3.7, 36.141-8.3.8, 36.141-8.3.9.
See 3GPP TS 36.211 and 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read and Write |
|
State Saved |
No |
|
Preset |
2 |
|
Min |
1 |
|
Max |
Range: 1 to 3 (36.141-8.3.4 test case) 36.141-8.3.3: 2 36.141-8.3.7: 2 36.141-8.3.8: 2 36.141-8.3.9: 2 |
|
Initial S/W Revision |
A.14.00 |
Sets PUCCH Resource (A) value, when the PUCCH Test Configuration Type is 36.141-8.3.4.
Otherwise, it is hidden.
See 3GPP TS 36.211, 36.213 and 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read and Write |
|
State Saved |
|
|
Preset |
4 |
|
Range |
2, 3, 4 |
|
Initial S/W Revision |
A.14.00 |
Displays the nPUCCH(1,0) value which is determined by Signal/Interferer Type, when the PUCCH Test Configuration Type is 36.141-8.3.3.
Displays the nPUCCH(1,0) value as 1, when the PUCCH Test Configuration Type is 36.141-8.3.7.
Otherwise, it is hidden.
nPUCCH(1,0): resource index of PUCCH formats 1/1a/1b for antenna port index 0.
See 3GPP TS 36.211 and 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
|
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays the nPUCCH(2,0) as 1, when the PUCCH Test Configuration Type is 36.141-8.3.8 or 36.141-8.3.9.
Otherwise it is hidden.
nPUCCH(2,0): resource index of PUCCH formats 2/2a/2b for antenna port index 0.
See 3GPP TS 36.211 and 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
|
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Sets the nPUCCH(3, 0) value, when the PUCCH Test Configuration Type is 36.141-8.3.5.
Otherwise, it is hidden.
nPUCCH(3,0): resource index of PUCCH formats 3 for antenna port index 0.
See 3GPP TS 36.211 and 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read and Write |
|
State Saved |
No |
|
Preset |
0 |
|
Range |
0 to (Number of RB in the system bandwidth) *–5 - 1 |
|
Initial S/W Revision |
A.14.00 |
Sets the n(1)PUCCH,0 value, when the PUCCH Test Configuration Type is 36.141-8.3.4.
Hidden when the PUCCH Test Configuration Type is not 36.141-8.3.4.
See 3GPP TS 36.211, 36.213 and 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read and Write |
|
State Saved |
No |
|
Preset |
|
|
Min |
0 |
|
Max |
Calculated Maximum Value (depends on related PUCCH settings) |
|
Initial S/W Revision |
A.14.00 |
Sets the n(1)PUCCH,1 value, when the PUCCH Test Configuration Type is 36.141-8.3.4.
Hidden when the PUCCH Test Configuration Type is not 36.141-8.3.4.
See 3GPP TS 36.211, 36.213 and 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read and Write |
|
State Saved |
No |
|
Preset |
|
|
Min |
|
|
Max |
Calculated Maximum Value (depends on related PUCCH settings) |
|
Initial S/W Revision |
A.14.00 |
Sets the n(1)PUCCH,2 value, when the PUCCH Test Configuration Type is 36.141-8.3.4.
Hidden when the PUCCH Test Configuration Type is not 36.141-8.3.4.
See 3GPP TS 36.211, 36.213 and 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read and Write |
|
State Saved |
No |
|
Preset |
|
|
Min |
0 |
|
Max |
Calculated Maximum Value (depends on related PUCCH settings) |
|
Initial S/W Revision |
A.14.00 |
Sets the n(1)PUCCH,3 value, when the PUCCH Test Configuration Type is 36.141-8.3.4.
Hidden when the PUCCH Test Configuration Type is not 36.141-8.3.4.
See 3GPP TS 36.211, 36.213 and 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read and Write |
|
State Saved |
No |
|
Preset |
|
|
Range |
0 to Calculated Maximum Value (depends on related PUCCH settings) |
|
Initial S/W Revision |
A.14.00 |
Sets the number of resource blocks per slot that are available for PUCCH Format 2/2a/2b transmissions in each slot, when the PUCCH Test Configuration Type is 36.141-8.3.8 or 36.141-8.3.9.
In this case the minimum value is 1 to enable conformance test signal according with standard.
Otherwise, it's hidden.
See 3GPP TS 36.211 and 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read and Write |
|
State Saved |
No |
|
Preset |
1 |
|
Min |
1 |
|
Max |
Maximum resource blocks -1 |
|
Initial S/W Revision |
A.14.00 |
Sets the set number of HARQ-ACK Config.
This setting is available when PUCCH Test Config Type is 36.141-8.3.4 ACK missed detection for PUCCH format 1b with Channel Selection. Select the Set from the HARQ-ACK Config Set table. The HARQ-ACK Config Set table is shown at the right side of setting properties on GUI.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read and Write GUI label (short instruction is added): HARQ-ACK Config Set Number (Specify the Set number of the right) |
|
State Saved |
|
|
Preset |
1 |
|
Min |
1 |
|
Max |
17 (PUCCH Resource (A) is 4) |
|
Initial S/W Revision |
A.14.00 |
Refer Setting Information related PUCCH Test Configuration 36.141-8.3.4 for the HARQ-ACK Config Set table.
Setting Information related PUCCH Test Configuration 36.141-8.3.3
Displays the Cyclic Shift Index that is defined for each Signal/Interferer Type as followings, when the PUCCH Test Configuration Type is 36.141-8.3.3. Otherwise, it is hidden.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
No |
|
Preset |
|
|
Range |
4 (for Tested Signal of Signal/Interferer Type) 2 (for Interferer #1 of Signal/Interferer Type) 3 (for Interferer #2 of Signal/Interferer Type) 4 (for Interferer #3 of Signal/Interferer Type) |
|
Initial S/W Revision |
A.14.00 |
Displays the Orthogonal Cover Index that is defined for each Signal/Interferer Type as followings, when the PUCCH Test Configuration Type is 36.141-8.3.3. Otherwise, it is hidden.
See 3GPP TS 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
No |
|
Preset |
|
|
Range |
0 (for Tested Signal of Signal/Interferer Type) 0 (for Interferer #1 of Signal/Interferer Type) 1 (for Interferer #2 of Signal/Interferer Type) 2 (for Interferer #3 of Signal/Interferer Type) |
|
Initial S/W Revision |
A.14.00 |
Displays the RS Orthogonal Cover / ACK/NACK Orthogonal Cover that is defined for each Signal/Interferer Type as followings, when the PUCCH Test Configuration Type is 36.141-8.3.3. Otherwise, it is hidden.
See 3GPP TS 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
No |
|
Preset |
|
|
Range |
2 (for Tested Signal of Signal/Interferer Type) 1 (for Interferer #1 of Signal/Interferer Type) 7 (for Interferer #2 of Signal/Interferer Type) 14 (for Interferer #3 of Signal/Interferer Type) |
|
Initial S/W Revision |
A.14.00 |
Displays the Relative Power that is defined for each Signal/Interferer Type as followings, when the PUCCH Test Configuration Type is 36.141-8.3.3. Otherwise, it is hidden.
See 3GPP TS 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
No |
|
Preset |
|
|
Range |
0 dB (Carrier Power = -3 dB in the background) (for Tested Signal of Signal/Interferer Type) 0 dB (Carrier Power = -3 dB in the background) (for Interferer #1 of Signal/Interferer Type) -3 dB (Carrier Power = -6 dB in the background) (for Interferer #2 of Signal/Interferer Type) 3 dB (Carrier Power = 0 dB in the background) (for Interferer #3 of Signal/Interferer Type) |
|
Initial S/W Revision |
A.14.00 |
Displays the Relative Timing, when the PUCCH Test Configuration Type is 36.141-8.3.3.
Otherwise, it is hidden.
See 3GPP TS 36.141 for more information.
|
SCPI Command |
N/A |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
|
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Shows the table of settings.
The following values are shown in the HARQ-ACK Config Set on GUI.
Displays the set number of table Transmission of Format 1B HARQ-ACK Channel Selection.
See 3GPP TS 36.213, TS 36.141 for more information.
|
SCPI Command |
– |
|
SCPI Example |
– |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
No |
|
Preset |
|
|
Min |
1 |
|
Max |
18 (PUCCH Resource A = 4 case) 11 (PUCCH Resource A = 3 case) 5 (PUCCH Resource A = 2 case). |
|
Initial S/W Revision |
A.14.00 |
Displays HARQ-ACK(0) response in the table Transmission of Format 1B HARQ-ACK channel selection.
See 3GPP TS 36.213 for more information.
|
SCPI Command |
– |
|
SCPI Example |
– |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
|
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays HARQ-ACK(1) response in the table Transmission of Format 1B HARQ-ACK channel selection.
See 3GPP TS 36.213 for more information.
|
SCPI Command |
– |
|
SCPI Example |
– |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
|
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays HARQ-ACK(2) response in the table Transmission of Format 1B HARQ-ACK channel selection.
If PUCCH Resource (A) is greater than or equal to 3, this is displayed. Otherwise, this is hidden.
See 3GPP TS 36.213 for more information.
|
SCPI Command |
– |
|
SCPI Example |
– |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
|
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays HARQ-ACK(3) response in the table Transmission of Format 1B HARQ-ACK channel selection.
If PUCCH Resource (A) is equal to 4, this is displayed. Otherwise, this is hidden.
See 3GPP TS 36.213 for more information.
|
SCPI Command |
– |
|
SCPI Example |
– |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
|
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays PUCCH resource value n(1)PUCCH in the table Transmission of Format 1B HARQ-ACK channel selection.
See 3GPP TS 36.213 for more information.
|
SCPI Command |
– |
|
SCPI Example |
– |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
No |
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Displays HARQ-ACK Bits in the table Transmission of Format 1B HARQ-ACK channel selection.
See 3GPP TS 36.213 for more information.
|
SCPI Command |
– |
|
SCPI Example |
– |
|
Notes |
No SCPI, GUI only, Read only |
|
State Saved |
|
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |