LTE FDD

CRS (Downlink E-UTRA)

For Waveform Playback (ARB) capability.

This topic describes the settings of the CRS node when the carrier is Downlink E-UTRA.

Cell Specific Reference Signal Power

Number of CRS Antenna Ports

CRS Antenna Mapping Configuration

CRS Antenna Mapping

CRS Antenna Mapping

CRS Antenna Mapping

CRS Antenna Mapping

PDSCH Cell Specific Ratio

Cell Specific Reference Signal Power

Sets the power level, in dB for the cell specific reference signal.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:POWer <rel_ampl>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:POWer?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:POWer 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:POWer?

Range

-60.000 to 20.000 dB

Preset

0

State Saved

Yes

Min

-60

Max

20

Initial S/W Revision

A.20.01

Number of CRS Antenna Ports

Selects the number of CRS antenna ports.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:APORts:COUNt P1|P2|P4

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:APORts:COUNt?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:APORts:COUNt P1

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:APORts:COUNt?

Choices

P1 | P2 | P4

Couplings

Automatically set by software when Total Number of Antennas changes. Must be <= Total Number of Antennas.

Preset

P1

State Saved

Yes

Initial S/W Revision

A.20.01

CRS Antenna Mapping Configuration

Selects Auto or Manual CRS antenna mapping configuration.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:ANTenna:MAPPing:CONFig AUTo|MANual

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:ANTenna:MAPPing:CONFig?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:ANTenna:MAPPing:CONFig AUTo

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:ANTenna:MAPPing:CONFig?

Choices

Auto | Manual

Preset

AUTo

State Saved

Yes

Initial S/W Revision

A.20.01

CRS Antenna Mapping

Sets the antenna mapping for CRS antenna port 0.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:CRS0:ANTenna:MAPPing <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:CRS0:ANTenna:MAPPing?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:CRS0:ANTenna:MAPPing "1"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:CRS0:ANTenna:MAPPing?

Notes

Values: 0 (Off) | 1 (On), comma separated. Length equals Total Number of Antennas.

Dependencies

This setting is enabled only when CRS Antenna Mapping Configuration is set to Manual.
Value depends on Total Number of Antennas and Number of CRS Antenna Ports.

Preset

“1”  (If Total Number of Antenna=1)
“1,0”  (If Total Number of Antenna=2 and Number of CRS Antenna Ports=2)
“1,1”  (If Total Number of Antenna=2 and Number of CRS Antenna Ports=1)
“1,0,0,0”  (If Total Number of Antenna=4 and Number of CRS Antenna Ports=4)

“1,1,0,0” (If Total Number of Antenna=4 and Number of CRS Antenna Ports=2)

“1,1,1,1” (If Total Number of Antenna=4 and Number of CRS Antenna Ports=1)

“1,1,0,0,0,0,0,0” (If Total Number of Antenna=8 and Number of CRS Antenna Ports=4)
“1,1,1,1,0,0,0,0” (If Total Number of Antenna=8 and Number of CRS Antenna Ports=2)

“1,1,1,1,1,1,1,1” (If Total Number of Antenna=8 and Number of CRS Antenna Ports=1)

State Saved

Yes

Initial S/W Revision

A.20.01

CRS Antenna Mapping

Sets the antenna mapping for CRS antenna port 1.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:CRS1:ANTenna:MAPPing <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:CRS1:ANTenna:MAPPing?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:CRS1:ANTenna:MAPPing "0,1"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:CRS1:ANTenna:MAPPing?

Notes

Values: 0 (Off) | 1 (On), comma separated. Length equals Total Number of Antennas.

Dependencies

This setting is enabled only when CRS Antenna Mapping Configuration is set to Manual and Number of CRS Antenna Ports >= 2.
Value depends on Total Number of Antennas and Number of CRS Antenna Ports.

Preset

“0,1” (If Total Number of Antenna=2 and Number of CRS Antenna Ports=2)
“0,1,0,0” (If Total Number of Antenna=4 and Number of CRS Antenna Ports=4)

“0,0,1,1” (If Total Number of Antenna=4 and Number of CRS Antenna Ports=2)

“0,0,1,1,0,0,0,0” (If Total Number of Antenna=8 and Number of CRS Antenna Ports=4)
“0,0,0,0,1,1,1,1” (If Total Number of Antenna=8 and Number of CRS Antenna Ports=2)

State Saved

Yes

Initial S/W Revision

A.20.01

CRS Antenna Mapping

Sets the antenna mapping for CRS antenna port 2.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:CRS2:ANTenna:MAPPing <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:CRS2:ANTenna:MAPPing?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:CRS2:ANTenna:MAPPing "0,0,1,0"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:CRS2:ANTenna:MAPPing?

Notes

Values: 0 (Off) | 1 (On), comma separated. Length equals Total Number of Antennas.

Dependencies

This setting is enabled only when CRS Antenna Mapping Configuration is set to Manual and Number of CRS Antenna Ports >= 4.
Value depends on Total Number of Antennas and Number of CRS Antenna Ports.

Preset

"0,0,1,0" (If Total Number of Antenna=4 and Number of CRS Antenna Ports=4)

"0,0,0,0,1,1,0,0" (If Total Number of Antenna=8 and Number of CRS Antenna Ports=4)

State Saved

Yes

Initial S/W Revision

A.20.01

CRS Antenna Mapping

Sets the antenna mapping for CRS antenna port 3.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:CRS3:ANTenna:MAPPing <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:CRS3:ANTenna:MAPPing?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:CRS3:ANTenna:MAPPing "0,0,0,1"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:CRS3:ANTenna:MAPPing?

Notes

Values: 0 (Off) | 1 (On), comma separated. Length equals Total Number of Antennas.

Dependencies

This setting is enabled only when CRS Antenna Mapping Configuration is set to Manual and Number of CRS Antenna Ports >= 4.
Value depends on Total Number of Antennas and Number of CRS Antenna Ports.

Preset

"0,0,0,1" (If Total Number of Antenna=4 and Number of CRS Antenna Ports=4)

"0,0,0,0,0,0,1,1" (If Total Number of Antenna=8 and Number of CRS Antenna Ports=4)

State Saved

Yes

Initial S/W Revision

A.20.01

PDSCH Cell Specific Ratio

Selects the PDSCH cell specific ratio.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:PDSCh:RATio PBPa1|PB0|PB1|PB2|PB3

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CRS:PDSCh:RATio?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:PDSCh:RATio PBPa1

RADio:LTEFdd:WAVeform:CCARrier:DLINk:CRS:PDSCh:RATio?

Choices

pB/pA=1 | P_B=0 | P_B=1 | P_B=2 | P_B=3

Preset

PBPa1

State Saved

Yes

Initial S/W Revision

A.20.01

Carrier Downlink ARB

Welcome to LTE FDD