LTE FDD

DL-SCH (Downlink E-UTRA)

For Waveform Playback (ARB) capability.

This topic describes the settings of the DL-SCH (Downlink Shared Channel) node when the carrier is Downlink E-UTRA.

Supports a collection of multiple DL-SCH instances.

General Settings

State

Power

P_A

UE Type

UE Category

Scrambling #0

Scrambling #1

RNTI Type

RNTI

RNTI HEX

Transmission Mode

DM-RS

State

Power

Antenna Beam Configuration Mode

Transmit Antenna Port

Antenna Beam for Port 5

Antenna Beam for Port 8

Antenna Beam for Port 9

Antenna Beam for Port 10

Antenna Beam for Port 11

Antenna Beam for Port 12

Antenna Beam for Port 13

Antenna Beam for Port 14

Transmit Antenna Weight for Port 5

Transmit Antenna Weight for Port 7

Transmit Antenna Weight for Port 8

Transmit Antenna Weight for Port 9

Transmit Antenna Weight for Port 10

Transmit Antenna Weight for Port 11

Transmit Antenna Weight for Port 12

Transmit Antenna Weight for Port 13

Transmit Antenna Weight for Port 14

Transmission Settings

Coding State

Kmimo

Data #1

Data #1 User Defined

Data #2

Data #2 User Defined

Modulation and TBS Index Table

TBS Index Alt

TBS Index Alt2

TBS Index Alt3

RV Index Configuration

RV Index Sequence

Number of HARQ Processes

Assigned Processes

Transmission Configuration Length

DCI # 1/ PDCCH

DCI State

DCI Data

Search Space Auto-Assignment

Transmission Configuration

State

Precoding

# Layers

# Codewords

Retrans #1

MCS #1

Mod #1

TBS #1

TB Size #1

RV #1

RA Type

Subset

Shift

RBG Bitmap

VRB Type

RB Offset

RB Size

RB Gap

DCI #1 (DL-SCH Control)

State

Format

TPC PUCCH

SRS Request

Data

Data User Defined

Data Size

RNTI

Search Space

Aggregation Level

Candidate

CCE Offset

General Settings

DL-SCH general channel settings per instance.

State

Enables or disables the channel.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:STATe ON|OFF|1|0

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:STATe?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:STATe ON

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:STATe?

Choices

Off | On

Preset

1

State Saved

Yes

Initial S/W Revision

A.20.01

Power

Sets the power level, in dB for the selected channel.

Refer to the Output Power Calculation (Downlink) for a description of how the software applies to your power settings.
DL-SCH: Where the P_A parameter is set to a value in the range of -6 dB to 3 dB, the P_A parameter is enabled. When the P_A parameter is enabled, it takes priority over the Power parameter and so the Power cell is set 0 dB and is inactive.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:POWer <rel_ampl>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:POWer?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:POWer 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:POWer?

Range

-60 to 20 dB.

When the P_A parameter is set to a value in the range of -6 dB to 3 dB, the P_A parameter is enabled.

When the P_A parameter is enabled, it takes priority over the Power parameter and so the Power cell is set 0 dB and is read-only.

Dependencies

Inactive when P_A is set to a value other than Off.

Preset

0

State Saved

Yes

Min

-60

Max

20

Initial S/W Revision

A.20.01

P_A

Selects PDSCH relative power.
Where the P_A parameter is on (-6 dB to 3 dB), the P_A parameter takes priority over the Power parameter.
For more details, refer to 3GPP TS 36.213, and 36.331.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:PA OFF|M6DB|M4P77db|M3DB|M1P77db|ZERodb|P1DB|P2DB|P3DB

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:PA?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:PA ZERodb

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:PA?

Choices

Off | -6 dB | -4.77 dB | -3 dB | -1.77 dB | 0 dB | 1 dB | 2 dB | 3 dB.

PDSCH relative power.

Dependencies

When P_A is set to a value (-6 dB to 3 dB), takes priority over Power parameter.

Preset

ZERodb

State Saved

Yes

Initial S/W Revision

A.20.01

UE Type

Selects UE Type for the corresponding DL-SCH.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:UE:TYPe?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:UE:TYPe?

Choices

Non-BL/CE | BL/CE

Preset

NBLCe

State Saved

Yes

Initial S/W Revision

A.20.01

UE Category

Sets UE Category for the corresponding DL-SCH.

The maximum number of supported layers for spatial multiplexing in DL is specified for each category.

The maximum transport block size determined by UE Category is checked during generation process.

See 3GPP TS 36.212 and 36.306 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:UE:CATegory CAT0|CAT1|CAT2|CAT3|CAT4|CAT5|CAT62l|CAT64l|CAT72l|CAT74l|CAT8|CAT92l|CAT94l|CAT102l|CAT104l|CAT112l|CAT114l|CAT122l|CAT124l|CAT132l|CAT134l|CAT14|CAT152l|CAT154l|CAT162l|CAT164l|CAT17|CAT182l|CAT184l|CAT188l|CAT192l|CAT194l|CAT198l|CAT202l|CAT204l|CAT208l|CAT212l|CAT214l

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:UE:CATegory?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:UE:CATegory CAT14

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:UE:CATegory?

Notes

Non-BL/CE: 0 to 21

BL/CE: M1 (Fixed).

The maximum number of supported layers for spatial multiplexing in DL is specified for each category respectively. The maximum transport block size determined by UE Category is checked during generation process.

Preset

CAT14

State Saved

Yes

Initial S/W Revision

A.20.01

Scrambling #0

Turns scrambling for PDSCH codeword on or off.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:SCRambling0 ON|OFF|1|0

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:SCRambling0?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:SCRambling0 ON

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:SCRambling0?

Choice

Off | On

Dependencies

None.

Preset

1

State Saved

Yes

Initial S/W Revision

A.20.01

Scrambling #1

Turns scrambling for PDSCH codeword 1 on or off.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:SCRambling1 ON|OFF|1|0

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:SCRambling1?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:SCRambling1 ON

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:SCRambling1?

Choices

Off | On

Dependencies

When UE Type is set to Non-BL/CE and Transmission Mode is 1, this setting is read-only.

Preset

1

State Saved

Yes

Initial S/W Revision

A.20.01

RNTI Type

Selects RNTI type.
See 3GPP TS 36.321 7.1 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:RNTi:TYPe C|SI|P|RA

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:RNTi:TYPe?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:RNTi:TYPe C

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:RNTi:TYPe?

Choices

C-RNTI | SI-RNTI | P-RNTI | RA-RNTI

Dependencies

Controls coupling of: Transmission Mode, Kmimo, Assigned Processes, RV Index Configuration, Number of HARQ Processes.

When SI-RNTI: RV Config=Manual, Kmimo read-only, HARQ/Assigned Processes not applicable.

Preset

C

State Saved

Yes

Initial S/W Revision

A.20.01

RNTI

Sets the value, in decimal for the Radio Network Temporary Identifier (RNTI).

RNTI value and range depends on the RNTI Type.

RNTI is a generic term of an identifier for a UE.

RNTI = 0 to 65523 case, works for C-RNTI.

RNTI = 65535 case, works for SI-RNTI.

RNTI = 65534 case, works for P-RNTI.

For more details, refer to 3GPP TS 36.211, and 36.321.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:RNTi <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:RNTi?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:RNTi 1

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:RNTi?

Range

1 to 65523 (0xFFF3), 65535.

RNTI = 0 to 65523 works for C-RNTI.

RNTI = 65535 works for SI-RNTI and readonly.

RNTI = 65534 works for P-RNTI and readonly.

For RA-RNTI, it is 2400.

Both decimal and hexadecimal entry formats are allowed.

Dependencies

RNTI value and range depends on the RNTI Type. Default follows DL-SCH channel number (DL-SCH#1 -> RNTI=1)

Preset

1

State Saved

Yes

Min

0

Max

65535

Initial S/W Revision

A.20.01

RNTI HEX

Query only

Displays hex representation of RNTI value. Both decimal and hexadecimal entry formats are allowed.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:RNTi:HEX?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:RNTi:HEX?

Dependencies

Automatically reflects RNTI decimal value in hex.

Preset

0x0001

State Saved

No

Initial S/W Revision

A.20.01

Transmission Mode

Sets the Transmission Mode for the corresponding DL-SCH.

When RNTI Type is set to P-RNTI, SI-RNTI or RA-RNTI, this setting is automatically set to:

See 3GPP TS 36.212 and 36.213 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TMODe TM1|TM2|TM3|TM4|TM5|TM6|TM7|TM8|TM9|TM10

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TMODe?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TMODe?

Choice

1|7|8|9|10 (single antenna)

2|3|4|5|6|7|8|9|10 (multi antenna)

8 not available with Extended CP.

When PDCCH Allocations=4 with 1.4 MHz and Normal CP: TM7 not available.

Dependencies

When RNTI Type is P-RNTI, SI-RNTI or RA-RNTI, automatically set to 1 (single antenna) or 2 (multi antenna) and read-only.

Preset

TM1

State Saved

Yes

Initial S/W Revision

A.20.01

DM-RS

Demodulation Reference Signal (DM-RS) settings for DL-SCH. UE-Specific Reference Signal.

State

Turns the UE Specific Reference Signal state on or off.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:STATe ON|OFF|1|0

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:STATe?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:STATe OFF

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:STATe?

Choices

Off | On

Dependencies

Enabled when Transmission Mode is 7, 8, 9, or 10.

Preset

0

State Saved

Yes

Initial S/W Revision

A.20.01

Power

Sets the power level, in dB for the DM-RS.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:POWer <rel_ampl>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:POWer?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:POWer 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:POWer?

Dependencies

Active when DM-RS State is ON and Transmission Mode is 7, 8, 9 or 10.

Preset

0

State Saved

Yes

Min

-60

Max

20

Initial S/W Revision

A.20.01

Antenna Beam Configuration Mode

Sets the Antenna Beam Configuration Mode to degree or complex.

This setting is applicable only when using a beam-forming transmission.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMconfig:MODe DEG|COMP

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMconfig:MODe?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMconfig:MODe DEG

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMconfig:MODe?

Choice

Degree | Complex

Dependencies

 

Preset

DEG

State Saved

Yes

Initial S/W Revision

A.20.01

Transmit Antenna Port

Selects the antenna port for the UE-Specific Reference Signal (DM-RS) transmission.
The choices available are dependent on Transmission Mode, Number of Antennas, and Number of Layers.
Coupling: This setting is active when UE-Specific Reference signal state (DM-RS) is On.
Refer to 3GPP TS 36.211, 36.212, and 36.213.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:TXAPort PORT5|PORT7|PORT8|PORT78|PORT79|PORT710|PORT711|PORT712|PORT713|PORT714|NA

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:TXAPort?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:TXAPort PORT78

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:TXAPort?

Notes

Sets the UE-Specific Reference Signal (DM-RS) transmit antenna port.
Valid choices based on Transmission Mode and Total Number of Antennas:
   TM 7, any antennas       : PORT5
   TM 8, antennas <= 1      : PORT7, PORT8
   TM 8, antennas >= 2      : PORT7, PORT8, PORT78
   TM 9/10, antennas = 1    : PORT7, PORT8
   TM 9/10, antennas = 2    : PORT7, PORT8, PORT78
   TM 9/10, antennas <= 4   : PORT7-PORT710
   TM 9/10, antennas <= 8   : PORT7-PORT714
   TM 1-6 / DM-RS State Off : NA

 

Range: PORT5 | PORT7 | PORT8 | PORT78 | PORT79 | PORT710 | PORT711 | PORT712 | PORT713 | PORT714 | NA

 

Dependencies

Active when DM-RS State is ON. Choices depend on Transmission Mode, Number of Antennas and Number of Layers.

Preset

NA

State Saved

No

Min

N/A

Max

N/A

Initial S/W Revision

A.20.01

Antenna Beam for Port 5

Sets the antenna beam main lobe direction for DM-RS Port 5, in degrees.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport5 <angle>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport5?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport5 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport5?

Dependencies

Visible when Antenna Beam Configuration Mode = Degree, DM-RS State = On,
and Transmit Antenna Port includes Port 5.

When set, the Transmit Antenna Weight for Port 5 is auto-calculated.
The reverse conversion (complex to degree) does not apply. See 3GPP TS 36.211.

State Saved

Yes

Preset

0

Min

-90

Max

90

Initial S/W Revision

A.20.01

Antenna Beam for Port 8

Sets the antenna beam main lobe direction for DM-RS Port 8, in degrees.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport8 <angle>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport8?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport8 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport8?

Dependencies

Visible when Antenna Beam Configuration Mode = Degree, DM-RS State = On, TM is 8 and Transmit Antenna Port is Port 8, and Transmit Antenna Port includes Port 8.

When set, the Transmit Antenna Weight for Port 8 is auto-calculated.

The reverse conversion (complex to degree) does not apply.

See 3GPP TS 36.211.

State Saved

Yes

Preset

0

Min

-90

Max

90

Initial S/W Revision

A.20.01

Antenna Beam for Port 9

Sets the antenna beam main lobe direction for DM-RS Port 9, in degrees.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport9 <angle>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport9?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport9 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport9?

Dependencies

Visible when Antenna Beam Configuration Mode = Degree, DM-RS State = On, TM is 9, Transmit Antenna Port is Port 7-9, Total number of antennas is 4 Antennas.

When set, the Transmit Antenna Weight for Port 9 is auto-calculated.

The reverse conversion (complex to degree) does not apply.

See 3GPP TS 36.211.

State Saved

Yes

Preset

0

Min

-90

Max

90

Initial S/W Revision

A.20.01

Antenna Beam for Port 10

Sets the antenna beam main lobe direction for DM-RS Port 10, in degrees.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport10 <angle>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport10?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport10 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport10?

Notes

Visible when Antenna Beam Configuration Mode = Degree, DM-RS State = On, TM is 9, Transmit Antenna Port is Port 7-10, Total number of antennas is 4 Antennas and Transmit Antenna Port includes Port 10.

When set, the Transmit Antenna Weight for Port 10 is auto-calculated.

The reverse conversion (complex to degree) does not apply.

See 3GPP TS 36.211.

State Saved

Yes

Preset

0

Min

-90

Max

90

Initial S/W Revision

A.20.01

Antenna Beam for Port 11

Sets the antenna beam main lobe direction for DM-RS Port 11, in degrees.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport11 <angle>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport11?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport11 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport11?

Dependencies

Visible when Antenna Beam Configuration Mode = Degree, DM-RS State = On,
TM is 9, Transmit Antenna Port is Port 7-11, Total number of antennas is 8 Antennas.

When set, the Transmit Antenna Weight for Port 11 is auto-calculated.

The reverse conversion (complex to degree) does not apply.

See 3GPP TS 36.211.

State Saved

Yes

Preset

0

Min

-90

Max

90

Initial S/W Revision

A.20.01

Antenna Beam for Port 12

Sets the antenna beam main lobe direction for DM-RS Port 12, in degrees.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport12 <angle>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport12?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport12 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport12?

Dependencies

Visible when Antenna Beam Configuration Mode = Degree, DM-RS State = On,
TM is 9, Transmit Antenna Port is Port 7-12, Total number of antennas is 8 Antennas
When set, the Transmit Antenna Weight for Port 12 is auto-calculated.

The reverse conversion (complex to degree) does not apply.

See 3GPP TS 36.211.

State Saved

Yes

Preset

0

Min

-90

Max

90

Initial S/W Revision

A.20.01

Antenna Beam for Port 13

Sets the antenna beam main lobe direction for DM-RS Port 13, in degrees.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport13 <angle>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport13?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport13 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport13?

Notes

Visible when Antenna Beam Configuration Mode = Degree, DM-RS State = On,
TM is 9, Transmit Antenna Port is Port 7-13, Total number of antennas is 8 Antennas

When set, the Transmit Antenna Weight for Port 13 is auto-calculated.

The reverse conversion (complex to degree) does not apply.

See 3GPP TS 36.211.

State Saved

Yes

Preset

0

Min

-90

Max

90

Initial S/W Revision

A.20.01

Antenna Beam for Port 14

Sets the antenna beam main lobe direction for DM-RS Port 14, in degrees.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport14 <angle>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:BEAMport14?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport14 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:BEAMport14?

Notes

Visible when Antenna Beam Configuration Mode = Degree, DM-RS State = On,
TM is 9, Transmit Antenna Port is Port 7-14, Total number of antennas is 8 Antennas

When set, the Transmit Antenna Weight for Port 14 is auto-calculated.

The reverse conversion (complex to degree) does not apply.

See 3GPP TS 36.211.

State Saved

Yes

Preset

0

Min

-90

Max

90

Initial S/W Revision

A.20.01

Transmit Antenna Weight for Port 5

Sets the transmit antenna weight for DM-RS Port 5 as a complex value string (e.g. "1.0+0.0j").

For multi-antenna configurations, provide one complex value per antenna separated by commas (e.g. "1.0+0.0j,0.5+0.5j").

The count must be equal to the Total Number of Antennas.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport5 <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport5?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport5 "1"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport5?

Dependencies

Visible when Antenna Beam Configuration Mode = Complex, DM-RS State = On, TM is 7, Transmit Antenna Port is Port 5, Total number of antennas is 1 Antennas

When Antenna Beam degree is changed, this weight is auto-calculated; the reverse does not apply.

See 3GPP TS 36.211.

State Saved

Yes

Preset

"1" when total number of antennas is 1.

"1,1" when total number of antennas is 2.

"1,1,1,1" when total number of antennas is 4.

"1,1,1,1,1,1,1,1" when total number of antennas is 8.

Range

Complex number string, e.g. "1.0+0.0j", or comma-separated list per antenna

Initial S/W Revision

A.20.01

Transmit Antenna Weight for Port 7

Sets the transmit antenna weight for DM-RS Port 7 as a complex value string (e.g. "1.0+0.0j").

For multi-antenna configurations, provide one complex value per antenna separated by commas (e.g. "1.0+0.0j,0.5+0.5j").

The count must be equal to the Total Number of Antennas.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport7 <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport7?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport7 "1,1"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport7?

Dependencies

Visible when Antenna Beam Configuration Mode = Complex, DM-RS State = On, TM is 8, Transmit Antenna Port is Port 7, Total number of antennas is 2 Antennas.

When Antenna Beam degree is changed, this weight is auto-calculated; the reverse does not apply.

See 3GPP TS 36.211.

State Saved

Yes

Preset

"1,1" when total number of antennas is 2.

"1,1,1,1" when total number of antennas is 4.

"1,1,1,1,1,1,1,1" when total number of antennas is 8.

Range

Complex number string, e.g. "1.0+0.0j", or comma-separated list per antenna

Initial S/W Revision

A.20.01

Transmit Antenna Weight for Port 8

Sets the transmit antenna weight for DM-RS Port 8 as a complex value string (e.g. "1.0+0.0j").

For multi-antenna configurations, provide one complex value per antenna separated by commas (e.g. "1.0+0.0j,0.5+0.5j").

The count must be equal to the Total Number of Antennas.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport8 <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport8?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport8 "1,1,1,1"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport8?

Notes

Visible when Antenna Beam Configuration Mode = Complex, DM-RS State = On, TM is 8, Transmit Antenna Port is Port 8, Total number of antennas is 4 Antennas.

When Antenna Beam degree is changed, this weight is auto-calculated; the reverse does not apply.

See 3GPP TS 36.211.

State Saved

Yes

Preset

"1,1,1,1" when total number of antennas is 4.

"1,1,1,1,1,1,1,1" when total number of antennas is 8.

Range

Complex number string, e.g. "1.0+0.0j", or comma-separated list per antenna

Initial S/W Revision

A.20.01

Transmit Antenna Weight for Port 9

Sets the transmit antenna weight for DM-RS Port 9 as a complex value string (e.g. "1.0+0.0j").

For multi-antenna configurations, provide one complex value per antenna separated by commas (e.g. "1.0+0.0j,0.5+0.5j").

The count must be equal to the Total Number of Antennas.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport9 <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport9?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport9 "1,1,1,1"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport9?

Notes

Visible when Antenna Beam Configuration Mode = Complex, DM-RS State = On, TM is 9, Transmit Antenna Port is Port 7-9, Total number of antennas is 4 Antennas.

When Antenna Beam degree is changed, this weight is auto-calculated; the reverse does not apply.

See 3GPP TS 36.211.

State Saved

Yes

Preset

"1,1,1,1" when total number of antennas is 4.

"1,1,1,1,1,1,1,1" when total number of antennas is 8.

Range

Complex number string, e.g. "1.0+0.0j", or comma-separated list per antenna

Initial S/W Revision

A.20.01

Transmit Antenna Weight for Port 10

Sets the transmit antenna weight for DM-RS Port 10 as a complex value string (e.g. "1.0+0.0j").

For multi-antenna configurations, provide one complex value per antenna separated by commas (e.g. "1.0+0.0j,0.5+0.5j");

The count must be equal to Total Number of Antennas.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport10 <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport10?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport10 "1,1,1,1"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport10?

Notes

Visible when Antenna Beam Configuration Mode = Complex, DM-RS State = On, TM is 9, Transmit Antenna Port is Port 7-10, Total number of antennas is 4 Antennas.

When Antenna Beam degree is changed, this weight is auto-calculated; the reverse does not apply.

See 3GPP TS 36.211.

 

State Saved

Yes

Preset

"1,1,1,1" when total number of antennas is 4.

"1,1,1,1,1,1,1,1" when total number of antennas is 8.

Range

Complex number string, e.g. "1.0+0.0j", or comma-separated list per antenna

Initial S/W Revision

A.20.01

Transmit Antenna Weight for Port 11

Sets the transmit antenna weight for DM-RS Port 11 as a complex value string (e.g. "1.0+0.0j").

For multi-antenna configurations, provide one complex value per antenna separated by commas (e.g. "1.0+0.0j,0.5+0.5j").

The count must be equal to Total Number of Antennas.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport11 <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport11?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport11 "1,1,1,1,1,1,1,1"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport11?

Notes

Visible when Antenna Beam Configuration Mode = Complex, DM-RS State = On, TM is 9, Transmit Antenna Port is Port 7-11, Total number of antennas is 8 Antennas.

When Antenna Beam degree is changed, this weight is auto-calculated; the reverse does not apply.

See 3GPP TS 36.211.

State Saved

Yes

Preset

"1,1,1,1,1,1,1,1"

Range

Complex number string, e.g. "1.0+0.0j", or comma-separated list per antenna

Initial S/W Revision

A.20.01

Transmit Antenna Weight for Port 12

Sets the transmit antenna weight for DM-RS Port 12 as a complex value string (e.g. "1.0+0.0j").

For multi-antenna configurations, provide one complex value per antenna separated by commas (e.g. "1.0+0.0j,0.5+0.5j").

The count must be equal to Total Number of Antennas.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport12 <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport12?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport12 "1,1,1,1,1,1,1,1"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport12?

Dependencies

Visible when Antenna Beam Configuration Mode = Complex, DM-RS State = On, TM is 9, Transmit Antenna Port is Port 7-12, Total number of antennas is 8 Antennas.

When Antenna Beam degree is changed, this weight is auto-calculated; the reverse does not apply.

See 3GPP TS 36.211.

State Saved

Yes

Preset

"1,1,1,1,1,1,1,1"

Range

Complex number string, e.g. "1.0+0.0j", or comma-separated list per antenna

Initial S/W Revision

A.20.01

Transmit Antenna Weight for Port 13

Sets the transmit antenna weight for DM-RS Port 13 as a complex value string (e.g. "1.0+0.0j").

For multi-antenna configurations, provide one complex value per antenna separated by commas (e.g. "1.0+0.0j,0.5+0.5j").

The count must be equal to Total Number of Antennas.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport13 <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport13?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport13 "1,1,1,1,1,1,1,1"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport13?

Dependencies

Visible when Antenna Beam Configuration Mode = Complex, DM-RS State = On, TM is 9, Transmit Antenna Port is Port 7-13, Total number of antennas is 8 Antennas.

When Antenna Beam degree is changed, this weight is auto-calculated; the reverse does not apply.

See 3GPP TS 36.211.

State Saved

Yes

Preset

"1,1,1,1,1,1,1,1"

Range

Complex number string, e.g. "1.0+0.0j", or comma-separated list per antenna

Initial S/W Revision

A.20.01

Transmit Antenna Weight for Port 14

Sets the transmit antenna weight for DM-RS Port 14 as a complex value string (e.g. "1.0+0.0j").

For multi-antenna configurations, provide one complex value per antenna separated by commas (e.g. "1.0+0.0j,0.5+0.5j").

The count must be equal to Total Number of Antennas.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport14 <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DMRS:WEIGhtport14?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport14 "1,1,1,1,1,1,1,1"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DMRS:WEIGhtport14?

Notes

Visible when Antenna Beam Configuration Mode = Complex, DM-RS State = On, TM is 9, Transmit Antenna Port is Port 7-14, Total number of antennas is 8 Antennas.

When Antenna Beam degree is changed, this weight is auto-calculated; the reverse does not apply.

See 3GPP TS 36.211.

State Saved

Yes

Preset

"1,1,1,1,1,1,1,1"

Range

Complex number string, e.g. "1.0+0.0j", or comma-separated list per antenna

Initial S/W Revision

A.20.01

Transmission Settings

DL-SCH transmission configuration settings.

Coding State

This setting applies to the DCI, BCH, and DL-SCH channels.
Turns the coding state On or Off.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:CODing:STATe ON|OFF|1|0

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:CODing:STATe?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:CODing:STATe ON

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:CODing:STATe?

Preset

1

State Saved

Yes

Initial S/W Revision

A.20.01

Kmimo

Query only

See 3GPP TS 36.212 for more information about the Kmimo parameter.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:KMIMo?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:KMIMo?

Range

When Transmission Mode is 3 or 4, Kmimo = 2

Otherwise = 1

Dependencies

When RNTI = 65535 (SI-RNTI), Kmimo is read-only and not applicable.

Preset

1

State Saved

Yes

Min

1

Max

2

Initial S/W Revision

A.20.01

Data #1

This setting applies to DL-SCH channels.

Selects PN9, PN15, or User Defined Bits to use for the data in transport block 1. Click the > button displayed with the setting to make the value selection.

For more details, refer to 3GPP TS 36.211, and 36.212.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DATa1 PN9|PN15|PN23

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DATa1?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DATa1 PN9

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DATa1?

Preset

PN9

State Saved

Yes

Initial S/W Revision

A.20.01

Data #1 User Defined

This setting applies to DL-SCH channels. Sets User Defined Bits to use for the data in transport block 1.

For more details, refer to 3GPP TS 36.211, and 36.212.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DATa1:USER<string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DATa1:USER?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DATa1:USER "00000000"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DATa1:USER?

Preset

"00000000"

State Saved

Yes

Initial S/W Revision

A.20.01

Data #2

This setting applies to DL-SCH channels. Selects PN9, PN15, or User Defined Bits to use for the data in transport block 2. Click the > button displayed with this setting to make the value selection.

For more details, refer to 3GPP TS 36.211, and 36.212.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DATa2 PN9|PN15|PN23

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DATa2?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DATa2 PN9

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DATa2?

Preset

PN9

State Saved

Yes

Initial S/W Revision

A.20.01

Data #2 User Defined

This setting applies to DL-SCH channels. Sets User Defined Bits to use for the data in transport block 2.
For more details, refer to 3GPP TS 36.211 and 36.212.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DATa2:USER<string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DATa2:USER?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DATa2:USER "00000000"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DATa2:USER?

Preset

"00000000"

State Saved

Yes

Initial S/W Revision

A.20.01

Modulation and TBS Index Table

Selects Modulation and TBS Index Table for PDSCH.

See 3GPP TS 36.213 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:MOD:TBS:TABLe TAB1|TAB2|TAB3|TAB4

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:MOD:TBS:TABLe?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:MOD:TBS:TABLe TAB1

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:MOD:TBS:TABLe?

Choices

Table 1 | Table 2 | Table 3 | Table 4

  • Table 1: QPSK/16QAM/64QAM (36.213 7.1.7.1-1)

  • Table 2: +256QAM (7.1.7.1-1A)

  • Table 3: +1024QAM (7.1.7.1-1B)

  • Table 4: +1024QAM (7.1.7.1-1C)

Dependencies

Visible only when UE Type = Non-BL/CE.

With the table selection, there is a relationship between DL-SCH Tx sequence: MCS #1/2, Mod #1/2, TBS #1/2.

Preset

TAB1

State Saved

Yes

Initial S/W Revision

A.20.01

TBS Index Alt

Selects TBS Index Alt.

See 3GPP TS 36.213 7.1.7 and 36.331 6.3.2 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TBS:ALT NONe|A26|A33

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TBS:ALT?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TBS:ALT NONe

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TBS:ALT?

Choices

None | 26A | 33A

None and 26A are available when:

  • Mod/TBS Table=Table 1, TM=9 or 10, DM-RS State=On.

None and 33A are available when:

  • Mod/TBS Table=Table 2 or 3, TM=9 or 10, DM-RS State=On.

Otherwise None is available and setting is read-only.

Dependencies

Visible only when UE Type = Non-BL/CE.

Requires TM 9/10 + DM-RS ON. Table 1: 26A available. Table 2/3: 33A available. Otherwise read-only (None).

Preset

NON

State Saved

Yes

Initial S/W Revision

A.20.01

TBS Index Alt2

Selects TBS Index Alt2.

See 3GPP TS 36.213 7.1.7 and 36.331 6.3.2 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TBS:ALT2 NONe|B33

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TBS:ALT2?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TBS:ALT2 NONe

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TBS:ALT2?

Choices

None | 33B

None and 33B available when:

  • Mod/TBS Table=Table 2, 3 or 4, TM=1, 2, 3, 4, 6 or 7.

Otherwise None is available and setting is read-only.

Dependencies

Visible only when UE Type = Non-BL/CE.

Requires Mod/TBS Table 2/3/4 + TM 1/2/3/4/6/7. Otherwise read-only (None).

Preset

NONe

State Saved

Yes

Initial S/W Revision

A.20.01

TBS Index Alt3

Selects TBS Index Alt3.

See 3GPP TS 36.213 7.1.7 and 36.331 6.3.2 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TBS:ALT3 NONe|A37

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TBS:ALT3?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TBS:ALT3 NONe

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TBS:ALT3?

Choices

None | 37A

  • None and 37A are available when Modulation and TBS Index Table is Table 3.

Otherwise None is available and setting is read-only.

Dependencies

Visible only when UE Type = Non-BL/CE.

Available only when Mod/TBS Table = Table 3. Otherwise read-only (None).

Preset

NONe

State Saved

Yes

Initial S/W Revision

A.20.01

RV Index Configuration

Sets the RV Index Configuration for the selected DL-SCH.
If set to Auto, then RV Index Sequence is active.
Where RNTI = 65535 (SI-RNTI) this parameter is set to Manual.
If set to Manual, then RV Index Sequence is inactive.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:RV:CONFig AUTo|MAN

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:RV:CONFig?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:RV:CONFig AUTo

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:RV:CONFig?

Choices

Auto | Manual

If Auto, RV Index Sequence is active.

If Retrans in DL-SCH Tx sequence is On, next RV Index in sequence is used.

Couplings When RNTI = 65535 (SI-RNTI), this parameter is set to Manual.

Dependencies

Controls active state of RV Index Sequence. Forced to Manual when RNTI Type = SI-RNTI.

Preset

AUTo

State Saved

Yes

Initial S/W Revision

A.20.01

RV Index Sequence

This setting applies only to DL-SCH.
Sets the numbers of individual RV Index Sequence, separated by commas (for example, 1,2,3).

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:RV:SEQuence <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:RV:SEQuence?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:RV:SEQuence "0,2,3,1"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:RV:SEQuence?

Range

Range of sequence length: 1 to 16.

Range of each value: 0 to 3.

If Retrans in DL-SCH Tx sequence=On, next RV Index is used.

Dependencies

Active when RV Index Configuration = Auto.

Inactive/read-only when RNTI = 65535 (SI-RNTI) or RV Config = Manual.

Preset

"0, 2, 3, 1"

State Saved

Yes

Initial S/W Revision

A.20.01

Number of HARQ Processes

This setting applies only to DL-SCH channels.
The value sets the number of available HARQ processes and defines the interval between retransmissions.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:HARQ:NPRocesses <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:HARQ:NPRocesses?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:HARQ:NPRocesses 8

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:HARQ:NPRocesses?

Range

1 to 8

Where RNTI = 65535 (SI-RNTI) this is not applicable and read-only. Otherwise settable.

Dependencies

Defines the interval between retransmissions. Use Assigned Processes to enable HARQ processes. Read-only when RNTI Type = SI-RNTI.

Preset

8

State Saved

Yes

Min

1

Max

8

Initial S/W Revision

A.20.01

Assigned Processes

This setting applies only to DL-SCH channels.
Sets the numbers of individual HARQ processes, separated by commas (e.g., 1,2,3) or a range (e.g., 1-3).

Where RNTI = 65535 (SI-RNTI) this parameter is not applicable and read only.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:HARQ:ASSigned <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:HARQ:ASSigned?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:HARQ:ASSigned "0-7"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:HARQ:ASSigned?

Range

0 to (Number of HARQ Processes - 1).

Dependencies

Where RNTI = 65535 (SI-RNTI), this setting is not applicable and read-only.

Number of available HARQ processes defined in Number of HARQ Processes.

Preset

"0-7"

State Saved

Yes

Initial S/W Revision

A.20.01

Transmission Configuration Length

Sets the length of transmission configuration. The definition of transmission configuration of SCH and related DCI will be repeated to the end of the Waveform Generation Length.

Transmission Configuration Length <= Waveform Generation Length.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TRAN:CONFig:LENGth <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TRAN:CONFig:LENGth?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TRAN:CONFig:LENGth 40

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TRAN:CONFig:LENGth?

Range

10 ms to Waveform Generation Length

Max 160 ms. Value available to set 1-16 Frames.

Transmission Configuration Length <= Waveform Generation Length. DCI 1-8 auto-set to same value as corresponding DL-SCH. Configuration is repeated to end of Waveform Generation Length.

Dependencies

If Waveform Generation Length is set less than Transmission Configuration Length, value is changed to <= Waveform Generation Length. DCI 1-8 auto-set to same value.

Preset

40

State Saved

Yes

Min

10

Max

Waveform Generation length value

Initial S/W Revision

A.20.01

DCI # 1/ PDCCH

DCI control settings for this DL-SCH instance.

DCI State

Turns the channel On or Off.
DCI #1 corresponds with DL-SCH #1, DCI #2 corresponds with DL-SCH #2, and so on.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:STATe ON|OFF|1|0

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:STATe?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:STATe ON

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:STATe?

Choices

Off | On

Preset

1

State Saved

Yes

Initial S/W Revision

A.20.01

DCI Data

Query only

This setting applies to DCI channels. DCI #1 corresponds with DL-SCH #1, DCI #2 corresponds with DL-SCH #2, and so on.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:DATa?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:DATa?

Coupling

Automatically linked to corresponding DL-SCH channel.

Preset

DL-SCH1

State Saved

No

Initial S/W Revision

A.20.01

Search Space Auto-Assignment

Enables or disables the Search Space Auto-Assignment parameter.

See 3GPP TS 36.213 and 36.331.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:SEARchspace:AUTo ON|OFF|1|0

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:SEARchspace:AUTo?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:SEARchspace:AUTo ON

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:SEARchspace:AUTo?

Choices

Off | On

Dependencies

When ON, Candidate values in DCI TX are automatically assigned from unused lower number.

Preset

1

State Saved

Yes

Initial S/W Revision

A.20.01

Transmission Configuration

Per-subframe PDSCH transmission settings.

Up to 40 sequences (4 frames x 10 subframes).

State

Enables or disables this PDSCH TX sequence.

Per-subframe setting (seq 1-40, 4 frames x 10 subframes).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:STATe ON|OFF|1|0

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:STATe?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:STATe ON

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:STATe?

Choices

On | Off

Preset

1

State Saved

Yes

Initial S/W Revision

A.20.01

Precoding

Selects the precoding method applied to the PDSCH Tx sequence.

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

See 3GPP TS 36.211 and 36.213 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<n>:PRECoding?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:PRECoding?

Notes

 

Dependencies

This setting is visible when:

  • State is ON.

  • Total Number of Antennas is greater than 1.

Linked to Transmission Mode: TM 1/7 -> OFF, TM 2 -> TDIV, TM 3/4/8-10 -> SMUL. Affects # Layers and # Codewords. SCPI values: OFF | TDIV | SMUL.

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.20.01

# Layers

Sets the number of spatial multiplexing layers for the PDSCH Tx sequence. Each layer carries an independently coded data stream. The maximum number of layers is limited by UE Category and Transmission Mode.

See 3GPP TS 36.211, 36.212 and 36.213 for more information.

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<n>:NLAYers?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:NLAYers?

Dependencies

This setting is visible when:

  • State is ON.

  • Total Number of Antennas is greater than 1.

Transmission Mode: TM 3 (Open-loop SM), TM 4 (Closed-loop SM), TM 8-10 support multiple layers. Maximum layers constrained by UE Category. Related to Precoding and # Codewords settings.

Preset

1

State Saved

Yes

Min

1

Max

8

Initial S/W Revision

A.20.01

# Codewords

Sets the number of codewords (transport blocks) for the PDSCH Tx sequence.

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<n>:NCODewords?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:NCODewords?

Notes

Sets the number of codewords (transport blocks) for the PDSCH Tx sequence.

1: Single transport block. Parameters MCS #2, Mod #2, and TBS #2 are not visible.

2: Dual transport block (spatial multiplexing). Both codewords are independently encoded.

See 3GPP TS 36.211, 36.212 and 36.213 for more information.

 

(This setting is not visible when state is OFF)

This setting is visible when total number of antennas is greater than 1

Dependencies

When set to 1, parameters MCS #2, Mod #2, and TBS #2 are not visible. Spatial multiplexing (TM 3, TM 4) supports up to 2 codewords. Related to # Layers and Precoding settings.

Preset

1

State Saved

Yes

Min

1

Max

2

Initial S/W Revision

A.20.01

Retrans #1

Sets the re-transmission process of transport block 1 (codeword 0) for the corresponding PDSCH transmission.

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<n>:RETRans:ONE OFF|ON|0|1

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<n>:RETRans:ONE?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:RETRans:ONE OFF

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:RETRans:ONE?

Notes

Sets the re-transmission process of transport block 1 (codeword 0) for the corresponding PDSCH transmission.

ON: Re-transmission data with next RV index is transmitted; the new data indicator is not toggled.

OFF: New data is transmitted; the new data indicator is toggled.

Note: First transmission of each HARQ process cannot be set to re-transmission.

This parameter appears only when UE Type is set to Non-BL/CE.

See 3GPP TS 36.212 and 36.213 for more information.

(This Setting will be visible from Seq 9 onwards in Transmission Configuration in DL-SCH node)

(This setting is not visible when state is OFF)

This setting is visible when total number of antennas is greater than 1

Dependencies

UE Type = Non-BL/CE. Read-only for first transmission in each HARQ process.

Preset

OFF

State Saved

Yes

Min

N/A

Max

N/A

Initial S/W Revision

A.20.01

MCS #1

Selects the value to set the MCS index for codeword 1.
The MCS index defines the modulation order and TBS index.
When the MCS Index is Off (-1), the Modulation and TBS Index are active and can be user-defined.
For more information, refer to 3GPP TS 36.212 and 36.331.

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:MCS:ONE <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:MCS:ONE?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:MCS:ONE 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:MCS:ONE?

Notes

MCS Index = Off (-1): Modulation and TBS Index are settable by user. MCS Index = 0 to 31 (or higher per table): Modulation and TBS Index are automatically set by software. With MCS set to a value, Mod and TBS auto-set.

Dependencies

This setting is not visible when state is OFF.

When MCS Index set to a value (not Off), Mod #1 and TBS #1 are read-only and auto-set by software.

Preset

0

State Saved

Yes

Min

-1

Max

31

Initial S/W Revision

A.20.01

Mod #1

Query only

Displays the modulation type for codeword 1. Derived from MCS.
Coupling: Read only and set by the software until MCS Index is set to Off.
Refer to 3GPP TS 36.213.

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:MODulation:ONE QPSK|QAM16|QAM64

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:MODulation:ONE?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:MODulation:ONE QPSK

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:MODulation:ONE?

Notes

Modulation is automatically set by software when MCS Index has a value. Settable when MCS Index = Off.

Dependencies

Read-only and set by software until MCS Index is set to Off.

 

(This setting is not visible when state is OFF)

Preset

QPSK

State Saved

No

Min

N/A

Max

N/A

Initial S/W Revision

A.20.01

TBS #1

Query only

Displays the TBS Index for codeword 1. Read-only, derived from MCS.
Coupling: Read only and set by the software until MCS Index is set to Off.

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:TBS:INDex:ONE OFF|TBS0|TBS1|TBS2|TBS3|TBS4|TBS5|TBS6|TBS7|TBS8|TBS9|TBS10|TBS11|TBS12|TBS13|TBS14|TBS15|TBS16|TBS17|TBS18|TBS19|TBS20|TBS21|TBS22|TBS23|TBS24|TBS25|TBS26|TBS26a

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:TBS:INDex:ONE?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:TBS:INDex:ONE TBS0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:TBS:INDex:ONE?

Notes

TBS Index is automatically set by software when MCS Index has a value. Settable when MCS Index = Off.

Dependencies

This setting is not visible when state is OFF.

Read-only and set by software until MCS Index is set to Off.

Preset

TBS0

State Saved

No

Min

N/A

Max

N/A

Initial S/W Revision

A.20.01

TB Size #1

Query Only

Displays the Transport Block Size for codeword 1.
Coupling: Read only and set by the software until TBS Index is set to Off.

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh:TX:TBSize:ONE?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:TBSize:ONE?

Notes

Automatically calculated from TBS Index and RB allocation. When TBS Index = Off, TB Size is settable by user.

Dependencies

This setting is not visible when state is OFF.

Read-only when TBS Index has a value. Editable when TBS Index = Off.

Preset

1384

State Saved

No

Min

1

Max

97896

Initial S/W Revision

A.20.01

RV #1

Sets the Redundancy Version for codeword 1.

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:RV:ONE?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:RV:ONE?

Range

0 to 3

Dependencies

This setting is not visible when state is OFF.

When RV Index Configuration = Auto and Retrans = On, auto-set from RV Index Sequence.

Preset

0

State Saved

Yes

Min

0

Max

3

Initial S/W Revision

A.20.01

RA Type

Sets the Resource Allocation type for PDSCH.

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:RATYpe TYPe0|TYPe1|TYPe2

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:RATYpe?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:RATYpe TYPe2

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:RATYpe?

Choices

Type 0 | Type 1 | Type 2

Dependencies

This setting is not visible when state is OFF.

Preset

TYPe2

State Saved

Yes

Min

N/A

Max

N/A

Initial S/W Revision

A.20.01

Subset

Sets the subset number (for RA Type 1).

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:SUBSet <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:SUBSet?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:SUBSet 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:SUBSet?

Range

0 to 2

Dependencies

This setting is not visible when state is OFF.

Active when RA Type = Type 1.

Preset

0

State Saved

Yes

Min

0

Max

2

Initial S/W Revision

A.20.01

Shift

Enables or disables shift (for RA Type 1).

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:SHIFt ON|OFF|1|0

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:SHIFt?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:SHIFt OFF

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:SHIFt?

Choice

On | Off

Dependencies

Active when RA Type = Type 1.

This setting is not visible when state is OFF.

Preset

0

State Saved

Yes

Min

N/A

Max

N/A

Initial S/W Revision

A.20.01

RBG Bitmap

Sets the RBG bitmap (for RA Type 0).

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:RBG:BITMap:USER <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:RBG:BITMap:USER?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:RBG:BITMap:USER "11111111111111"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:RBG:BITMap:USER?

Notes

Binary string of 0s and 1s. Length depends on System Bandwidth.

Dependencies

This setting is not visible when state is OFF.

Active when RA Type = Type 0| Type 1.

Preset

"1111111111111"

State Saved

Yes

Initial S/W Revision

A.20.01

VRB Type

Sets the VRB type (for RA Type 2).

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:VRBType LOC|DIST

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:VRBType?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:VRBType LOC

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:VRBType?

Choices

Localized | Distributed

Dependencies

This setting is not visible when state is OFF.

Active when RA Type = Type 2.

Preset

LOC

State Saved

Yes

Initial S/W Revision

A.20.01

RB Offset

Sets the RB offset (for RA Type 2).

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:RB:OFFSet <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:RB:OFFSet?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:RB:OFFSet 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:RB:OFFSet?

Notes

Range: 0 to 99 (depends on System Bandwidth).

  • When Signal Bandwidth is 1.4 MHz= RB Size max is 5

  • When Signal Bandwidth is 3 MHz= RB Size max is 14

  • When Signal Bandwidth is 5 MHz= RB Size max is 24

  • When Signal Bandwidth is 10 MHz= RB Size max is 49

  • When Signal Bandwidth is 15 MHz= RB Size max is 74

  • When Signal Bandwidth is 20 MHz= RB Size max is 99

Dependencies

This setting is not visible when state is OFF.

Enabled when RA Type = Type 2.

Preset

0

State Saved

Yes

Min

0

Max

99

Initial S/W Revision

A.20.01

RB Size

Sets the number of resource blocks (for RA Type 2).

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:TX<seq>:RB:NUMBer <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSC<n>:TX<seq>:RB:NUMBer?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:RB:NUMBer 50

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:RB:NUMBer?

Notes

Range: 1 to 100 (depends on System Bandwidth).

  • When Signal Bandwidth is 1.4 MHz= RB Size max is 6

  • When Signal Bandwidth is 3 MHz= RB Size max is 15

  • When Signal Bandwidth is 5 MHz= RB Size max is 25

  • When Signal Bandwidth is 10 MHz= RB Size max is 50

  • When Signal Bandwidth is 15 MHz= RB Size max is 75

  • When Signal Bandwidth is 20 MHz= RB Size max is 100

Dependencies

This setting is not visible when state is OFF.

Active when RA Type = Type 2.

Preset

50

State Saved

Yes

Min

1

Max

100

Initial S/W Revision

A.20.01

RB Gap

Sets the RB gap value (for distributed VRB).

Per-subframe setting (seq 1-n, where n is the value of Transmission Configuration Length).

n is from 0-7

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSC<n>:TX<seq>:RB:GAP NGAP1|NGAP2

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSC<n>:TX<seq>:RB:GAP?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:RB:GAP NGAP1

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:TX:RB:GAP?

Choices

Ngap 1 | Ngap 2

Dependencies

This setting is not visible when state is OFF.

Enabled when RA Type = Type 2 and VRB Type = Distributed.

Preset

NGAP1

State Saved

Yes

Initial S/W Revision

A.20.01

DCI #1 (DL-SCH Control)

DCI #1 PDCCH Transmission Configuration for DL-SCH1.

Up to 40 sequences (4 frames x 10 subframes).

State

Enables or disables this DCI TX sequence.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:STATe?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:STATe?

Notes

Choice: On | Off. Where the data is set to Auto-Configured Bits, this parameter is read only and automatically defined by corresponding DL-SCH. Otherwise settable by user.

Dependencies

Read-only when Data = Auto-Configured Bits.

Preset

0

State Saved

Yes

Min

N/A

Max

N/A

Initial S/W Revision

A.20.01

Format

Set the DCI format for this PDCCH transmission.

Seq = 1 to 40

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:FORMat?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:FORMat?

Notes

This parameter indicates DCI Format type to the corresponding DL-SCH. Automatically selected by DL-SCH and system settings. Refer to 3GPP TS 36.211, 36.212, 36.213.

 

(This setting is not visible when state is OFF)

Dependencies

Automatically selected by DL-SCH and system settings.

Preset

F1A

State Saved

Yes

Initial S/W Revision

A.20.01

TPC PUCCH

Sets the TPC command for PUCCH.

Seq = 1 to 40

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:TPCPucch TPC0|TPC1|TPC2|TPC3

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:TPCPucch?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:TPCPucch TPC0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:TPCPucch?

Notes

Use the drop-down menu to select the UE's accumulative Tx Power Control (TPC) PUCCH power step.

Dependencies

This setting is not visible when state is OFF.

Preset

TPC0

State Saved

Yes

Initial S/W Revision

A.20.01

SRS Request

Sets the SRS Request value.

Seq = 1 to 40

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:SRS:REQuest <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:SRS:REQuest?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:SRS:REQuest 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:SRS:REQuest?

Dependencies

This setting is not visible when State is OFF.

Preset

0

State Saved

Yes

Min

0

Max

1

Initial S/W Revision

A.20.01

Data

Sets the DCI payload data for this PDCCH transmission.

Seq = 1 to 40

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:DATA PN9|PN15|ACONfig

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:DATA?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:1:DCI:TX:DATA PN9

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:1:DCI:TX:DATA?

Choices

PN9 | PN15 | Auto-Configured Bits

Where Auto-Configured Bits, DCI data contents contain corresponding DL-SCH data and the state is not settable. Otherwise DCI data contents are indicated sequence with data size and state is settable.

Dependencies

This setting is not visible when State is OFF.

When Auto-Configured Bits, State and Data Size are read-only and auto-defined by corresponding DL-SCH.

Preset

ACONfig

State Saved

Yes

Initial S/W Revision

A.20.01

Data User Defined

Sets the DCI payload data for this PDCCH transmission.

Seq = 1 to 40

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:USER<string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:DATA:USER?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:DATa:USER "00000000"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:DATa:USER?

Dependencies

This setting is not visible when State is OFF.

Preset

"00000000"

State Saved

Yes

Initial S/W Revision

A.20.01

Data Size

Set the payload data size (bits) for DCI.

Seq = 1 to 40

For more details, refer to 3GPP TS 36.212.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:DATA:SIZe <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:DATA:SIZe?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:DATA:SIZe 28

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:DATA:SIZe?

Range

1 to 100

Dependencies

This setting is not visible when State is OFF.

Where the data is set to Auto-Configured Bits, this parameter is read-only and automatically defined by corresponding DL-SCH.

Preset

28

State Saved

Yes

Min

1

Max

100

Initial S/W Revision

A.20.01

RNTI

Sets the RNTI value for this DCI transmission.

Seq = 1 to 40

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:RNTi <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:RNTi?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:RNTi 1

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:RNTi?

Range

0 to 65535

Dependencies

This setting is not visible when State is OFF.

When Data is set to Auto-Configured Bits, this setting is read-only and automatically defined by corresponding DL-SCH. Otherwise, editable.

Preset

1

State Saved

Yes

Min

1

Max

65535

Initial S/W Revision

A.20.01

Search Space

Set the search space for PDCCH.

Seq = 1 to 40

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:SSPace COMMon|UESPecific

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:SSPace?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:SSPace UESPecific

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:SSPace?

Choices

Common | UE Specific

Dependencies

This setting is not visible when State is OFF.

Where RNTI = 65535 (SI-RNTI) and Data = Auto-Configured Bits, this cell is set to Common and is read only. Otherwise, editable.

Preset

UESP

State Saved

Yes

Min

N/A

Max

N/A

Initial S/W Revision

A.20.01

Aggregation Level

Set the aggregation level for PDCCH.

Seq = 1 to 40

For more details, refer to 3GPP TS 36.211 and 36.213.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:AGGLevel 1|2|4|8

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:AGGLevel?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:AGGLevel 1

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:AGGLevel?

Choice

1 | 2 | 4 | 8

Dependencies

This setting is not visible when state is OFF.

Preset

1

State Saved

Yes

Min

1

Max

8

Initial S/W Revision

A.20.01

Candidate

Set the PDCCH candidate index.

Seq = 1 to 40

See 3GPP TS 36.211 and 36.213.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:CANDidate?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:CANDidate?

Range

Depends on Search Space and Aggregation Level:

  • 0 to 5 (UE-Specific, Agg 1/2)

  • 0 to 1 (UE-Specific, Agg 4/8)

  • 0 to 3 (Common, Agg 4)

  • 0 to 1 (Common, Agg 8)

Dependencies

This setting is not visible when State is OFF.

When Search Space Auto-Assignment is ON, read-only and automatically assigned from unused lower number.

Preset

0

State Saved

No

Min

0

Max

7

Initial S/W Revision

A.20.01

CCE Offset

Query only

Displays the CCE Offset which is automatically calculated by other parameters.

For more details, refer to 3GPP TS 36.213.

Seq = 1 to 40

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:DLSCh<n>:DCI:TX<seq>:CCE:OFFSet?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:DLSCh:DCI:TX:CCE:OFFSet?

Dependencies

This setting is not visible when State is OFF.

Automatically calculated from Search Space, Aggregation Level, and Candidate.

Preset

9

State Saved

Yes

Min

0

Max

1023

Initial S/W Revision

A.20.01

Carrier Downlink ARB

Welcome to LTE FDD