LTE FDD

PRS (Downlink E-UTRA)

For Waveform Playback (ARB) capability.

This topic describes the settings of the PRS node when the carrier is Downlink E-UTRA.

State

Power

Antenna Mapping for Port

Number of PDCCH Symbols

PRS Bandwidth

Number of Consecutive DL Subframes (N_PRS)

PRS Configuration Index (I_PRS)

PRS Periodicity (T_PRS)

PRS Subframe Offset (Delta_PRS)

PRS Muting Sequence Length

PRS Muting Sequence

State

Turns the positioning reference signal on or off.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:STATe ON|OFF|1|0

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:STATe?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:STATe OFF

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:STATe?

Choices

ON | OFF

Preset

0

State Saved

Yes

Initial S/W Revision

A.20.01

Power

Sets the power level, in dB for the positioning reference signal.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:POWer <rel_ampl>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:POWer?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:POWer 0.0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:POWer?

Range

-60 to 20 dB

Preset

0

State Saved

Yes

Min

-60

Max

20

Initial S/W Revision

A.20.01

Antenna Mapping for Port

Sets the antenna mapping for PRS antenna port 6.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:APORt6:MAPPing <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:APORt6:MAPPing?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:APORt6:MAPPing "1"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:APORt6:MAPPing?

Notes

Range: 0 or 1, as comma separated values (CSV), equal to the number of antennas selected.

Dependencies

Length equals Total Number of Antennas.

Preset

“1”

State Saved

Yes

Initial S/W Revision

A.20.01

Number of PDCCH Symbols

Sets the number of PDCCH symbols.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:PDCCh:SYMBols:COUNt <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:PDCCh:SYMBols:COUNt?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:PDCCh:SYMBols:COUNt 2

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:PDCCh:SYMBols:COUNt?

Range

  • 1 to 3 (N_DL_RB > 10)

  • 2 or 3 (N_DL_RB <= 10)

Couplings

Range depends on System Bandwidth (N_DL_RB).

Preset

2

State Saved

Yes

Min

1

Max

3

Initial S/W Revision

A.20.01

PRS Bandwidth

Selects the PRS bandwidth.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:BWIDth F1400K|F3M|F5M|F10M|F15M|F20M

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:BWIDth?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:BWIDth F10M

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:BWIDth?

Choices

1.4 MHz (6RB) | 3 MHz (15RB) | 5 MHz (25RB) | 10 MHz (50RB) | 15 MHz (75RB) | 20 MHz (100RB)

Dependencies

Must be <= System Bandwidth. If System Bandwidth < PRS Bandwidth, PRS Bandwidth is auto-set to System Bandwidth.

Preset

F10M

State Saved

Yes

Initial S/W Revision

A.20.01

Number of Consecutive DL Subframes (N_PRS)

Selects the number of consecutive downlink subframes for PRS.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:DLSFrames:COUNt N1|N2|N4|N6

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:DLSFrames:COUNt?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:DLSFrames:COUNt N1

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:DLSFrames:COUNt?

Choices

1 subframe | 2 subframes | 4 subframes | 6 subframes

Preset

N1

State Saved

Yes

Initial S/W Revision

A.20.01

PRS Configuration Index (I_PRS)

Sets the PRS configuration index. Defines both the periodicity and subframe offset.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:CONFig:INDex <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:CONFig:INDex?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:CONFig:INDex 0

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:CONFig:INDex?

Range

0 to 2399

Formula: (10*SFN + Floor(Slot#/2) - Delta_PRS) mod T_PRS = 0

I_PRS=0-159: T=160, Delta=I

I_PRS=160-479: T=320, Delta=I-160

I_PRS=480-1119: T=640, Delta=I-480

I_PRS=1120-2399: T=1280, Delta=I-1120

Couplings

Sets PRS Periodicity (T_PRS) and PRS Subframe Offset (Delta_PRS) automatically.

Preset

0

State Saved

Yes

Min

0

Max

2399

Initial S/W Revision

A.20.01

PRS Periodicity (T_PRS)

Query only

Displays the PRS periodicity in subframes. The value is automatically set by software based on I_PRS.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:PERiodicity?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:PERiodicity?

Notes

Read-only

Values: 160 | 320 | 640 | 1280 subframes.

Formula:

  • I_PRS=0-159: T=160

  • I_PRS=160-479: T=320

  • I_PRS=480-1119: T=640

  • I_PRS=1120-2399: T=1280

Couplings

Automatically set by PRS Configuration Index (I_PRS).

Preset

160

State Saved

No

Min

160

Max

1280

Initial S/W Revision

A.20.01

PRS Subframe Offset (Delta_PRS)

Query only

Displays the PRS subframe offset. Value is set by software based on I_PRS.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:SFOFfset?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:SFOFfset?

Notes

Read-only

Range: 0 to 1279 subframes.

Formula:

  • I_PRS=0-159: Delta=I

  • I_PRS=160-479: Delta=I-160

  • I_PRS=480-1119: Delta=I-480

  • I_PRS=1120-2399: Delta=I-1120

Dependencies

Automatically set by PRS Configuration Index (I_PRS).

Preset

0

State Saved

No

Initial S/W Revision

A.20.01

PRS Muting Sequence Length

Selects the PRS muting sequence length.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:MUTing:SEQuence:LENGth N2|N4|N8|N16

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:MUTing:SEQuence:LENGth?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:MUTing:SEQuence:LENGth N2

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:MUTing:SEQuence:LENGth?

Choices

N2 | N4 | N8 | N16.

Couplings

Defines the length of PRS Muting Sequence.

Preset

N2

State Saved

Yes

Initial S/W Revision

A.20.01

PRS Muting Sequence

Sets the PRS muting sequence as comma-separated values (CSV).

0 = muting

1 = not muting

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:MUTing:SEQuence <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:PRS:MUTing:SEQuence?

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:MUTing:SEQuence "1,1"

RADio:LTEFdd:WAVeform:CCARrier:DLINk:PRS:MUTing:SEQuence?

Notes

Range: 0 or 1 with comma separated input.

Length = PRS Muting Sequence Length.

Couplings

Length defined by PRS Muting Sequence Length.

  • When PRS Muting Sequence Length is 2 then it is "1,1"

  • When PRS Muting Sequence Length is 4 then it is "1,1,1,1"

  • When PRS Muting Sequence Length is 8 then it is "1,1,1,1,1,1,1,1"

  • When PRS Muting Sequence Length is 16 then it is "1,1,1,1,1,1,1,1,1,1,1,1,1,1,1,1"

Preset

"1,1"

State Saved

Yes

Initial S/W Revision

A.20.01

Carrier Downlink ARB

Welcome to LTE FDD