LTE FDD

MTC PRACH (EUTRA/eMTC)

For Waveform Playback (ARB) capability.

This topic describes the settings of the MTC node.

UE Type

PRACH Hopping Configuration

PRACH Hopping Offset

Number of Repetition per Preamble Attempt

PRACH Starting Subframe

UE Type

Displays UE Type.

This parameter can be set in the PRACH Test Preamble Config.

See 3GPP TS 36.211 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:PRACh:MTC:UETYpe?

SCPI Example

:RAD:LTEF:WAV:CCAR:PRACH:UETYpe?

Notes

Query only

State Saved

Yes

Preset

NBLCe

Range

Non-BL/CE | BL/CE

SCPI: NBLCe|BLCE

Initial S/W Revision

A.14.00

PRACH Hopping Configuration

Displays PRACH Hopping Configuration.

This parameter can be set in the PRACH Wizard.

This parameter appears only when UE Type is set to BL/CE.

See 3GPP TS 36.211 and 36.331 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:PRACh:MTC:HOPPing[:STATe]?

SCPI Example

:RAD:LTEF:WAV:CCAR:PRAC:MTC:HOPP?

Notes

Query only

State Saved

No

Preset

OFF

Initial S/W Revision

A.14.00

PRACH Hopping Offset

Displays PRACH Hopping Offset.

This parameter can be set in the PRACH Wizard.

This parameter appears only when UE Type is set to BL/CE.

See 3GPP TS 36.211 and 36.331 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:PRACh:MTC:HOPPing:OFFSet?

SCPI Example

:RAD:LTEF:WAV:CCAR:PRAC:MTC:HOPP:OFFS?

Notes

Query only

State Saved

No

Preset

12

Min

0

Max

94

Initial S/W Revision

A.14.00

Number of Repetition per Preamble Attempt

Displays Number of Repetition per Preamble Attempt.

This parameter can be set in the PRACH Wizard.

This parameter appears only when UE Type is set to BL/CE.

See 3GPP TS 36.211 and 36.331 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:PRACh:MTC:REPetition:COUNt?

SCPI Example

:RAD:LTEF:WAV:CCAR:PRAC:MTC:REP:COUN?

Notes

Query only

Valid values are as follows:

1, 2, 3,4, 8, 16, 32, 64, 128

4, 8, 16, 32 (for PRACH Performance Test for eMTC (36.141))

State Saved

No

Preset

4

Min (LP)

1

4 (for PRACH Performance Test for eMTC (36.141))

Max (LP)

128

32 (for PRACH Performance Test for eMTC (36.141))

Initial S/W Revision

A.14.00

PRACH Starting Subframe

Displays PRACH Starting Subframe.

This parameter can be set in the PRACH Wizard.

See 3GPP TS 36.211 and 36.331 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:PRACh:MTC:SSUBframe?

SCPI Example

:RAD:LTEF:WAV:CCAR:PRAC:MTC:SSUB?

Notes

Query only

State Saved

No

Preset

4

Range

Not Provided, 2, 4, 8, 16, 32, 64, 128, 256

Not Provided (fixed for PRACH Performance Test for eMTC (36.141))

Initial S/W Revision

A.14.00

Carrier PRACH ARB

Welcome to LTE FDD