LTE FDD

Cell Parameters Uplink (EUTRA/eMTC)

For Waveform Playback (ARB) capability.

This topic describes the settings of the Cell Parameters node.

Cell ID

Antenna Port

Total Number of Antennas

System Bandwidth

Total Number of Resource Blocks

Total Number of Occupied Subcarriers

Subcarrier Spacing

Cyclic Prefix

Number of Subcarriers for Resource Block

Number of Symbols for Resource Block

PUSCH DFT Swap

Group/Sequence Hopping

nDMRS-CSH-Identity Enable

nDMRS-CSH-Identity (N_csh_DMRS_ID)

nDMRS(1)

Cell ID

This setting specifies Cell ID.

The software sets the values in the Physical Layer Cell ID Group and Physical Layer Cell ID Sector cells based on the Cell ID entry. Cell ID = (3 x Physical Cell ID Group) + Physical Cell ID Sector.

See 3GPP TS 36.211 for more information.

Note Frequency Offset and Cell ID are always editable, even if Auto Carrier Aggregation Configuration is on.

In the case (1) or (2), auto configuration is done for Frequency Offset and Cell ID.

(1) When any action "Add CC" or "Delete CC" or "Copy CC" or Change System BW is done and Auto Carrier Aggregation Configuration parameter is On.

(2) When Auto Carrier Aggregation Configuration parameter is changed to On from Off.

Auto configuration sets Cell ID same as Component Carrier Ind–x - 1.

If Auto Carrier Aggregation Configuration is set to off, auto configuration does not work.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:CIDentity <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:CIDentity?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:CID 20

:RAD:LTEF:WAV:CCAR:ULIN:CID?

State Saved

Yes

Preset

<CC index – 1> (Auto Carrier Aggregation Configuration is on case)

0 (Otherwise)

Min

0

Max

503

Initial S/W Revision

A.14.00

Antenna Port

Sets the antenna to be used for transmitting the uplink signal.

When multiple antennas are configured or the Fading contained in Waveform is set to On or the Number of HARQ Processes is not set to 8, it's hidden.

See 3GPP TS 36.211 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:APORt <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:APORt?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:APOR 2

:RAD:LTEF:WAV:CCAR:ULIN:APOR?

Dependencies

Selectable values depend on Total Number of Antennas.

State Saved

Yes

Preset

0

Min

0

Max

0 (1 Antenna)

1 (2 Antennas)

3 (4 Antennas)

Initial S/W Revision

A.14.00

Total Number of Antennas

Sets the total number of physical antenna port configuration used for uplink transmission in this cell. See 3GPP TS 36.211 for more information.

In the case that Number of HARQ Processes is 3 or 4 (TTI Bundling is on), Total Number of Antennas is set to '1 Antenna' as read-only.

When multiple antennas are configured, this setting is read-only.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:APORts:COUNt <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:APORts:COUNt?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:APOR:COUN 2

:RAD:LTEF:WAV:CCAR:ULIN:APOR:COUN?

Notes

Valid values:

SCPI: 1 | 2 | 4

GUI: 1 Antenna | 2 Antennas | 4 Antennas

State Saved

Yes

Preset

1

Min

1

Max

4

Initial S/W Revision

A.14.00

System Bandwidth

This setting specifies the system bandwidth and number of Resource Blocks (RB).

When the system bandwidth is changed, the software automatically adjusts the value in the Total number of Resource Blocks cell, the Total number of Occupied Subcarriers cell and so on.

Note: The resource blocks and some parameters are reconfigured by changing the System Bandwidth parameter.

In the case (1) or (2), auto configuration is done for Frequency Offset and Cell ID.

(1) When any action, Add Carrier, Delete Carrier, or Change System BW is executed and Auto Carrier Aggregation Configuration is on.

(2) When Auto Carrier Aggregation Configuration is changed to on from off.

Auto configuration sets the Cell ID to the same value as Component Carrier Index.

If Auto Carrier Aggregation Configuration is set to off, auto configuration does not work.

System Bandwidth is automatically set to 10 MHz or 20 MHz when Resource Allocation Type 3 is changed to on.

Resource Allocation Type 3 is automatically set to off when System Bandwidth is changed to a value other than 10 MHz or 20 MHz.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:BANDwidth|BWIDth B1M4|B3M|B5M|B10M|B15M|B20M

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:BANDwidth|BWIDth?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:BAND B10M

:RAD:LTEF:WAV:CCAR:ULIN:BAND?

Notes

BWIDth SCPI node is an alias of BANDwidth.

State Saved

Yes

Preset

B10M

Range

1.4 MHz (6RB)|3 MHz (15RB)|5 MHz (25RB)|10 MHz (50RB)|15 MHz (75RB)|20 MHz (100RB)

Initial S/W Revision

A.14.00

Total Number of Resource Blocks

Display the number of resource blocks.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:RB:COUNt?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:RB:COUN?

Notes

Query only

Dependencies

The value in this cell is set by the software based on the System Bandwidth setting.

State Saved

No

Preset

50

Min

6

Max

100

Initial S/W Revision

A.14.00

Total Number of Occupied Subcarriers

Display the total number of occupied subcarriers.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SCARrier:COUNt?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:SCAR:COUN?

Notes

Query only

Dependencies

The value in this cell is set by the software based on the System Bandwidth setting.

State Saved

No

Preset

600

Min

72

Range

1200

Initial S/W Revision

A.14.00

Subcarrier Spacing

Displays the subcarrier spacing for the uplink. Only the 15 kHz subcarrier spacing is supported in this release.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SCARrier:SPACing?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:SCAR:SPAC?

Notes

Query only

State Saved

No

Preset

F15K

Range

Value    SCPI

15 kHz    F15K

Initial S/W Revision

A.14.00

Cyclic Prefix

Sets the cyclic prefix, select a Normal or Extended cyclic prefix. The software sets Number of Symbols for Resource Block based on the cyclic prefix selection.

Cyclic Prefix is automatically set to Normal when Resource Allocation Type 3 is changed to on.

Resource Allocation Type 3 is automatically set to off when Cyclic Prefix is changed to Extended.

See 3GPP TS36.211 5.2.4 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:CP NORMal|EXTended

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:CP?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:CP NORM

:RAD:LTEF:WAV:CCAR:ULIN:CP?

State Saved

Yes

Preset

NORMal

Range

Normal | Extended

Initial S/W Revision

A.14.00

Number of Subcarriers for Resource Block

Displays the number of consecutive subcarriers in an uplink resource block.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:RB:SCARrier:COUNt?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:RB:SCAR:COUNt?

Notes

Query only, Fixed value

State Saved

No

Preset

12

Min

12

Max

12

Initial S/W Revision

A.14.00

Number of Symbols for Resource Block

Displays the number of consecutive OFDM symbols in an uplink slot.

The software sets Number of Symbols for Resource Block based on the Cyclic Prefix selection.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:RB:SYMBol:COUNt?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:RB:SYMB:COUN?

Notes

Query only

Dependencies

Cyclic Prefix

State Saved

No

Preset

7

Min

6

Max

7

Range

7 (for Normal Cyclic Prefix), 6 (for Extended Cyclic Prefix)

Initial S/W Revision

A.14.00

PUSCH DFT Swap

Sets the state of PUSCH DFT Swap.

PUSCH DFT Swap influences how data is mapped to resource elements in the physical uplink shared channel after discrete Fourier transform is performed. PUSCH DFT Swap can be turned on or off to provide two different interpretations of how data should be mapped to resource elements in PUSCH channels.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:PUSCh:DFTSwap[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:PUSCh:DFTSwap[:STATe]?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:PUSC:DFTS 1

:RAD:LTEF:WAV:CCAR:ULIN:PUSC:DFTS?

State Saved

Yes

Preset

OFF

Initial S/W Revision

A.14.00

Group/Sequence Hopping

Set one or both of the following parameters to On to allow manual control of Hopping:

PUSCH Auto-calculate per-slot params

PUCCH Auto-calculate per-slot params

Sets Group Hopping or Sequence Hopping or to turn hopping Off.

See 3GPP TS36.211 for more information about Group Hopping and Sequence Hopping.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:HOPPing OFF|GROup|SEQuence

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:HOPPing?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:HOPP GRO

:RAD:LTEF:WAV:CCAR:ULIN:HOPP?

State Saved

Yes

Preset

OFF

Range

Off | Group Hopping | Sequence Hopping

Initial S/W Revision

A.14.00

nDMRS-CSH-Identity Enable

Sets the state of nDMRS-CSH-Identity to enabled or not.

See 3GPP TS36.211 5.5.2.1.1 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:NDMRs:CSH:ID:STATe OFF|ON|0|1

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:NDMRs:CSH:ID:STATe?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:NDMR:CSH:ID:STAT 0

:RAD:LTEF:WAV:CCAR:ULIN:NDMR:CSH:ID:STAT?

State Saved

Yes

Preset

OFF

Initial S/W Revision

A.14.00

nDMRS-CSH-Identity (N_csh_DMRS_ID)

Sets a value of nDMRS-CSH-Identity (N_csh_DMRS_ID).

This parameter is active only when nDMRS-CSH-Identity Enable is on.

See 3GPP TS36.211 5.5.2.1.1 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:NDMRs:CSH:ID <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:NDMRs:CSH:ID?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:NDMR:CSH:ID 1

:RAD:LTEF:WAV:CCAR:ULIN:NDMR:CSH:ID?

State Saved

Yes

Preset

0

Min

0

Max

509

Initial S/W Revision

A.14.00

nDMRS(1)

Sets nDMRS(1) value which is given by 36.211 Table 5.5.2.1.1-2.

This value is used for both PUSCH and PUCCH.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:NDMRs:ONE <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:NDMRs:ONE?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:NDMR:ONE 8

:RAD:LTEF:WAV:CCAR:ULIN:NDMR:ONE?

Notes

Valid values: 0, 2, 3, 4, 6, 8, 9, 10

State Saved

Yes

Preset

0

Min

0

Max

10

Initial S/W Revision

A.14.00

Carrier Uplink ARB

Carrier Uplink Real-Time

Welcome to LTE FDD