LTE FDD
For Waveform Playback (ARB) capability.
This topic describes the settings of the Sounding Reference Signal (SRS) node.
This setting specifies the enable state of Sounding Reference Signal.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS[:STATe]? |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:SRS:STAT OFF :RAD:LTEF:WAV:CCAR:ULIN:SRS:STAT? |
|
State Saved |
Yes |
|
Preset |
OFF |
|
Initial S/W Revision |
A.14.00 |
Set the power of the sounding reference signal in dB.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:POWer <rel_ampl> [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:POWer? |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:SRS:POW 10dB :RAD:LTEF:WAV:CCAR:ULIN:SRS:POW? |
|
State Saved |
Yes |
|
Notes |
Unit in GUI: dB |
|
Preset |
0 dB |
|
Min |
-60 dB |
|
Max |
20 dB |
|
Resolution |
0.001 |
|
Initial S/W Revision |
A.14.00 |
Sets a value for the sounding reference signal bandwidth configuration (C_SRS). See 3GPP TS 36.211.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:BWConfig <integer> [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:BWConfig? |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:SRS:BWC 5 :RAD:LTEF:WAV:CCAR:ULIN:SRS:BWC? |
|
State Saved |
Yes |
|
Preset |
7 |
|
Min |
0 |
|
Max |
7 |
|
Initial S/W Revision |
A.14.00 |
Enter a value for the sounding reference signal bandwidth (B_SRS). See 3GPP TS 36.211.
There is a relation among SRS Bandwidth (B_SRS), SRS Hopping Bandwidth (b_hop) and Frequency Hopping.
Frequency Hopping On: (b_hop) < (B_SRS)
Frequency Hopping Off: (b_hop) >= (B_SRS)
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:BANDwidth|BWIDth <integer> [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:BANDwidth|BWIDth? |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:SRS:BAND 1 :RAD:LTEF:WAV:CCAR:ULIN:SRS:BAND? |
|
Notes |
BWIDth SCPI node is an alias of BANDwidth. |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
3 |
|
Initial S/W Revision |
A.14.00 |
Sets a value for the sounding reference signal transmission comb (kTC). See 3GPP TS 36.211.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:TCOMb <integer> [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:TCOMb? |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:SRS:TCOM 1 :RAD:LTEF:WAV:CCAR:ULIN:SRS:TCOM? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
1 |
|
Initial S/W Revision |
A.14.00 |
Sets a value for the sounding reference signal hopping bandwidth (b_hop). See 3GPP TS 36.211.
There is a relation among SRS Bandwidth (B_SRS), SRS Hopping Bandwidth (b_hop) and Frequency Hopping.
Frequency Hopping On: (b_hop) < (B_SRS)
Frequency Hopping Off: (b_hop) >= (B_SRS)
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:HOPPing:BANDwidth|BWIDth <integer> [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:HOPPing:BANDwidth|BWIDth? |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:SRS:HOPP:BAND 1 :RAD:LTEF:WAV:CCAR:ULIN:SRS:HOPP:BAND? |
|
Notes |
BWIDth SCPI node is an alias of BANDwidth. |
|
State Saved |
Yes |
|
Preset |
3 |
|
Min |
0 |
|
Max |
3 |
|
Initial S/W Revision |
A.14.00 |
Sets a value for the sounding reference signal frequency domain position (nRRC). See 3GPP TS 36.211.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:FDOMain:POSition <integer> [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:FDOMain:POSition |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:SRS:FDOM:POS 1 :RAD:LTEF:WAV:CCAR:ULIN:SRS:FDOM:POS? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
23 |
|
Initial S/W Revision |
A.14.00 |
This is read only parameter and automatically decided as below.
There is a relation among SRS Bandwidth (B_SRS), SRS Hopping Bandwidth (b_hop) and Frequency Hopping.
Frequency Hopping On: (b_hop) < (B_SRS)
Frequency Hopping Off: (b_hop) >= (B_SRS)
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:FHOPping[:STATe]? |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:SRS:FHOP? |
|
Notes |
Query only |
|
State Saved |
Yes |
|
Preset |
0 |
|
Initial S/W Revision |
A.14.00 |
Sets the state of the auto-subframe configuration on or off.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:SFRame:CONFig:AUTO[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:SFRame:CONFig:AUTO[:STATe]? |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:SRS:SFR:CONF:AUTO 1 :RAD:LTEF:WAV:CCAR:ULIN:SRS:SFR:CONF:AUTO? |
|
State Saved |
Yes |
|
Preset |
ON |
|
Initial S/W Revision |
A.14.00 |
Sets a value for the sounding reference signal subframe configuration. See 3GPP TS 36.211.
This parameter is editable only when Auto-Subframe Configuration is on.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:SFRame:CONFig <integer> [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:SFRame:CONFig? |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:SRS:SFR:CONF 10 :RAD:LTEF:WAV:CCAR:ULIN:SRS:SFR:CONF? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
14 |
|
Initial S/W Revision |
A.14.00 |
Sets a value for the sounding reference signal configuration index (I_SRS). See 3GPP TS 36.211.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:CINDex <integer> [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:CINDex? |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:SRS:CIND 1 :RAD:LTEF:WAV:CCAR:ULIN:SRS:CIND? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
636 |
|
Initial S/W Revision |
A.14.00 |
Sets the numbers of individual subframes, separated by commas (for example 0,1,2,3) or a range of subframes (for example 0-3) to assign the sounding reference signal to specific subframes.
This parameter is editable only when Auto-Subframe Configuration is off.
Otherwise, it's read-only and automatically decided by Subframe Configuration.
See 3GPP TS 36.211 5.5.3.3 for more information.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:CSPecific:SFRame <string> [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:CSPecific:SFRame? |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:SRS:CSP:SFR "1" :RAD:LTEF:WAV:CCAR:ULIN:SRS:CSP:SFR? |
|
State Saved |
Yes |
|
Preset |
"0:9" |
|
Range |
Numeric characters: 0 to 9 |
|
Initial S/W Revision |
A.14.00 |
This command returns the SRS subframe offset of the UE specific sounding reference signals Configuration. Refer to 36.213 Table 8.2-1.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:SFRame:OFFSet? |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:SRS:SFR:OFFS? |
|
Notes |
Query only Returns <integer> |
|
State Saved |
No |
|
Preset |
0 |
|
Min |
0 |
|
Max |
|
|
Initial S/W Revision |
A.14.00 |
This command returns the SRS periodicity of the UE specific sounding reference signals Configuration. Refer to 36.213 Table 8.2-1.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:PERiodicity? |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:SRS:PER? |
|
Notes |
Query only |
|
State Saved |
No |
|
Preset |
2 ms |
|
Min |
2 ms |
|
Max |
320 ms |
|
Range |
2 ms | 5 ms | 10 ms | 20 ms | 40 ms | 80 ms | 160 ms | 320 ms This value is depended on Configuration Index (I_SRS). |
|
Initial S/W Revision |
A.14.00 |
Sets a real number value for the sounding reference signal cyclic shift (nSRS_CS).
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:CSHift <integer> [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SRS:CSHift? |
|
SCPI Example |
:RAD:LTEF:WAV:CCAR:ULIN:SRS:CSH 1 :RAD:LTEF:WAV:CCAR:ULIN:SRS:CSH? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
7 |
|
Initial S/W Revision |
A.14.00 |