LTE FDD

UCI Uplink (EUTRA/eMTC)

For Waveform Playback (ARB) capability.

This topic describes the settings of the UCI node.

General

PUCCH Common

Transmission

Transmission Config

MTC

UL CoMP

General

Enabled

This parameter sets the enable state of UCI. When this setting is turned off, UCI is not be transmitted even if UCI Tx Enabled is ON.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI[:STATe]?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI 1

:RAD:LTEF:WAV:CCAR:ULIN:UCI ON

:RAD:LTEF:WAV:CCAR:ULIN:UCI?

Dependencies

If the total number of antennas is 4 antennas, the value is off with read only

State Saved

Yes

Preset

OFF

Initial S/W Revision

A.14.00

Power

Sets a power level in dB for the selected channel.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:POWer <rel_ampl>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:POWer?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:POW 10 dB

:RAD:LTEF:WAV:CCAR:ULIN:UCI:POW?

State Saved

Yes

Preset

0 dB

Min

-60 dB

Max

20 dB

Resolution

0.001 dB

Initial S/W Revision

A.14.00

Scrambling

Sets the scrambling state for the physical channel.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:SCRamble[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:SCRamble[:STATe]?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:SCR OFF

:RAD:LTEF:WAV:CCAR:ULIN:UCI:SCR?

State Saved

Yes

Preset

ON

Initial S/W Revision

A.14.00

RNTI

Sets the Radio Network Temporary Identifier (RNTI) for the corresponding channel transmission.

See 3GPP TS 36.211 and 36.321, for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:RNTI <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:RNTI?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:RNTI 1

:RAD:LTEF:WAV:CCAR:ULIN:UCI:RNTI?

State Saved

Yes

Preset

1

Min

0

Max

65535 (0xFFFF)

Initial S/W Revision

A.14.00

PUCCH Common

PUCCH Auto-calculate per-slot params

Sets the state of PUCCH Auto-calculate per-slot params.

PUCCH Auto-calculate per-slot params to On:

PUCCH is automatically calculated by N_RB(2), N_CS(1), nPUCCH n(1), nPUCCH(2), nPUCCH(3) and Delta Shift PUCCH.

PUCCH Auto-calculate per-slot params to Off:

Slot by slot parameter input is necessary.

Those parameters are Grp Idx 0/1, OS Idx 0/1, Cyclic Shift 0/1, and DMRS CS 0/1 in UCI Tx Sequence window.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:AUTO[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk::UCI:PUCCh:AUTO[:STATe]?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:PUCC:AUTO OFF

:RAD:LTEF:WAV:CCAR:ULIN:UCI:PUCC:AUTO?

State Saved

Yes

Preset

ON

Initial S/W Revision

A.14.00

N_RB(2)

Sets the number of resource blocks per slot that are available for PUCCH Format 2/2a/2b transmissions in each slot.

See 3GPP TS 36.211 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:NRB:TWO <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:NRB:TWO?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:PUCC:NRB:TWO 3

:RAD:LTEF:WAV:CCAR:ULIN:UCI:PUCC:NRB:TWO?

State Saved

Yes

Preset

0

Min

0

Max

Maximum resource bloc–s - 1

Initial S/W Revision

A.14.00

N_CS(1)

Sets the number of cyclic shift used for PUCCH formats 1/1a/1b in a resource block with a mix of formats 1/1a/1b and 2/2a/2b, in the case PUCCH Auto-calculate per-slot params is on.

Otherwise, it's read only.

See 3GPP TS 36.211 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:NCS:ONE <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:NCS:ONE?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:PUCC:NCS:ONE 7

:RAD:LTEF:WAV:CCAR:ULIN:UCI:PUCC:NCS:ONE?

Notes

GUI behavior: Read-only when PUCCH Auto-calculate per-slot params is off

State Saved

Yes

Preset

0

Range

0 to 7

Initial S/W Revision

A.14.00

nPUCCH(2,0)

Sets the PUCCH format 2/2a/2b resource index nPUCCH(2,0) for antenna port index 0.

This parameter is active, when the PUCCH Auto-calculate per-slot params is on.

Otherwise, it's read only.

Calculated value is nPUCCH(2) < N_RB(2) * N_RB_sc + Ceiling(N_CS(1)/8) * (N_RB–c - EN_CS(–) - 2).

See 3GPP TS 36.211, 36.213 and 36.331, for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:NPUCch:TWO:ZERO <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:NPUCch:TWO:ZERO?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:PUCC:NPUC:TWO:ZERO 2

:RAD:LTEF:WAV:CCAR:ULIN:UCI:PUCC:NPUC:TWO:ZERO?

State Saved

Yes

Preset

0

Min

0

Max

Calculated Value (depends on related PUCCH settings)

Initial S/W Revision

A.14.00

nPUCCH(2,1)

Sets the PUCCH format 2/2a/2b resource index nPUCCH(2,1) for antenna port index 1.

This parameter is active, when the PUCCH Auto-calculate per-slot params is on and the Number of Antennas is 2 Antennas.

Otherwise it's read only.

Calculated value is nPUCCH(2) < N_RB(2) * N_RB_sc + Ceiling(N_CS(1)/8) * (N_RBsc EN_CS(1) E2).

See 3GPP TS 36.211, 36.213 and 36.331, for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:NPUCch:TWO:ONE <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:NPUCch:TWO:ONE?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:PUCC:NPUC:TWO:ONE 2

:RAD:LTEF:WAV:CCAR:ULIN:UCI:PUCC:NPUC:TWO:ONE?

State Saved

Yes

Preset

0

Min

0

Max

Calculated Value (depends on related PUCCH settings)

Initial S/W Revision

A.14.00

Delta Shift PUCCH

Sets the Delta Shift PUCCH value, in the case PUCCH Auto-calculate per-slot params is on.

Otherwise, it's read only.

See 3GPP TS 36.211 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:DSHift <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:DSHift?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:PUCC:DSH 1

:RAD:LTEF:WAV:CCAR:ULIN:UCI:PUCC:DSH?

State Saved

Yes

Preset

1

Min

1

Max

3

Initial S/W Revision

A.14.00

Transmission

Resource Block Assign

This parameter applies only to UCI channels. Select a resource block assignment for the UCI from the drop-down list. Your selection is applied to the UCI in the first slot of each subframe. The UCI in the second slot of each subframe is adjusted accordingly. Your setting is displayed in the resource mapping graph at the bottom of the Channel Setup window.

When PUCCH Auto-calculate per-slot param is On, this setting is readonly.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:RB:ASSign U1RB|U2RB|U3RB|U4RB|L1RB|L2RB|L3RB|L4RB

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:RB:ASSign?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:RB:ASS U2RB

:RAD:LTEF:WAV:CCAR:ULIN:UCI:RB:ASS?

State Saved

Yes

Preset

L1RB

Range

1st RB at the upper limit in the frequency domain (U1RB) |

2nd RB from the upper limit in the frequency domain (U2RB) |

3rd RB from the upper limit in the frequency domain (U3RB) |

4th RB from the upper limit in the frequency domain (U4RB) |

1st RB at the lower limit in the frequency domain (L1RB) |

2nd RB from the lower limit in the frequency domain (L2RB) |

3rd RB from the lower limit in the frequency domain (L3RB) |

4th RB from the lower limit in the frequency domain (L4RB)

Initial S/W Revision

A.14.00

Transmission Configuration Length

This value is set same value of Transmission Configuration Length in UL-SCH as read-only automatically.

For eMTC Uplink CC, this parameter is initially set to 1 ms as an exception.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX:LENGth <time>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX:LENGth?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:LENG 10ms

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:LENG?

Notes

For BL/CE, the value is always 1 ms

Unit in GUI: s

State Saved

Yes

Preset

10 ms

Min

10 ms

Max

Waveform Generation Length, Max 160 ms (for Non-BL/CE)

Resolution

10 ms

Initial S/W Revision

A.14.00

Number of Transmissions

Indicates the number of enabled transmissions.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX:ENABled:COUNt?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:ENAB:COUN?

Notes

Query only

State Saved

Yes

Preset

 

Range

 

Initial S/W Revision

A.14.00

Number of ACK Bits

Displays the total number of ACK bits on the definition of UCI Transmission Configuration by PUCCH Test Config.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:ACK:COUNt?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:ACK:COUN?

Notes

Query only

State Saved

Yes

Preset

0

Min

0

Max

 

Initial S/W Revision

A.14.00

Number of NACK Bits

Displays the total number of NACK bits on the definition of UCI Transmission Configuration by PUCCH Test Config.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:NACK:COUNt?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:NACK:COUN?

Notes

Query only

State Saved

Yes

Preset

0

Min

0

Max

 

Initial S/W Revision

A.14.00

Transmission Config

This section describes the settings of Transmission Configuration Sequences.

Setting groups of Transmission Config:

Seq 1

Seq 2

Seq N

The following settings of the transmission configuration should be set to each subframe configured from the frame length.

Sequence x

Describes the settings of Sequence x, denoting x with the sequence number started from 1.

Notes for SCPI:

SCPI mnemonic TX<n> denotes TX[1]|2|…|<n> where <n> is the configured sequence length.

Frame/Subframe

Indicates Frame index, Subframe index.

SCPI Command

N/A

Notes

GUI only, Read only

State Saved

No

Preset

"0/0"

Initial S/W Revision

A.14.00

Frame Index

Displays the frame number for the corresponding PUSCH transmission.

This parameter appears only when UE Type is set to Non-BL/CE.

This number is used to select the target frame number to display setting values.

SCPI Command

N/A

Notes

Query only

This value is indicated at Frame/Subframe field in GUI

State Saved

No

Preset

0

Max

Depends on Waveform Generation Length

Initial S/W Revision

A.14.00

Subframe Index

Displays the subframe number for the corresponding PUSCH transmission.

This parameter appears only when UE Type is set to Non-BL/CE.

This number is used to select the target subframe number to display setting values.

SCPI Command

N/A

Notes

Query only

This value is indicated at Frame/Subframe field in GUI

State Saved

No

Preset

0

Min

0

Max

9

Initial S/W Revision

A.14.00

Enabled

Sets the state of the UCI Tx sequence on or off.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>[:STATe]?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX OFF

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX?

State Saved

Yes

Preset

ON

Initial S/W Revision

A.14.00

Format

Sets PUCCH Format for the corresponding PUCCH subframe.

Format 2a or 2b is available to select only when Cyclic Prefix is Normal CP.

Format x is available to select only when SRS symbol space is not in the subframe.

Format x Short is available to select only when SRS symbol space is in the subframe.

See 3GPP TS36.211 5.4 and 36.213 10.1.1 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:FORMat F1|F1A|F1B|F2|F2A|F2B|F3|F4|F5|F1S|F1AS|F1BS|F3S|F4S|F5S

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:FORMat?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:FORM F1A

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:FORM?

State Saved

Yes

Preset

F1

Range

1, 1a, 1b, 2, 2a, 2b, 3, 4, 5, 1 Short, 1a Short,1b Short, 3 Short, 4 Short, 5 Short

Initial S/W Revision

A.14.00

Modulation

Displays the modulation type for the corresponding PUCCH subframe.

See 3GPP TS 36.211 5.4 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:MODulation?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:MOD?

Notes

Query only

Returns BPSK|QPSK|BQPSk|QQPSk|NA

State Saved

Yes

Preset

NA (Format 1)

BPSK (Format 1a)

QPSK (Format 1b, Format 2, 3, 4, 5)

BQPSk (Format 2a)

QQPSk (Format 2b)

Range

BPSK | QPSK | BPSK+QPSK | QPSK+QPSK | N/A

N/A (Format 1 or 1 Short)

BPSK (Format 1a, or 1a Short)

QPSK (Format 1b, 2, 3, 4, 5, 1b Short, 3 Short, 4 Short, or 5 Short)

QPSK + BPSK (Format 2a or 2b)

QPSK + QPSK (Format 2b)

Initial S/W Revision

A.14.00

Data/Control Type

Displays the data type corresponding to PUCCH format.

See 3GPP TS36.211 5.4 and 36.213 10.1.1 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DCONtrol:TYPE?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:DCON:TYPE?

Notes

Query only

Returns HARQ|CQI|SR|CHARq1|CHARq2|CHSR.

State Saved

Yes

Preset

 

Range

HARQ-ACK, CQI, SR, CQI+HARQ-ACK (1bit), CQI+HARQ-ACK (2bits), CQI+HARQ-ACK+SR

SR: Format 1/1 Short

HARQ-ACK (1 bit): Format 1a, 1b, 1a Short, 1b Short

HARQ-ACK (2 bits): Format 1b, 1b Short

CQI: Format 2

CQI + HARQ-ACK (1 bit): Format 2a

CQI + HARQ-ACK (2 bits): Format 2b

HARQ-ACK (+ SR) (up to 22 bits): Format 3, 3 Short

CSI + HARQ-ACK + SR: Format 4, 5, 4 Short, 5 Short

Initial S/W Revision

A.14.00

Data

Specifies the data for PUCCH Format 2, 2a, 2b, 4, 5, 4 Short, or 5 Short. This setting is readonly for other PUCCH Format settings.

When the choice of Data is changed to User Defined Bits or the sequence of User Defined Bits is changed, Data Size is automatically set the same sequence length of User Defined Bits or clipped to the range of Data Size.

For more flexible use-cases, the sequence length of Data and Data Size is available different values. The sequence of User Defined Bits is not changed even though other parameters are changed.

The channel input data is Data Size length of selected Data sequence. The sequence of Data is used repeatedly when Data Size is larger than sequence length of Data.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA PN9|PN15|USER

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:DATA PN15

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:DATA?

State Saved

Yes

Preset

PN9

Range

PN9, PN15, User Defined Bits

Initial S/W Revision

A.14.00

Data User Defined Bits

This setting is used when Data is User Defined Bits.

This setting is shown with the combined entry with Data.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA:USER <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA:USER?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:DATA:USER "00001111"

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:DATA:USER?

State Saved

Yes

Preset

"00000000"

Range

String consisting of 0 and 1

Initial S/W Revision

A.14.00

Data Size

Specifies the data size for PUCCH Format 2, 2a, 2b, 4, 5, 4 Short, or 5 Short.

When the choice of Data is changed to User Defined Bits or the sequence of User Defined Bits is changed, Data Size is automatically set the same sequence length of User Defined Bits or clipped to the range of Data Size.

For more flexible use-cases, the sequence length of Data and Data Size is available different values. The sequence of User Defined Bits is not changed even though other parameters are changed.

The channel input data is Data Size length of selected Data sequence. The sequence of Data is used repeatedly when Data Size is larger than sequence length of Data.

See 3GPP TS36.211 5.4 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA:SIZE <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA:SIZE?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:DATA:SIZE 4

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:DATA:SIZE?

State Saved

Yes

Preset

4 (Format 2, 2a, or 2b)

Min

Format 2, 2a, or 2b: 1

Others: 23

Max

13 (Format 2, 2a, or 2b)

RB Size x 288* (*Extended CP: 240) (Format 4)

RB Size x 264* (*Extended CP: 216) (Format 4 Short)

144* (*Extended CP: 120) (Format 5)

132* (*Extended CP: 108) (Format 5 Short)

Initial S/W Revision

A.14.00

HARQ-ACK

Specifies the HARQ-ACK information corresponding to PUCCH Format 1a, 1b, 2a, 2b, 3, 1b short , 1b short and 3 short. This setting is readonly for other PUCCH Format settings.

The choices available for HARQ-ACK are determined by the active format.

Refer to 3GPP TS 36.211, 36.212 and 36.213.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:HARQ ACK|NACK|ACKACK|ACKNACK|NACKACK|NACKNACK|ALLACK|ALLNACK|USER

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:HARQ?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:HARQ NACK

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:HARQ?

State Saved

Yes

Preset

ACK (Format 1a / 2a / 1a Short)

ACK-ACK (Format 1b / 2b /1b Short)

ALL ACK (Format 3 / 3 Short)

Range

ACK | NACK | ACK-ACK | ACK-NACK | NACK-ACK | NACK-NACK | ALL ACK | ALL NACK | User Defined Bits

ACK | NACK (Format 1a/2a/1a Short)

ACK-ACK | ACK-NACK | NACK-ACK | NACK-NACK (Format 1b/2b/1b Short)

ALL ACK | ALL NACK | User Defined Bits (Format 3 / 3 Short)

Initial S/W Revision

A.14.00

HARQ-ACK User Defined Bits

This setting is used when HARQ-ACK is User Defined Bits.

This setting is shown with the combined entry with HARQ-ACK.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:HARQ:USER <string>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:HARQ:USER?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:HARQ:USER "00001111"

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:HARQ:USER?

State Saved

Yes

Preset

"00000000"

Range

String consisting of 0 and 1

Initial S/W Revision

A.14.00

nPUCCH(1,0)

Sets the PUCCH format 1/1a/1b parameter nPUCCH(1,0) for antenna port P0.

Calculated maximum value means the resource is at the center of the system bandwidth.

Refer to 3GPP TS 36.211, 36.212 and 36.213.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:ONE:ZERO <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:ONE:ZERO?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:ONE:ZERO 0

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:ONE:ZERO?

State Saved

Yes

Preset

0

Min

0

Max

Calculated Maximum Value (Depends on the related PUCCH values)

Initial S/W Revision

A.14.00

nPUCCH(1,1)

Sets the PUCCH format 1/1a/1b parameter nPUCCH(1,1) for antenna port P1.

This setting is visible when Total Number of Antennas is set 2 Antennas.

Calculated maximum value means the resource is at the center of the system bandwidth.

Refer to 3GPP TS 36.211, 36.212 and 36.213.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:ONE:ONE <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:ONE:ONE?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:ONE:ONE 1

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:ONE:ONE?

State Saved

Yes

Preset

1

Min

0

Max

Calculated Maximum Value (Depends on the related PUCCH values)

Initial S/W Revision

A.14.00

nPUCCH(3,0)

Sets the PUCCH format 3 parameter nPUCCH(3,0) for antenna port P0.

Refer to 3GPP TS 36.211, 36.212 and 36.213.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:THRee:ZERO <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:THRee:ZERO?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:THR:ZERO 1

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:THR:ZERO?

State Saved

Yes

Preset

0

Min

0

Max

(Number of resource blocks in the system bandwidth) * 5 – 1

Initial S/W Revision

A.14.00

nPUCCH(3,1)

Sets the PUCCH format 3 parameter nPUCCH(3,1) for antenna port P1.

This setting is visible when Total Number of Antennas is set 2 Antennas.

Refer to 3GPP TS 36.211, 36.212 and 36.213.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:THRee:ONE <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:THRee:ONE?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:THR:ONE 1

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:THR:ONE?

State Saved

Yes

Preset

1

Min

0

Max

(Number of resource blocks in the system bandwidth) * 5 – 1

Initial S/W Revision

A.14.00

nPUCCH(4)

Sets a value of starting PRB for the corresponding PUCCH subframe.

This parameter is available only when the corresponding PUCCH subframe is format 4, or 4 Short.

Otherwise, disable and read-only.

See 3GPP TS36.211 5.4.3, and 36.331 6.3.2 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FOUR <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FOUR?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:FOUR 0

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:FOUR?

State Saved

Yes

Preset

0

Min

0

Max

N_UL_RB – 1 (for Format 5 or 5 Short)

5 (1.4 MHz System Bandwidth)

14 (3 MHz System Bandwidth)

24 (5 MHz System Bandwidth)

49 (10 MHz System Bandwidth)

74 (15 MHz System Bandwidth)

99 (20 MHz System Bandwidth)

Initial S/W Revision

A.14.00

Format 4 RB Size

Sets RB Size for the corresponding PUCCH subframe.

This parameter is selectable only when the corresponding PUCCH subframe is format 4, or 4 Short.

Otherwise disable and read-only.

See 3GPP TS36.211 5.4.3, and 36.331 6.3.2 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FOUR:RB:NUMBer <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FOUR:RB:NUMBer?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:FOUR:RB:NUMB 3

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:FOUR:RB:NUMB?

Notes

Valid values are 1, 2, 3, 4, 5, 6, 8

State Saved

Yes

Preset

1

Min

1

Max

8

Initial S/W Revision

A.14.00

nPUCCH(5)

Sets a value of starting PRB for the corresponding PUCCH subframe.

This parameter is available only when the corresponding PUCCH subframe is format 5, or 5 Short.

Otherwise, disable and read-only.

See 3GPP TS36.211 5.4.3, and 36.331 6.3.2 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FIVE <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FIVE?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:FIVE 1

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:FIVE?

Notes

N_UL_RB: Total number of resource blocks

State Saved

Yes

Preset

0

Min

0

Max

N_UL_RB – 1 (for Format 5 or 5 Short)

5 (1.4 MHz System Bandwidth)

14 (3 MHz System Bandwidth)

24 (5 MHz System Bandwidth)

49 (10 MHz System Bandwidth)

74 (15 MHz System Bandwidth)

99 (20 MHz System Bandwidth)

Initial S/W Revision

A.14.00

Format 5 OS Index

Sets a value of orthogonal sequence index for the corresponding PUCCH format 5 subframe.

This parameter is available only when the corresponding PUCCH subframe is format 5, or 5 Short.

Otherwise disable and read-only.

See 3GPP TS36.211 5.4.3, and 36.331 6.3.2 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FIVE:OSINdex <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FIVE:OSINdex?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:FIVE:OSIN 0

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:NPUC:FIVE:OSIN?

State Saved

Yes

Preset

0

Min

0

Max

1

Initial S/W Revision

A.14.00

Power

Displays the power.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:POWer <amplitude>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:POWer?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:POW 20 dB

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:POW?

Notes

Unit in GUI: dB

State Saved

Yes

Preset

0 dB

Min

-60 dB

Max

20 dB

Resolution

0.001 dB

Initial S/W Revision

A.14.00

Group Index for Slot 0

Sets Group Index for slot 0.

Visible when PUCCH auto calc is turned off.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:GINDex:ZERO <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:GINDex:ZERO?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:GIND:ZERO 1

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:GIND:ZERO?

Notes

 

State Saved

Yes

Preset

0

Min

0

Max

29

Initial S/W Revision

A.14.00

Group Index for Slot 1

Sets Group Index for slot 1.

Indicated when PUCCH auto calc is turned off.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:GINDex:ONE <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:GINDex:ONE?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:GIND:ONE 1

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:GIND:ONE?

State Saved

Yes

Preset

0

Min

0

Max

29

Initial S/W Revision

A.14.00

Orthogonal Sequence Index for Slot 0

Sets Orthogonal Sequence Index for slot 0.

Indicated when PUCCH auto calc is turned off.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:OSINdex:ZERO <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:OSINdex:ZERO

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:OSIN:ZERO 1

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:OSIN:ZERO?

Notes

GUI Label: OS Index for Slot 0

State Saved

Yes

Preset

0

Min

0

Max

2

Initial S/W Revision

A.14.00

Orthogonal Sequence Index for Slot 1

Sets Orthogonal Sequence Index for slot 1.

Indicated when PUCCH auto calc is turned off.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:OSINdex:ONE <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:OSINdex:ONE?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:OSIN:ONE 1

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:OSIN:ONE?

Notes

GUI label: OS Index for Slot 1

State Saved

Yes

Preset

0

Min

0

Max

2

Initial S/W Revision

A.14.00

Cyclic Shift for Slot 0

Sets Cyclic Shift for slot 0.

Indicated when PUCCH auto calc is turned off.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:CSINdex:ZERO <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:CSINdex:ZERO?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:CSIN:ZERO 1

:RAD:LTEF:wAV:CCAR:ULIN:UCI:TX:CSIN:ZERO?

State Saved

Yes

Preset

0

Min

0

Max

11

Initial S/W Revision

A.14.00

Cyclic Shift for Slot 1

Sets Cyclic Shift for slot 1.

Indicated when PUCCH auto calc is turned off.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:CSINdex:ONE <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:CSINdex:ONE?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:CSIN:ONE 1

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:CSIN:ONE?

State Saved

Yes

Preset

0

Min

0

Max

11

Initial S/W Revision

A.14.00

DMRS Power

Sets a power level in dB for the demodulation reference signal for the UCI Tx sequence.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DMRS:POWer <rel_ampl>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DMRS:POWer?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:DMRS:POW 10dB

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:DMRS:POW?

Notes

Unit in GUI: dB

State Saved

Yes

Preset

0 dB

Min

-60 dB

Max

20 dB

Resolution

0.001 dB

Initial S/W Revision

A.14.00

DMRS Cyclic Shift for Slot 0

Sets DMRS Cyclic Shift for slot 0.

Indicated when PUCCH auto calc is turned off.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DMRS:CSINdex:ZERO <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DMRS:CSINdex:ZERO?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:DMRS:CSIN:ZERO 1

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:DMRS:CSIN:ZERO?

State Saved

Yes

Preset

0

Min

0

Max

11

Initial S/W Revision

A.14.00

DMRS Cyclic Shift for Slot 1

Sets DMRS Cyclic Shift for slot 1.

Indicated when PUCCH auto calc is turned off.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DMRS:CSINdex:ONE <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DMRS:CSINdex:ONE?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:DMRS:CSIN:ONE 1

:RAD:LTEF:WAV:CCAR:ULIN:UCI:TX:DMRS:CSIN:ZERO?

State Saved

Yes

Preset

0

Min

0

Max

11

Initial S/W Revision

A.14.00

Tx_Configuration_Tools

Import Tx Config

Imports the Tx settings from a saved file.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:IMPort <string>

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:IMP "UCITX.txt"

Notes

Set only (Immediate Action)

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Export Tx Config

Exports the Tx settings to a file.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:EXPort <string>

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:EXP "UCITX.txt"

Notes

Set only (Immediate Action)

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Column Preset

Sets one value to a target parameter of all subframes, like Set all “State” to On, or Set all “Format” to 1b.

SCPI Command

N/A

Notes

Set only (Immediate Action)

State Saved

No

Preset

Refer to the element definition of the data part below.

Range

Refer to the element definition of the data part below.

Initial S/W Revision

A.14.00

Preset Setting Name

Selects a setting name to preset.

SCPI Command

SCPI Example

Notes

Set and Query

GUI label: Column

State Saved

No

Preset

Enabled

Range

Refer to the element definition table in Column Preset section

Initial S/W Revision

A.14.00

Preset Setting Value

Selects a value to preset for the selected setting.

SCPI Command

SCPI Example

Notes

Set and Query

GUI label: The name of selected setting in Column

Value selection: Depends on the selected setting. Refer to the section of the selected setting

State Saved

No

Preset

Depends on the selected setting. Refer to the section of the selected setting

Range

Refer to the element definition table in Column Preset section

Initial S/W Revision

A.14.00

MTC

PUCCH Transmission Span (N_PUCCH_abs)

Displays the number of consecutive subframes including invalid subframes where the UE postpones the PUCCH transmission for BL/CE UE.

This parameter is used only when UE Type is set to BL/CE.

See 3GPP TS 36.211 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:MTC:TSPan?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:MTC:TSP?

Notes

Query only

State Saved

 

Preset

 

Min

 

Max

 

Initial S/W Revision

A.14.00

PUCCH Absolute Subframe Number (i_0)

Sets the absolute subframe number of the first UL subframe intended for carrying the PUCCH.

This parameter is used only when UE Type is set to BL/CE.This parameter should be set to a valid subframe number defined by Valid Subframes. Otherwise, an error occurs during the generation.

See 3GPP TS 36.211 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:MTC:ASUBframe:NUMber <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:MTC:ASUBframe:NUMber?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:MTC:ASUB:NUM 5

:RAD:LTEF:WAV:CCAR:ULIN:UCI:MTC:ASUB:NUM?

State Saved

Yes

Preset

0

Min

0

Max

10239

Initial S/W Revision

A.14.00

Number of Repetitions

Sets the number of repetitions.

This parameter is used only when UE Type is set to BL/CE.

See 3GPP TS 36.211 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:MTC:REPetition:COUNt <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:MTC:REPetition:COUNt?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:MTC:REP:COUN 2

:RAD:LTEF:WAV:CCAR:ULIN:UCI:MTC:REP:COUN?

Notes

Valid values:

1, 2, 4, 8 for CE Mode A

4, 8, 16, 32 for CE Mode B

State Saved

Yes

Preset

1

Min

1 for CE Mode A

4 for CE Mode B

Max

8 for CE Mode A

32 for CE Mode B

Initial S/W Revision

A.14.00

UL CoMP

UL CoMP Enabled

Sets the state of UL CoMP.

When UL CoMP State is On, PUCCH ID is available to set a value. Otherwise, this parameter is not available to set a value as read-only.

See 3GPP TS 36.211 and 36.311 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:COMP[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:COMP[:STATe]?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:COMP 1

:RAD:LTEF:WAV:CCAR:ULIN:UCI:COMP?

State Saved

Yes

Preset

OFF

Initial S/W Revision

A.14.00

PUCCH ID

Sets a value of PUCCH Identity (ID) which is used for virtual cell ID.

When UL CoMP State is On, this parameter is available to set a value. Otherwise, this parameter is not available to set a value as read-only.

See 3GPP TS 36.211 and 36.311 for more information.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:COMP:ID:PUCCh <integer>

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:COMP:ID:PUCCh?

SCPI Example

:RAD:LTEF:WAV:CCAR:ULIN:UCI:COMP:ID:PUCC 10

:RAD:LTEF:WAV:CCAR:ULIN:UCI:COMP:ID:PUCC?

State Saved

Yes

Preset

0

Min

0

Max

509

Initial S/W Revision

A.14.00

Carrier Uplink ARB

Carrier Uplink Real-Time

Welcome to LTE FDD