LTE FDD
For Real-Time capability.
This topic describes the settings of the UCI node.
This parameter sets the enable state of UCI. When this setting is turned off, UCI is not be transmitted even if UCI Tx Enabled is ON.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI[:STATe]? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI ON :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI? |
|
Dependencies |
If the total number of antennas is 4 antennas, the value is off with read only |
|
State Saved |
Yes |
|
Preset |
OFF |
|
Initial S/W Revision |
A.14.00 |
Sets a power level in dB for the selected channel.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:POWer <rel_ampl> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:POWer? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:POW 10 dB :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:POW? |
|
State Saved |
Yes |
|
Preset |
0 dB |
|
Min |
-60 dB |
|
Max |
20 dB |
|
Resolution |
0.001 dB |
|
Initial S/W Revision |
A.14.00 |
Sets the scrambling state for the physical channel.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:SCRamble[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:SCRamble[:STATe]? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:SCR OFF :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:SCR? |
|
State Saved |
Yes |
|
Preset |
ON |
|
Initial S/W Revision |
A.14.00 |
Sets the Radio Network Temporary Identifier (RNTI) for the corresponding channel transmission.
See 3GPP TS 36.211 and 36.321, for more information.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:RNTI <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:RNTI? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:RNTI 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:RNTI? |
|
State Saved |
Yes |
|
Preset |
1 |
|
Min |
0 |
|
Max |
65535 (0xFFFF) |
|
Initial S/W Revision |
A.14.00 |
Sets the state of PUCCH Auto-calculate per-slot params.
PUCCH Auto-calculate per-slot params to On:
PUCCH is automatically calculated by N_RB(2), N_CS(1), nPUCCH n(1), nPUCCH(2), nPUCCH(3) and Delta Shift PUCCH.
PUCCH Auto-calculate per-slot params to Off:
Slot by slot parameter input is necessary.
Those parameters are Grp Idx 0/1, OS Idx 0/1, Cyclic Shift 0/1, and DMRS CS 0/1 in UCI Tx Sequence window.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:PUCCh:AUTO[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk::UCI:PUCCh:AUTO[:STATe]? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:PUCC:AUTO OFF :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:PUCC:AUTO? |
|
State Saved |
Yes |
|
Preset |
ON |
|
Initial S/W Revision |
A.14.00 |
Sets the number of resource blocks per slot that are available for PUCCH Format 2/2a/2b transmissions in each slot.
See 3GPP TS 36.211 for more information.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:PUCCh:NRB:TWO <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:PUCCh:NRB:TWO? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:PUCC:NRB:TWO 3 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:PUCC:NRB:TWO? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
Maximum resource bloc–s - 1 |
|
Initial S/W Revision |
A.14.00 |
Sets the number of cyclic shift used for PUCCH formats 1/1a/1b in a resource block with a mix of formats 1/1a/1b and 2/2a/2b, in the case PUCCH Auto-calculate per-slot params is on.
Otherwise, it's read only.
See 3GPP TS 36.211 for more information.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:PUCCh:NCS:ONE <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:PUCCh:NCS:ONE? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:PUCC:NCS:ONE 7 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:PUCC:NCS:ONE? |
|
Notes |
GUI behavior: Read-only when PUCCH Auto-calculate per-slot params is off |
|
State Saved |
Yes |
|
Preset |
0 |
|
Range |
0 to 7 |
|
Initial S/W Revision |
A.14.00 |
Sets the PUCCH format 2/2a/2b resource index nPUCCH(2,0) for antenna port index 0.
This parameter is active, when the PUCCH Auto-calculate per-slot params is on.
Otherwise, it's read only.
Calculated value is nPUCCH(2) < N_RB(2) * N_RB_sc + Ceiling(N_CS(1)/8) * (N_RB–c - EN_CS(–) - 2).
See 3GPP TS 36.211, 36.213 and 36.331, for more information.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:PUCCh:NPUCch:TWO:ZERO <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:PUCCh:NPUCch:TWO:ZERO? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:PUCC:NPUC:TWO:ZERO 2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:PUCC:NPUC:TWO:ZERO? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
Calculated Value (depends on related PUCCH settings) |
|
Initial S/W Revision |
A.14.00 |
Sets the PUCCH format 2/2a/2b resource index nPUCCH(2,1) for antenna port index 1.
This parameter is active, when the PUCCH Auto-calculate per-slot params is on and the Number of Antennas is 2 Antennas.
Otherwise it's read only.
Calculated value is nPUCCH(2) < N_RB(2) * N_RB_sc + Ceiling(N_CS(1)/8) * (N_RBsc EN_CS(1) E2).
See 3GPP TS 36.211, 36.213 and 36.331, for more information.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:PUCCh:NPUCch:TWO:ONE <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:PUCCh:NPUCch:TWO:ONE? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:PUCC:NPUC:TWO:ONE 2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:PUCC:NPUC:TWO:ONE? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
Calculated Value (depends on related PUCCH settings) |
|
Initial S/W Revision |
A.14.00 |
Sets the Delta Shift PUCCH value, in the case PUCCH Auto-calculate per-slot params is on.
Otherwise, it's read only.
See 3GPP TS 36.211 for more information.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:PUCCh:DSHift <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:PUCCh:DSHift? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:PUCC:DSH 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:PUCC:DSH? |
|
State Saved |
Yes |
|
Preset |
1 |
|
Min |
1 |
|
Max |
3 |
|
Initial S/W Revision |
A.14.00 |
This parameter applies only to UCI channels. Select a resource block assignment for the UCI from the drop-down list. Your selection is applied to the UCI in the first slot of each subframe. The UCI in the second slot of each subframe is adjusted accordingly. Your setting is displayed in the resource mapping graph at the bottom of the Channel Setup window.
When PUCCH Auto-calculate per-slot param is On, this setting is readonly.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:RB:ASSign U1RB|U2RB|U3RB|U4RB|L1RB|L2RB|L3RB|L4RB [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:RB:ASSign? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:RB:ASS U2RB :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:RB:ASS? |
|
State Saved |
Yes |
|
Preset |
L1RB |
|
Range |
1st RB at the upper limit in the frequency domain (U1RB) | 2nd RB from the upper limit in the frequency domain (U2RB) | 3rd RB from the upper limit in the frequency domain (U3RB) | 4th RB from the upper limit in the frequency domain (U4RB) | 1st RB at the lower limit in the frequency domain (L1RB) | 2nd RB from the lower limit in the frequency domain (L2RB) | 3rd RB from the lower limit in the frequency domain (L3RB) | 4th RB from the lower limit in the frequency domain (L4RB) |
|
Initial S/W Revision |
A.14.00 |
This section describes the settings of Transmission Configuration Sequences.
Setting groups of Transmission Config:
Seq 1
Seq 2
…
Seq N
The following settings of the transmission configuration should be set to each subframe configured from the frame length.
Describes the settings of Sequence x, denoting x with the sequence number started from 1.
Notes for SCPI:
SCPI mnemonic TX<n> denotes TX[1]|2|…|<n> where <n> is the configured sequence length.
Indicates Frame index, Subframe index.
|
SCPI Command |
N/A |
|
Notes |
GUI only, Read only |
|
State Saved |
No |
|
Preset |
"0/0" |
|
Initial S/W Revision |
A.14.00 |
Displays the frame number for the corresponding PUSCH transmission.
This parameter appears only when UE Type is set to Non-BL/CE.
This number is used to select the target frame number to display setting values.
|
SCPI Command |
N/A |
|
Notes |
Query only This value is indicated at Frame/Subframe field in GUI |
|
State Saved |
No |
|
Preset |
0 |
|
Max |
Depends on Waveform Generation Length |
|
Initial S/W Revision |
A.14.00 |
Displays the subframe number for the corresponding PUSCH transmission.
This parameter appears only when UE Type is set to Non-BL/CE.
This number is used to select the target subframe number to display setting values.
|
SCPI Command |
N/A |
|
Notes |
Query only This value is indicated at Frame/Subframe field in GUI |
|
State Saved |
No |
|
Preset |
0 |
|
Min |
0 |
|
Max |
9 |
|
Initial S/W Revision |
A.14.00 |
Sets the state of the UCI Tx sequence on or off.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>[:STATe]? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX OFF :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX? |
|
State Saved |
Yes |
|
Preset |
ON |
|
Initial S/W Revision |
A.14.00 |
Sets PUCCH Format for the corresponding PUCCH subframe.
Format 2a or 2b is available to select only when Cyclic Prefix is Normal CP.
Format x is available to select only when SRS symbol space is not in the subframe.
Format x Short is available to select only when SRS symbol space is in the subframe.
See 3GPP TS36.211 5.4 and 36.213 10.1.1 for more information.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:FORMat F1|F1A|F1B|F2|F2A|F2B|F3|F4|F5|F1S|F1AS|F1BS|F3S|F4S|F5S [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:FORMat? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:FORM F1A :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:FORM? |
|
State Saved |
Yes |
|
Preset |
F1 |
|
Range |
1, 1a, 1b, 2, 2a, 2b, 3, 4, 5, 1 Short, 1a Short,1b Short, 3 Short, 4 Short, 5 Short |
|
Initial S/W Revision |
A.14.00 |
Displays the modulation type for the corresponding PUCCH subframe.
See 3GPP TS 36.211 5.4 for more information.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:MODulation? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:MOD? |
|
Notes |
Query only Returns BPSK|QPSK|BQPSk|QQPSk|NA |
|
State Saved |
Yes |
|
Preset |
NA (Format 1) BPSK (Format 1a) QPSK (Format 1b, Format 2, 3, 4, 5) BQPSk (Format 2a) QQPSk (Format 2b) |
|
Range |
BPSK | QPSK | BPSK+QPSK | QPSK+QPSK | N/A N/A (Format 1 or 1 Short) BPSK (Format 1a, or 1a Short) QPSK (Format 1b, 2, 3, 4, 5, 1b Short, 3 Short, 4 Short, or 5 Short) QPSK + BPSK (Format 2a or 2b) QPSK + QPSK (Format 2b) |
|
Initial S/W Revision |
A.14.00 |
Displays the data type corresponding to PUCCH format.
See 3GPP TS36.211 5.4 and 36.213 10.1.1 for more information.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:DCONtrol:TYPE? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:DCON:TYPE? |
|
Notes |
Query only Returns HARQ|CQI|SR|CHARq1|CHARq2|CHSR. |
|
State Saved |
Yes |
|
Preset |
|
|
Range |
HARQ-ACK, CQI, SR, CQI+HARQ-ACK (1bit), CQI+HARQ-ACK (2bits), CQI+HARQ-ACK+SR SR: Format 1/1 Short HARQ-ACK (1 bit): Format 1a, 1b, 1a Short, 1b Short HARQ-ACK (2 bits): Format 1b, 1b Short CQI: Format 2 CQI + HARQ-ACK (1 bit): Format 2a CQI + HARQ-ACK (2 bits): Format 2b HARQ-ACK (+ SR) (up to 22 bits): Format 3, 3 Short CSI + HARQ-ACK + SR: Format 4, 5, 4 Short, 5 Short |
|
Initial S/W Revision |
A.14.00 |
Specifies the data for PUCCH Format 2, 2a, 2b, 4, 5, 4 Short, or 5 Short. This setting is readonly for other PUCCH Format settings.
When the choice of Data is changed to User Defined Bits or the sequence of User Defined Bits is changed, Data Size is automatically set the same sequence length of User Defined Bits or clipped to the range of Data Size.
For more flexible use-cases, the sequence length of Data and Data Size is available different values. The sequence of User Defined Bits is not changed even though other parameters are changed.
The channel input data is Data Size length of selected Data sequence. The sequence of Data is used repeatedly when Data Size is larger than sequence length of Data.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA PN9|PN15|USER [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:DATA PN15 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:DATA? |
|
State Saved |
Yes |
|
Preset |
PN9 |
|
Range |
PN9, PN15, User Defined Bits |
|
Initial S/W Revision |
A.14.00 |
This setting is used when Data is User Defined Bits.
This setting is shown with the combined entry with Data.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA:USER <string> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA:USER? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:DATA:USER "00001111" :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:DATA:USER? |
|
State Saved |
Yes |
|
Preset |
"00000000" |
|
Range |
String consisting of 0 and 1 |
|
Initial S/W Revision |
A.14.00 |
Specifies the data size for PUCCH Format 2, 2a, 2b, 4, 5, 4 Short, or 5 Short.
When the choice of Data is changed to User Defined Bits or the sequence of User Defined Bits is changed, Data Size is automatically set the same sequence length of User Defined Bits or clipped to the range of Data Size.
For more flexible use-cases, the sequence length of Data and Data Size is available different values. The sequence of User Defined Bits is not changed even though other parameters are changed.
The channel input data is Data Size length of selected Data sequence. The sequence of Data is used repeatedly when Data Size is larger than sequence length of Data.
See 3GPP TS36.211 5.4 for more information.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA:SIZE <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA:SIZE? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:DATA:SIZE 4 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:DATA:SIZE? |
|
State Saved |
Yes |
|
Preset |
4 (Format 2, 2a, or 2b) |
|
Min |
Format 2, 2a, or 2b: 1 Others: 23 |
|
Max |
13 (Format 2, 2a, or 2b) RB Size x 288* (*Extended CP: 240) (Format 4) RB Size x 264* (*Extended CP: 216) (Format 4 Short) 144* (*Extended CP: 120) (Format 5) 132* (*Extended CP: 108) (Format 5 Short) |
|
Initial S/W Revision |
A.14.00 |
Specifies the HARQ-ACK information corresponding to PUCCH Format 1a, 1b, 2a, 2b, 3, 1b short , 1b short and 3 short. This setting is readonly for other PUCCH Format settings.
The choices available for HARQ-ACK are determined by the active format.
Refer to 3GPP TS 36.211, 36.212 and 36.213.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:HARQ ACK|NACK|ACKACK|ACKNACK|NACKACK|NACKNACK|ALLACK|ALLNACK|USER [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:HARQ? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:HARQ NACK :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:HARQ? |
|
State Saved |
Yes |
|
Preset |
ACK (Format 1a / 2a / 1a Short) ACK-ACK (Format 1b / 2b /1b Short) ALL ACK (Format 3 / 3 Short) |
|
Range |
ACK | NACK | ACK-ACK | ACK-NACK | NACK-ACK | NACK-NACK | ALL ACK | ALL NACK | User Defined Bits ACK | NACK (Format 1a/2a/1a Short) ACK-ACK | ACK-NACK | NACK-ACK | NACK-NACK (Format 1b/2b/1b Short) ALL ACK | ALL NACK | User Defined Bits (Format 3 / 3 Short) |
|
Initial S/W Revision |
A.14.00 |
This setting is used when HARQ-ACK is User Defined Bits.
This setting is shown with the combined entry with HARQ-ACK.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:HARQ:USER <string> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:HARQ:USER? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:HARQ:USER "00001111" :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:HARQ:USER? |
|
State Saved |
Yes |
|
Preset |
"00000000" |
|
Range |
String consisting of 0 and 1 |
|
Initial S/W Revision |
A.14.00 |
Sets the PUCCH format 1/1a/1b parameter nPUCCH(1,0) for antenna port P0.
Calculated maximum value means the resource is at the center of the system bandwidth.
Refer to 3GPP TS 36.211, 36.212 and 36.213.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:ONE:ZERO <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:ONE:ZERO? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:ONE:ZERO 0 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:ONE:ZERO? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
Calculated Maximum Value (Depends on the related PUCCH values) |
|
Initial S/W Revision |
A.14.00 |
Sets the PUCCH format 1/1a/1b parameter nPUCCH(1,1) for antenna port P1.
This setting is visible when Total Number of Antennas is set 2 Antennas.
Calculated maximum value means the resource is at the center of the system bandwidth.
Refer to 3GPP TS 36.211, 36.212 and 36.213.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:ONE:ONE <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:ONE:ONE? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:ONE:ONE 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:ONE:ONE? |
|
State Saved |
Yes |
|
Preset |
1 |
|
Min |
0 |
|
Max |
Calculated Maximum Value (Depends on the related PUCCH values) |
|
Initial S/W Revision |
A.14.00 |
Sets the PUCCH format 3 parameter nPUCCH(3,0) for antenna port P0.
Refer to 3GPP TS 36.211, 36.212 and 36.213.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:THRee:ZERO <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:THRee:ZERO? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:THR:ZERO 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:THR:ZERO? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
(Number of resource blocks in the system bandwidth) * 5 – 1 |
|
Initial S/W Revision |
A.14.00 |
Sets the PUCCH format 3 parameter nPUCCH(3,1) for antenna port P1.
This setting is visible when Total Number of Antennas is set 2 Antennas.
Refer to 3GPP TS 36.211, 36.212 and 36.213.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:THRee:ONE <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:THRee:ONE? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:THR:ONE 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:THR:ONE? |
|
State Saved |
Yes |
|
Preset |
1 |
|
Min |
0 |
|
Max |
(Number of resource blocks in the system bandwidth) * 5 – 1 |
|
Initial S/W Revision |
A.14.00 |
Sets a value of starting PRB for the corresponding PUCCH subframe.
This parameter is available only when the corresponding PUCCH subframe is format 4, or 4 Short.
Otherwise, disable and read-only.
See 3GPP TS36.211 5.4.3, and 36.331 6.3.2 for more information.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FOUR <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FOUR? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:FOUR 0 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:FOUR? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
N_UL_RB – 1 (for Format 5 or 5 Short) 5 (1.4 MHz System Bandwidth) 14 (3 MHz System Bandwidth) 24 (5 MHz System Bandwidth) 49 (10 MHz System Bandwidth) 74 (15 MHz System Bandwidth) 99 (20 MHz System Bandwidth) |
|
Initial S/W Revision |
A.14.00 |
Sets RB Size for the corresponding PUCCH subframe.
This parameter is selectable only when the corresponding PUCCH subframe is format 4, or 4 Short.
Otherwise disable and read-only.
See 3GPP TS36.211 5.4.3, and 36.331 6.3.2 for more information.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FOUR:RB:NUMBer <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FOUR:RB:NUMBer? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:FOUR:RB:NUMB 3 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:FOUR:RB:NUMB? |
|
Notes |
Valid values are 1, 2, 3, 4, 5, 6, 8 |
|
State Saved |
Yes |
|
Preset |
1 |
|
Min |
1 |
|
Max |
8 |
|
Initial S/W Revision |
A.14.00 |
Sets a value of starting PRB for the corresponding PUCCH subframe.
This parameter is available only when the corresponding PUCCH subframe is format 5, or 5 Short.
Otherwise, disable and read-only.
See 3GPP TS36.211 5.4.3, and 36.331 6.3.2 for more information.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FIVE <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FIVE? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:FIVE 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:FIVE? |
|
Notes |
N_UL_RB: Total number of resource blocks |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
N_UL_RB – 1 (for Format 5 or 5 Short) 5 (1.4 MHz System Bandwidth) 14 (3 MHz System Bandwidth) 24 (5 MHz System Bandwidth) 49 (10 MHz System Bandwidth) 74 (15 MHz System Bandwidth) 99 (20 MHz System Bandwidth) |
|
Initial S/W Revision |
A.14.00 |
Sets a value of orthogonal sequence index for the corresponding PUCCH format 5 subframe.
This parameter is available only when the corresponding PUCCH subframe is format 5, or 5 Short.
Otherwise disable and read-only.
See 3GPP TS36.211 5.4.3, and 36.331 6.3.2 for more information.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FIVE:OSINdex <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:FIVE:OSINdex? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:FIVE:OSIN 0 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:NPUC:FIVE:OSIN? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
1 |
|
Initial S/W Revision |
A.14.00 |
Displays the power.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:POWer <amplitude> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:POWer? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:POW 20 dB :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:POW? |
|
Notes |
Unit in GUI: dB |
|
State Saved |
Yes |
|
Preset |
0 dB |
|
Min |
-60 dB |
|
Max |
20 dB |
|
Resolution |
0.001 dB |
|
Initial S/W Revision |
A.14.00 |
Sets Group Index for slot 0.
Visible when PUCCH auto calc is turned off.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:GINDex:ZERO <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:GINDex:ZERO? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:GIND:ZERO 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:GIND:ZERO? |
|
Notes |
|
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
29 |
|
Initial S/W Revision |
A.14.00 |
Sets Group Index for slot 1.
Indicated when PUCCH auto calc is turned off.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:GINDex:ONE <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:GINDex:ONE? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:GIND:ONE 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:GIND:ONE? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
29 |
|
Initial S/W Revision |
A.14.00 |
Sets Orthogonal Sequence Index for slot 0.
Indicated when PUCCH auto calc is turned off.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:OSINdex:ZERO <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:OSINdex:ZERO |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:OSIN:ZERO 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:OSIN:ZERO? |
|
Notes |
GUI Label: OS Index for Slot 0 |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
2 |
|
Initial S/W Revision |
A.14.00 |
Sets Orthogonal Sequence Index for slot 1.
Indicated when PUCCH auto calc is turned off.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:OSINdex:ONE <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:OSINdex:ONE? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:OSIN:ONE 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:OSIN:ONE? |
|
Notes |
GUI label: OS Index for Slot 1 |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
2 |
|
Initial S/W Revision |
A.14.00 |
Sets Cyclic Shift for slot 0.
Indicated when PUCCH auto calc is turned off.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:CSINdex:ZERO <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:CSINdex:ZERO? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:CSIN:ZERO 1 :RAD:LTEF:wAV:CCAR:ULIN:UCI:TX:CSIN:ZERO? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
11 |
|
Initial S/W Revision |
A.14.00 |
Sets Cyclic Shift for slot 1.
Indicated when PUCCH auto calc is turned off.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:CSINdex:ONE <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:CSINdex:ONE? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:CSIN:ONE 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:CSIN:ONE? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
11 |
|
Initial S/W Revision |
A.14.00 |
Sets a power level in dB for the demodulation reference signal for the UCI Tx sequence.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:DMRS:POWer <rel_ampl> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:DMRS:POWer? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:DMRS:POW 10dB :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:DMRS:POW? |
|
Notes |
Unit in GUI: dB |
|
State Saved |
Yes |
|
Preset |
0 dB |
|
Min |
-60 dB |
|
Max |
20 dB |
|
Resolution |
0.001 dB |
|
Initial S/W Revision |
A.14.00 |
Sets DMRS Cyclic Shift for slot 0.
Indicated when PUCCH auto calc is turned off.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:DMRS:CSINdex:ZERO <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:DMRS:CSINdex:ZERO? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:DMRS:CSIN:ZERO 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:DMRS:CSIN:ZERO? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
11 |
|
Initial S/W Revision |
A.14.00 |
Sets DMRS Cyclic Shift for slot 1.
Indicated when PUCCH auto calc is turned off.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:DMRS:CSINdex:ONE <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:TX<n>:DMRS:CSINdex:ONE? |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:DMRS:CSIN:ONE 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:TX:DMRS:CSIN:ZERO? |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
11 |
|
Initial S/W Revision |
A.14.00 |
Imports the Tx settings from a saved file.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:IMPort <string> |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:IMP "UCITX.txt" |
|
Notes |
Set only (Immediate Action) |
|
State Saved |
No |
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Exports the Tx settings to a file.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:UCI:EXPort <string> |
|
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:UCI:EXP "UCITX.txt" |
|
Notes |
Set only (Immediate Action) |
|
State Saved |
No |
|
Preset |
|
|
Range |
|
|
Initial S/W Revision |
A.14.00 |
Sets one value to a target parameter of all subframes, like Set all “State” to On, or Set all “Format” to 1b.
|
SCPI Command |
N/A |
|
Notes |
Set only (Immediate Action) |
|
State Saved |
No |
|
Preset |
Refer to the element definition of the data part below. |
|
Range |
Refer to the element definition of the data part below. |
|
Initial S/W Revision |
A.14.00 |
Selects a setting name to preset.
|
SCPI Command |
– |
|
SCPI Example |
– |
|
Notes |
Set and Query GUI label: Column |
|
State Saved |
No |
|
Preset |
Enabled |
|
Range |
Refer to the element definition table in Column Preset section |
|
Initial S/W Revision |
A.14.00 |
Selects a value to preset for the selected setting.
|
SCPI Command |
– |
|
SCPI Example |
– |
|
Notes |
Set and Query GUI label: The name of selected setting in Column Value selection: Depends on the selected setting. Refer to the section of the selected setting |
|
State Saved |
No |
|
Preset |
Depends on the selected setting. Refer to the section of the selected setting |
|
Range |
Refer to the element definition table in Column Preset section |
|
Initial S/W Revision |
A.14.00 |