LTE FDD
For Real-Time capability.
This topic describes the settings of the UL-SCH node.
Sets the state of UL-SCH.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh[:STATe]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Enter a power level in dB for the selected channel.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:POWer <rel_ampl> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:POWer? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:POW 10dB :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:POW? |
Notes |
Unit in GUI: dB |
State Saved |
Yes |
Preset |
0 dB |
Min |
-60 dB |
Max |
20 dB |
Resolution |
0.001 dB |
Initial S/W Revision |
A.14.00 |
Sets the state of scrambling for the physical channel.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:SCRamble[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:SCRamble[:STATe]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:SCR 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:SCR? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Enter the Radio Network Temporary Identifier (RNTI) for transport block 1 (codeword 0).
See 3GPP TS 36.211 and 36.321, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:RNTI[:ONE] <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:RNTI[:ONE]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:RNTI 5 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:RNTI? |
State Saved |
Yes |
Preset |
1 |
Min |
0 |
Max |
65535 |
Initial S/W Revision |
A.14.00 |
Displays the transmission mode for the corresponding PUSCH transmission.
It depends on Total Number of Antennas.
Transmission Mode 1 is used for single antenna transmission and Transmission Mode 2 is used for multi antenna transmission.
1 : Single Antenna Port (Port 10)
2 : Single Antenna Port (Port 10) / Closed Loop Spatial Multiplexing
See 3GPP TS 36.211 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TMODe? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TMOD? |
Notes |
Query only Returns TM1|TM2 |
State Saved |
Yes |
Preset |
|
Range |
1 : Single Antenna Port (Port 10) | 2 : Single Antenna Port (Port 10) / Closed Loop Spatial Multiplexing |
Initial S/W Revision |
A.14.00 |
Sets the state of the resource allocation type 3 on or off for the channel.
When this parameter is changed to on, System Bandwidth is set to 10 MHz or 20 MHz, Cyclic Prefix is set to Normal, PUSCH Auto-calculate per-slot params is set to on, and Number of HARQ Processes is set to 8, automatically.
When Transmission BW is changed to a value other than 10 MHz or 20 MHz, Cyclic Prefix is changed to Extended, PUSCH Auto-calculate per-slot params is changed to off, or Number of HARQ Processes is changed to a value other than 8, this parameter is automatically set to off.
This parameter is active only when UE Type is Non-BL/CE.
This parameter does not affect the parameter setting on the FRC Wizard window.
See 3GPP TS 36.213 8.1.4 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:RATYpe:THRee[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:RATYpe:THRee[:STATe]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:RNTI:THR ON :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:RNTI:THR? |
State Saved |
Yes |
Preset |
OFF |
Initial S/W Revision |
A.14.00 |
Sets the state of automatic calculation of per-slot parameters on or off.
To enable manual input for the following parameters, set PUSCH Auto-calculate per-slot params to off:
DMRS Sequence Index for slot 0/1, DMRS Group Index for slot 0/1, and DMRS Cyclic Shift for slot 0/1 in the UL-SCH Tx Sequence dialog box.
To enable manual input for the following parameters, set PUSCH Auto-calculate per-slot params to on:
PUSCH nDMRS(1), PUSCH nDMRS(2), PUSCH Delta SS
Hopping in the Cell Parameters section of the Uplink node.
PUSCH Auto-calculate per-slot params is automatically set to on when Resource Allocation Type 3 is changed to on.
Resource Allocation Type 3 is automatically set to off when PUSCH Auto-calculate per-slot params is changed to off.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:AUTO[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:AUTO[:STATe]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:AUTO OFF :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:AUTO? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
When PUSCH Auto-calculate per-slot params is turned On, you can set a value for PUSCH Delta SS. This value is used to calculate the sequence-shift pattern (see 3GPP TS36.211).
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:DSS <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:DSS? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:DSS 10 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:DSS? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
29 |
Initial S/W Revision |
A.14.00 |
When PUSCH Auto-calculate per-slot params is turned On, you can set Hopping Mode.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:MODE INTer|INTRa [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:MODE? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:HOPP:MODE INT :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:HOPP:MODE? |
State Saved |
Yes |
Preset |
INTRa |
Range |
Inter-Subframe | Intra and Inter-Subframe |
Initial S/W Revision |
A.14.00 |
Sets a value for Hopping Offset (N_HO_RB) when the PUSCH Auto-calculate per-slot params is turned on.
Basically, software limits input parameter to avoid non-contiguous RB or out of system bandwidth resource mapping.
If impossible resource mapping is set, warning message is shown after generation.
If warning message is shown, change Hopping Offset (N_HO_RB) or Number of Sub-bands (Nsb) or RB Size of RB Offset parameters.
Calculated Value: N_HO_RB should be satisfied N_sb_RB = Floor((N_UL_RB EN_HO_RB EN_HO_RB mod 2)/Nsb).
See 3GPP TS 36.211 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:OFFSet <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:OFFSet? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:HOPP:OFFS 0 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:HOPP:OFFS? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
98 or Calculate value |
Initial S/W Revision |
A.14.00 |
Sets a value for Number of Sub-bands (Nsb) when the PUSCH Auto-calculate per-slot params is turned on.
Basically, software limits input parameter to avoid non-contiguous RB or out of system bandwidth resource mapping.
If impossible resource mapping is set, warning message is shown after generation.
If warning message is shown, change Hopping Offset (N_HO_RB) or Number of Sub-bands (Nsb) or RB Size of RB Offset parameters.
See 3GPP TS 36.211 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:SBANds:COUNt <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:SBANds:COUNt? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:SBAN:COUN 3 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:SBAN:COUN? |
State Saved |
Yes |
Preset |
1 |
Min |
1 |
Max |
4 |
Initial S/W Revision |
A.14.00 |
Sets the state of Supporting 64QAM on or off.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:QAM:SIX[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:QAM:SIX[:STATe]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:QAM:SIX 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:QAM:SIX? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Sets the state of the supports QPSK/16QAM/64QAM/256QAM.
When Supporting 64QAM is set to Off, this parameter is set to Off and read only.
When this parameter is set to On, Modulation, TBS index and redundancy version table for PUSCH 8.6.1-3 in 36.213 that supports QPSK/16QAM/64QAM/256QAM is used.
When this parameter is set to Off and Supporting 64QAM is set to On, Modulation, TBS index and redundancy version table for PUSCH 8.6.1-1 in 36.213 that supports QPSK/16QAM/64QAM is used.
Otherwise, Modulation, TBS index and redundancy version table for PUSCH 8.6.1-1 in 36.213 that supports QPSK/16QAM is used.
This parameter is visible only when UE Type is set to Non-BL/CE.
See 3GPP TS 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:QAM:EIGHt[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:QAM:EIGHt[:STATe]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:QAM:EIGH ON :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:QAM:EIGH? |
State Saved |
Yes |
Preset |
OFF |
Initial S/W Revision |
A.14.00 |
Sets the number of layers for the corresponding PUSCH transmission.
The number of layers is less than or equal to the number of antennas.
When the Total Number of Antennas is changed, this parameter is set to default correspond to number of antennas.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:LAYer:COUNt <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:LAYer:COUNt? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:LAY:COUN 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:LAY:COUN? |
Dependencies |
Total Number of Antennas |
State Saved |
Yes |
Preset |
1 (1 Antenna case) 2 (2 Antennas case) 4 (4 Antennas case) |
Min |
1 |
Max |
1 (1 Antenna case) 2 (2 Antennas case) 4 (4 Antennas case) |
Initial S/W Revision |
A.14.00 |
Sets the number of codewords for the corresponding PUSCH transmission.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:CWORd:COUNt <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:CWORd:COUNt? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:CWOR:COUN 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:CWOR:COUN? |
Notes |
Range: 1 | 2 1 (1 Antenna case) 1 (2 Antennas, 1 Layer case) 2 (2 Antennas, 2 Layers case) 1 (4 Antennas, 1 Layer case) 1 | 2 (4 Antennas, 2 Layers case) 2 (4 Antennas, 3 Layers case) 2 (4 Antennas, 4 Layers case) |
Dependencies |
Total Number of Antennas, Number of Layers |
State Saved |
Yes |
Preset |
1 |
Min |
1 |
Max |
2 |
Initial S/W Revision |
A.14.00 |
Sets the codebook index for the corresponding PUSCH transmission.
In case of DCI Format 0, N/A is displayed.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:CINDex <integer>|NA [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:CINDex? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:CIND 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:CIND? |
Dependencies |
Total Number of Antennas, Number of Layers, DCI Format |
State Saved |
Yes |
Preset |
NA |
Min |
0 |
Notes |
Range: N/A | 0 to 23 N/A (DCI Format 0 case) 0 to 5 (2 Antennas, 1 Layer case) 0 (2 Antennas, 2 Layers case) 0 to 23 (4 Antennas, 1 Layer case) 0 to 15 (4 Antennas, 2 Layers case) 0 to 11 (4 Antennas, 3 Layers case) 0 (4 Antennas, 4 Layers case) |
Initial S/W Revision |
A.14.00 |
Sets the DCI Format for the corresponding PUSCH transmission.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:DCI:FORMat F0|F4 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:DCI:FORMat? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:DCI:FORM F4 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:DCI:FORM? |
Dependencies |
Total Number of Antennas, Number of Layers, Number of Codewords |
State Saved |
Yes |
Preset |
F0 |
Range |
Format 0 | Format 4 Format 0 (1 Antenna case) Format 0 | Format 4 (2 Antennas, 1 Layer, 1 Codeword case) Format 0 | Format 4 (4 Antennas, 1 Layer, 1 Codeword case) Format 4 (otherwise) |
Initial S/W Revision |
A.14.00 |
Sets the Activate-DMRS-with OCC parameter on or off for the corresponding PUSCH transmission.
See 3GPP TS 36.211 and 36.331, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:ADOCc[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:ADOCc[:STATe]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:ADOC 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:ADOC? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Sets the state of the channel coding on or off.
If the Number of HARQ Processes is 3 or 4, the Coding State is set to On as read-only.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:CODing[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:CODing[:STATe]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:COD 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:COD? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Sets Data in the transport block 1 (codeword 0).
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:DATA[:ONE] PN9|PN15|PN23|USER [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:DATA[:ONE]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:DATA PN15 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:DATA? |
State Saved |
Yes |
Preset |
PN9 |
Range |
PN9 | PN15 | PN23 | User Defined Bits |
Initial S/W Revision |
A.14.00 |
This setting is used when Data (1) is set to User Defined Bits. This setting is shown with the combined entry with Data (1).
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:DATA[:ONE]:USER <string> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:DATA[:ONE]:USER? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:DATA:USER "00001111" :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:DATA:USER? |
State Saved |
Yes |
Preset |
"00000000" |
Initial S/W Revision |
A.14.00 |
Sets the state of PUSCH Resource Block Size Restriction on or off.
If it is On, PUSCH Resource Block Size is restricted equal to (2^(a*2)) * (2^(b*3)) * (2^(c*5)) or less than RB UL max. (a, b, c is non-negative integer).
This resource restriction is according to the 3GPP standard specification.
Otherwise, it is just equal or less than RB UL max. (RB UL max is system RB size)
See 3GPP TS 36.211 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:RBSize:RESTriction[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:RBSize:RESTriction[:STATe]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:RBS:REST 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:RBS:REST? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Sets the numbers of individual HARQ processes, separated by commas (for example, '1, 2, 3') or a range of HARQ processes (for example, '1-3') to enable specific HARQ processes.
The number of available HARQ processes is defined in the Number of HARQ Processes parameter.
Click the button in the Transmission Configuration parameter to view the enabled HARQ processes in the UL-SCH Tx sequence window.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:HARQ:PROCesses:ASSigned <string> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:HARQ:PROCesses:ASSigned? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:HARQ:PROC:ASS 7 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:HARQ:PROC:ASS? |
State Saved |
Yes |
Preset |
0 to 7 (Number of HARQ Processes 8) |
Min |
0 |
Max |
Number defined in Number of HARQ Process–s - 1 |
Initial S/W Revision |
A.14.00 |
Set the length of transmission configuration.
The definition of transmission configuration of UL-SCH and UCI will be repeated by the end of waveform generation length. When UE Type is set to BL/CE, this parameter is set to 1 ms as read-only.
For eMTC Uplink CC, this parameter is initially set to 1 ms as an exception.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX:LENGth <time> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX:LENGth? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:LENG 10ms :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:LENG? |
Notes |
For BL/CE, 10 ms (fixed) |
State Saved |
Yes |
Preset |
10 ms |
Min |
10 ms |
Max |
40 ms |
Range |
10/20/40 ms can be selected |
Initial S/W Revision |
A.14.00 |
This section describes the sequence settings of transmission configuration.
Setting groups of Transmission Config:
Seq 1
Seq 2
…
Seq N
The following settings of the transmission configuration should be set to each subframe configured from the frame length.
Describes the settings of Sequence x, denoting x with the sequence number started from 1.
Notes for SCPI:
SCPI mnemonic TX<n> denotes TX[1]|2|…|<n> where <n> is the configured sequence length.
Indicates Frame index, Subframe index.
SCPI Command |
N/A |
Notes |
GUI only, Read only |
State Saved |
No |
Preset |
"0/0" |
Initial S/W Revision |
A.14.00 |
Displays the HARQ Process number for the corresponding PUSCH transmission.
This parameter appears only when UE Type is set to Non-BL/CE.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:PROCess? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:HARQ:PROC? |
Notes |
Query only |
State Saved |
|
Preset |
|
Min |
|
Max |
|
Initial S/W Revision |
A.14.00 |
Sets the transmission state in the current subframe.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>[:STATe]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX ON :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Sets the uplink resource allocation type.
This setting is hidden when PUSCH Auto-calculate per-slot params is Off.Type 0: A set of contiguously allocated virtual resource block which indicated by a starting resource block (Virtual Resource Block Offset) and length (Virtual Resource Block Size).
When UE Type is set to BL/CE and CE Mode is set to Mode A, this value is selected.
Type 1: Two sets of resource blocks with each set including one or more consecutive resource block groups of size P same as downlink RBG size for uplink system bandwidth.
Type 2: A set of contiguously allocated resource block within a narrowband. This value is applicable only when UE Type is set to BL/CE and CE Mode is set to Mode B.
When UE Type is set to BL/CE, this parameter is read only.
If the Number of HARQ Processes is 3 or 4, this parameter is read-only.
See 3GPP TS 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RATYpe T0|T1|T2 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RATYpe? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RATY T0 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RATY? |
Dependencies |
UE Type, Coverage Enhancement Mode (CE Mode) |
State Saved |
Yes |
Preset |
T0 |
Range |
Type 0, Type 1, Type 2 Type 0 (Fixed for BL/CE and Mode A) Type 2 (Fixed for BL/CE and Mode B) |
Initial S/W Revision |
A.14.00 |
Enter a value of resource indication value (RIV).
See 3GPP TS 36.213 8.1.4 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RIValue <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RIValue? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RIV 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RIV? |
Dependencies |
This parameter is visible only when System Bandwidth is 20 MHz and Resource Allocation Type 3 is on |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
62 |
Initial S/W Revision |
A.14.00 |
Sets a bitmap of the allocated values of l for Resource Allocation Type 3.
This parameter is visible only when System Bandwidth is 10 MHz and Resource Allocation Type 3 is on.
See 3GPP TS 36.213 8.1.4 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:BITMap <string> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:BITMap? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:BITM "11100" :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:BITM? |
State Saved |
Yes |
Preset |
"10000" |
Range |
5 bits image string consisted of '0' or '1' |
Initial S/W Revision |
A.14.00 |
Displays the RB start index for Resource Allocation Type 3.
This parameter is visible only when System Bandwidth is 20 MHz, Resource Allocation Type 3 is on, and 0 <= RIV < N*(N+1)/2, where N = N_UL_RB/10.
See 3GPP TS 36.213 8.1.4 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:STARt? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:STAR? |
Notes |
Query only |
State Saved |
|
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
Displays the RB length for Resource Allocation Type 3.
This parameter is visible only when System Bandwidth is 20 MHz, Resource Allocation Type 3 is on, and RIV >= N*(N+1)/2, where N = N_UL_RB/10.
See 3GPP TS 36.213 8.1.4 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:LENGth? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:LENG? |
Notes |
Query only |
State Saved |
|
Preset |
"" |
Range |
|
Initial S/W Revision |
A.14.00 |
Displays the set of RB index values of l for Resource Allocation Type 3.
This parameter is visible only when System Bandwidth is 20 MHz, Resource Allocation Type 3 is on, and RIV >= N*(N+1)/2, where N = N_UL_RB/10.
See 3GPP TS 36.213 Table 8.1.4-1 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:VOL? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:VOL? |
Notes |
Query only |
State Saved |
|
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
Displays the RB mapping table for Resource Allocation Type 3.
This parameter is visible only when Resource Allocation Type 3 is on.
See 3GPP TS 36.213 8.1.4 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:MTABle? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:MTAB? |
Notes |
Query only |
State Saved |
No |
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
Sets a value of the resource block offset if the RA Type is Type 0 (single clustered).
This setting is hidden when PUSCH Auto-calculate per-slot param is On, Resource Allocation Type 3 is On.
If the RA Type is Type 1 (multi clustered), the RB Offset is shown for cluster #1 (RBG Start #1/RBG End #1) and cluster #2 (RBG Start #2/RBG End #2) respectively as read-only.
For example, RB Offset is (0, 27) means cluster #1 is 0 RB Offset and cluster #2 is 27 RB Offset.
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
If the Retrans of same subframe is set to On, this parameter is set to same value as previous transmission of same HARQ Process.
This parameter appears only when UE Type is set to Non-BL/CE.
See 3GPP TS 36.211 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:OFFSet <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:OFFSet? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:OFFS 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:OFFS? |
Dependencies |
System Bandwidth |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
49 |
Max |
<Maximum RB size> - 1 |
Initial S/W Revision |
A.14.00 |
If the RA Type is Type 1 (multi clustered), the RB Offset is shown for cluster #1 (RBG Start #1/RBG End #1) and cluster #2 (RBG Start #2/RBG End #2) respectively as read-only.
For example, RB Offset is (0, 27) means cluster #1 is 0 RB Offset and cluster #2 is 27 RB Offset.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:OFFSet:RATYpe:ONE? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:OFFS:RATY:ONE? |
Notes |
Query only For GUI, this value is used for RB Offset when RB Offset for RA Type 1 value is valid GUI label: RB Offset |
State Saved |
Yes |
Preset |
"" |
Range |
|
Initial S/W Revision |
A.14.00 |
Sets a value of the resource block size if the RA Type is Type 0 (single clustered).
This setting is hidden when PUSCH Auto-calculate per-slot param is On, Resource Allocation Type 3 is On.
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
If the Retrans of same subframe is set to On, this parameter is set to same value as previous transmission of same HARQ Process.
When UE Type is set to BL/CE and CE Mode is set to Mode A, this parameter is set to same value as Length of Allocation Resource Blocks as read-only.
When UE Type is set to BL/CE and CE Mode is set to Mode B, this parameter is the same as the number of allocated resource blocks determined by Allocated RB(s) within a Narrowband and read-only.
See 3GPP TS 36.211 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:NUMBer <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:NUMBer? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:NUMB 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:NUMB? |
State Saved |
Yes |
Preset |
50 |
Min |
1 |
Max |
Maximum RB size (Number of HARQ Processes is 8) 3 (Number of HARQ Processes is 3 or 4) |
Initial S/W Revision |
A.14.00 |
If the RA Type is Type 1 (multi clustered), the RB Size is shown for cluster #1 (RBG Start #1/RBG End #1) and cluster #2 (RBG Start #2/RBG End #2) respectively as read-only.
For example, RB Size is (24, 21) means cluster #1 is 24 RB Size and cluster #2 is 21 RB Size.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:NUMBer:RATYpe:ONE? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:NUMB:RATY:ONE? |
Notes |
Query only For GUI, this value is used for RB Size when RB Size for RA Type 1 value is valid |
State Saved |
Yes |
Preset |
"" |
Range |
|
Initial S/W Revision |
A.14.00 |
Sets VRB Offset for slot 0.
This setting is hidden when PUSCH Auto-calculate per-slot params is On.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:VRBLock:OFFSet:ZERO <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:VRBLock:OFFSet:ZERO? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:VRBL:OFFS:ZERO 2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:VRBL:OFFS:ZERO? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
Maximum of Resource Blocks for System Bandwid–h - 1 |
Initial S/W Revision |
A.14.00 |
Sets VRB Offset for slot 1.
This setting is hidden when PUSCH Auto-calculate per-slot params is On.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:VRBLock:OFFSet:ONE <integer> |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:VRBL:OFFS:ONE 2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:VRBL:OFFS:ONE? |
State Saved |
Yes |
Preset |
|
Min |
|
Max |
|
Initial S/W Revision |
A.14.00 |
Sets VRB Size.
This setting is hidden when PUSCH Auto-calculate per-slot params is On.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:VRBLock:NUMBer <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:VRBLock:NUMBer? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:VRBL:NUMB 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:VRBL:NUMB? |
State Saved |
|
Preset |
|
Min |
|
Max |
|
Initial S/W Revision |
A.14.00 |
Sets RBG Start #1.
In case of DCI Format 4, sets a value of the Starting RBG Index of Cluster #1 (0). Otherwise, it’s hidden.
In case of Resource Allocation Type = Type 1, this parameter is active. Otherwise, inactive.
There is an input limitation which is s0 < s1 < s2 < s3.
Note that the resource block index is shown in the RB Start #1 setting field.
See 3GPP TS 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:STARt:ONE <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:STARt:ONE? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RBG:STAR:ONE 2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RBG:STAR:ONE? |
State Saved |
Yes |
Preset |
1 |
Min |
1 |
Max |
4 (1.4MHz) 5 or 6* (3MH10 or 11* (5MHz) 14 or 15* (10MHz) 16 or 17* (15MHz) 23 (20MHz) * If the total number of RBs in two clusters (Cluster 1 and 2) is multiple of 2 or 3 or 5, last number of RBG Index is available Otherwise, unavailable |
Initial S/W Revision |
A.14.00 |
Indicates RB Start #1 related to RBG Start #1.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:STARt:ONE? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:STAR:ONE? |
Notes |
Query only |
State Saved |
No |
Preset |
0 |
Min |
0 |
Max |
|
Initial S/W Revision |
A.14.00 |
In case of DCI Format 4, sets a value of the Starting RBG Index of Cluster #1 (s1-1). Otherwise it’s hidden.
In case of Resource Allocation Type = Type 1, this parameter is active. Otherwise inactive.
There is an input limitation which is s0 < s1 < s2 < s3.
Note that the resource block index is shown in the RB End #1 setting field.
* If the total number of RBs in two clusters (Cluster 1 and 2) is multiple of 2 or 3 or 5, last number of RBG Index is available. Otherwise, unavailable.
See 3GPP TS 36.211 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:END:ONE <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:END:ONE? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RBG:END:ONE 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RBG:END:ONE? |
State Saved |
Yes |
Preset |
2 (1.4MHz) 3 (3MHz) 6 (5MH 8 (10MH 8 (15MHz) 12 (20MHz) |
Min |
1 |
Max |
4 (1.4MHz) 5 or 6* (3MH10 or 11* (5MHz) 14 or 15* (10MHz) 16 or 17* (15MHz) 23 (20MHz) |
Initial S/W Revision |
A.14.00 |
Indicates RB End #1 related to RBG End #1.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:END:ONE? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:END:ONE? |
Notes |
Query only |
State Saved |
No |
Preset |
23 |
Range |
|
Initial S/W Revision |
A.14.00 |
In case of DCI Format 4, sets a value of the Starting RBG Index of Cluster #2 (s2). Otherwise, it’s hidden.
In case of Resource Allocation Type = Type 1, this parameter is active. Otherwise, inactive.
There is input limitation which is s0 < s1 < s2 < s3.
Note that the resource block index is shown in the RB Start #2 setting field.
See 3GPP TS 36.211 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:STARt:TWO <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:STARt:TWO? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RBG:STAR:TWO 8 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RBG:STAR:TWO? |
State Saved |
Yes |
Preset |
5 (1.4MHz) 5 (3MH 8 (5MH10 (10MH10 (15MHz) 14 (20MHz) |
Min |
3 |
Max |
6 (1.4MHz) 7 or 8* (3MHz) 12 or 13* (5MHz) 16 or 17* (10MHz) 18 or 19* (15MHz) 25 (20MHz) * If the total number of RBs in two clusters (Cluster 1 and 2) is multiple of 2 or 3 or 5, last number of RBG Index is available. Otherwise unavailable. |
Initial S/W Revision |
A.14.00 |
Indicates RB Start #2 related to RBG Start #2.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:STARt:TWO? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:STAR:TWO? |
Notes |
Query only |
State Saved |
No |
Preset |
27 |
Min |
|
Max |
|
Initial S/W Revision |
A.14.00 |
In case of DCI Format 4, enter a value of the Starting RBG Index of Cluster #1 (s1-1). Otherwise, it’s hidden.
In case of Resource Allocation Type = Type 1, this parameter is active. Otherwise, inactive.
There is input limitation which is s0 < s1 < s2 < s3.
Note that the resource block index is shown in the RB End #2 setting field.
See 3GPP TS 36.211 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:END:TWO <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:END:TWO? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RBG:END:TWO 4 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RBG:END:TWO? |
Dependencies |
RBG Start #2 |
State Saved |
Yes |
Preset |
6 (1.4MHz) 7 (3MHz) 12 (5MHz) 16 (10MHz) 18 (15MHz) 24 (20MHz) |
Min |
3 |
Max |
6 (1.4MHz) 7 or 8* (3MHz) 12 or 13* (5MHz) 16 or 17* (10MHz) 18 or 19* (15MHz) 25 (20MHz) * If the total number of RBs in two clusters (Cluster 1 and 2) is multiple of 2 or 3 or 5, last number of RBG Index is available Otherwise, unavailable |
Initial S/W Revision |
A.14.00 |
Indicates RB End #2 related to RBG End #2.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:END:TWO? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RB:END:TWO? |
Notes |
Query only |
State Saved |
No |
Preset |
47 |
Min |
|
Max |
|
Initial S/W Revision |
A.14.00 |
Sets the MCS index of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.
This setting is hidden when Coding State is Off.
If this parameter is 0 to 28, the Modulation (1) and TBS Index (1) are automatically selected.
Otherwise manual selection is available for the Modulation (1) and TBS Index (1).
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
If the Retrans of same subframe is set to On, this parameter is set to same value as previous transmission of same HARQ Process.
This parameter is coupled to UE Type and CE Mode.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MCS:INDex[:ONE] <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MCS:INDex[:ONE]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:MCS:IND 3 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:MCS:IND? |
Notes |
'-1' represents 'Off' for GUI (GUI values: OFF, 0 to 31) |
State Saved |
Yes |
Preset |
0 |
Min |
-1 |
Max |
31 |
Range |
Off, 0 to 31 (Number of HARQ Process is 8, -1 denotes 'Off' in GUI), 0 to 9 (Number of HARQ Process is 3 or 4), 0 to 15 (UE Type is BL/CE and CE Mode is Mode A regardless of Number of HARQ Process), 0 to 11 (UE Type is BL/CE and CE Mode is Mode B regardless of Number of HARQ Process) |
Initial S/W Revision |
A.14.00 |
Sets Modulation (1).
When MCS Index (1) is a value in 0-28 and Coding State is set to On, this parameter is defined by MCS Index (1) and read-only.
See 3GPP TS 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MODulation[:ONE] QPSK|QAM16|QAM64|QAM256 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MODulation? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:MOD QAM16 |
State Saved |
Yes |
Preset |
QPSK |
Range |
QPSK, 16QAM, 64QAM, 256QAM (Supporting 64QAM = On and Supporting 256QAM = On or MCS Index (1) = Off) QPSK, 16QAM, 64QAM (Supporting 64QAM = On and Supporting 256QAM = Off) QPSK, 16QAM (Supporting 64QAM = Off) |
Initial S/W Revision |
A.14.00 |
Sets the “TBS Index” of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.
This setting is hidden when Coding State is Off.
When the “MCS Index (1)” is 0 to 28, this TBS index is automatically selected by the “MCS Index (1)”. Otherwise, manual selection is available.
Both TBS index and resource block size determine the transport block size.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBS:INDex[:ONE] OFF|TBS0|TBS1|…|TBS32|TBS32A|TBS33|TBS34 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBS:INDex[:ONE]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:TBS:IND TBS2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:TBS:IND? |
State Saved |
Yes |
Preset |
TBS0 |
Range |
Off | 0 | 1 | 2 | … | 32 | 32A | 33 | 34 |
Initial S/W Revision |
A.14.00 |
Sets the transport block size of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.
This setting is hidden when Coding State is Off.
When an MCS Index value is selected, the software generates the values for Modulation, TBS Index, and the TB Size according to the 3GPP standards. You can choose to manually enter the TB Size and the modulation, by turning off the MCS Index and the TBS Index parameters. This is required where the control information is transmitted without any data (payload)
See 3GPP TS 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBLock:SIZE[:ONE] <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBLock:SIZE[:ONE]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:TBL:SIZE 2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:TBL:SIZE? |
State Saved |
|
Preset |
|
Min |
0 |
Max |
149776 |
Initial S/W Revision |
A.14.00 |
Sets the MCS index of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.
This setting is visible when Coding State is On and the Number of Codewords in UL-SCH is 2.
When this parameter is 0 to 28, the “Modulation (2)” and “TBS Index (2)” are automatically selected.
Otherwise manual selection is available for the “Modulation (2)” and “TBS Index (2)”
Note: This parameter exists only when the “Number of Codewords” in UL-SCH is 2.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MCS:INDex:TWO <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MCS:INDex:TWO? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:MCS:IND:TWO 2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:MCS:IND:TWO? |
State Saved |
Yes |
Notes |
'-1' represents 'Off' for GUI (GUI values: OFF, 0 to 31) |
Preset |
0 |
Min |
-1 |
Max |
31 |
Initial S/W Revision |
A.14.00 |
Sets Modulation (2).
This setting is visible when Coding State is On and the Number of Codewords in UL-SCH is 2.
When MCS Index (2) is a value in 0-28 and Coding State is set to On, this parameter is defined by MCS Index (2) and read-only.
When Number of Codewords is set to 1, this parameter is invisible.
See 3GPP TS 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MODulation:TWO QPSK|QAM16|QAM64|QAM245 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MODulation:TWO? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:MOD:TWO QAM16 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:MOD:TWO? |
State Saved |
Yes |
Preset |
QPSK |
Range |
QPSK, 16QAM, 64QAM, 256QAM (Supporting 64QAM = On and Supporting 256QAM = On or MCS Index (2) = Off ) QPSK, 16QAM, 64QAM (Supporting 64QAM = On and Supporting 256QAM = Off) QPSK, 16QAM (Supporting 64QAM = Off) |
Initial S/W Revision |
A.14.00 |
Sets the TBS index of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.
This setting is visible when Coding State is On and the Number of Codewords in UL-SCH is 2.
When the “MCS Index (2)” is 0 to 28, this TBS index is automatically selected by the “MCS Index (2)”.
In this case the TBS index and resource block size determine the transport block size. Otherwise, manual selection is available.
Both TBS index and resource block size determine the transport block size.
Note: This parameter exists only when the “Number of Codewords” in UL-SCH is 2.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBS:INDex:TWO OFF|TBS0|TBS1|…|TBS32|TBS32A|TBS33|TBS34 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBS:INDex:TWO? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:TBS:IND:TWO TBS2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:TBS:IND:TWO? |
State Saved |
Yes |
Preset |
TBS0 |
Range |
Off | 0 | 1 | 2 | … | 32 | 32A | 33 | 34 |
Initial S/W Revision |
A.14.00 |
Sets the transport block size of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.
This setting is visible when Coding State is On and the Number of Codewords in UL-SCH is 2.
When the “TBS Index (2)” is 0 to 26, this transport block size is automatically selected by the “RB Size” and “TBS Index (2)”.
Otherwise, manual selection is available.
This parameter only exists, when the “Number of Codewords” in UL-SCH is 2.
See 3GPP TS 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBLock:SIZE:TWO <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBLock:SIZE:TWO? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:TBL:SIZE:TWO 3 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:TBL:SIZE:TWO? |
State Saved |
Yes |
Preset |
|
Min |
|
Max |
149776 |
Initial S/W Revision |
A.14.00 |
Sets the hopping state on or off for the corresponding PUSCH transmission.
This setting is visible when PUSCH Auto-calculate per-slot param is On, DCI Format is Format 0, Resource Allocation Type 3 is Off.
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
If the Retrans of same subframe is set to On, this parameter is set to same value as previous transmission of same HARQ Process.
This parameter appears only when UE Type is set to Non-BL/CE.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HOPPing[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HOPPing[:STATe]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:HOPP ON :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:HOPP? |
State Saved |
Yes |
Preset |
|
Initial S/W Revision |
A.14.00 |
Specifies the Hopping Type for the corresponding PUSCH transmission.
This setting is visible when PUSCH Auto-calculate per-slot param is On, DCI Format is Format 0, Resource Allocation Type 3 is Off.
If Hopping Flag is On, this parameter is available to set.
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
If the Retrans of same subframe is set to On, this parameter is set to same value as previous transmission of same HARQ Process.
This parameter appears only when UE Type is set to Non-BL/CE.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HOPPing:TYPE T1PQ|T1MQ|T1PH|T2 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HOPPing:TYPE? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:HOPP:TYPE T1PH :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:HOPP:TYPE? |
State Saved |
Yes |
Preset |
|
Range |
Type1 +1/4, Type1 -1/4, Type1 +1/2, Type2 Type1: +1/4 Type1_M1_4: Type1, -1/4 Type1_P1_2: Type1, +1/2 Type2: Type2 |
Initial S/W Revision |
A.14.00 |
Sets a power level in dB for the corresponding PUSCH transmission.
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:POWer <amplitude> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:POWer? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:POW 15dB :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:POW? |
State Saved |
Yes |
Notes |
Unit in GUI: dB |
Preset |
0 dB |
Min |
-60 dB |
Max |
20 dB |
Resolution |
0.001 dB |
Initial S/W Revision |
A.14.00 |
Sets a power level in dB for the corresponding DM-RS PUSCH transmission.
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:POWer <rel_ampl> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:POWer? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:DMRS:POW -20dB :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:DMRS:POW? |
State Saved |
Yes |
Notes |
Unit in GUI: dB |
Preset |
0 dB |
Min |
-60 dB |
Max |
20 dB |
Resolution |
0.001 dB |
Initial S/W Revision |
A.14.00 |
Sets the cyclic shift field index for the corresponding PUSCH transmission.
Cyclic shift for DMRS and orthogonal sequence is given by CS Field Index and layer number.
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CSField:INDex <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CSField:INDex? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:CSF:IND 3 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:CSF:IND? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
7 |
Initial S/W Revision |
A.14.00 |
Sets DMRS Seq Index for slot 0.
This setting is hidden when PUSCH Auto-calculate per-slot params is On.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:SINDex:SLOT[0] <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:SINDex:SLOT[0]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:DMRS:SIND:SLOT 2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:DMRS:SIND:SLOT? |
Notes |
GUI label: DMRS Seq Idx 0 |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
1 |
Initial S/W Revision |
A.14.00 |
Sets DMRS Sequence Index for Slot 1.
This setting is hidden when PUSCH Auto-calculate per-slot params is On.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:SINDex:SLOT1 <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:SINDex:SLOT1? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:DMRS:SIND:SLOT1 2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:DMRS:SIND:SLOT1? |
Notes |
GUI label: DMRS Seq Idx 1 |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
0 |
Initial S/W Revision |
A.14.00 |
Sets DMRS Group Index for Slot 0.
This setting is hidden when PUSCH Auto-calculate per-slot params is On.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:GINDex:SLOT[0] <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:GINDex:SLOT[0]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:DMRS:GIND:SLOT 2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:DMRS:GIND:SLOT? |
Notes |
GUI label: DMRS Grp Idx 0 |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
29 |
Initial S/W Revision |
A.14.00 |
Sets DMRS Group Index for Slot 1.
This setting is hidden when PUSCH Auto-calculate per-slot params is On.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:GINDex:SLOT1 <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:GINDex:SLOT1? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:DMRS:GIND:SLOT1 2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:DMRS:GIND:SLOT1? |
Notes |
GUI label: DMRS Grp Idx 1 |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
29 |
Initial S/W Revision |
A.14.00 |
Sets DMRS Cyclic Index for Slot 0.
This setting is hidden when PUSCH Auto-calculate per-slot params is On.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:CSHift:SLOT[0] <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:CSHift:SLOT[0]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:DMRS:CSH:SLOT 2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:DMRS:CSH:SLOT? |
Notes |
GUI label: DMRS CS 0 |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
11 |
Initial S/W Revision |
A.14.00 |
Sets DMRS Cyclic Index for Slot 1.
This setting is hidden when PUSCH Auto-calculate per-slot params is On.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:CSHift:SLOT1 <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:CSHift:SLOT1? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:DMRS:CSH:SLOT1 2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:DMRS:CSH:SLOT1? |
Notes |
GUI label: DMRS CS 1 |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
11 |
Initial S/W Revision |
A.14.00 |
Sets the state of HARQ-ACK.
This setting is hidden when Coding State is Off.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ[:STATe]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:HARQ 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:HARQ? |
State Saved |
Yes |
Preset |
OFF |
Initial S/W Revision |
A.14.00 |
Specifies the HARQ-ACK Information data size for the corresponding PUSCH transmission.
Based on data size (1 bit, 2 bits, 3-11 bits and 12 to 20 bits), corresponding channel coding of HARQ-ACK Information is taken.
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
See 3GPP TS 36.212 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA ACK|NACK|ACKACK|NACKACK|ACKNACK|NACKNACK|USER [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:HARQ:DATA NACK :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:HARQ:DATA? |
State Saved |
Yes |
Preset |
ACK |
Range |
ACK | NACK | ACK-ACK | NACK-ACK | ACK-NACK | NACK-NACK | User Defined Bits |
Initial S/W Revision |
A.14.00 |
This setting is used when HARQ-ACK Info is User Defined Bits.
This setting is shown with the combined entry with HARQ-ACK Info.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA:USER <string> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA:USER? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:HARQ:DATA:USER "11110000" :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:HARQ:DATA:USER? |
State Saved |
Yes |
Preset |
"00000000" |
Range |
|
Initial S/W Revision |
A.14.00 |
Specifies the HARQ-ACK Information data size for the corresponding PUSCH transmission.
Based on data size (1 bit, 2 bits, 3-11 bits and 12 to 20 bits), corresponding channel coding of HARQ-ACK Information is taken.
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
See 3GPP TS 36.212 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:WAVeform:DATA:SIZE <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:WAVeform:DATA:SIZE? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:HARQ:WAV:DATA:SIZE 2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:HARQ:WAV:DATA:SIZE? |
State Saved |
Yes |
Preset |
1 |
Min |
1 |
Max |
20 |
Initial S/W Revision |
A.14.00 |
Sets the RI state on or off for the corresponding PUSCH transmission.
This setting is hidden when Coding State is Off.
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
See 3GPP TS 36.212 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI[:STATe]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RI 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RI? |
State Saved |
Yes |
Preset |
OFF |
Initial S/W Revision |
A.14.00 |
Specifies the RI Information data.
Based on data size (1 bit, 2 bits, 3-11 bits and 12 to 15 bits), corresponding channel coding of RI Information is taken.
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
See 3GPP TS 36.212 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA ZERO|ONE|ZEROZERO|ZEROONE|ONEZERO|ONEONE|USER [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RI:DATA ONE :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RI:DATA? |
State Saved |
Yes |
Preset |
0 |
Range |
0 | 1 | 0-0 | 0-1 | 1-1 | User Defined Bits |
Initial S/W Revision |
A.14.00 |
This setting is used when RI Info is User Defined Bits.
This setting is shown with the combined entry with RI Info.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA:USER <string>[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA:USER? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RI:DATA:USER "00001111" :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RI:DATA:USER? |
State Saved |
Yes |
Preset |
"00000000" |
Range |
|
Initial S/W Revision |
A.14.00 |
Specifies the RI Information data size for the corresponding PUSCH transmission.
Based on data size (1 bit, 2 bits, 3-11 bits and 12 to 15 bits), corresponding channel coding of RI Information is taken.
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
See 3GPP TS 36.212 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA:SIZE <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA:SIZE? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RI:DATA:SIZE 4 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:RI:DATA:SIZE? |
State Saved |
Yes |
Preset |
1 |
Min |
1 |
Max |
15 |
Initial S/W Revision |
A.14.00 |
Sets the CQI/PMI state on or off for the corresponding PUSCH transmission.
This setting is hidden when Coding State is Off.
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
See 3GPP TS 36.212 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI[:STATe]? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:CQI ON :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:CQI? |
State Saved |
Yes |
Preset |
OFF |
Range |
Off, On |
Initial S/W Revision |
A.14.00 |
Specifies the CQI/PMI Information data for the corresponding PUSCH transmission.
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
See 3GPP TS 36.212 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA PN9|PN15|USER [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:CQI:DATA PN15 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:CQI:DATA? |
State Saved |
Yes |
Preset |
PN9 |
Range |
PN9, PN15, User Defined Bits |
Initial S/W Revision |
A.14.00 |
This setting is used when CQI/PMI Info is User Defined Bits.
This setting is shown with the combined entry with CQI/PMI Info.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA:USER <string> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA:USER? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:CQI:DATA:USER "00001111" :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:CQI:DATA:USER? |
State Saved |
Yes |
Preset |
"00000000" |
Range |
|
Initial S/W Revision |
A.14.00 |
Specifies the CQI/PMI Information size for the corresponding PUSCH transmission.
If the Number of HARQ Processes is 3 or 4, first TTI of the bundling is active and others are set to same value as first TTI of the bundling and read-only.
See 3GPP TS 36.212 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA:SIZE <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA:SIZE? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:CQI:DATA:SIZE 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:TX:CQI:DATA:SIZE? |
State Saved |
Yes |
Preset |
4 |
Min |
0 |
Max |
256 |
Initial S/W Revision |
A.14.00 |
Imports a saved file of the UCI Transmission configuration.
This button is shown at the upper bar when Tx Configuration category is selected.
Notes |
Set only (Immediate Action) |
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:IMPort <string> |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:IMP "ULSCHTX.txt" |
State Saved |
No |
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
This button is shown at the upper bar when Tx Configuration category is selected.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:EXPort <string> |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:EXP "ULSCHTX.txt" |
Notes |
Set only (Immediate Action) |
State Saved |
No |
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
This button is shown at the upper bar when Tx Configuration category is selected.
SCPI Command |
N/A |
Notes |
Set only (Immediate action) |
State Saved |
No |
Preset |
Refer to the element definition of the data part below. |
Range |
Refer to the element definition of the data part below. |
Initial S/W Revision |
A.14.00 |
Selects a setting name to preset.
SCPI Command |
– |
SCPI Example |
– |
Notes |
GUI label: Column |
State Saved |
No |
Preset |
Enabled |
Range |
Refer to the element definition table in Column Preset section. |
Initial S/W Revision |
A.14.00 |
Selects a value to preset for the selected setting.
SCPI Command |
– |
SCPI Example |
– |
Notes |
GUI label: The name of selected setting in Column Value selections: Depends on the selected setting. Refer to the section of the selected setting |
State Saved |
No |
Preset |
Depends on the selected setting. Refer to the section of the selected setting |
Range |
Refer to the element definition table in Column Preset section. |
Initial S/W Revision |
A.14.00 |
Sets a value for the HARQ-ACK Offset Index.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:UCI:HARQ:OFFSet <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:UCI:HARQ:OFFSet? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:UCI:HARQ:OFFS 1 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:UCI:HARQ:OFFS? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
15 |
Initial S/W Revision |
A.14.00 |
Sets a value for the RI Offset Index.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:UCI:RI:OFFSet <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:UCI:RI:OFFSet? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:UCI:RI:OFFS 2 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:UCI:RI:OFFS? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
12 |
Initial S/W Revision |
A.14.00 |
Sets a value for the CQI Offset Index.
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:UCI:CQI:OFFSet <integer> [:SOURce]:RADio:LTEFdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:UCI:CQI:OFFSet? |
SCPI Example |
:RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:UCI:CQI:OFFS 3 :RAD:LTEF:WAV:RTIM:CCAR:ULIN:ULSC:UCI:CQI:OFFS? |
State Saved |
Yes |
Preset |
2 |
Min |
2 |
Max |
15 |
Initial S/W Revision |
A.14.00 |