LTE TDD
For Waveform Playback (ARB) capability.
This topic describes the settings of the Downlink > Resource Block node for a Basic TDD carrier.
Resource Block Collection Number
Configure DL Resource Block Collection
Delete DL Resource Block Collection
Query only
Displays the identifying number of the currently selected resource block collection. Numbers are assigned based on position in the list and updated automatically when collections are added or deleted.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DL:RBC<n>:NUMBer? |
|
SCPI Example |
RADio:LTETdd:WAVeform:CCARrier:DL:RBC:NUMBer? |
|
Notes |
Read only. Auto-assigned by position in list. |
|
Preset |
1 |
|
State Saved |
No |
|
Initial S/W Revision |
A.20.01 |
Enables or disables the selected resource block collection. When controlled by a higher layer, this setting is read-only.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DL:RBCollection<n>[:STATe] OFF|ON|1|0d [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DL:RBCollection<n>:STATe? |
|
SCPI Example |
RADio:LTETdd:WAVeform:CCARrier:DL:RBC:STAT ON RADio:LTETdd:WAVeform:CCARrier:DL:RBC:STAT? |
|
Notes |
Read-only when controlled by a higher layer. |
|
Preset |
On |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.20.01 |
Sets the power level for the selected resource block collection.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DL:RBCollection<n>:POWer <real> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DL:RBCollection<n>:POWer? |
|
SCPI Example |
RADio:LTETdd:WAVeform:CCARrier:DL:RBC:POW 0.000 RADio:LTETdd:WAVeform:CCARrier:DL:RBC:POW? |
|
Preset |
0.000 |
|
State Saved |
Yes |
|
Min |
-60.000 |
|
Max |
20.000 |
|
Initial S/W Revision |
A.20.01 |
Sets the modulation type for the resource block collection.
When controlled by a higher layer, this setting is read-only.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DL:RBCollection<n>:MODulation QPSK|QAM16|QAM64|QAM256 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DL:RBCollection<n>:MODulation? |
|
SCPI Example |
RADio:LTETdd:WAVeform:CCARrier:DL:RBC:MOD QPSK RADio:LTETdd:WAVeform:CCARrier:DL:RBC:MOD? |
|
Notes |
Read-only when controlled by a higher layer. Setting values use QAM prefix (QAM16, QAM64, QAM256) as SCPI identifiers cannot begin with a digit. |
|
Preset |
QPSK |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.20.01 |
Assigns the selected resource block collection to a specific slot in the frame. The combination of Slot Number and Resource Blocks defines a resource block collection.
When controlled by a higher layer, this setting is read-only.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DL:RBCollection<n>:SLOT <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DL:RBCollection<n>:SLOT? |
|
SCPI Example |
RADio:LTETdd:WAVeform:CCARrier:DL:RBC:SLOT 0 RADio:LTETdd:WAVeform:CCARrier:DL:RBC:SLOT? |
|
Notes |
Read-only when controlled by a higher layer. Valid range: 0 to 19 (20 slots per 10 ms LTE frame). |
|
Preset |
0 |
|
State Saved |
Yes |
|
Min |
0 |
|
Max |
19 |
|
Initial S/W Revision |
A.20.01 |
Assigns specific resource blocks in the frequency domain to the resource block collection. Enter one or more numbers (separated by commas) or a range (for example, 1-10).
Resource blocks in a collection must be in the same slot but do not have to be contiguous. The available count is determined by System Bandwidth.
When controlled by a higher layer, this setting is read-only.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DL:RBC<n>:PRB? |
|
SCPI Example |
RADio:LTETdd:WAVeform:CCARrier:DL:RBC:PRB? |
|
Notes |
Read-only when controlled by a higher layer. |
|
Dependencies |
Determined by System Bandwidth. |
|
Preset |
0-49 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.20.01 |
Sets the data source for the resource block collection payload.
PN9 and PN15 generate pseudo-random bit sequences.
When controlled by a higher layer, DATA? returns "Higher Layer" and cannot be set.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DL:RBC<n>:DATA PN9|PN15|USER [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DL:RBC<n>:DATA? |
|
SCPI Example |
RADio:LTETdd:WAVeform:CCARrier:DL:RBC:DATA PN9 RADio:LTETdd:WAVeform:CCARrier:DL:RBC:DATA? |
|
Notes |
This command is applicable for standalone RB Collections. |
|
Preset |
PN9 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.20.01 |
Sets the user-defined bit string used as the resource block collection payload. Specify as a binary string in double quotes.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DL:RBC<n>:DATA:USER "<bitstring>" [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DL:RBC<n>:DATA:USER? |
|
SCPI Example |
RADio:LTETdd:WAVeform:CCARrier:DL:RBC:DATA:USER "00000000" RADio:LTETdd:WAVeform:CCARrier:DL:RBC:DATA:USER? |
|
Preset |
"00000000" |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.20.01 |
Query only
Displays the data source of a higher-layer-controlled DL Resource Block Collection. Returns:
"Higher Layer" when the RBC is HL-driven.
empty ("") for a standalone (user-added) RBC.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DL:RBC<n>:HLAYer:DATA? |
|
SCPI Example |
RADio:LTETdd:WAVeform:CCARrier1:DL:RBC:HLAYer:DATA? |
|
Dependencies |
Read-only. Meaningful only when the RBC is higher-layer-controlled. |
|
Preset |
N/A |
|
State Saved |
No |
|
Initial S/W Revision |
A.20.01 |
Adds the Resource block collection.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:CONFig:RBC |
|
SCPI Example |
RADio:LTETdd:WAVeform:CCARrier1:DLINk:CONFig:RBC |
|
Notes |
Appends a DL Resource Block Collection (default 1 RB, PN9 data). |
|
Preset |
N/A |
|
State Saved |
No |
|
Initial S/W Revision |
A.20.01 |
Deletes the specified Standalone RB Collection.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:RBCOllection:DELete <integer> |
|
SCPI Example |
RADio:LTETdd:WAVeform:CCARrier1:DLINk:RBCOllection:DELete 1 |
|
Dependencies |
None |
|
Preset |
N/A |
|
State Saved |
No |
|
Initial S/W Revision |
A.20.01 |