LTE TDD

Carrier Assignment Real-Time

This topic describes carrier assignments and related settings for Real-Time capability.

It is not necessary to configure carriers for Real-Time Uplink capability because only one real-time carrier is available for this release (A.14.00).

Add Carrier

Carrier Assignment Real-Time

Delete Carrier

Add Carrier

This feature is not available on the real-time mode. The add carrier button is grayed out.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier:ADD TDDULEUTRA

SCPI Example

RAD:LTET:WAV:RTIM:CCAR:ADD TDDULEUTRA

Notes

Set only

State Saved

No

Preset

Range

Uplink E-UTRA

Initial S/W Revision

A.14.00

Carrier Name

Referenced carrier of Signal Studio

Notes

Uplink E-UTRA

LTE-A TDD

Advanced TDD Uplink CA

Advanced LTE-A Uplink CC

Only one Uplink E-UTRA carrier is configured for real-time in this release.

Note that Signal Studio does not support real-time feature. PWSG LTE is used this carrier model of Signal Studio for real-time waveform generation.

Delete Carrier

This feature is not available on the real-time mode. The delete carrier button is grayed out.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier:DELete <number>

SCPI Example

:RAD:LTET:WAV:CCAR:DEL 1

Notes

Set only

State Saved

No

Preset

Min

1

Max

Maximum number of carriers

Initial S/W Revision

A.14.00

Carrier Common

Carrier Settings Real-Time

Carrier Assignment ARB

Welcome to LTE TDD