LTE TDD
Indicates carrier or carrier aggregation information.
Carrier Aggregation/Component Carrier Selection Menu
Shows channel allocation resource map of the selected carrier.
The channel allocation map shows 1 frame (10 ms) configuration image at once. If waveform length is configured longer than 10 ms, GUI provides the map scrolling feature by selecting frames by menu.
The graphics capability is the same as the graphics under the Waveform tab, such as IQ, spectrum and CCDF graphics.
The waveform info graphics are not available for real-time waveform generation.
Selects the target carrier layer.
SCPI Command |
N/A |
Dependencies |
When a component carrier belong to carrier aggregation is selected in the upper pane, both Carrier Aggregation and Component Carrier selections are shown. When a basic carrier (not belong to Carrier Aggregation) is selected in the upper pane, only Component Carrier is shown with read only. (or this menu selection is hidden?) |
Range |
Carrier Aggregation | Component Carrier |
Initial S/W Revision |
A.14.00 |
The antenna menu selects the antenna port to show the target graphics.
When one antenna is configured, the antenna selection button is hidden.
IQ graphics of the selected carrier in the upper pane is shown in the lower pane.
IQ graphics has options to draw IQ image,
Power, I plus Q, and I and Q
This category selection is shown when a CA/CC carrier is selected in the upper pane category.
Shows IQ graphics of carrier aggregation layer of the selected carrier.
Shows IQ graphics of the selected carrier.
Spectrum graphics of the selected carrier in the upper pane is shown in the lower pane.
Sample of Spectrum graphics:
This category selection is shown when a CA/CC carrier is selected in the upper pane category.
Shows Spectrum graphics of carrier aggregation layer of the selected carrier.
Shows Spectrum graphics of the selected carrier.
CCDF graphics of the selected carrier in the upper pane is shown in the lower pane.
Drawing options:
Show reference
Graph type: Burst or Waveform
Acquire reference
This category selection is shown when a CA/CC carrier is selected in the upper pane category.
Shows CCDF graphics of carrier aggregation layer of the selected carrier.
Shows CCDF graphics of the selected carrier.