LTE TDD
For Waveform Playback (ARB) capability.
Sets the predefined carrier configuration. This button is shown when an uplink carrier is selected in the vertical tabs of the upper pane.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<n>:ULINk:CONFig:CAGGregation <string> |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:CONF:CAGG "Config:B10M,Modulation:QPSK" |
Notes |
Set only <string>: "name:value,name:value,…" |
State Saved |
No |
Preset |
Refer to the element definition of the data part below. |
Range |
Refer to the element definition of the data part below. |
Initial S/W Revision |
A.14.00 |
Element definition of the data part. The preset value is basically the same as the default value of each setting definition.
Settings |
Symbols in the data part |
Values in the data part |
Preset values |
---|---|---|---|
CAConfig |
CC10M|CC15M|CC20M|CC10MCC10M|CC10MCC20M|CC15MCC15M|CC20MCC20M |
CC10M |
|
Modulation |
QPSK|QAM16|QAM64 |
QPSK |
Sets the carrier configuration type of carrier aggregation.
SCPI Command |
NA |
SCPI Example |
– |
Notes |
No SCPI, GUI only, Read and Write |
State Saved |
No |
Preset |
1 Carrier: 10 MHz |
Range |
1 Carrier: 10 MHz | 1 Carrier: 15 MHz | 1 Carrier: 20 MHz | 2 Carriers: 10 MHz + 10 MHz | 2 Carriers: 10 MHz + 20 MHz | 2 Carriers: 15 MHz + 15 MHz | 2 Carriers: 20 MHz + 20 MHz |
Initial S/W Revision |
A.14.00 |
Sets Modulation type for full filled configuration.
SCPI Command |
– |
SCPI Example |
– |
Notes |
No SCPI, GUI only, Read and Write |
State Saved |
No |
Preset |
QPSK |
Range |
QPSK | 16QAM | 64QAM |
Initial S/W Revision |
A.14.00 |