LTE TDD
For Waveform Playback (ARB) capability.
Full-filled Config sets the channels with fully filled UL-SCH configuration. This button is shown when an uplink carrier is selected in the vertical tabs of the upper pane.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<n>:ULINk:CONFig:FFILled <string> |
|
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:CONF:FFIL "SystemBandwidth:B10M,Modulation:QAM16" |
|
Notes |
Set only (Immediate Action) <string>: "name:value,name:value,…" |
|
State Saved |
No |
|
Preset |
Refer to the element definition of the data part below. |
|
Range |
Refer to the element definition of the data part below. |
|
Initial S/W Revision |
A.14.00 |
Element definition of the data part. The preset value is basically the same as the default value of each setting definition.
|
Settings |
Symbols in the data part |
Values in the data part |
Preset values |
|---|---|---|---|
|
SystemBandwidth |
B1M4|B3M|B5M|B10M|B15M|B20M |
B10M |
|
|
Modulation |
QPSK|QAM16|QAM64 |
QPSK |
Sets System Bandwidth for full filled configuration.
|
SCPI Command |
– |
|
SCPI Example |
– |
|
Notes |
No SCPI, GUI only, Set and Query |
|
State Saved |
No |
|
Preset |
10 MHz (50RB) |
|
Range |
1.4 MHz (6RB) | 3 MHz (15RB) | 5 MHz (25RB) | 10 MHz (50RB) | 15 MHz (75RB) | 20 MHz (100RB) |
|
Initial S/W Revision |
A.14.00 |
Sets Modulation type for full filled configuration.
|
SCPI Command |
– |
|
SCPI Example |
– |
|
Notes |
No SCPI, GUI only, Set and Query |
|
State Saved |
No |
|
Preset |
QPSK |
|
Range |
QPSK | 16QAM | 64QAM |
|
Initial S/W Revision |
A.14.00 |