LTE TDD
For Waveform Playback (ARB) capability.
Configure PRACH Preambles for test configurations. This button is shown when a PRACH carrier is selected in the categories of the upper pane.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:PRACh:CONFig:PRACh <string> |
SCPI Example |
:RAD:LTET:WAV:CCAR:PRAC:CONF:PRAC "SystemBandwidth:B5M,UlDlConfig:1" |
Notes |
Set only <string>: "name:value,name:value,…" |
State Saved |
No |
Preset |
Refer to the element definition of the data part below. |
Range |
Refer to the element definition of the data part below. |
Initial S/W Revision |
A.14.00 |
Element definition of the data part. The preset value is basically the same as the default value of each setting definition.
Settings |
Symbols in the data part |
Values in the data part |
Preset values |
---|---|---|---|
System Bandwidth |
SystemBandwidth |
B1M4|B3M|B5M|B10M|B15M|B20M |
B10M |
Uplink Downlink Configuration |
UlDlConfig |
<integer> |
0 |
Frequency Offset |
FrequencyOffset |
<integer> |
0 |
Preamble Auto-Calculate |
AutoCalculate |
0|1|OFF|ON |
CONF |
Resource Index |
ResourceIndex |
<integer> |
0 |
Configuration Mode |
ConfigMode |
CONF|PERF |
CONF |
PRACH Configuration Index |
ConfigIndex |
<integer> |
0 |
Logical Root Sequence Index |
LogicalRootSequenceIndex |
<integer> |
0 |
Cyclic Shift Set |
CycllicShiftSet |
RESTricted|UNRestricted |
UNR |
Ncs Configuration |
CyclicShiftV |
<integer> |
0 |
Preamble Index |
PreambleIndex |
<integer> 0 to 6 |
0 |
Cyclic Shift V |
CycllicShiftSet |
RESTricted|UNRestricted |
UNR |
Increase Time Offset |
IncreaseTimeOffset |
0|1|OFF|ON |
ON |
Time Offset Base State |
TimeOffsetBaseState |
0|1|OFF|ON |
ON |
Logical Root Sequence Index (Incremented)
Sets the system bandwidth and number of Resource Blocks (RB).
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read and Write The current System Bandwidth is set when PRACH Test Preamble Config GUI is invoked |
State Saved |
Yes |
Preset |
10 MHz (50RB) |
Range |
1.4 MHz (6RB), 3 MHz (15RB), 5 MHz (25RB), 10 MHz (50RB), 15 MHz (75RB), 20 MHz (100RB) |
Initial S/W Revision |
A.14.00 |
Sets an uplink-downlink configuration. The configuration is described by Table 4.2-2 in 3GPP TS 36.211.
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read and Write |
State Saved |
No |
Preset |
0 |
Min |
0 |
Max |
6 |
Initial S/W Revision |
A.14.00 |
Sets Configuration Mode.
In the PRACH Configuration Mode, all the bursts in the configuration will be send. In the PRACH Performance Test Mode, the same burst will be sent ten times with different timing offset. Refer to 3GPP 36.141 for more information.
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read and Write |
Dependencies |
Selectable values are changed by UE Type. |
State Saved |
No |
Preset |
PRACH Configuration |
Range |
PRACH Configuration | PRACH Performance Test (36.141) |
Initial S/W Revision |
A.14.00 |
Sets the state of PRACH Preamble Auto Calculate on or off.
If the State is on, the sequence will be automatic selected by the preamble index. If the State is offset, the sequence can be manually selected by logic root sequence index and cyclic shift index v.
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read and Write |
State Saved |
No |
Preset |
Off |
Initial S/W Revision |
A.14.00 |
Sets a value for the PRACH Configuration Index.
See 3GPP TS 36.211 for more information.
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read and Write |
Dependencies |
Configuration Mode |
State Saved |
|
Preset |
0 |
Range |
0 to 57 0 to 19 (Format 0) 20 to 29 (Format 1) 30 to 39 (Format 2) 40 to 47 (Format 3) 48 to 57 (Format 4) |
Initial S/W Revision |
A.14.00 |
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read and Write |
State Saved |
No |
Preset |
0 |
Range |
|
Initial S/W Revision |
A.14.00 |
Displays the PRACH preamble format of the selected PRACH burst.
This parameter is determined by PRACH Configuration Index.
See 3GPP TS 36.211 and 36.331 for more information.
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read and Write |
State Saved |
No |
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
Enter the number of frequency resource blocks by which to offset the PRACH preamble.
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read and Write |
State Saved |
No |
Preset |
0 |
Range |
Determined by the System Bandwidth selected |
Initial S/W Revision |
A.14.00 |
Sets the cyclic shift restriction method.
Notes) In case preambles corresponding to Preamble Index cannot be generated from a single root Zadoff-Chu sequence, Logical Root Sequence Index is incremented until corresponding Preamble sequences are found.
That incremented Logical Root Sequence Index is displayed on Logical Root Sequence Index (Incremented) parameter.
Physical Root Sequence Index and Cyclic Shift v are changed on GUI based on Cyclic Shift Set, Ncs Configuration, Logical Root Sequence Index (Incremented) and Preamble Index.
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read and Write |
State Saved |
No |
Preset |
Unrestricted Sets |
Range |
Unrestricted Sets | Restricted Sets |
Initial S/W Revision |
A.14.00 |
Sets a value for the Ncs configuration.
Ncs value is determined by Ncs configuration, Cyclic Shift Set and Preamble format.
See the standard document (3GPP TS 36.211) for more information.
Notes) In the case preambles corresponding to Preamble Index cannot be generated from a single root Zadoff-Chu sequence, Logical Root Sequence Index is incremented until corresponding Preamble sequences are found.
That incremented Logical Root Sequence Index is displayed on Logical Root Sequence Index (Incremented) parameter.
Physical Root Sequence Index, Cyclic Shift v and Incremented Logical Root Sequence Index are automatically changed on GUI based on Cyclic Shift Set, Ncs Configuration, Logical Root Sequence Index and Preamble Index.
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read and Write |
State Saved |
No |
Preset |
0 |
Min |
0 |
Max |
15 (Unrestricted) for Format 0 to 3 14 (Restricted) for Format 0 to 3 6 for Format 4 |
Initial S/W Revision |
A.14.00 |
Sets a value for the logical root sequence index.
The Logical Root Sequence Index is the value of RACH_ROOT_SEQUENCE which is the logical index for the Zadoff-Chu sequence used for PRACH preamble generation.
There is the relation between the Logical Root Sequence Index and the Physical Root Sequence Index given by Root Zadoff-Chu sequence order table and preamble format.
See the standard document (3GPP TS 36.211) for more information.
Notes) In the case preambles corresponding to Preamble Index cannot be generated from a single root Zadoff-Chu sequence, Logical Root Sequence Index is incremented until corresponding Preamble sequences are found.
That incremented Logical Root Sequence Index is displayed on Logical Root Sequence Index (Incremented) parameter.
Physical Root Sequence Index, Cyclic Shift v and Incremented Logical Root Sequence Index are automatically changed on GUI based on Cyclic Shift Set, Ncs Configuration, Logical Root Sequence Index and Preamble Index.
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read and Write |
State Saved |
No |
Preset |
0 |
Min |
0 |
Max |
837 |
Range |
837 for Format 0 to 3 137 for Format 4 |
Initial S/W Revision |
A.14.00 |
Displays a value for the incremented logical root sequence index.
See the standard document (3GPP TS 36.211) for more information.
Note) In the case preambles corresponding to Preamble Index cannot be generated from a single root Zadoff-Chu sequence, Logical Root Sequence Index is incremented until corresponding Preamble sequences are found.
That incremented Logical Root Sequence Index is displayed on Logical Root Sequence Index (Incremented) parameter.
Physical Root Sequence Index, Cyclic Shift v and Incremented Logical Root Sequence Index are automatically changed on GUI based on Cyclic Shift Set, Ncs Configuration, Logical Root Sequence Index and Preamble Index.
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read and Write |
State Saved |
No |
Preset |
0 |
Min |
0 |
Max |
837 |
Range |
837 for Format 0 to 3 137 for Format 4 |
Initial S/W Revision |
A.14.00 |
Sets a value for the Preamble Index.
The Preamble Index is one of the 64 possible preambles in the cell used for preamble generation.
See the standard document (3GPP TS 36.211) for more information.
Note) In the case preambles corresponding to Preamble Index cannot be generated from a single root Zadoff-Chu sequence, Logical Root Sequence Index is incremented until corresponding Preamble sequences are found.
That incremented Logical Root Sequence Index is displayed on Logical Root Sequence Index (Incremented) parameter.
Physical Root Sequence Index, Cyclic Shift v and Incremented Logical Root Sequence Index are automatically changed on GUI based on Cyclic Shift Set, Ncs Configuration, Logical Root Sequence Index and Preamble Index.
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read and Write |
State Saved |
No |
Preset |
0 |
Min |
0 |
Max |
63 |
Initial S/W Revision |
A.14.00 |
Displays the physical root sequence index.
There is the relation between the Logical Root Sequence Index and the Physical Root Sequence Index given by Root Zadoff-Chu sequence order table and preamble format.
See the standard document (3GPP TS 36.211) for more information.
Note) In the case preambles corresponding to Preamble Index cannot be generated from a single root Zadoff-Chu sequence, Logical Root Sequence Index is incremented until corresponding Preamble sequences are found.
That incremented Logical Root Sequence Index is displayed on Logical Root Sequence Index (Incremented) parameter.
Physical Root Sequence Index, Cyclic Shift v and Incremented Logical Root Sequence Index are automatically changed on GUI based on Cyclic Shift Set, Ncs Configuration, Logical Root Sequence Index and Preamble Index.
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read only |
State Saved |
No |
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
Sets the cyclic shift v which is used for cyclic shift calculation of preamble generation.
This parameter is read-only when Preamble Auto-Calculate is set to On.
See the standard document (3GPP TS 36.211) for more information.
Notes) In the case preambles corresponding to Preamble Index cannot be generated from a single root Zadoff-Chu sequence, Logical Root Sequence Index is incremented until corresponding Preamble sequences are found.
That incremented Logical Root Sequence Index is displayed on Logical Root Sequence Index (Incremented) parameter.
Physical Root Sequence Index, Cyclic Shift v and Incremented Logical Root Sequence Index are automatically changed on GUI based on Cyclic Shift Set, Ncs Configuration, Logical Root Sequence Index and Preamble Index.
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read only |
State Saved |
No |
Preset |
0 |
Min |
|
Max |
|
Initial S/W Revision |
A.14.00 |
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read and Write |
State Saved |
No |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read and Write |
State Saved |
No |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
SCPI Command |
N/A |
Notes |
No SCPI, GUI only, Read only |
State Saved |
No |
Preset |
6.2 us |
Min |
|
Max |
|
Initial S/W Revision |
A.14.00 |