LTE TDD

PUCCH Test Config (TDD CC)

For Waveform Playback (ARB) capability.

This button is shown when an uplink carrier is selected in the categories of the upper pane.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<n>:ULINk:CONFig:PUCCh <string>

<string>: "name:value,name:value,…"

SCPI Example

:RAD:LTET:WAV:CCAR:ULIN:CONF:PUCC "TestConfigType:F3NAD,SystemBandwidth:B10M,CellId:200"

Notes

Set only (Immediate Action)

State Saved

No

Preset

Refer to the element definition of the data part below

Range

Refer to the element definition of the data part below

Initial S/W Revision

A.14.00

Element definition of the data part. The preset value is basically the same as the default value of each setting definition.

Settings

Symbols in the data part

Values in the data part

Preset values

PUCCH Test Config Type

TestConfigType

F1AAMDMU|F1BAMDCS|F3AMD|F3NAD|F2CPRDD

F1AAMDMU

Signal/Interferer Type

SignalType

TSIGnal|IFERer1|IFERer2|IFERer3

TSIGnal

Random HARQ-ACK Length

RandomHarqAckLength

4AN|16AN

4AN

System Bandwidth

SystemBandwidth

B1M4|B3M|B5M|B10M|B15M|B20M

B10M

PUCCH Resource (A)

PucchResourceA

2|3|4

4

Cell_ID

CellId

<integer> 0 to 503

150

N_CS(1)

NCS1

<integer> 0 to 7

0

Delta Shift PUCCH

DeltaShiftPucch

<integer> 1 to 3

2

nPUCCH(3,0)

NPucch3Port0

<integer>

0

n(1)PUCCH,0

N1Pucch0

<integer>

0

n(1)PUCCH,1

N1Pucch1

<integer>

1

n(1)PUCCH,2

N1Pucch2

<integer>

2

n(1)PUCCH,3

N1Pucch3

<integer>

3

N_RB(2)

NRB2

<integer> 1 to 99

1

HARQ-ACK Config Set Number

HarqAckConfigSetNumber

<integer> 1 to 17

1

PUCCH Test Configuration Settings

PUCCH Test Config Type

Signal/Interferer Type

Random HARQ-ACK Length

CQI Data

System Bandwidth

Format

Cell_ID

N_CS(1)

Delta Shift PUCCH

PUCCH Resource (A)

nPUCCH(1,0)

nPUCCH(2,0)

nPUCCH(3,0)

n(1)PUCCH,0

n(1)PUCCH,1

n(1)PUCCH,2

n(1)PUCCH,3

N_RB(2)

HARQ-ACK Config Set Number

Setting Information Related to PUCCH Test Configuration 36.141-8.3.3

Cyclic Shift Index

Orthogonal Cover Index

RS Orthogonal Cover / ACK/NACK Orthogonal Cover

Relative Power

Relative Timing

Setting Information Related to PUCCH Test Configuration 36.141-8.3.4

Set

State

HARQ-ACK(0)

HARQ-ACK(1)

HARQ-ACK(2)

HARQ-ACK(3)

n(1)PUCCH

b(0)b(1)

PUCCH Test Configuration Settings

PUCCH Test Config Type

Sets the PUCCH Test Configuration Type.

Note the choice and default value depend on radio format and antenna configuration.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

Value symbols used in SCPI command of PUCCH Test Config:

F1AAMDMU | F1AAMDCS | F3AMD | F3NAD | F2CPRDD

Dependencies

Available selections depend on the number of antennas.

State Saved

No

Preset

36.141-8.3.3 ACK missed detection for multi user PUCCH format 1a

Range

Config Type    SCPI

36.141-8.3.3 ACK missed detection for multi user PUCCH format 1a F1AAMDMU

36.141-8.3.4 ACK missed detection for PUCCH format 1b with Channel Selection F1BAMDCS

36.141-8.3.5 ACK missed detection for PUCCH format 3 F3AMD

36.141-8.3.6 NACK to ACK detection for PUCCH format 3 F3NAD

36.141-8.3.9 CQI performance requirements for PUCCH format 2 with DTX detection F2CPRDD

 

Notes:

  • The choice and default values depend on radio format and antenna configuration.

  • For four antennas configuration case, PUCCH Wizard button is disabled. Otherwise enabled.

Initial S/W Revision

A.14.00

Signal/Interferer Type

Sets the Signal/Interferer Type.

This parameter is shown when single antenna configuration and PUCCH Test Configuration Type is 36.141-8.3.3. Otherwise, it is hidden.

Shows when PUCCH Test Config Type is 36.141-8.3.3.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

Value symbols used in SCPI command of PUCCH Test Config:

Wanted | IF1 | IF2 | IF3

State Saved

No

Preset

Tested Signal

Range

Tested Signal | Interferer #1 | Interferer #2 | Interferer #3

Initial S/W Revision

A.14.00

Random HARQ-ACK Length

Sets HARQ-ACK bit length, 4bits (4AN) or 16bits (16AN), when the PUCCH Test Configuration Type is 36.141-8.3.5.

Displays the Random HARQ-ACK Length as 16bits (16AN), when the PUCCH Test Configuration Type is 36.141-8.3.6. Otherwise, it is hidden.

SCPI Command

N/A

Notes

No SCPI, GUI only

State Saved

No

Preset

4AN

Range

4AN | 16AN

Initial S/W Revision

A.14.00

CQI Data

Displays the CQI Data when the PUCCH Test Configuration Type is 36.141-8.3.8 or 36.141-8.3.9. Otherwise, it is hidden.

See 3GPP TS 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read only

State Saved

No

Preset

Random 4 Bits

Range

 

Initial S/W Revision

A.14.00

System Bandwidth

Sets the system bandwidth and number of resource blocks.

Note this parameter choice is limited by 10/15/20MHz system bandwidth when PUCCH Test Configuration Type is 36.141-8.3.4 or 8.3.5 or 8.3.6. Otherwise, there is no limitation.

SCPI Command

N/A

Notes

Set and Query

The current System Bandwidth is set when PRACH Test Preamble Config GUI is shown.

State Saved

Yes

Preset

10 MHz (50RB)

Range

1.4 MHz (6RB) | 3 MHz (15RB) | 5 MHz (25RB) | 10 MHz (50RB) | 15 MHz (75RB) | 20 MHz (100RB)

10 MHz (50RB) | 15 MHz (75RB) | 20 MHz (100RB) (PUCCH Test Configuration Type is 36.141-8.3.4 or 8.3.5 or 8.3.60

1.4 MHz (6RB) | 3 MHz (15RB) | 5 MHz (25RB) | 10 MHz (50RB) | 15 MHz (75RB) | 20 MHz (100RB) (Otherwise)

Initial S/W Revision

A.14.00

Format

Displays the PUCCH format.

See 3GPP TS 36.211 and 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

State Saved

No

Preset

 

Range

1a for PUCCH Test Config Type 36.141-8.3.3

1b for PUCCH Test Config Type 36.141-8.3.4

3 for PUCCH Test Config Type 36.141-8.3.5

3 for PUCCH Test Config Type 36.141-8.3.6

1a for PUCCH Test Config Type 36.141-8.3.7

2 for PUCCH Test Config Type 36.141-8.3.8

2 for PUCCH Test Config Type 36.141-8.3.9

Initial S/W Revision

A.14.00

Cell_ID

Displays the Cell ID that is defined for each PUCCH Test Configuration Type as followings.

Cell ID = [(3 x Physical Cell ID Group) + Physical Cell ID Sector]

See 3GPP TS 36.211 and 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

State Saved

No

Preset

150

Min

0

150 (fixed for 36.141-8.3.3, 36.141-8.3.7, 36.141-8.3.8, 36.141-8.3.9)

Max

503

150 (fixed for 36.141-8.3.3, 36.141-8.3.7, 36.141-8.3.8, 36.141-8.3.9)

Initial S/W Revision

A.14.00

N_CS(1)

Displays the N_CS(1) value that is defined for each PUCCH Test Configuration Type as followings.

This setting is hidden when Test type is not for 36.141-8.3.3, 36.141-8.3.4, 36.141-8.3.7, 36.141-8.3.8, 36.141-8.3.9.

See 3GPP TS 36.211 and 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

State Saved

No

Preset

0

Min

0

Max

7 (for 36.141-8.3.4)

0 (fixed for 36.141-8.3.3, 36.141-8.3.7, 36.141-8.3.8, 36.141-8.3.9)

Initial S/W Revision

A.14.00

Delta Shift PUCCH

Displays the Delta Shift PUCCH value that is defined for each PUCCH Test Configuration Type as followings.

This setting is hidden when Test type is not for 36.141-8.3.3, 36.141-8.3.4, 36.141-8.3.7, 36.141-8.3.8, 36.141-8.3.9.

See 3GPP TS 36.211 and 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

State Saved

No

Preset

2

Range

1 to 3 (for 36.141-8.3.4)

2 (fixed for 36.141-8.3.3, 36.141-8.3.7, 36.141-8.3.8, 36.141-8.3.9)

Initial S/W Revision

A.14.00

PUCCH Resource (A)

Sets PUCCH Resource (A) value when the PUCCH Test Configuration Type is 36.141-8.3.4.

This setting is hidden when the PUCCH Test Configuration Type is not 36.141-8.3.4.

See 3GPP TS 36.211, 36.213 and 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

State Saved

No

Preset

4

Range

2 | 3 | 4

Initial S/W Revision

A.14.00

nPUCCH(1,0)

Displays the nPUCCH(1,0) value, which is determined by Signal/Interferer Type when the PUCCH Test Configuration Type is 36.141-8.3.3.

Displays the nPUCCH(1,0) value as 1, when the PUCCH Test Configuration Type is 36.141-8.3.7.

This setting is hidden when the PUCCH Test Configuration Type is not 36.141-8.3.3 nor 36.141-8.3.7.

nPUCCH(1,0): resource index of PUCCH formats 1/1a/1b for antenna port index 0.

See 3GPP TS 36.211 and 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

State Saved

 

Preset

 

Range

 

Initial S/W Revision

A.14.00

nPUCCH(2,0)

Displays the nPUCCH(2,0) as 1 when the PUCCH Test Configuration Type is 36.141-8.3.8 or 36.141-8.3.9.

Hidden when the PUCCH Test Configuration Type is 36.141-8.3.8 or 36.141-8.3.9.

nPUCCH(2,0): resource index of PUCCH formats 2/2a/2b for antenna port index 0.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read only

State Saved

 

Preset

 

Range

 

Initial S/W Revision

A.14.00

nPUCCH(3,0)

Sets the nPUCCH(3, 0) value when the PUCCH Test Configuration Type is 36.141-8.3.5 or 36.141-8.3.6.

Hidden when the PUCCH Test Configuration Type is not 36.141-8.3.5 nor 36.141-8.3.6.

nPUCCH(3,0): resource index of PUCCH formats 3 for antenna port index 0.

See 3GPP TS 36.211 and 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

State Saved

No

Preset

0

Min

0

Max

(Number of RB in the system bandwidth) * 5 - 1

Initial S/W Revision

A.14.00

n(1)PUCCH,0

See 3GPP TS 36.211, 36.213 and 36.141 for more information.

Hidden when the PUCCH Test Configuration is not 36.141-8.3.4.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

State Saved

No

Preset

 

Min

0

Max

Calculated Maximum Value (depends on related PUCCH settings)

Initial S/W Revision

A.14.00

n(1)PUCCH,1

Sets the n(1)PUCCH,1 value when the PUCCH Test Configuration Type is 36.141-8.3.4.

Hidden when the PUCCH Test Configuration is not 36.141-8.3.4.

See 3GPP TS 36.211, 36.213 and 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

State Saved

No

Preset

 

Min

0

Max

Calculated Maximum Value (depends on related PUCCH settings)

Initial S/W Revision

A.14.00

n(1)PUCCH,2

Sets the n(1)PUCCH,2 value when the PUCCH Test Configuration Type is 36.141-8.3.4.

Hidden when the PUCCH Test Configuration Type is not 36.141-8.3.4.

See 3GPP TS 36.211, 36.213 and 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

State Saved

No

Preset

 

Min

0

Max

Calculated Maximum Value (depends on related PUCCH settings)

Initial S/W Revision

A.14.00

n(1)PUCCH,3

Sets the n(1)PUCCH,3 value when the PUCCH Test Configuration Type is 36.141-8.3.4.

Hidden when the PUCCH Test Configuration Type is not 36.141-8.3.4.

See 3GPP TS 36.211, 36.213 and 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

State Saved

No

Preset

 

Min

0

Max

Calculated Maximum Value (depends on related PUCCH settings)

Initial S/W Revision

A.14.00

N_RB(2)

Sets the number of resource blocks per slot that are available for PUCCH Format 2/2a/2b transmissions in each slot when the PUCCH Test Configuration Type is 36.141-8.3.8 or 36.141-8.3.9.

In this case the minimum value is 1 to enable conformance test signal according with standard. Otherwise, it's hidden.

See 3GPP TS 36.211 and 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

State Saved

No

Preset

1

Min

1

Max

Maximum resource blocks -1

Initial S/W Revision

A.14.00

HARQ-ACK Config Set Number

Sets the Set number of HARQ-ACK Config.

This setting is available when PUCCH Test Config Type is 36.141-8.3.4 ACK missed detection for PUCCH format 1b with Channel Selection. Select the Set from the HARQ-ACK Config Set table. The HARQ-ACK Config Set table is shown at the right side of setting properties on GUI.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read and Write

GUI label (short instruction is added): HARQ-ACK Config Set Number (Specify the Set number of the right)

State Saved

 

Preset

1

Min

1

Max

4 (PUCCH Resource (A) is 2)

8 (PUCCH Resource (A) is 3)

16 (PUCCH Resource (A) is 4)

Initial S/W Revision

A.14.00

Refer to Setting Information Related to PUCCH Test Configuration 36.141-8.3.4 for the HARQ-ACK Config Set table.

Setting Information Related to PUCCH Test Configuration 36.141-8.3.3

Cyclic Shift Index

Displays the Cyclic Shift Index that is defined for each Signal/Interferer Type as followings when the PUCCH Test Configuration Type is 36.141-8.3.3. Otherwise, it is hidden.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read only

State Saved

No

Preset

 

Range

4 (for Tested Signal of Signal/Interferer Type)

2 (for Interferer #1 of Signal/Interferer Type)

3 (for Interferer #2 of Signal/Interferer Type)

4 (for Interferer #3 of Signal/Interferer Type)

Initial S/W Revision

A.14.00

Orthogonal Cover Index

Displays the Orthogonal Cover Index that is defined for each Signal/Interferer Type as followings when the PUCCH Test Configuration Type is 36.141-8.3.3. Otherwise, it is hidden.

See 3GPP TS 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read only

State Saved

 

Preset

 

Range

0 (for Tested Signal)

0 (for Interferer #1)

1 (for Interferer #2)

2 (for Interferer #3)

Initial S/W Revision

A.14.00

RS Orthogonal Cover / ACK/NACK Orthogonal Cover

Displays the RS Orthogonal Cover / ACK/NACK Orthogonal Cover that is defined for each Signal/Interferer Type as followings when the PUCCH Test Configuration Type is 36.141-8.3.3. Otherwise, it is hidden.

See 3GPP TS 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read only

State Saved

No

Preset

 

Range

2 (for Tested Signal)

1 (for Interferer #1)

7 (for Interferer #2)

14 (for Interferer #3)

Initial S/W Revision

A.14.00

Relative Power

Displays the Relative Power that is defined for each Signal/Interferer Type as followings when the PUCCH Test Configuration Type is 36.141-8.3.3. Otherwise, it is hidden.

See 3GPP TS 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read only

State Saved

 

Preset

 

Range

Tested Signal: 0 dB (Carrier Power = -3 dB in the background)

Interferer #1: 0 dB (Carrier Power = -3 dB in the background)

Interferer #2: -3 dB (Carrier Power = -6 dB in the background)

Interferer #3: 3 dB (Carrier Power = 0 dB in the background)

Initial S/W Revision

A.14.00

Relative Timing

Displays the Relative Timing when the PUCCH Test Configuration Type is 36.141-8.3.3.

Hidden when the PUCCH Test Configuration is not 36.141-8-3.3.

See 3GPP TS 36.141 for more information.

SCPI Command

N/A

Notes

No SCPI, GUI only, Read only

State Saved

 

Preset

 

Range

 

Initial S/W Revision

A.14.00

Setting Information Related to PUCCH Test Configuration 36.141-8.3.4

Shows the table of settings.

The following values are shown in the HARQ-ACK Config Set on GUI.

Set

Displays the set number of table Transmission of Format 1B HARQ-ACK Channel Selection.

See 3GPP TS 36.213, TS 36.141 for more information.

SCPI Command

SCPI Example

Notes

No SCPI, GUI only, Read only

State Saved

No

Preset

 

Min

1

Max

17 (PUCCH Resource A = 4 case)

9 (PUCCH Resource A = 3 case)

5 (PUCCH Resource A = 2 case)

Initial S/W Revision

A.14.00

State

Sets the state on or off.

When the user selects one of checkbox within the table, the others clear automatically.

SCPI Command

SCPI Example

Notes

No SCPI, GUI only, Read only

State Saved

No

Preset

 

Initial S/W Revision

A.14.00

HARQ-ACK(0)

Displays HARQ-ACK(0) response in the table Transmission of Format 1B HARQ-ACK channel selection.

See 3GPP TS 36.213 for more information.

SCPI Command

SCPI Example

Notes

No SCPI, GUI only, Read only

State Saved

 

Preset

 

Range

 

Initial S/W Revision

A.14.00

HARQ-ACK(1)

Displays HARQ-ACK(1) response in the table Transmission of Format 1B HARQ-ACK channel selection.

See 3GPP TS 36.213 for more information.

SCPI Command

SCPI Example

Notes

No SCPI, GUI only, Read only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

HARQ-ACK(2)

Displays HARQ-ACK(2) response in the table Transmission of Format 1B HARQ-ACK channel selection.

If PUCCH Resource (A) is greater than or equal to 3, this is displayed. Otherwise, this is hidden.

See 3GPP TS 36.213 for more information.

SCPI Command

SCPI Example

Notes

No SCPI, GUI only, Read only

State Saved

 

Preset

 

Range

 

Initial S/W Revision

A.14.00

HARQ-ACK(3)

Displays HARQ-ACK(3) response in the table Transmission of Format 1B HARQ-ACK channel selection.

If PUCCH Resource (A) is equal to 4, this is displayed. Otherwise, this is hidden.

See 3GPP TS 36.213 for more information.

SCPI Command

SCPI Example

Notes

No SCPI, GUI only, Read only

State Saved

 

Preset

 

Range

 

Initial S/W Revision

A.14.00

n(1)PUCCH

Displays PUCCH resource value n(1)PUCCH in the table Transmission of Format 1B HARQ-ACK channel selection.

See 3GPP TS 36.213 for more information.

SCPI Command

SCPI Example

Notes

No SCPI, GUI only, Read only

State Saved

 

Preset

 

Range

 

Initial S/W Revision

A.14.00

b(0)b(1)

Displays HARQ-ACK Bits in the table Transmission of Format 1B HARQ-ACK channel selection.

See 3GPP TS 36.213 for more information.

SCPI Command

SCPI Example

Notes

No SCPI, GUI only, Read only

State Saved

 

Preset

 

Range

 

Initial S/W Revision

A.14.00

Carrier Uplink Real-Time

Welcome to LTE TDD