LTE TDD
Describes the markers settings for Waveform Playback (ARB) capability.
This parameter sets the source of Marker 1.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M1Source NONE|WSTart|P1MS|P10MS|P20MS|P40MS|ALC|RFBLank|TCONtrol|USER|GPATtern [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M1Source? |
|
SCPI Example |
:RAD:LTET:WAV:M1S P1MS :RAD:LTET:WAV:M1S? |
|
State Saved |
Yes |
|
Preset |
WSTart |
|
Range |
None | Waveform Start | 1 ms subframe pulse | 10 ms frame pulse | 20 ms frame pulse | 40 ms frame pulse | RF ALC Control | RF Blanking Control | Timing Control | User Defined Bits | Generated Pattern |
|
Initial S/W Revision |
A.14.00 |
This parameter sets user defined bits of Marker 1.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M1Source:USER <string> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M1Source:USER? |
|
SCPI Example |
:RAD:LTET:WAV:M1S:USER "00001111" :RAD:LTET:WAV:M1S:USER? |
|
Notes |
Valid characters in string: "0" or "1" |
|
Dependencies |
This value is used when Marker 1 Source is set to User Defined Bits |
|
State Saved |
Yes |
|
Preset |
"00000000" |
|
Initial S/W Revision |
A.14.00 |
This parameter sets the source of Marker 2.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M2Source NONE|WSTart|P1MS|P10MS|P20MS|P40MS|ALC|RFBLank|TCONtrol|USER|GPATtern [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M2Source? |
|
SCPI Example |
:RAD:LTET:WAV:M2S P1MS :RAD:LTET:WAV:M2S? |
|
State Saved |
Yes |
|
Preset |
NONE |
|
Range |
None | Waveform Start | 1 ms subframe pulse | 10 ms frame pulse | 20 ms frame pulse | 40 ms frame pulse | RF ALC Control | RF Blanking Control | Timing Control | User Defined Bits | Generated Pattern |
|
Initial S/W Revision |
A.14.00 |
This parameter sets user defined bits of Marker 2.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M2Source:USER <string> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M2Source:USER? |
|
SCPI Example |
:RAD:LTET:WAV:M2S:USER "00001111" :RAD:LTET:WAV:M2S:USER? |
|
Notes |
Valid characters in string: "0" or "1" |
|
Dependencies |
This value is used when Marker 2 Source is set to User Defined Bits |
|
State Saved |
Yes |
|
Preset |
"00000000" |
|
Initial S/W Revision |
A.14.00 |
This parameter sets the source of Marker 3.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M3Source NONE|WSTart|P1MS|P10MS|P20MS|P40MS|ALC|RFBLank|TCONtrol|USER|GPATtern [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M3Source? |
|
SCPI Example |
:RAD:LTET:WAV:M3S P1MS :RAD:LTET:WAV:M3S? |
|
State Saved |
Yes |
|
Preset |
NONE |
|
Range |
None | Waveform Start | 1 ms subframe pulse | 10 ms frame pulse | 20 ms frame pulse | 40 ms frame pulse | RF ALC Control | RF Blanking Control | Timing Control | User Defined Bits | Generated Pattern |
|
Initial S/W Revision |
A.14.00 |
This parameter sets user defined bits of Marker 3.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M3Source:USER <string> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M3Source:USER? |
|
SCPI Example |
:RAD:LTET:WAV:M3S:USER "00001111" :RAD:LTET:WAV:M3S:USER? |
|
Notes |
Valid characters in string: "0" or "1" |
|
Dependencies |
This value is used when Marker 3 Source is set to User Defined Bits |
|
State Saved |
Yes |
|
Preset |
"00000000" |
|
Initial S/W Revision |
A.14.00 |
This parameter sets the source of Marker 4.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M4Source NONE|WSTart|P1MS|P10MS|P20MS|P40MS|ALC|RFBLank|TCONtrol|USER|GPATtern [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M4Source? |
|
SCPI Example |
:RAD:LTET:WAV:M4S P1MS :RAD:LTET:WAV:M4S? |
|
State Saved |
Yes |
|
Preset |
NONE |
|
Range |
None | Waveform Start | 1 ms subframe pulse | 10 ms frame pulse | 20 ms frame pulse | 40 ms frame pulse | RF ALC Control | RF Blanking Control | Timing Control | User Defined Bits | Generated Pattern |
|
Initial S/W Revision |
A.14.00 |
This parameter sets user defined bits of Marker 4.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M4Source:USER <string> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:M4Source:USER? |
|
SCPI Example |
:RAD:LTET:WAV:M4S:USER "00001111" :RAD:LTET:WAV:M4S:USER? |
|
Notes |
Valid characters in string: "0" or "1" |
|
Dependencies |
This value is used when Marker 4 Source is set to User Defined Bits |
|
State Saved |
Yes |
|
Preset |
"00000000" |
|
Initial S/W Revision |
A.14.00 |