LTE TDD

PRACH Common

For Waveform Playback (ARB) capability.

This topic describes the settings of the PRACH Common node.

PRACH Configuration Index

PRACH Preamble Auto-Calculate

PRACH Configuration Index

Sets a value for the PRACH configuration index. See 3GPP TS 36.211 for more information.

Set this value to all preambles.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:PRACh:CINDex <integer>

[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:PRACh:CINDex?

SCPI Example

:RAD:LTET:WAV:CCAR:PRAC:CIND 5

:RAD:LTET:WAV:CCAR:PRAC:CIND?

Notes

Range: 0 to 57

            0 to 19 (Format 0)

          20 to 29 (Format 1)

          30 to 39 (Format 2)

          40 to 47 (Format 3)

          48 to 57 (Format 4)

State Saved

Yes

Preset

0

Min

0

Max

57

Initial S/W Revision

A.14.00

PRACH Preamble Auto-Calculate

Sets the state of PRACH Preamble Auto Calculate to on or off.

If the State is on, the sequence will be automatic selected by the preamble index. If the State is offset, the sequence can be manually selected by logic root sequence index and cyclic shift index v.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:PRACh:ACALculate:PREamble[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:PRACh:ACALculate:PREamble[:STATe]?

SCPI Example

:RAD:LTET:WAV:CCAR:PRAC:ACAL:PRE ON

:RAD:LTET:WAV:CCAR:PRAC:ACAL:PRE?

Notes

Set and Query

State Saved

Yes

Preset

OFF

Initial S/W Revision

A.14.00

Carrier PRACH ARB

Welcome to LTE TDD