LTE TDD
For Waveform Playback (ARB) capability.
This topic describes the settings of the UCI node.
This parameter sets the enable state of UCI. When this setting is turned off, UCI is not be transmitted even if UCI Tx Enabled is ON.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI ON :RAD:LTET:WAV:CCAR:ULIN:UCI? |
Dependencies |
If the total number of antennas is 4 antennas, the value is off with read only. |
State Saved |
Yes |
Preset |
OFF |
Initial S/W Revision |
A.14.00 |
Sets a power level in dB for the selected channel.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:POWer <rel_ampl> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:POWer? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:POW -20.3 :RAD:LTET:WAV:CCAR:ULIN:UCI:POW? |
State Saved |
Yes |
Preset |
0 dB |
Range |
-60 dB to 20 dB |
Resolution |
0.001 dB |
Initial S/W Revision |
A.14.00 |
Sets the state of scrambling for the physical channel on or off.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:SCRamble[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:SCRamble[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:SCR ON :RAD:LTET:WAV:CCAR:ULIN:UCI:SCR? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Sets the Radio Network Temporary Identifier (RNTI) for the corresponding channel transmission.
See 3GPP TS 36.211 and 36.321, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:RNTI <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:RNTI? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:RNTI 100 :RAD:LTET:WAV:CCAR:ULIN:UCI:RNTI? |
State Saved |
Yes |
Preset |
1 |
Min |
0 |
Max |
65535 |
Notes |
Range: 0 (0x0000) to 65535 (0xFFFF) |
Initial S/W Revision |
A.14.00 |
Sets N_RB(2).
This is one of the values used for generating and mapping PUCCH and DMRS PUCCH (see 3GPP TS 36.211).
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:NRB:TWO <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:NRB:TWO? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:PUCC:NRB:TWO 2 :RAD:LTET:WAV:CCAR:ULIN:UCI:PUCC:NRB:TWO? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
99 to Maximum resource blocks - 1 |
Max (LP) |
Range: 0 to Maximum resource blocks – 1 0 to 5 (for System Bandwidth 1.4 MHz) 0 to 14 (for System Bandwidth 3 MHz) 0 to 24 (for System Bandwidth 5 MHz) 0 to 49 (for System Bandwidth 10 MHz) 0 to 74 (for System Bandwidth 15 MHz) 0 to 99 (for System Bandwidth 20 MHz) |
Initial S/W Revision |
A.14.00 |
Sets N_CS(1).
This is one of the values used for generating and mapping PUCCH and DMRS PUCCH (see 3GPP TS 36.211).
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:NCS:ONE <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:NCS:ONE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:PUCC:NCS:ONE 3 :RAD:LTET:WAV:CCAR:ULIN:UCI:PUCC:NCS:ONE? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
7 |
Initial S/W Revision |
A.14.00 |
Sets the PUCCH format 2/2a/2b resource index nPUCCH(2,0) for antenna port index 0.
Calculated value is nPUCCH(2) < N_RB(2) * N_RB_sc + Ceiling(N_CS(1)/8) * (N_RBsc - N_CS(1) - 2).
See 3GPP TS 36.211, 36.213 and 36.331, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCH:NPUCch:TWO:ZERO <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCH:NPUCch:TWO:ZERO? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:PUCC:NPUC:TWO:ZERO 1 :RAD:LTET:WAV:CCAR:ULIN:UCI:PUCC:NPUC:TWO:ZERO? |
State Saved |
Yes |
Preset |
|
Range |
0 to Calculated Value (depends on related PUCCH settings) |
Initial S/W Revision |
A.14.00 |
Sets the PUCCH format 2/2a/2b resource index nPUCCH(2,1) for antenna port index 1, when the Number of Antennas is 2 Antennas.
Otherwise, it is read only.
Calculated value is nPUCCH(2) < N_RB(2) * N_RB_sc + Ceiling(N_CS(1)/8) * (N_RBsc - N_CS(1) - 2).
See 3GPP TS 36.211, 36.213 and 36.331, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCH:NPUCch:TWO:ONE <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCH:NPUCch:TWO:ONE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:PUCC:NPUC:TWO:ONE 1 :RAD:LTET:WAV:CCAR:ULIN:UCI:PUCC:NPUC:TWO:ONE? |
State Saved |
Yes |
Preset |
0 |
Range |
0 to Calculated Value (depends on related PUCCH settings) |
Initial S/W Revision |
A.14.00 |
Sets Delta Shift PUCCH.
This is one of the values used for generating and mapping PUCCH and DMRS PUCCH (see 3GPP TS 36.211).
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCH:DSHift <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCH:DSHift? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:PUCC:DSH 1 :RAD:LTET:WAV:CCAR:ULIN:UCI:PUCC:DSH? |
State Saved |
Yes |
Preset |
1 |
Range |
1 to 3 |
Initial S/W Revision |
A.14.00 |
Sets the hopping type. (Refer to 3GPP TS 36.211)
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:HOPPing OFF|GROup|SEQuence [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:PUCCh:HOPPing |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:PUCC:HOPP GRO :RAD:LTET:WAV:CCAR:ULIN:UCI:PUCC:HOPP? |
State Saved |
Yes |
Preset |
OFF |
Range |
Off | Group Hopping | Sequence Hopping |
Initial S/W Revision |
A.14.00 |
This is read only parameter; you can set it from UL-SCH setup.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX:LENGth? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX:LENG? |
Notes |
Query only Unit in GUI: s |
Preset |
10 ms |
Min |
10 ms |
Max |
160 ms |
Max (LP) |
Waveform Generation Length, Max 160 ms |
Initial S/W Revision |
A.14.00 |
Indicates the number of enabled transmissions.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX:ENABled:COUNt? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX:ENAB:COUN? |
Notes |
Query only |
State Saved |
No |
Preset |
0 |
Min |
0 |
Initial S/W Revision |
A.14.00 |
Displays the total number of ACK bits on the definition of UCI Transmission Configuration by PUCCH Wizard.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:ACK:COUNt? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:ACK:COUN? |
Notes |
Query only |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
|
Initial S/W Revision |
A.14.00 |
Displays the total number of NACK bits on the definition of UCI Transmission Configuration by PUCCH Wizard.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:NACK:COUNt? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:NACK:COUN? |
Notes |
Query only |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
|
Initial S/W Revision |
A.14.00 |
This section describes the settings of Transmission Configuration Sequences.
Setting groups of Transmission Config:
Seq 1
Seq 2
…
Seq N
The following settings of the transmission configuration should be set to each subframe configured from the frame length.
The setting dialog of transmission configuration is popped up.
The settings of transmission configuration are shown when the subframe allocation type is Uplink.
Describes the settings of Sequence x, denoting x with the sequence number started from 1.
Notes for SCPI:
SCPI mnemonic TX<n> denotes TX[1]|2|…|<n> where <n> is the configured sequence length.
Indicates Frame index, Subframe index and Subframe allocation type.
SCPI Command |
N/A |
Notes |
GUI only, Read only |
State Saved |
No |
Preset |
"0/0 (Downlink)" |
Initial S/W Revision |
A.14.00 |
This number is used to select the target frame number to display setting values.
SCPI Command |
N/A |
Notes |
Query only This value is indicated in Frame/Subframe (Type) field in GUI |
State Saved |
No |
Preset |
0 |
Min |
0 |
Max (LP) |
Depends on Waveform Generation Length |
Initial S/W Revision |
A.14.00 |
This number is used to select the target subframe number to display setting values.
SCPI Command |
N/A |
Notes |
Query only This value is indicated at Frame/Subframe (Type) field in GUI |
State Saved |
No |
Preset |
0 |
Min |
0 |
Max (LP) |
Depends on Waveform Generation Length |
Initial S/W Revision |
A.14.00 |
Indicates the subframe allocation type.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:SFRame:ATYPe? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX3:SFR:ATYP? |
Notes |
Query only This value is indicated in Frame/Subframe (Type) of GUI |
State Saved |
No |
Preset |
DLINk |
Range |
Uplink | Downlink | Special SCPI: ULINk|DLINk|SPECial |
Initial S/W Revision |
A.14.00 |
Sets the state of the UCI Tx sequence on or off.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX3 OFF :RAD:LTET:WAV:CCAR:ULIN:UCI:TX3? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Set the UCI format.
Enter a format number for the Tx sequence.
Format 2/2a is not allowed to set in the case Extended CP.
The Modulation type is set by the software based on the selected Format. See Modulation.
The choices available for the HARQ-ACK parameter are based on the selected Format. See HARQ-ACK.
See 3GPP TS 36.211, 36.212 and 36.213.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:FORMat F1|F1A|F1B|F2|F2A|F2B|F3 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:FORMat? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX:FORM F1A :RAD:LTET:WAV:CCAR:ULIN:UCI:TX:FORM? |
State Saved |
Yes |
Preset |
F1 |
Range |
1 | 1a | 1b | 2 | 2a | 2b | 3 |
Initial S/W Revision |
A.14.00 |
Displays the modulation.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:MODulation? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX:MOD? |
Notes |
Query only Returns BPSK|QPSK|BQPSk|QQPSk|NA |
State Saved |
Yes |
Preset |
|
Range |
BPSK | QPSK | BPSK+QPSK | QPSK+QPSK | N/A BPSK (for Format 1a/1b) QPSK (for Format 1b/2/3) BPSK+QPSK (for Format 2a) QPSK+QPSK (for Format 2b) N/A (for Format 1) |
Initial S/W Revision |
A.14.00 |
Sets Data/Control Type.
See 3GPP TS 36.211, 36.212 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DCONtrol:TYPE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX DCON:TYPE? |
Notes |
Query only Returns HARQ|CQI|SR|CHARq1|CHARq2|CHSR. |
State Saved |
Yes |
Preset |
|
Range |
HARQ-ACK (for Format 1a), HARQ-ACK (2bits) (for Format 1b) - the UCI format is set to Format 1b and the UE is configured with a single serving cell, up to a HARQ-ACK (4-bit) channel selection can be set. CQI (for Format 2), SR (for Format 1), CQI+HARQ-ACK (1bit) (for Format 2a), CQI+HARQ-ACK (2bits) (for Format 2b), CQI+HARQ-ACK+SR (for Format 3) |
Initial S/W Revision |
A.14.00 |
Specifies the data for PUCCH Format 2, 2a, 2b. This setting is readonly for other PUCCH Format settings.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA PN9|PN15|USER [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX:DATA PN15 :RAD:LTET:WAV:CCAR:ULIN:UCI:TX:DATA? |
State Saved |
Yes |
Preset |
PN9 |
Range |
PN9, PN15, User Defined Bits |
Initial S/W Revision |
A.14.00 |
This setting is used when the data is User Defined Bits.
This setting is shown with the combined entry with Data.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA:USER <string> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA:USER? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX:DATA:USER "00001111" :RAD:LTET:WAV:CCAR:ULIN:UCI:TX:DATA:USER? |
State Saved |
Yes |
Preset |
"00000000" |
Range |
|
Initial S/W Revision |
A.14.00 |
Enter a value for Data Size for Formats 2, 2a,or 2b.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA:SIZE <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DATA:SIZE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX:DATA:SIZE 10 :RAD:LTET:WAV:CCAR:ULIN:UCI:TX:DATA:SIZE? |
State Saved |
Yes |
Preset |
|
Range |
1 to 13-bits (Formats 2, 2a, 2b with Normal Cyclic Prefix or Format 2 with Extended Cyclic Prefix and CQI Data Type) 1 to 12-bits (Format 2 with Extended Cyclic Prefix and CQI + HARQ-ACK (1-bit) Data Type) 1 to 11-bits (Format 2 with Extended Cyclic Prefix and CQI + HARQ-ACK (2-bits) Data Type) |
Initial S/W Revision |
A.14.00 |
Specifies the HARQ-ACK information corresponding to PUCCH Format 1a, 1b, 2a, 2b and 3. This setting is readonly for other PUCCH Format settings.
The choices available for HARQ-ACK are determined by the active Format.
Refer to 3GPP TS 36.211, 36.212 and 36.213.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:HARQ ACK|NACK|ACKACK|ACKNACK|NACKACK|NACKNACK|ALLACK|ALLNACK|USER [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:HARQ? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX:HARQ NACK :RAD:LTET:WAV:CCAR:ULIN:UCI:TX:HARQ? |
State Saved |
Yes |
Preset (LP) |
ACK (Format 1a/2a) ACK-ACK (Format 1b/2b) ALL ACK (Format 3) |
Range |
ACK | NACK | ACK-ACK | ACK-NACK | NACK-ACK | NACK-NACK | ALL ACK | ALL NACK | User Defined Bits ACK | NACK | ACK-ACK | ACK-NACK | NACK-ACK | NACK-NACK | ALL ACK | ALL NACK | User Defined Bits ACK | NACK (Format 1a/2a) ACK-ACK | ACK-NACK | NACK-ACK | NACK-NACK (Format 1b/2b) ALL ACK | ALL NACK | User Defined Bits (Format 3) |
Initial S/W Revision |
A.14.00 |
This setting is used when HARQ-ACK is User Defined Bits.
This setting is shown with the combined entry with HARQ-ACK.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:HARQ:USER <string> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:HARQ:USER? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX:HARQ:USER "00001111" :RAD:LTET:WAV:CCAR:ULIN:UCI:TX:HARQ:USER? |
State Saved |
Yes |
Preset |
"00000000" |
Range |
String consisting of 0 and 1 |
Initial S/W Revision |
A.14.00 |
Sets a value for the PUCCH n(1) number.
Specifies the resource index for PUCCH formats 1/1a/1b.
Calculated maximum value means the resource is at the center of the system bandwidth.
Refer to 3GPP TS 36.211, 36.212 and 36.213.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:ONE:ZERO <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:ONE:ZERO? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX:NPUC:ONE:ZERO 10 :RAD:LTET:WAV:CCAR:ULIN:UCI:TX:NPUC:ONE:ZERO? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max (LP) |
minimum (2047 or Calculated Maximum Value) <- Ayumi ? Smaller of 2047 or Calculated Maximum Valueの意味でしょうか?(depends on the related PUCCH values) |
Initial S/W Revision |
A.14.00 |
Sets nPUCCH(1,1).
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:ONE:ONE <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:ONE:ONE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX:NPUC:ONE 1 :RAD:LTET:WAV:CCAR:ULIN:UCI:TX:NPUC:ONE? |
State Saved |
Yes |
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
Sets a value for the nPUCCH(3) number.
Specifies the resource index for PUCCH format 3.
Refer to 3GPP TS 36.211, 36.212 and 36.213.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:THRee:ZERO <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:THRee:ZERO? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX:NPUC:THR:ZERO 1 :RAD:LTET:WAV:CCAR:ULIN:UCI:TX:NPUC:THR:ZERO? |
State Saved |
Yes |
Preset |
0 |
Range |
0 to (Number of resource blocks in the system bandwidth) * 5 – 1 |
Initial S/W Revision |
A.14.00 |
Sets nPUCCH(3,1).
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:THRee:ONE <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:NPUCch:THRee:ONE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX:NPUC:THR:ONE 1 :RAD:LTET:WAV:CCAR:ULIN:UCI:TX:NPUC:THR:ONE? |
State Saved |
Yes |
Preset |
|
Min |
|
Max |
|
Initial S/W Revision |
A.14.00 |
Displays the numbers of the resource blocks occupied by the PUCCH, separated by a comma. If any of the following are changed: PUCCH Format, N_RB(2), N_CS(1), n(1), n(2), Delta Shift or Delta Offset, the resource block numbers are updated accordingly.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:RB:LOCation? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX:RB:LOC? |
Notes |
Query only |
State Saved |
No |
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
Sets a power level in dB for the demodulation reference signal for the UCI Tx sequence.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DMRS:POWer <rel_ampl> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:TX<n>:DMRS:POWer? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:TX3:DMRS:POW -10dB :RAD:LTET:WAV:CCAR:ULIN:UCI:TX3:DMRS:POW? |
Notes |
Unit in GUI: dB |
State Saved |
Yes |
Preset |
0 dB |
Min |
-60 dB |
Max |
20 dB |
Resolution |
0.001 dB |
Initial S/W Revision |
A.14.00 |
Command Type |
Immediate Action |
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:IMPort <string> |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:IMP "UCITX.txt" |
Notes |
Set only (Immediate Action) |
State Saved |
No |
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
Command Type |
Immediate Action |
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:EXPort <string> |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:EXP "UCITX.txt" |
Notes |
Set only (Immediate Action) |
State Saved |
No |
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
Set one value to a target parameter of all subframes, like Set all “State” to On, or Set all “Format” to 1b.
Command Type |
Immediate Action |
SCPI Command |
N/A |
Notes |
Set only (Immediate Action) |
State Saved |
|
Preset |
Refer to the element definition of the data part below. |
Range |
Refer to the element definition of the data part below. |
Initial S/W Revision |
A.14.00 |
Selects a setting name to preset.
SCPI Command |
– |
SCPI Example |
|
Notes |
Set and Query GUI label: Column Value Selection: Pulldown menu |
State Saved |
No |
Preset |
Enabled |
Range |
Refer to the element definition table in Column Preset section. |
Initial S/W Revision |
A.14.00 |
Selects a value to preset for the selected setting.
SCPI Command |
– |
SCPI Example |
– |
Notes |
Set and Query GUI label: The name of selected setting in Column Value selection: Depends on the selected setting. Refer to the section of the selected setting |
State Saved |
No |
Preset |
Depends on the selected setting. Refer to the section of the selected setting |
Range |
Refer to the element definition table in Column Preset section. |
Initial S/W Revision |
A.14.00 |
Sets the state of UL CoMP on or off.
When UL CoMP State is On, PUCCH ID is available to set a value.
Otherwise, this parameter is not available to set a value as read-only.
See 3GPP TS 36.211 and 36.311 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:COMP[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:COMP[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:COMP 1 :RAD:LTET:WAV:CCAR:ULIN:UCI:COMP? |
State Saved |
Yes |
Preset |
OFF |
Initial S/W Revision |
A.14.00 |
Sets a value of PUCCH Identity (ID) which is used for virtual cell ID.
When UL CoMP State is On, this parameter is available to set a value.
Otherwise, this parameter is not available to set a value as read-only.
See 3GPP TS 36.211 and 36.311 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:COMP:ID:PUCCh <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:UCI:COMP:ID:PUCCh? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:UCI:COMP:ID:PUCC 1 :RAD:LTET:WAV:CCAR:ULIN:UCI:COMP:ID:PUCC? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
509 |
Initial S/W Revision |
A.14.00 |